(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Alteration of tip shapes makes it possible to use the product as the application demands.
Screw | Returning | Rest Position | Knob | Main Body | Pin | Spring | (Lock Nut) | ||||||||
Spherical | Tapered | Flat | Spherical | Tapered | Flat | Material | Material | Surface Treatment | Material | Hardness | Surface Treatment | Material | Material | Surface Treatment | |
Fine Thread | PXAN | PXAT | PXAF | PXYAN | PXYAT | PXYAF | A2017 (Black Anodize) | SUM22 | Black Oxide | S45C | 40~45HRC | Black Oxide | SUS631J1 | - | - |
PXKN | PXKT | PXKF | PXYKN | PXYKT | PXYKF | SS400 | Black Oxide | ||||||||
SXPAN | SXPAT | SXPAF | SXYAN | SXYAT | SXYAF | SUS303 | - | SUS440C | - | - | - | ||||
SXPKN | SXPKT | SXPKF | SXYKN | SXYKT | SXYKF | SUS303 | - |
Part Number |
SXPAN12L PXKF10 |
M | PXA□ SXPA□ | PXK□ SXPK□ | PXYA□ SXYA□ | PXYK□ SXYK□ |
5 | 4.5 | 5.5 | 5 | 6 |
6 | 6.7 | 8.7 | 8 | 10 |
8 | 12 | 17 | 13 | 18 |
10 | 20 | 27 | 23 | 30 |
12 | 32 | 42 | 38 | 48 |
16 | 70 | 90 | 79 | 99 |
Part Number | Pitch (Fine Thread) | D | D1 | S | B | L | L1 | L2 | L3 | L4 | L5 | SW1 | SW2 | SR | Load (N) | ||||||||
Type | M | Returning | Rest Position | min. | max. | ||||||||||||||||||
5 | 0.5 | 10 | 8.1 | 5 | 2 | 35 | 41 | 15 | 3 | 14 | 2.7 | 1.5 | 7 | 8 | 1 | 1 | 6 | ||||||
Returning Rest Position | 6 | 0.75 | 12 | 9.2 | 5 | 2.5 | 36 | 42 | 15 | 4 | 13.5 | 3.2 | 1.5 | 8 | 10 | 1.3 | 1 | 6 | |||||
(Spherical) PXAN PXKN SXPAN SXPKN | (Tapered) PXAT PXKT SXPAT SXPKT | (Flat) PXAF PXKF SXPAF SXPKF | (Spherical) PXYAN PXYKN SXYAN SXYKN | (Tapered) PXYAT PXYKT SXYAT SXYKT | (Flat) PXYAF PXYKF SXYAF SXYKF | 8 | 1.0 | 15 | 11.5 | 4 | 4 | 40 | 46 | 16 | 5 | 14 | 4 | 1.5 | 10 | 13 | 2 | 3 | 9 |
8L | 6 | 42 | 48 | 12 | |||||||||||||||||||
10 | 1.0 | 18 | 13.8 | 5 | 5 | 45 | 50 | 17 | 5 | 15 | 5 | 2.0 | 12 | 17 | 2.5 | 5 | 11.5 | ||||||
10L | 8 | 48 | 53 | 16 | |||||||||||||||||||
12 | 1.5 | 21 | 16.2 | 6 | 6 | 54.5 | 60.5 | 20 | 6 | 17 | 6 | 2.5 | 14 | 19 | 3 | 6.5 | 14.5 | ||||||
12L | 10 | 58.5 | 64.5 | 20 | |||||||||||||||||||
16 | 1.5 | 26 | 21.9 | 7 | 8 | 68 | 75.5 | 26 | 8 | 23 | 8 | 3.0 | 19 | 24 | 4 | 7.15 | 18 | ||||||
16L | 12 | 73 | 80.5 | 25 |
Part Number |
---|
PXYKT10L |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Screw Dia. M (mm) | Tip Outer Dia. B (Ø) | Stroke (S) (mm) | Locking Mechanism | Body Material | Length L (mm) | Pin Material | Pin Surface Treatment | Main Body Surface Treatment | Tip Shape | Accessories | Screw Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 910.00 ฿ 280.10 | INDEXING PLUNGERS | 1 Piece(s) | Same day | 10 | 10 | 5 | 8 | [Nose Lock] Rest Position | [Steel] SUM22 | 53 | S45C | Black Oxide | Black Oxide | Taper Shape | Lock Nut | - |
Loading...
M | Unit Price | |||||||||||
Spherical | Tapered | Flat | ||||||||||
PXAN | PXKN | SXPAN | SXPKN | PXAT | PXKT | SXPAT | SXPKT | PXAF | PXKF | SXPAF | SXPKF | |
5 | ||||||||||||
6 | ||||||||||||
8 | ||||||||||||
8L | ||||||||||||
10 | ||||||||||||
10L | ||||||||||||
12 | ||||||||||||
12L | ||||||||||||
16 | ||||||||||||
16L |
M | Unit Price | |||||||||||
Spherical | Tapered | Flat | ||||||||||
PXYAN | PXYKN | SXYAN | SXYKN | PXYAT | PXYKT | SXYAT | SXYKT | PXYAF | PXYKF | SXYAF | SXYKF | |
5 | ||||||||||||
6 | ||||||||||||
8 | ||||||||||||
8L | ||||||||||||
10 | ||||||||||||
10L | ||||||||||||
12 | ||||||||||||
12L | ||||||||||||
16 | ||||||||||||
16L |
Type | Standard Type | Mounting Method | Screw-In | Overall Length | Standard |
---|---|---|---|---|---|
All Stainless | Not Compliant | Tip Heat Treatment | Hardening | Knob | Provided |
Please check the type/dimensions/specifications of the part PXYKT10L in the Indexing Plungers-Return and Rest Position Type/Tip Shape Selectable series.
Part Number |
---|
PXAF12L |
PXAF16 |
PXAF16L |
PXYKT12 |
PXYKT12L |
PXYKT16 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Screw Dia. M (mm) | Tip Outer Dia. B (Ø) | Stroke (S) (mm) | Locking Mechanism | Body Material | Length L (mm) | Pin Material | Pin Surface Treatment | Main Body Surface Treatment | Tip Shape | Accessories | Screw Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 633.00 | 1 Piece(s) | Available | 7 Day(s) | 10 | 12 | 6 | 10 | - | [Steel] SUM22 | 58.5 | S45C | Black Oxide | Black Oxide | Flat Shape | Not Provided | - | |
฿ 725.00 | 1 Piece(s) | Available | 7 Day(s) | 10 | 16 | 8 | 7 | - | [Steel] SUM22 | 68 | S45C | Black Oxide | Black Oxide | Flat Shape | Not Provided | - | |
฿ 801.00 | 1 Piece(s) | Available | 7 Day(s) | 10 | 16 | 8 | 12 | - | [Steel] SUM22 | 73 | S45C | Black Oxide | Black Oxide | Flat Shape | Not Provided | - | |
฿ 880.00 | 1 Piece(s) | Available | Same day | 10 | 12 | 6 | 6 | [Nose Lock] Rest Position | [Steel] SUM22 | 60.5 | S45C | Black Oxide | Black Oxide | Taper Shape | Lock Nut | - | |
฿ 968.00 | 1 Piece(s) | Available | Same day | 10 | 12 | 6 | 10 | [Nose Lock] Rest Position | [Steel] SUM22 | 64.5 | S45C | Black Oxide | Black Oxide | Taper Shape | Lock Nut | - | |
฿ 1,090.00 | 1 Piece(s) | Available | 7 Day(s) | 10 | 16 | 8 | 7 | [Nose Lock] Rest Position | [Steel] SUM22 | 75.5 | S45C | Black Oxide | Black Oxide | Taper Shape | Lock Nut | - |
How can we improve?
How can we improve?