Indexing Plungers-Return and Rest Position Type/Tip Shape Selectable

Brand :
MISUMI
Caution
- Please check the content on our website as the PDF does not contain the most up-to-date information.
Product Description
[Features]
· Alteration of tip shapes makes it possible to use the product as the application demands.

| Screw | Returning | Rest Position | Knob | Main Body | Pin | Spring | (Lock Nut) | ||||||||
| Spherical | Tapered | Flat | Spherical | Tapered | Flat | Material | Material | Surface Treatment | Material | Hardness | Surface Treatment | Material | Material | Surface Treatment | |
| Fine Thread | PXAN | PXAT | PXAF | PXYAN | PXYAT | PXYAF | A2017 (Black Anodize) | SUM22 | Black Oxide | S45C | 40~45HRC | Black Oxide | SUS631J1 | - | - |
| PXKN | PXKT | PXKF | PXYKN | PXYKT | PXYKF | SS400 | Black Oxide | ||||||||
| SXPAN | SXPAT | SXPAF | SXYAN | SXYAT | SXYAF | SUS303 | - | SUS440C | - | - | - | ||||
| SXPKN | SXPKT | SXPKF | SXYKN | SXYKT | SXYKF | SUS303 | - | ||||||||
Price list
■Returning
| M | Unit Price | |||||||||||
| Spherical | Tapered | Flat | ||||||||||
| PXAN | PXKN | SXPAN | SXPKN | PXAT | PXKT | SXPAT | SXPKT | PXAF | PXKF | SXPAF | SXPKF | |
| 5 | ||||||||||||
| 6 | ||||||||||||
| 8 | ||||||||||||
| 8L | ||||||||||||
| 10 | ||||||||||||
| 10L | ||||||||||||
| 12 | ||||||||||||
| 12L | ||||||||||||
| 16 | ||||||||||||
| 16L | ||||||||||||
■Rest Position
| M | Unit Price | |||||||||||
| Spherical | Tapered | Flat | ||||||||||
| PXYAN | PXYKN | SXYAN | SXYKN | PXYAT | PXYKT | SXYAT | SXYKT | PXYAF | PXYKF | SXYAF | SXYKF | |
| 5 | ||||||||||||
| 6 | ||||||||||||
| 8 | ||||||||||||
| 8L | ||||||||||||
| 10 | ||||||||||||
| 10L | ||||||||||||
| 12 | ||||||||||||
| 12L | ||||||||||||
| 16 | ||||||||||||
| 16L | ||||||||||||
More Information
