1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Indexing Plungers-Fine Thread and Coarse Thread Type/Return and Rest Position Type (Part Number)

INDEXING PLUNGERS

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Indexing Plungers-Fine Thread and Coarse Thread Type/Return and Rest Position Type
  • Indexing Plungers-Fine Thread and Coarse Thread Type/Return and Rest Position Type
  • Indexing Plungers-Fine Thread and Coarse Thread Type/Return and Rest Position Type
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 344.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]Indexing plunger fine thread type/coarse thread type.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
PMXA8M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSScrew Dia. M
(mm)
Tip Outer Dia. B
(Ø)
Stroke (S)
(mm)
Locking Mechanism Body Material Length L
(mm)
Pin Material Pin Surface Treatment Tip Heat Treatment Main Body Surface Treatment D Dimension
(Ø)
Accessories Screw Type

฿ 423.15

INDEXING PLUNGERS 1 Piece(s) Same day 10855-[Steel] SUM2240[Stainless Steel] SUS303Not ProvidedNot ProvidedTrivalent Chromate16Not ProvidedCoarse

Loading...

  1. 1

Basic Information

Type Standard Type Mounting Method Screw-In Overall Length Standard
All Stainless Not Compliant Knob Provided

Please check the type/dimensions/specifications of the part PMXA8M in the Indexing Plungers-Fine Thread and Coarse Thread Type/Return and Rest Position Type series.

Products with similar specification

Part Number
PMXA10M
PMXA12M
PMXA6M
PMXK10M
PMXK12M
PMXK6M
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSScrew Dia. M
(mm)
Tip Outer Dia. B
(Ø)
Stroke (S)
(mm)
Locking Mechanism Body Material Length L
(mm)
Pin Material Pin Surface Treatment Tip Heat Treatment Main Body Surface Treatment D Dimension
(Ø)
Accessories Screw Type

฿ 455.00

1 Piece(s) Same day 101066-[Steel] SUM2249[Stainless Steel] SUS303Not ProvidedNot ProvidedTrivalent Chromate18Not ProvidedCoarse

฿ 541.45

1 Piece(s) Available 3 Day(s) 101288-[Steel] SUM2259[Stainless Steel] SUS303Not ProvidedNot ProvidedTrivalent Chromate21Not ProvidedCoarse

฿ 344.00

1 Piece(s) Available 3 Day(s) 10644-[Steel] SUM2230.5[Stainless Steel] SUS303Not ProvidedNot ProvidedTrivalent Chromate12Not ProvidedCoarse

฿ 505.05

1 Piece(s) Same day 101066-[Steel] SUM2249[Stainless Steel] SUS303Not ProvidedNot ProvidedTrivalent Chromate18Lock NutCoarse

฿ 618.80

1 Piece(s) Available Same day 101288-[Steel] SUM2259[Stainless Steel] SUS303Not ProvidedNot ProvidedTrivalent Chromate21Lock NutCoarse

฿ 352.36

1 Piece(s) Same day 10644-[Steel] SUM2230.5[Stainless Steel] SUS303Not ProvidedNot ProvidedTrivalent Chromate12Lock NutCoarse

MISUMI Unit Example related to this product