(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Applications]Indexing plunger fine thread type/coarse thread type.
Part Number |
---|
PMXYA12M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Screw Dia. M (mm) | Tip Outer Dia. B (Ø) | Stroke (S) (mm) | Locking Mechanism | Body Material | Length L (mm) | Pin Material | Pin Surface Treatment | Tip Heat Treatment | Main Body Surface Treatment | D Dimension (Ø) | Accessories | Screw Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 541.45 | INDEXING PLUNGERS | 1 Piece(s) | Available | Same day | 10 | 12 | 8 | 8 | [Nose Lock] Rest Position | [Steel] SUM22 | 63.5 | [Stainless Steel] SUS303 | Not Provided | Not Provided | Trivalent Chromate | 21 | Not Provided | Coarse |
Loading...
Type | Standard Type | Mounting Method | Screw-In | Overall Length | Standard |
---|---|---|---|---|---|
All Stainless | Not Compliant | Knob | Provided |
Please check the type/dimensions/specifications of the part PMXYA12M in the Indexing Plungers-Fine Thread and Coarse Thread Type/Return and Rest Position Type series.
Part Number |
---|
PMXA8M |
PMXK10M |
PMXK12M |
PMXYA6M |
PMXYA8M |
PMXYK10M |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Screw Dia. M (mm) | Tip Outer Dia. B (Ø) | Stroke (S) (mm) | Locking Mechanism | Body Material | Length L (mm) | Pin Material | Pin Surface Treatment | Tip Heat Treatment | Main Body Surface Treatment | D Dimension (Ø) | Accessories | Screw Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 423.15 | 1 Piece(s) | Same day | 10 | 8 | 5 | 5 | - | [Steel] SUM22 | 40 | [Stainless Steel] SUS303 | Not Provided | Not Provided | Trivalent Chromate | 16 | Not Provided | Coarse | ||
฿ 505.05 | 1 Piece(s) | Same day | 10 | 10 | 6 | 6 | - | [Steel] SUM22 | 49 | [Stainless Steel] SUS303 | Not Provided | Not Provided | Trivalent Chromate | 18 | Lock Nut | Coarse | ||
฿ 618.80 | 1 Piece(s) | Available | Same day | 10 | 12 | 8 | 8 | - | [Steel] SUM22 | 59 | [Stainless Steel] SUS303 | Not Provided | Not Provided | Trivalent Chromate | 21 | Lock Nut | Coarse | |
฿ 373.10 | 1 Piece(s) | Available | Same day | 10 | 6 | 4 | 4 | [Nose Lock] Rest Position | [Steel] SUM22 | 33 | [Stainless Steel] SUS303 | Not Provided | Not Provided | Trivalent Chromate | 12 | Not Provided | Coarse | |
฿ 423.15 | 1 Piece(s) | Available | Same day | 10 | 8 | 5 | 5 | [Nose Lock] Rest Position | [Steel] SUM22 | 43.5 | [Stainless Steel] SUS303 | Not Provided | Not Provided | Trivalent Chromate | 16 | Not Provided | Coarse | |
฿ 505.05 | 1 Piece(s) | Available | Same day | 10 | 10 | 6 | 6 | [Nose Lock] Rest Position | [Steel] SUM22 | 52 | [Stainless Steel] SUS303 | Not Provided | Not Provided | Trivalent Chromate | 18 | Lock Nut | Coarse |
How can we improve?
How can we improve?