1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Indexing Plungers-Fine Thread Lever (Part Number)

INDEXING PLUNGERS

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Indexing Plungers-Fine Thread Lever
  • Indexing Plungers-Fine Thread Lever
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 1,743.04/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]Indexing plunger fine lever type. [Main Body Material]You can choose SUM22L or SUS303.



TypeLever capMain BodyPinSpring(Lock Nut)
[ M ]Material[ M ]Material[ S ]Surface Treatment[ M ]Material[ H ]Hardness[ S ]Surface Treatment[ M ]Material[ M ]Material[ S ]Surface Treatment
PXVBNylon 6
(Mat Black)
SUM22LBlackeningS45C50~60HRCBlackeningSWP-B--
PXVBKS45CBlackening
SPXVBSUS303-SUS303-Nickel PlatingSUS301--
SPXVBKSUS303-

Specifications

Part Number-B
PXVB16
SPXVBK20
-
-
8
12

■Mass and Load
MBMass
(g)
Load (N)
min.max.
166791232
880
1082
2081122158
10115
12118
kgf=Nx0.101972

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
SPXVBK20-8 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSScrew Dia. M
(mm)
Tip Outer Dia. B
(Ø)
Stroke (S)
(mm)
Body Material Length L
(mm)
Pin Material Pin Surface Treatment Tip Heat Treatment Main Body Surface Treatment Accessories

฿ 2,974.90

฿ 1,496.67

INDEXING PLUNGERS 1 Piece(s) Same day 1020812[Stainless Steel] SUS30359[Stainless Steel] SUS303Nickel PlatingNot ProvidedNot ProvidedLock nut

Loading...

  1. 1
 

Basic Information

Type Lever Type Locking Mechanism Lever Mounting Method Screw-In
Overall Length Standard All Stainless Not Compliant Knob Provided

Please check the type/dimensions/specifications of the part SPXVBK20-8 in the Indexing Plungers-Fine Thread Lever series.

Products with similar specification

Part Number
PXVB16-10
PXVB16-6
PXVB16-8
PXVB20-10
PXVB20-12
PXVB20-8
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSScrew Dia. M
(mm)
Tip Outer Dia. B
(Ø)
Stroke (S)
(mm)
Body Material Length L
(mm)
Pin Material Pin Surface Treatment Tip Heat Treatment Main Body Surface Treatment Accessories

฿ 1,780.75

1 Piece(s) Same day 10161010[Steel] SUM2247S45CBlack OxideHardeningBlack OxideNot Provided

฿ 1,780.75

1 Piece(s) Available 3 Day(s) 1016610[Steel] SUM2247S45CBlack OxideHardeningBlack OxideNot Provided

฿ 1,780.75

1 Piece(s) Available Same day 1016810[Steel] SUM2247S45CBlack OxideHardeningBlack OxideNot Provided

฿ 1,743.04

1 Piece(s) Available 3 Day(s) 10201012[Steel] SUM2259S45CBlack OxideHardeningBlack OxideNot Provided

฿ 1,743.04

1 Piece(s) Available 3 Day(s) 10201212[Steel] SUM2259S45CBlack OxideHardeningBlack OxideNot Provided

฿ 1,743.04

1 Piece(s) Same day 1020812[Steel] SUM2259S45CBlack OxideHardeningBlack OxideNot Provided