(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Applications]Indexing plunger fine lever type. [Main Body Material]You can choose SUM22L or SUS303.
Type | Lever cap | Main Body | Pin | Spring | (Lock Nut) | ||||
[ M ]Material | [ M ]Material | [ S ]Surface Treatment | [ M ]Material | [ H ]Hardness | [ S ]Surface Treatment | [ M ]Material | [ M ]Material | [ S ]Surface Treatment | |
PXVB | Nylon 6 (Mat Black) | SUM22L | Blackening | S45C | 50~60HRC | Blackening | SWP-B | - | - |
PXVBK | S45C | Blackening | |||||||
SPXVB | SUS303 | - | SUS303 | - | Nickel Plating | SUS301 | - | - | |
SPXVBK | SUS303 | - |
Part Number | - | B |
PXVB16 SPXVBK20 | - - | 8 12 |
M | B | Mass (g) | Load (N) | |
min. | max. | |||
16 | 6 | 79 | 12 | 32 |
8 | 80 | |||
10 | 82 | |||
20 | 8 | 112 | 21 | 58 |
10 | 115 | |||
12 | 118 |
Part Number |
---|
SPXVB16-8 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Screw Dia. M (mm) | Tip Outer Dia. B (Ø) | Stroke (S) (mm) | Body Material | Length L (mm) | Pin Material | Pin Surface Treatment | Tip Heat Treatment | Main Body Surface Treatment | Accessories |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,405.06 ฿ 1,375.69 | INDEXING PLUNGERS | 1 Piece(s) | Same day | 10 | 16 | 8 | 10 | [Stainless Steel] SUS303 | 47 | [Stainless Steel] SUS303 | Nickel Plating | Not Provided | Not Provided | Not Provided |
Loading...
Type | Lever Type | Locking Mechanism | Lever | Mounting Method | Screw-In |
---|---|---|---|---|---|
Overall Length | Standard | All Stainless | Not Compliant | Knob | Provided |
Please check the type/dimensions/specifications of the part SPXVB16-8 in the Indexing Plungers-Fine Thread Lever series.
Part Number |
---|
PXVB20-10 |
PXVB20-12 |
PXVB20-8 |
SPXVB20-10 |
SPXVB20-12 |
SPXVB20-8 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Screw Dia. M (mm) | Tip Outer Dia. B (Ø) | Stroke (S) (mm) | Body Material | Length L (mm) | Pin Material | Pin Surface Treatment | Tip Heat Treatment | Main Body Surface Treatment | Accessories |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,743.04 | 1 Piece(s) | Available | 3 Day(s) | 10 | 20 | 10 | 12 | [Steel] SUM22 | 59 | S45C | Black Oxide | Hardening | Black Oxide | Not Provided | |
฿ 1,743.04 | 1 Piece(s) | Available | 3 Day(s) | 10 | 20 | 12 | 12 | [Steel] SUM22 | 59 | S45C | Black Oxide | Hardening | Black Oxide | Not Provided | |
฿ 1,743.04 | 1 Piece(s) | Same day | 10 | 20 | 8 | 12 | [Steel] SUM22 | 59 | S45C | Black Oxide | Hardening | Black Oxide | Not Provided | ||
฿ 2,547.52 | 1 Piece(s) | Available | 3 Day(s) | 10 | 20 | 10 | 12 | [Stainless Steel] SUS303 | 59 | [Stainless Steel] SUS303 | Nickel Plating | Not Provided | Not Provided | Not Provided | |
฿ 2,547.52 | 1 Piece(s) | Available | 3 Day(s) | 10 | 20 | 12 | 12 | [Stainless Steel] SUS303 | 59 | [Stainless Steel] SUS303 | Nickel Plating | Not Provided | Not Provided | Not Provided | |
฿ 2,547.52 | 1 Piece(s) | Available | 3 Day(s) | 10 | 20 | 8 | 12 | [Stainless Steel] SUS303 | 59 | [Stainless Steel] SUS303 | Nickel Plating | Not Provided | Not Provided | Not Provided |
How can we improve?
How can we improve?