(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· The ON/OFF state can be visually recognized by the indication on the lever.
Type | Threads Type | Lever | Main Body | Pin | Spring | Lock Nuts | |||||
[ M ]Material | [ S ]Surface Treatment | [ M ]Material | [ S ]Surface Treatment | [ M ]Material | [ H ]Hardness | [ S ]Surface Treatment | [ M ]Material | [ M ]Material | [ S ]Surface Treatment | ||
PMXSR | Coarse | S45C | Blackening | SS400 | Blackening | S45C | HV500~600 | Blackening | SUS304-WPB | SS400 | Blackening |
PXSR | Fine |
Part Number |
PXSR12 |
Part Number |
---|
PMXSR12 |
PMXSR16 |
PMXSR20 |
PXSR12 |
PXSR16 |
PXSR20 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Screw Dia. M (mm) | Tip Outer Dia. B (Ø) | Stroke (S) (mm) | Length L (mm) | Screw Type |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,298.90 | INDEXING PLUNGERS | 1 Piece(s) | Available | Same day | 10 | 12 | 6 | 6 | 74 | Coarse | |
฿ 1,424.60 | INDEXING PLUNGERS | 1 Piece(s) | Same day | 10 | 16 | 8 | 8 | 99.9 | Coarse | ||
฿ 1,634.10 | INDEXING PLUNGERS | 1 Piece(s) | Available | Same day | 10 | 20 | 10 | 10 | 123 | Coarse | |
฿ 1,298.90 | INDEXING PLUNGERS | 1 Piece(s) | Available | 12 Day(s) | 10 | 12 | 6 | 6 | 74 | Fine | |
฿ 1,424.60 | INDEXING PLUNGERS | 1 Piece(s) | Available | 12 Day(s) | 10 | 16 | 8 | 8 | 99.9 | Fine | |
฿ 1,634.10 | INDEXING PLUNGERS | 1 Piece(s) | Available | Same day | 10 | 20 | 10 | 10 | 123 | Fine |
Loading...
Type | Lever Type | Locking Mechanism | Lever | Mounting Method | Screw-In |
---|---|---|---|---|---|
Body Material | SS400 | Overall Length | Standard | Pin Material | S45C |
All Stainless | Not Compliant | Pin Surface Treatment | Black Oxide | Tip Heat Treatment | Hardening |
Knob | Provided | Main Body Surface Treatment | Black Oxide |
How can we improve?
How can we improve?