Ball Plungers-Hex Screw and Hex Socket Screw

Caution
Product Description
- Ball Plungers-Hex Screw and Hex Socket Screw
- The series including of BPHL, BPHH, BPRL and BPRH.
- Ball Plungers Type: Hex Head Cap Screw and Hex Socket Head Cap Screw.
- Body Material: Steel S45C and SCM435.
- Body surface treatment solutions: Black Oxide and Electroless Nickel Plating.
- Ball Material: SUJ2
- Spring Material: SWP-B
- Spacer Material: Stainless Steel SUS304.
- Mounting Method: Screw (Cap)
- Coarse Thread Size (M): 4, 5, 6, 8, 10 12 and 16.
- Operating temperature: -30 to 80°C.
- The Hex Screw shape enables positioning of the tips easily.

| Type | Body | Ball | Spring | Spacer | Operating Temperature | |||||
| [ M ]Material | [ H ]Hardness | [ S ] Surface Treatment | [ M ]Material | [ H ]Hardness | [ M ]Material | [ M ]Material | ||||
| Light Load | Hexagon Bolts | BPHL | S45C | 29~35HRC | Blackening | SUJ2 | 55HRC~ | SWP-B | SUS304 | -30~80°C |
| Heavy Load | BPHH | Electroless Nickel Plating | ||||||||
| Light Load | Hexagon Socket Bolt | BPRL | SCM435 | Blackening | ||||||
| Heavy Load | BPRH | Electroless Nickel Plating | ||||||||