Ball Plungers-Plastic Body/Metal Ball and Plastic Ball

Caution
Product Description
- Ball Plungers-Plastic Body/ Metal Ball and Plastic Ball
- Ball Plungers-Plastic: Metal Ball and Plastic Ball.
- Body Material: Plastic Polyacetal (Black color) and Plastic Nylon 66 (White color)
- Ball Material: Stainless Steel SUS440C and Plastic Polyacetal (White)
- Ball Hardness: 55HRC~ for only Stainless-Steel ball type.
- Spring Material are Stainless Steel SUS304 and SUS631J1.
- Mounting Method: Screw (Straight Slot).
- Coarse Thread Size (M): 6, 8 and 10.
- Operating temperature: -30 to 80°C.
- Plastic ball plungers find applications in various industries, including electronics, consumer products, medical devices, automotive, and more.
- BPS Ball Plungers-Stainless Steel
- Part number including type BPS-L and BPS-H.
- BPS Ball Plungers: Stainless Steel Light Load and Stainless-Steel Heavy Load type.
- Main Body Material Stainless Steel SUS303.
- Main Body Surface treatment: Back oxide
- Ball Material: Stainless Steel SUS404C.
- Ball Hardness: 54~60HRC.
- Spring Material is Stainless Steel SUS631J.
- Mounting Method: Screw (hexagon)
- Coarse Thread Size (M): 3, 4, 5, 6, 8, 10, 12, 16, 20 and 24.
- Ball plungers made of stainless steel are a popular choice for applications where durability, corrosion resistance, and high load capacity are required.

| Type | Body | Ball | Spring | Operation Temperature | |||
| [ M ]Material | [ M ]Material | [ H ]Hardness | [ M ]Material | ||||
| Metal Ball | Light Load | BSMN | Polyacetal (Black) | SUS440C | 55HRC~ | SUS304 | -30~80°C |
| Heavy Load | BSZN | Nylon 66 (White) | SUS631J1 | ||||
| Plastic Ball | Light Load | BNMN | Polyacetal (Black) | Polyacetal (White) | - | SUS304 | |
| Heavy Load | BNZN | Nylon 66 (White) | SUS631J1 | ||||