1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Shims for Flat Stoppers-Standard Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·It can be used for height adjustment of a shim for a flat stopper standard type.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
FSWNC12-0.1-[30,​50,​75,​100]
FSWNC12-0.2-[30,​50,​75,​100]
FSWNC12-0.3-[30,​50,​75,​100]
FSWNC12-0.5-[30,​50,​75,​100]
FSWNC12-1-[30,​50,​75,​100]
FSWNC15-0.1-[30,​50,​75,​100]
FSWNC15-0.2-[30,​50,​75,​100]
FSWNC15-0.3-[30,​50,​75,​100]
FSWNC15-0.5-[30,​50,​75,​100]
FSWNC15-1-[30,​50,​75,​100]
FSWNC16-0.1-[30,​50,​75,​100]
FSWNC16-0.2-[30,​50,​75,​100]
FSWNC16-0.3-[30,​50,​75,​100]
FSWNC16-0.5-[30,​50,​75,​100]
FSWNC16-1-[30,​50,​75,​100]
FSWNC19-0.1-[30,​50,​75,​100]
FSWNC19-0.2-[30,​50,​75,​100]
FSWNC19-0.3-[30,​50,​75,​100]
FSWNC19-0.5-[30,​50,​75,​100]
FSWNC19-1-[30,​50,​75,​100]
FSWNC25-0.1-[30,​50,​75,​100]
FSWNC25-0.2-[30,​50,​75,​100]
FSWNC25-0.3-[30,​50,​75,​100]
FSWNC25-0.5-[30,​50,​75,​100]
FSWNC25-1-[30,​50,​75,​100]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial Width A
(mm)
Thickness T
(mm)
L
(mm)

-

CLAMP PLATE 1 Piece(s) 5 Day(s) 10SUS304120.130 ~ 100

-

CLAMP PLATE 1 Piece(s) 5 Day(s) 10SUS304120.230 ~ 100

-

CLAMP PLATE 1 Piece(s) 5 Day(s) 10SUS304120.330 ~ 100

-

CLAMP PLATE 1 Piece(s) 5 Day(s) 10SPCC Equivalent120.530 ~ 100

-

CLAMP PLATE 1 Piece(s) 5 Day(s) 10SPCC Equivalent12130 ~ 100

-

CLAMP PLATE 1 Piece(s) 5 Day(s) 10SUS304150.130 ~ 100

-

CLAMP PLATE 1 Piece(s) 5 Day(s) 10SUS304150.230 ~ 100

-

CLAMP PLATE 1 Piece(s) 5 Day(s) 10SUS304150.330 ~ 100

-

CLAMP PLATE 1 Piece(s) 5 Day(s) 10SPCC Equivalent150.530 ~ 100

-

CLAMP PLATE 1 Piece(s) 5 Day(s) 10SPCC Equivalent15130 ~ 100

-

CLAMP PLATE 1 Piece(s) 5 Day(s) 10SUS304160.130 ~ 100

-

CLAMP PLATE 1 Piece(s) 5 Day(s) 10SUS304160.230 ~ 100

-

CLAMP PLATE 1 Piece(s) 5 Day(s) 10SUS304160.330 ~ 100

-

CLAMP PLATE 1 Piece(s) 5 Day(s) 10SPCC Equivalent160.530 ~ 100

-

CLAMP PLATE 1 Piece(s) 5 Day(s) 10SPCC Equivalent16130 ~ 100

-

CLAMP PLATE 1 Piece(s) 5 Day(s) 10SUS304190.130 ~ 100

-

CLAMP PLATE 1 Piece(s) 5 Day(s) 10SUS304190.230 ~ 100

-

CLAMP PLATE 1 Piece(s) 5 Day(s) 10SUS304190.330 ~ 100

-

CLAMP PLATE 1 Piece(s) 5 Day(s) 10SPCC Equivalent190.530 ~ 100

-

CLAMP PLATE 1 Piece(s) 5 Day(s) 10SPCC Equivalent19130 ~ 100

-

CLAMP PLATE 1 Piece(s) 5 Day(s) 10SUS304250.130 ~ 100

-

CLAMP PLATE 1 Piece(s) 5 Day(s) 10SUS304250.230 ~ 100

-

CLAMP PLATE 1 Piece(s) 5 Day(s) 10SUS304250.330 ~ 100

-

CLAMP PLATE 1 Piece(s) 5 Day(s) 10SPCC Equivalent250.530 ~ 100

-

CLAMP PLATE 1 Piece(s) 5 Day(s) 10SPCC Equivalent25130 ~ 100

Loading...

  1. 1