1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flat Stoppers-Holes Selectable

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For the hole shape, Tap or Counterbore is selectable. For the number of holes, 1-Hole Type or 2-Hole Type is available.

Flat Stoppers-Holes Selectable:Related Image

[ M ] Material: S45C [ H ] Hardness: 40~45HRC

Specifications

Part Number - T - L - X - Hole Selection
FSWN12
FSWNSF16
FSWNWF16
-
-
-
15
12
15
-
-
-
75
16
40


-


X10

-
-

Z5
M6
Counterbore Dimensions
  d d1 h
Z4 4.5 8 5
Z5 5.5 9.5 6
Z6 6.6 11 7

Alterations

Flat Stoppers-Holes Selectable:Related Image

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
FSWNSF12-[10-15/1]-[12-60/1]-M[4,​5,​6]
FSWNSF12-[10-15/1]-[12-60/1]-Z[4,​5]
FSWNSF12-[10-15/1]-[12-60/1]-ZG[4,​5]
FSWNSF15-[10-15/1]-[15-60/1]-M[4,​5,​6]
FSWNSF15-[10-15/1]-[15-60/1]-Z[4,​5,​6]
FSWNSF15-[10-15/1]-[15-60/1]-ZG[4,​5]
FSWNSF16-[10-15/1]-[16-60/1]-M[4,​5,​6]
FSWNSF16-[10-15/1]-[16-60/1]-Z[4,​5,​6]
FSWNSF16-[10-15/1]-[16-60/1]-ZG[4,​5]
FSWNSF19-[10-20/1]-[19-60/1]-M6
FSWNSF19-[10-20/1]-[19-60/1]-Z6
FSWNSF19-[10-20/1]-[19-60/1]-ZG[4,​5]
FSWNSF25-[10-20/1]-[25-60/1]-M6
FSWNSF25-[10-20/1]-[25-60/1]-Z6
FSWNSF25-[10-20/1]-[25-60/1]-ZG[4,​5]
FSWNWF12-[10-15/1]-[35-100/1]-X[10-30/1]-M[4,​5,​6]
FSWNWF12-[10-15/1]-[35-100/1]-X[10-30/1]-Z[4,​5]
FSWNWF12-[10-15/1]-[35-100/1]-X[10-30/1]-ZG[4,​5]
FSWNWF15-[10-15/1]-[35-100/1]-X[10-30/1]-M[4,​5,​6]
FSWNWF15-[10-15/1]-[35-100/1]-X[10-30/1]-Z[4,​5,​6]
FSWNWF15-[10-15/1]-[35-100/1]-X[10-30/1]-ZG[4,​5]
FSWNWF16-[10-15/1]-[35-100/1]-X[10-30/1]-M[4,​5,​6]
FSWNWF16-[10-15/1]-[35-100/1]-X[10-30/1]-Z[4,​5,​6]
FSWNWF16-[10-15/1]-[35-100/1]-X[10-30/1]-ZG[4,​5]
FSWNWF19-[10-20/1]-[35-100/1]-X[10-30/1]-M6
FSWNWF19-[10-20/1]-[35-100/1]-X[10-30/1]-Z6
FSWNWF19-[10-20/1]-[35-100/1]-X[10-30/1]-ZG[4,​5]
FSWNWF25-[10-20/1]-[35-100/1]-X[10-30/1]-M6
FSWNWF25-[10-20/1]-[35-100/1]-X[10-30/1]-Z6
FSWNWF25-[10-20/1]-[35-100/1]-X[10-30/1]-ZG[4,​5]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSHole Machining Width A
(mm)
Hole Selection (Counterbored Hole Nominal Dia.) [Z] Hole Selection (Tapped Hole Dia.) [M]
(mm)
L
(mm)
T
(mm)
X
(mm)

-

FLAT STOPPER 1 Piece(s) 8 Day(s) 10One-Hole Type12-4 ~ 612 ~ 6010 ~ 15-

-

FLAT STOPPER 1 Piece(s) 8 Day(s) 10One-Hole Type124 ~ 5-12 ~ 6010 ~ 15-

-

FLAT STOPPER 1 Piece(s) 8 Day(s) 10One-Hole Type12--12 ~ 6010 ~ 15-

-

FLAT STOPPER 1 Piece(s) 7 Day(s) 10One-Hole Type15-4 ~ 615 ~ 6010 ~ 15-

-

FLAT STOPPER 1 Piece(s) 7 Day(s) 10One-Hole Type154 ~ 6-15 ~ 6010 ~ 15-

-

FLAT STOPPER 1 Piece(s) 7 Day(s) 10One-Hole Type15--15 ~ 6010 ~ 15-

-

FLAT STOPPER 1 Piece(s) 8 Day(s) 10One-Hole Type16-4 ~ 616 ~ 6010 ~ 15-

-

FLAT STOPPER 1 Piece(s) 8 Day(s) 10One-Hole Type164 ~ 6-16 ~ 6010 ~ 15-

-

FLAT STOPPER 1 Piece(s) 8 Day(s) 10One-Hole Type16--16 ~ 6010 ~ 15-

-

FLAT STOPPER 1 Piece(s) 8 Day(s) 10One-Hole Type19-619 ~ 6010 ~ 20-

-

FLAT STOPPER 1 Piece(s) 8 Day(s) 10One-Hole Type196-19 ~ 6010 ~ 20-

-

FLAT STOPPER 1 Piece(s) 8 Day(s) 10One-Hole Type19--19 ~ 6010 ~ 20-

-

FLAT STOPPER 1 Piece(s) 7 Day(s) 10One-Hole Type25-625 ~ 6010 ~ 20-

-

FLAT STOPPER 1 Piece(s) 7 Day(s) 10One-Hole Type256-25 ~ 6010 ~ 20-

-

FLAT STOPPER 1 Piece(s) 7 Day(s) 10One-Hole Type25--25 ~ 6010 ~ 20-

-

FLAT STOPPER 1 Piece(s) 8 Day(s) 10Two-Hole Type12-4 ~ 635 ~ 10010 ~ 1510 ~ 30

-

FLAT STOPPER 1 Piece(s) 8 Day(s) 10Two-Hole Type124 ~ 5-35 ~ 10010 ~ 1510 ~ 30

-

FLAT STOPPER 1 Piece(s) 8 Day(s) 10Two-Hole Type12--35 ~ 10010 ~ 1510 ~ 30

-

FLAT STOPPER 1 Piece(s) 8 Day(s) 10Two-Hole Type15-4 ~ 635 ~ 10010 ~ 1510 ~ 30

-

FLAT STOPPER 1 Piece(s) 8 Day(s) 10Two-Hole Type154 ~ 6-35 ~ 10010 ~ 1510 ~ 30

-

FLAT STOPPER 1 Piece(s) 8 Day(s) 10Two-Hole Type15--35 ~ 10010 ~ 1510 ~ 30

-

FLAT STOPPER 1 Piece(s) 8 Day(s) 10Two-Hole Type16-4 ~ 635 ~ 10010 ~ 1510 ~ 30

-

FLAT STOPPER 1 Piece(s) 8 Day(s) 10Two-Hole Type164 ~ 6-35 ~ 10010 ~ 1510 ~ 30

-

FLAT STOPPER 1 Piece(s) 8 Day(s) 10Two-Hole Type16--35 ~ 10010 ~ 1510 ~ 30

-

FLAT STOPPER 1 Piece(s) 8 Day(s) 10Two-Hole Type19-635 ~ 10010 ~ 2010 ~ 30

-

FLAT STOPPER 1 Piece(s) 8 Day(s) 10Two-Hole Type196-35 ~ 10010 ~ 2010 ~ 30

-

FLAT STOPPER 1 Piece(s) 8 Day(s) 10Two-Hole Type19--35 ~ 10010 ~ 2010 ~ 30

-

FLAT STOPPER 1 Piece(s) 8 Day(s) 10Two-Hole Type25-635 ~ 10010 ~ 2010 ~ 30

-

FLAT STOPPER 1 Piece(s) 8 Day(s) 10Two-Hole Type256-35 ~ 10010 ~ 2010 ~ 30

-

FLAT STOPPER 1 Piece(s) 8 Day(s) 10Two-Hole Type25--35 ~ 10010 ~ 2010 ~ 30

Loading...

  1. 1
 

Basic Information

Material S45C Equivalent