1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Bushings for Locating Pins - Shouldered, Retaining

Bushings for Locating Pins - Shouldered, Retaining
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]Bushing that enables removal prevention by using a set screw. [Alteration Support]Change in the depth of the set screw thread section and change in the inner diameter R.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
JBHFCG8-P[4-4.5/0.01]-L[8-10/0.1]
JBHFCG10-P[4-6.5/0.01]-L[8-15/0.1]
JBHFCG12-P[6-8.5/0.01]-L[8-15/0.1]
JBHFCG15-P[8-10.5/0.01]-L[10-35/0.1]
JBHFCG18-P[10-12.5/0.01]-L[10-35/0.1]
JBHFCG20-P[12-13.5/0.01]-L[10-35/0.1]
JBHFCG22-P[12-13.5/0.01]-L[10-35/0.1]
JBHFCG25-P[13-15.5/0.01]-L[10-35/0.1]
JBHFCG26-P[15-16.5/0.01]-L[10-35/0.1]
JBHFCG30-P[16-20.5/0.01]-L[12-50/0.1]
JBHFCG35-P[20-25/0.01]-L[12-50/0.1]
JBHFCPG8-P[4-4.5/0.01]-L[8-10/0.1]
JBHFCPG10-P[4-6.5/0.01]-L[8-15/0.1]
JBHFCPG12-P[6-8.5/0.01]-L[8-15/0.1]
JBHFCPG15-P[8-10.5/0.01]-L[10-35/0.1]
JBHFCPG18-P[10-12.5/0.01]-L[10-35/0.1]
JBHFCPG20-P[12-13.5/0.01]-L[10-35/0.1]
JBHFCPG22-P[12-13.5/0.01]-L[10-35/0.1]
JBHFCPG25-P[13-15.5/0.01]-L[10-35/0.1]
JBHFCPG26-P[15-16.5/0.01]-L[10-35/0.1]
JBHFCPG30-P[16-20.5/0.01]-L[12-50/0.1]
JBHFCPG35-P[20-25/0.01]-L[12-50/0.1]
JBHFG8-P[4-4.5/0.01]-L[8-10/0.1]
JBHFG10-P[4-6.5/0.01]-L[8-15/0.1]
JBHFG12-P[6-8.5/0.01]-L[8-15/0.1]
JBHFG15-P[8-10.5/0.01]-L[10-35/0.1]
JBHFG18-P[10-12.5/0.01]-L[10-35/0.1]
JBHFG20-P[12-13.5/0.01]-L[10-35/0.1]
JBHFG22-P[12-13.5/0.01]-L[10-35/0.1]
JBHFG25-P[13-15.5/0.01]-L[10-35/0.1]
JBHFG26-P[15-16.5/0.01]-L[10-35/0.1]
JBHFG30-P[16-20.5/0.01]-L[12-50/0.1]
JBHFG35-P[20-25/0.01]-L[12-50/0.1]
JBHFMG8-P[4-4.5/0.01]-L[8-10/0.1]
JBHFMG10-P[4-6.5/0.01]-L[8-15/0.1]
JBHFMG12-P[6-8.5/0.01]-L[8-15/0.1]
JBHFMG15-P[8-10.5/0.01]-L[10-35/0.1]
JBHFMG18-P[10-12.5/0.01]-L[10-35/0.1]
JBHFMG20-P[12-13.5/0.01]-L[10-35/0.1]
JBHFMG22-P[12-13.5/0.01]-L[10-35/0.1]
JBHFMG25-P[13-15.5/0.01]-L[10-35/0.1]
JBHFMG26-P[15-16.5/0.01]-L[10-35/0.1]
JBHFMG30-P[16-20.5/0.01]-L[12-50/0.1]
JBHFMG35-P[20-25/0.01]-L[12-50/0.1]
JBHFMPG8-P[4-4.5/0.01]-L[8-10/0.1]
JBHFMPG10-P[4-6.5/0.01]-L[8-15/0.1]
JBHFMPG12-P[6-8.5/0.01]-L[8-15/0.1]
JBHFMPG15-P[8-10.5/0.01]-L[10-35/0.1]
JBHFMPG18-P[10-12.5/0.01]-L[10-35/0.1]
JBHFMPG20-P[12-13.5/0.01]-L[10-35/0.1]
JBHFMPG22-P[12-13.5/0.01]-L[10-35/0.1]
JBHFMPG25-P[13-15.5/0.01]-L[10-35/0.1]
JBHFMPG26-P[15-16.5/0.01]-L[10-35/0.1]
JBHFMPG30-P[16-20.5/0.01]-L[12-50/0.1]
JBHFMPG35-P[20-25/0.01]-L[12-50/0.1]
JBHFPG8-P[4-4.5/0.01]-L[8-10/0.1]
JBHFPG10-P[4-6.5/0.01]-L[8-15/0.1]
JBHFPG12-P[6-8.5/0.01]-L[8-15/0.1]
JBHFPG15-P[8-10.5/0.01]-L[10-35/0.1]
JBHFPG18-P[10-12.5/0.01]-L[10-35/0.1]
JBHFPG20-P[12-13.5/0.01]-L[10-35/0.1]
JBHFPG22-P[12-13.5/0.01]-L[10-35/0.1]
JBHFPG25-P[13-15.5/0.01]-L[10-35/0.1]
JBHFPG26-P[15-16.5/0.01]-L[10-35/0.1]
JBHFPG30-P[16-20.5/0.01]-L[12-50/0.1]
JBHFPG35-P[20-25/0.01]-L[12-50/0.1]
JBHG8-P[4-4.5/0.01]-L[8-10/0.1]
JBHG10-P[4-6.5/0.01]-L[8-15/0.1]
JBHG12-P[6-8.5/0.01]-L[8-15/0.1]
JBHG15-P[8-10.5/0.01]-L[10-35/0.1]
JBHG18-P[10-12.5/0.01]-L[10-35/0.1]
JBHG20-P[12-13.5/0.01]-L[10-35/0.1]
JBHG22-P[12-13.5/0.01]-L[10-35/0.1]
JBHG25-P[13-15.5/0.01]-L[10-35/0.1]
JBHG26-P[15-16.5/0.01]-L[10-35/0.1]
JBHG30-P[16-20.5/0.01]-L[12-50/0.1]
JBHG35-P[20-25/0.01]-L[12-50/0.1]
JBHMG8-P[4-4.5/0.01]-L[8-10/0.1]
JBHMG10-P[4-6.5/0.01]-L[8-15/0.1]
JBHMG12-P[6-8.5/0.01]-L[8-15/0.1]
JBHMG15-P[8-10.5/0.01]-L[10-35/0.1]
JBHMG18-P[10-12.5/0.01]-L[10-35/0.1]
JBHMG20-P[12-13.5/0.01]-L[10-35/0.1]
JBHMG22-P[12-13.5/0.01]-L[10-35/0.1]
JBHMG25-P[13-15.5/0.01]-L[10-35/0.1]
JBHMG26-P[15-16.5/0.01]-L[10-35/0.1]
JBHMG30-P[16-20.5/0.01]-L[12-50/0.1]
JBHMG35-P[20-25/0.01]-L[12-50/0.1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSO.D. Tolerance Material Surface Treatment Inner Diameter
(mm)
Outer Diameter
(mm)
Length L
(mm)

-

LOCATING BUSH 1 Piece(s) 6 Day(s) 10m6[Stainless Steel] SUS440C or 13Cr stainlessNot Provided4 ~ 4.588 ~ 10

-

LOCATING BUSH 1 Piece(s) 6 Day(s) 10m6[Stainless Steel] SUS440C or 13Cr stainlessNot Provided4 ~ 6.5108 ~ 15

-

LOCATING BUSH 1 Piece(s) 6 Day(s) 10m6[Stainless Steel] SUS440C or 13Cr stainlessNot Provided6 ~ 8.5128 ~ 15

-

LOCATING BUSH 1 Piece(s) 6 Day(s) 10m6[Stainless Steel] SUS440C or 13Cr stainlessNot Provided8 ~ 10.51510 ~ 35

-

LOCATING BUSH 1 Piece(s) 6 Day(s) 10m6[Stainless Steel] SUS440C or 13Cr stainlessNot Provided10 ~ 12.51810 ~ 35

-

LOCATING BUSH 1 Piece(s) 6 Day(s) 10m6[Stainless Steel] SUS440C or 13Cr stainlessNot Provided12 ~ 13.52010 ~ 35

-

LOCATING BUSH 1 Piece(s) 6 Day(s) 10m6[Stainless Steel] SUS440C or 13Cr stainlessNot Provided12 ~ 13.52210 ~ 35

-

LOCATING BUSH 1 Piece(s) 6 Day(s) 10m6[Stainless Steel] SUS440C or 13Cr stainlessNot Provided13 ~ 15.52510 ~ 35

-

LOCATING BUSH 1 Piece(s) 6 Day(s) 10m6[Stainless Steel] SUS440C or 13Cr stainlessNot Provided15 ~ 16.52610 ~ 35

-

LOCATING BUSH 1 Piece(s) 6 Day(s) 10m6[Stainless Steel] SUS440C or 13Cr stainlessNot Provided16 ~ 20.53012 ~ 50

-

LOCATING BUSH 1 Piece(s) 6 Day(s) 10m6[Stainless Steel] SUS440C or 13Cr stainlessNot Provided20 ~ 253512 ~ 50

-

LOCATING BUSH 1 Piece(s) 6 Day(s) 10p6[Stainless Steel] SUS440C or 13Cr stainlessNot Provided4 ~ 4.588 ~ 10

-

LOCATING BUSH 1 Piece(s) 6 Day(s) 10p6[Stainless Steel] SUS440C or 13Cr stainlessNot Provided4 ~ 6.5108 ~ 15

-

LOCATING BUSH 1 Piece(s) 6 Day(s) 10p6[Stainless Steel] SUS440C or 13Cr stainlessNot Provided6 ~ 8.5128 ~ 15

-

LOCATING BUSH 1 Piece(s) 6 Day(s) 10p6[Stainless Steel] SUS440C or 13Cr stainlessNot Provided8 ~ 10.51510 ~ 35

-

LOCATING BUSH 1 Piece(s) 6 Day(s) 10p6[Stainless Steel] SUS440C or 13Cr stainlessNot Provided10 ~ 12.51810 ~ 35

-

LOCATING BUSH 1 Piece(s) 6 Day(s) 10p6[Stainless Steel] SUS440C or 13Cr stainlessNot Provided12 ~ 13.52010 ~ 35

-

LOCATING BUSH 1 Piece(s) 6 Day(s) 10p6[Stainless Steel] SUS440C or 13Cr stainlessNot Provided12 ~ 13.52210 ~ 35

-

LOCATING BUSH 1 Piece(s) 6 Day(s) 10p6[Stainless Steel] SUS440C or 13Cr stainlessNot Provided13 ~ 15.52510 ~ 35

-

LOCATING BUSH 1 Piece(s) 6 Day(s) 10p6[Stainless Steel] SUS440C or 13Cr stainlessNot Provided15 ~ 16.52610 ~ 35

-

LOCATING BUSH 1 Piece(s) 6 Day(s) 10p6[Stainless Steel] SUS440C or 13Cr stainlessNot Provided16 ~ 20.53012 ~ 50

-

LOCATING BUSH 1 Piece(s) 6 Day(s) 10p6[Stainless Steel] SUS440C or 13Cr stainlessNot Provided20 ~ 253512 ~ 50

-

LOCATING BUSH 1 Piece(s) 6 Day(s) 10m6[Steel] SKS3 EquivalentNot Provided4 ~ 4.588 ~ 10

-

LOCATING BUSH 1 Piece(s) 6 Day(s) 10m6[Steel] SKS3 EquivalentNot Provided4 ~ 6.5108 ~ 15

-

LOCATING BUSH 1 Piece(s) 6 Day(s) 10m6[Steel] SKS3 EquivalentNot Provided6 ~ 8.5128 ~ 15

-

LOCATING BUSH 1 Piece(s) 6 Day(s) 10m6[Steel] SKS3 EquivalentNot Provided8 ~ 10.51510 ~ 35

-

LOCATING BUSH 1 Piece(s) 6 Day(s) 10m6[Steel] SKS3 EquivalentNot Provided10 ~ 12.51810 ~ 35

-

LOCATING BUSH 1 Piece(s) 6 Day(s) 10m6[Steel] SKS3 EquivalentNot Provided12 ~ 13.52010 ~ 35

-

LOCATING BUSH 1 Piece(s) 6 Day(s) 10m6[Steel] SKS3 EquivalentNot Provided12 ~ 13.52210 ~ 35

-

LOCATING BUSH 1 Piece(s) 6 Day(s) 10m6[Steel] SKS3 EquivalentNot Provided13 ~ 15.52510 ~ 35

-

LOCATING BUSH 1 Piece(s) 6 Day(s) 10m6[Steel] SKS3 EquivalentNot Provided15 ~ 16.52610 ~ 35

-

LOCATING BUSH 1 Piece(s) 6 Day(s) 10m6[Steel] SKS3 EquivalentNot Provided16 ~ 20.53012 ~ 50

-

LOCATING BUSH 1 Piece(s) 6 Day(s) 10m6[Steel] SKS3 EquivalentNot Provided20 ~ 253512 ~ 50

-

LOCATING BUSH 1 Piece(s) 6 Day(s) 10m6[Steel] SKS3 EquivalentElectroless Nickel Plating4 ~ 4.588 ~ 10

-

LOCATING BUSH 1 Piece(s) 6 Day(s) 10m6[Steel] SKS3 EquivalentElectroless Nickel Plating4 ~ 6.5108 ~ 15

-

LOCATING BUSH 1 Piece(s) 6 Day(s) 10m6[Steel] SKS3 EquivalentElectroless Nickel Plating6 ~ 8.5128 ~ 15

-

LOCATING BUSH 1 Piece(s) 6 Day(s) 10m6[Steel] SKS3 EquivalentElectroless Nickel Plating8 ~ 10.51510 ~ 35

-

LOCATING BUSH 1 Piece(s) 6 Day(s) 10m6[Steel] SKS3 EquivalentElectroless Nickel Plating10 ~ 12.51810 ~ 35

-

LOCATING BUSH 1 Piece(s) 6 Day(s) 10m6[Steel] SKS3 EquivalentElectroless Nickel Plating12 ~ 13.52010 ~ 35

-

LOCATING BUSH 1 Piece(s) 6 Day(s) 10m6[Steel] SKS3 EquivalentElectroless Nickel Plating12 ~ 13.52210 ~ 35

-

LOCATING BUSH 1 Piece(s) 6 Day(s) 10m6[Steel] SKS3 EquivalentElectroless Nickel Plating13 ~ 15.52510 ~ 35

-

LOCATING BUSH 1 Piece(s) 6 Day(s) 10m6[Steel] SKS3 EquivalentElectroless Nickel Plating15 ~ 16.52610 ~ 35

-

LOCATING BUSH 1 Piece(s) 6 Day(s) 10m6[Steel] SKS3 EquivalentElectroless Nickel Plating16 ~ 20.53012 ~ 50

-

LOCATING BUSH 1 Piece(s) 6 Day(s) 10m6[Steel] SKS3 EquivalentElectroless Nickel Plating20 ~ 253512 ~ 50

-

LOCATING BUSH 1 Piece(s) 6 Day(s) 10p6[Steel] SKS3 EquivalentElectroless Nickel Plating4 ~ 4.588 ~ 10

-

LOCATING BUSH 1 Piece(s) 6 Day(s) 10p6[Steel] SKS3 EquivalentElectroless Nickel Plating4 ~ 6.5108 ~ 15

-

LOCATING BUSH 1 Piece(s) 6 Day(s) 10p6[Steel] SKS3 EquivalentElectroless Nickel Plating6 ~ 8.5128 ~ 15

-

LOCATING BUSH 1 Piece(s) 6 Day(s) 10p6[Steel] SKS3 EquivalentElectroless Nickel Plating8 ~ 10.51510 ~ 35

-

LOCATING BUSH 1 Piece(s) 6 Day(s) 10p6[Steel] SKS3 EquivalentElectroless Nickel Plating10 ~ 12.51810 ~ 35

-

LOCATING BUSH 1 Piece(s) 6 Day(s) 10p6[Steel] SKS3 EquivalentElectroless Nickel Plating12 ~ 13.52010 ~ 35

-

LOCATING BUSH 1 Piece(s) 6 Day(s) 10p6[Steel] SKS3 EquivalentElectroless Nickel Plating12 ~ 13.52210 ~ 35

-

LOCATING BUSH 1 Piece(s) 6 Day(s) 10p6[Steel] SKS3 EquivalentElectroless Nickel Plating13 ~ 15.52510 ~ 35

-

LOCATING BUSH 1 Piece(s) 6 Day(s) 10p6[Steel] SKS3 EquivalentElectroless Nickel Plating15 ~ 16.52610 ~ 35

-

LOCATING BUSH 1 Piece(s) 6 Day(s) 10p6[Steel] SKS3 EquivalentElectroless Nickel Plating16 ~ 20.53012 ~ 50

-

LOCATING BUSH 1 Piece(s) 6 Day(s) 10p6[Steel] SKS3 EquivalentElectroless Nickel Plating20 ~ 253512 ~ 50

-

LOCATING BUSH 1 Piece(s) 6 Day(s) 10p6[Steel] SKS3 EquivalentNot Provided4 ~ 4.588 ~ 10

-

LOCATING BUSH 1 Piece(s) 6 Day(s) 10p6[Steel] SKS3 EquivalentNot Provided4 ~ 6.5108 ~ 15

-

LOCATING BUSH 1 Piece(s) 6 Day(s) 10p6[Steel] SKS3 EquivalentNot Provided6 ~ 8.5128 ~ 15

-

LOCATING BUSH 1 Piece(s) 6 Day(s) 10p6[Steel] SKS3 EquivalentNot Provided8 ~ 10.51510 ~ 35

-

LOCATING BUSH 1 Piece(s) 6 Day(s) 10p6[Steel] SKS3 EquivalentNot Provided10 ~ 12.51810 ~ 35

-

LOCATING BUSH 1 Piece(s) 6 Day(s) 10p6[Steel] SKS3 EquivalentNot Provided12 ~ 13.52010 ~ 35

-

LOCATING BUSH 1 Piece(s) 6 Day(s) 10p6[Steel] SKS3 EquivalentNot Provided12 ~ 13.52210 ~ 35

-

LOCATING BUSH 1 Piece(s) 6 Day(s) 10p6[Steel] SKS3 EquivalentNot Provided13 ~ 15.52510 ~ 35

-

LOCATING BUSH 1 Piece(s) 6 Day(s) 10p6[Steel] SKS3 EquivalentNot Provided15 ~ 16.52610 ~ 35

-

LOCATING BUSH 1 Piece(s) 6 Day(s) 10p6[Steel] SKS3 EquivalentNot Provided16 ~ 20.53012 ~ 50

-

LOCATING BUSH 1 Piece(s) 6 Day(s) 10p6[Steel] SKS3 EquivalentNot Provided20 ~ 253512 ~ 50

-

LOCATING BUSH 1 Piece(s) 6 Day(s) 10h6[Steel] SKS3 EquivalentNot Provided4 ~ 4.588 ~ 10

-

LOCATING BUSH 1 Piece(s) 6 Day(s) 10h6[Steel] SKS3 EquivalentNot Provided4 ~ 6.5108 ~ 15

-

LOCATING BUSH 1 Piece(s) 6 Day(s) 10h6[Steel] SKS3 EquivalentNot Provided6 ~ 8.5128 ~ 15

-

LOCATING BUSH 1 Piece(s) 6 Day(s) 10h6[Steel] SKS3 EquivalentNot Provided8 ~ 10.51510 ~ 35

-

LOCATING BUSH 1 Piece(s) 6 Day(s) 10h6[Steel] SKS3 EquivalentNot Provided10 ~ 12.51810 ~ 35

-

LOCATING BUSH 1 Piece(s) 6 Day(s) 10h6[Steel] SKS3 EquivalentNot Provided12 ~ 13.52010 ~ 35

-

LOCATING BUSH 1 Piece(s) 6 Day(s) 10h6[Steel] SKS3 EquivalentNot Provided12 ~ 13.52210 ~ 35

-

LOCATING BUSH 1 Piece(s) 6 Day(s) 10h6[Steel] SKS3 EquivalentNot Provided13 ~ 15.52510 ~ 35

-

LOCATING BUSH 1 Piece(s) 6 Day(s) 10h6[Steel] SKS3 EquivalentNot Provided15 ~ 16.52610 ~ 35

-

LOCATING BUSH 1 Piece(s) 6 Day(s) 10h6[Steel] SKS3 EquivalentNot Provided16 ~ 20.53012 ~ 50

-

LOCATING BUSH 1 Piece(s) 6 Day(s) 10h6[Steel] SKS3 EquivalentNot Provided20 ~ 253512 ~ 50

-

LOCATING BUSH 1 Piece(s) 6 Day(s) 10h6[Steel] SKS3 EquivalentElectroless Nickel Plating4 ~ 4.588 ~ 10

-

LOCATING BUSH 1 Piece(s) 6 Day(s) 10h6[Steel] SKS3 EquivalentElectroless Nickel Plating4 ~ 6.5108 ~ 15

-

LOCATING BUSH 1 Piece(s) 6 Day(s) 10h6[Steel] SKS3 EquivalentElectroless Nickel Plating6 ~ 8.5128 ~ 15

-

LOCATING BUSH 1 Piece(s) 6 Day(s) 10h6[Steel] SKS3 EquivalentElectroless Nickel Plating8 ~ 10.51510 ~ 35

-

LOCATING BUSH 1 Piece(s) 6 Day(s) 10h6[Steel] SKS3 EquivalentElectroless Nickel Plating10 ~ 12.51810 ~ 35

-

LOCATING BUSH 1 Piece(s) 6 Day(s) 10h6[Steel] SKS3 EquivalentElectroless Nickel Plating12 ~ 13.52010 ~ 35

-

LOCATING BUSH 1 Piece(s) 6 Day(s) 10h6[Steel] SKS3 EquivalentElectroless Nickel Plating12 ~ 13.52210 ~ 35

-

LOCATING BUSH 1 Piece(s) 6 Day(s) 10h6[Steel] SKS3 EquivalentElectroless Nickel Plating13 ~ 15.52510 ~ 35

-

LOCATING BUSH 1 Piece(s) 6 Day(s) 10h6[Steel] SKS3 EquivalentElectroless Nickel Plating15 ~ 16.52610 ~ 35

-

LOCATING BUSH 1 Piece(s) 6 Day(s) 10h6[Steel] SKS3 EquivalentElectroless Nickel Plating16 ~ 20.53012 ~ 50

-

LOCATING BUSH 1 Piece(s) 6 Day(s) 10h6[Steel] SKS3 EquivalentElectroless Nickel Plating20 ~ 253512 ~ 50

Loading...

  1. 1

Basic Information

Type Bushing Basic Shape Aluminum Fixing Support Retaining Type
I.D. Shape Circular