1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Universal Joints - Set Keyway / Tapped

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Universal Joints - Set Keyway / Tapped
  • Universal Joints - Set Keyway / Tapped
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 129.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]No pin hole machining is required on the shaft, but only keyway machining is required to tighten.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
CSC8
CSC10
CSC12SALE
CSC14
CSC16
CSC18
CSC20
CSC25
CSC30
UNKA10
UNKA12
UNKA14
UNKA16
UNKA20
UNKW10
UNKW12
UNKW14
UNKW16
UNKW20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSSeries Name Allowable Torque Range
(N•m)
Shaft Bore Dia. 1 d1 (or d)
(Ø)
Outer Dia. D
(Ø)
Overall Length
(mm)
Body Material Application Allowable Torque
(N•m)
Operating Temperature
(°C)
Universal Joint Compatible Pin d
(Ø)
Single/Double

฿ 129.00

UNIVERSAL JOINT 1 Piece(s) Available Same day -Others-8------20~1008-

฿ 129.00

RUBBER COVER 1 Piece(s) Same day -Others-10------20~10010-

฿ 129.00

฿ 97.29

RUBBER COVER 1 Piece(s) Same day -Others-12------20~10012-

฿ 129.00

RUBBER COVER 1 Piece(s) Available Same day -Others-14------20~10014-

฿ 160.00

RUBBER COVER 1 Piece(s) Available Same day -Others-16------20~10016-

฿ 224.00

UNIVERSAL JOINT 1 Piece(s) Available 3 Day(s) -Others-18------20~10018-

฿ 224.00

RUBBER COVER 1 Piece(s) Available Same day -Others-20------20~10020-

฿ 256.00

RUBBER COVER 1 Piece(s) Available 4 Day(s) -Others-25------20~10025-

฿ 574.00

UNIVERSAL JOINT 1 Piece(s) Available 4 Day(s) -Others-30------20~10030-

฿ 891.80

COUPLINGS 1 Piece(s) Available Same day 10Standard Type20.01~50.00101942[Steel] SCM415 (Carburized)Standard27.4--Single

฿ 955.50

COUPLINGS 1 Piece(s) Available Same day 10Standard Type20.01~50.00122352[Steel] SCM415 (Carburized)Standard46--Single

฿ 1,019.20

COUPLINGS 1 Piece(s) Available Same day 10Standard Type50.01~100.00142659[Steel] SCM415 (Carburized)Standard66--Single

฿ 1,242.15

COUPLINGS 1 Piece(s) Available Same day 10Standard Type-163074[Steel] SCM415 (Carburized)Standard102--Single

฿ 1,719.90

COUPLINGS 1 Piece(s) Available Same day 10Standard Type-203687[Steel] SCM415 (Carburized)Standard175--Single

฿ 1,783.60

COUPLINGS 1 Piece(s) Available Same day 10Standard Type20.01~50.00101967.5[Steel] SCM415 (Carburized)Standard20.1--Double

฿ 1,911.00

COUPLINGS 1 Piece(s) Available Same day 10Standard Type20.01~50.00122383[Steel] SCM415 (Carburized)Standard33--Double

฿ 2,038.40

COUPLINGS 1 Piece(s) Available Same day 10Standard Type20.01~50.00142694.5[Steel] SCM415 (Carburized)Standard46--Double

฿ 2,484.30

COUPLINGS 1 Piece(s) Available 3 Day(s) 10Standard Type50.01~100.001630117.5[Steel] SCM415 (Carburized)Standard76--Double

฿ 3,439.80

COUPLINGS 1 Piece(s) Available Same day 10Standard Type-2036139[Steel] SCM415 (Carburized)Standard129--Double

Loading...

  1. 1