1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Oldham Couplings - High Rigidity, Set Screw

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Aluminum bronze is used for spacer and it has allowable torque twice as much as Resin Type.
[Features]
· Small but strong coupling with excellent durability
· A wide selection of products that can be selected based on the ideal external size.
· Combination of SUS sintered hub and carbon FRP slider

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
MCOG15-[4,​5,​6,​6.35,​7,​8]-[4,​5,​6,​6.35,​7,​8]
MCOG15-[4,​5,​6,​6.35,​7,​8]-RDC[4.1-7.9/0.1]
MCOG15-LDC[4.1-7.9/0.1]-[4,​5,​6,​6.35,​7,​8]
MCOG15-LDC[4.1-7.9/0.1]-RDC[4.1-7.9/0.1]
MCOG17-[5,​6,​6.35,​7,​8]-[5,​6,​6.35,​7,​8]
MCOG17-[5,​6,​6.35,​7,​8]-RDC[5.1-7.9/0.1]
MCOG17-LDC[5.1-7.9/0.1]-[5,​6,​6.35,​7,​8]
MCOG17-LDC[5.1-7.9/0.1]-RDC[5.1-7.9/0.1]
MCOG20-[6,​6.35,​7,​8,​9.53,​10,​11,​12]-[6,​6.35,​7,​8,​9.53,​10,​11,​12]
MCOG20-[6,​6.35,​7,​8,​9.53,​10,​11,​12]-RDC[6.1-11.9/0.1]
MCOG20-LDC[6.1-11.9/0.1]-[6,​6.35,​7,​8,​9.53,​10,​11,​12]
MCOG20-LDC[6.1-11.9/0.1]-RDC[6.1-11.9/0.1]
MCOG26-[6,​6.35,​7,​8,​9.53,​10,​11,​12,​14]-[6,​6.35,​7,​8,​9.53,​10,​11,​12,​14]
MCOG26-[6,​6.35,​7,​8,​9.53,​10,​11,​12,​14]-RDC[6.1-14/0.1]
MCOG26-LDC[6.1-14/0.1]-[6,​6.35,​7,​8,​9.53,​10,​11,​12,​14]
MCOG26-LDC[6.1-14/0.1]-RDC[6.1-14/0.1]
MCOG30-[8,​10,​12,​14]-[8,​10,​12,​14]
MCOG30-[8,​10,​12,​14]-RDC[8.1-14/0.1]
MCOG30-LDC[8.1-14/0.1]-[8,​10,​12,​14]
MCOG30-LDC[8.1-14/0.1]-RDC[8.1-14/0.1]
MCOG34-[10,​11,​12,​14,​15,​16]-[10,​11,​12,​14,​15,​16]
MCOG34-[10,​11,​12,​14,​15,​16]-RDC[10.1-15.9/0.1]
MCOG34-LDC[10.1-15.9/0.1]-[10,​11,​12,​14,​15,​16]
MCOG34-LDC[10.1-15.9/0.1]-RDC[10.1-15.9/0.1]
MCOG38-[10,​12,​14,​15,​16,​18,​20]-[10,​12,​14,​15,​16,​18,​20]
MCOG38-[10,​12,​14,​15,​16,​18,​20]-RDC[10.1-20/0.1]
MCOG38-LDC[10.1-20/0.1]-[10,​12,​14,​15,​16,​18,​20]
MCOG38-LDC[10.1-20/0.1]-RDC[10.1-20/0.1]
MCOGRK15-[4,​5,​6,​6.35,​7,​8]-[6,​6.35,​7,​8]
MCOGRK15-[4,​5,​6,​6.35,​7,​8]-RDC[6.1-7.9/0.1]
MCOGRK15-LDC[4.1-7.9/0.1]-[6,​6.35,​7,​8]
MCOGRK15-LDC[4.1-7.9/0.1]-RDC[6.1-7.9/0.1]
MCOGRK17-[5,​6,​6.35,​7,​8]-[6,​6.35,​7,​8]
MCOGRK17-[5,​6,​6.35,​7,​8]-RDC[6.1-7.9/0.1]
MCOGRK17-LDC[5.1-7.9/0.1]-[6,​6.35,​7,​8]
MCOGRK17-LDC[5.1-7.9/0.1]-RDC[6.1-7.9/0.1]
MCOGRK20-[6,​6.35,​7,​8,​9.53,​10,​11,​12]-[6,​6.35,​7,​8,​9.53,​10,​11,​12]
MCOGRK20-[6,​6.35,​7,​8,​9.53,​10,​11,​12]-RDC[6.1-11.9/0.1]
MCOGRK20-LDC[6.1-11.9/0.1]-[6,​6.35,​7,​8,​9.53,​10,​11,​12]
MCOGRK20-LDC[6.1-11.9/0.1]-RDC[6.1-11.9/0.1]
MCOGRK26-[6,​6.35,​7,​8,​9.53,​10,​11,​12,​14]-[6,​6.35,​7,​8,​9.53,​10,​11,​12,​14]
MCOGRK26-[6,​6.35,​7,​8,​9.53,​10,​11,​12,​14]-RDC[6.1-14/0.1]
MCOGRK26-LDC[6.1-14/0.1]-[6,​6.35,​7,​8,​9.53,​10,​11,​12,​14]
MCOGRK26-LDC[6.1-14/0.1]-RDC[6.1-14/0.1]
MCOGRK30-[8,​10,​12,​14]-[8,​10,​12,​14]
MCOGRK30-[8,​10,​12,​14]-RDC[8.1-14/0.1]
MCOGRK30-LDC[8.1-14/0.1]-[8,​10,​12,​14]
MCOGRK30-LDC[8.1-14/0.1]-RDC[8.1-14/0.1]
MCOGRK34-[10,​11,​12,​14,​15,​16]-[10,​11,​12,​14,​15,​16]
MCOGRK34-[10,​11,​12,​14,​15,​16]-RDC[10.1-20/0.1]
MCOGRK34-LDC[10.1-20/0.1]-[10,​11,​12,​14,​15,​16]
MCOGRK34-LDC[10.1-20/0.1]-RDC[10.1-20/0.1]
MCOGRK38-[10,​12,​14,​15,​16,​18,​20]-[10,​12,​14,​15,​16,​18,​20]
MCOGRK38-[10,​12,​14,​15,​16,​18,​20]-RDC[10.1-20/0.1]
MCOGRK38-LDC[10.1-20/0.1]-[10,​12,​14,​15,​16,​18,​20]
MCOGRK38-LDC[10.1-20/0.1]-RDC[10.1-20/0.1]
MCOGWK15-[6,​6.35,​7,​8]-[6,​6.35,​7,​8]
MCOGWK15-[6,​6.35,​7,​8]-RDC[6.1-7.9/0.1]
MCOGWK15-LDC[6.1-7.9/0.1]-[6,​6.35,​7,​8]
MCOGWK15-LDC[6.1-7.9/0.1]-RDC[6.1-7.9/0.1]
MCOGWK17-[6,​6.35,​7,​8]-[6,​6.35,​7,​8]
MCOGWK17-[6,​6.35,​7,​8]-RDC[6.1-7.9/0.1]
MCOGWK17-LDC[6.1-7.9/0.1]-[6,​6.35,​7,​8]
MCOGWK17-LDC[6.1-7.9/0.1]-RDC[6.1-7.9/0.1]
MCOGWK20-[6,​6.35,​7,​8,​9.53,​10,​11,​12]-[6,​6.35,​7,​8,​9.53,​10,​11,​12]
MCOGWK20-[6,​6.35,​7,​8,​9.53,​10,​11,​12]-RDC[6.1-11.9/0.1]
MCOGWK20-LDC[6.1-11.9/0.1]-[6,​6.35,​7,​8,​9.53,​10,​11,​12]
MCOGWK20-LDC[6.1-11.9/0.1]-RDC[6.1-11.9/0.1]
MCOGWK26-[6,​6.35,​7,​8,​9.53,​10,​11,​12,​14]-[6,​6.35,​7,​8,​9.53,​10,​11,​12,​14]
MCOGWK26-[6,​6.35,​7,​8,​9.53,​10,​11,​12,​14]-RDC[6.1-14/0.1]
MCOGWK26-LDC[6.1-14/0.1]-[6,​6.35,​7,​8,​9.53,​10,​11,​12,​14]
MCOGWK26-LDC[6.1-14/0.1]-RDC[6.1-14/0.1]
MCOGWK30-[8,​10,​12,​14]-[8,​10,​12,​14]
MCOGWK30-[8,​10,​12,​14]-RDC[8.1-14/0.1]
MCOGWK30-LDC[8.1-14/0.1]-[8,​10,​12,​14]
MCOGWK30-LDC[8.1-14/0.1]-RDC[8.1-14/0.1]
MCOGWK34-[10,​11,​12,​14,​15,​16]-[10,​11,​12,​14,​15,​16]
MCOGWK34-[10,​11,​12,​14,​15,​16]-RDC[10.1-20/0.1]
MCOGWK34-LDC[10.1-20/0.1]-[10,​11,​12,​14,​15,​16]
MCOGWK34-LDC[10.1-20/0.1]-RDC[10.1-20/0.1]
MCOGWK38-[10,​12,​14,​15,​16,​18,​20]-[10,​12,​14,​15,​16,​18,​20]
MCOGWK38-[10,​12,​14,​15,​16,​18,​20]-RDC[10.1-20/0.1]
MCOGWK38-LDC[10.1-20/0.1]-[10,​12,​14,​15,​16,​18,​20]
MCOGWK38-LDC[10.1-20/0.1]-RDC[10.1-20/0.1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Bore Dia. 1 d1 (or d)
(Ø)
Shaft Bore Dia. 2 d2 (or d)
(Ø)
O.D.
(Ø)
Overall Length
(mm)
Allowable Torque Range
(N•m)
Max. Rotational Speed Range
(r/min)
Allowable Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Max. Rotational Speed
(r/min)
Allowable Axial Misalignment
(mm)
Moment of Inertia
(kg・m2)
Shaft Bore Shape Shaft I.D. d1 Change Hole Dia. [LDC] Specified in 0.1mm Increment Shaft I.D. d2 Change Hole Dia. [RDC] Specified in 0.1mm Increment

-

COUPLINGS 1 Piece(s) 5 Day(s) 104 ~ 84 ~ 814.5161.01~3.004001~1000030.58000+0.1/-0.14 x 10-8Standard Bore--

-

COUPLINGS 1 Piece(s) 5 Day(s) 104 ~ 8-14.5161.01~3.004001~1000030.58000+0.1/-0.14 x 10-8Standard Bore-4.1 ~ 7.9

-

COUPLINGS 1 Piece(s) 5 Day(s) 10-4 ~ 814.5161.01~3.004001~1000030.58000+0.1/-0.14 x 10-8Standard Bore4.1 ~ 7.9-

-

COUPLINGS 1 Piece(s) 5 Day(s) 10--14.5161.01~3.004001~1000030.58000+0.1/-0.14 x 10-8Standard Bore4.1 ~ 7.94.1 ~ 7.9

-

COUPLINGS 1 Piece(s) 5 Day(s) 105 ~ 85 ~ 816.819.83.01~5.004001~1000050.57000+0.1/-0.11 x 10-7Standard Bore--

-

COUPLINGS 1 Piece(s) 5 Day(s) 105 ~ 8-16.819.83.01~5.004001~1000050.57000+0.1/-0.11 x 10-7Standard Bore-5.1 ~ 7.9

-

COUPLINGS 1 Piece(s) 5 Day(s) 10-5 ~ 816.819.83.01~5.004001~1000050.57000+0.1/-0.11 x 10-7Standard Bore5.1 ~ 7.9-

-

COUPLINGS 1 Piece(s) 5 Day(s) 10--16.819.83.01~5.004001~1000050.57000+0.1/-0.11 x 10-7Standard Bore5.1 ~ 7.95.1 ~ 7.9

-

COUPLINGS 1 Piece(s) 5 Day(s) 106 ~ 126 ~ 122021.45.01~10.004001~1000070.56000+0.1/-0.12 x 10-6Standard Bore--

-

COUPLINGS 1 Piece(s) 5 Day(s) 106 ~ 12-2021.45.01~10.004001~1000070.56000+0.1/-0.12 x 10-6Standard Bore-6.1 ~ 11.9

-

COUPLINGS 1 Piece(s) 5 Day(s) 10-6 ~ 122021.45.01~10.004001~1000070.56000+0.1/-0.12 x 10-6Standard Bore6.1 ~ 11.9-

-

COUPLINGS 1 Piece(s) 5 Day(s) 10--2021.45.01~10.004001~1000070.56000+0.1/-0.12 x 10-6Standard Bore6.1 ~ 11.96.1 ~ 11.9

-

COUPLINGS 1 Piece(s) 5 Day(s) 106 ~ 146 ~ 142625.65.01~10.004001~10000100.85000+0.2/-0.26 x 10-6Standard Bore--

-

COUPLINGS 1 Piece(s) 5 Day(s) 106 ~ 14-2625.65.01~10.004001~10000100.85000+0.2/-0.26 x 10-6Standard Bore-6.1 ~ 14

-

COUPLINGS 1 Piece(s) 5 Day(s) 10-6 ~ 142625.65.01~10.004001~10000100.85000+0.2/-0.26 x 10-6Standard Bore6.1 ~ 14-

-

COUPLINGS 1 Piece(s) 5 Day(s) 10--2625.65.01~10.004001~10000100.85000+0.2/-0.26 x 10-6Standard Bore6.1 ~ 146.1 ~ 14

-

COUPLINGS 1 Piece(s) 5 Day(s) 108 ~ 148 ~ 14303320.01~50.004001~100003015000+0.3/-0.32.5 x 10-5Standard Bore--

-

COUPLINGS 1 Piece(s) 5 Day(s) 108 ~ 14-303320.01~50.004001~100003015000+0.3/-0.32.5 x 10-5Standard Bore-8.1 ~ 14

-

COUPLINGS 1 Piece(s) 5 Day(s) 10-8 ~ 14303320.01~50.004001~100003015000+0.3/-0.32.5 x 10-5Standard Bore8.1 ~ 14-

-

COUPLINGS 1 Piece(s) 5 Day(s) 10--303320.01~50.004001~100003015000+0.3/-0.32.5 x 10-5Standard Bore8.1 ~ 148.1 ~ 14

-

COUPLINGS 1 Piece(s) 5 Day(s) 1010 ~ 1610 ~ 16343420.01~50.002001~40003214000+0.2/-0.24 x 10-5Standard Bore--

-

COUPLINGS 1 Piece(s) 5 Day(s) 1010 ~ 16-343420.01~50.002001~40003214000+0.2/-0.24 x 10-5Standard Bore-10.1 ~ 15.9

-

COUPLINGS 1 Piece(s) 5 Day(s) 10-10 ~ 16343420.01~50.002001~40003214000+0.2/-0.24 x 10-5Standard Bore10.1 ~ 15.9-

-

COUPLINGS 1 Piece(s) 5 Day(s) 10--343420.01~50.002001~40003214000+0.2/-0.24 x 10-5Standard Bore10.1 ~ 15.910.1 ~ 15.9

-

COUPLINGS 1 Piece(s) 5 Day(s) 1010 ~ 2010 ~ 203839.520.01~50.002001~40005014000+0.3/-0.31 x 10-4Standard Bore--

-

COUPLINGS 1 Piece(s) 5 Day(s) 1010 ~ 20-3839.520.01~50.002001~40005014000+0.3/-0.31 x 10-4Standard Bore-10.1 ~ 20

-

COUPLINGS 1 Piece(s) 5 Day(s) 10-10 ~ 203839.520.01~50.002001~40005014000+0.3/-0.31 x 10-4Standard Bore10.1 ~ 20-

-

COUPLINGS 1 Piece(s) 5 Day(s) 10--3839.520.01~50.002001~40005014000+0.3/-0.31 x 10-4Standard Bore10.1 ~ 2010.1 ~ 20

-

COUPLINGS 1 Piece(s) 5 Day(s) 104 ~ 86 ~ 814.5161.01~3.004001~1000030.58000+0.1/-0.14 x 10-8Keywayed Bore (d2 Side)--

-

COUPLINGS 1 Piece(s) 5 Day(s) 104 ~ 8-14.5161.01~3.004001~1000030.58000+0.1/-0.14 x 10-8Keywayed Bore (d2 Side)-6.1 ~ 7.9

-

COUPLINGS 1 Piece(s) 5 Day(s) 10-6 ~ 814.5161.01~3.004001~1000030.58000+0.1/-0.14 x 10-8Keywayed Bore (d2 Side)4.1 ~ 7.9-

-

COUPLINGS 1 Piece(s) 5 Day(s) 10--14.5161.01~3.004001~1000030.58000+0.1/-0.14 x 10-8Keywayed Bore (d2 Side)4.1 ~ 7.96.1 ~ 7.9

-

COUPLINGS 1 Piece(s) 5 Day(s) 105 ~ 86 ~ 816.819.83.01~5.004001~1000050.57000+0.1/-0.11 x 10-7Keywayed Bore (d2 Side)--

-

COUPLINGS 1 Piece(s) 5 Day(s) 105 ~ 8-16.819.83.01~5.004001~1000050.57000+0.1/-0.11 x 10-7Keywayed Bore (d2 Side)-6.1 ~ 7.9

-

COUPLINGS 1 Piece(s) 5 Day(s) 10-6 ~ 816.819.83.01~5.004001~1000050.57000+0.1/-0.11 x 10-7Keywayed Bore (d2 Side)5.1 ~ 7.9-

-

COUPLINGS 1 Piece(s) 5 Day(s) 10--16.819.83.01~5.004001~1000050.57000+0.1/-0.11 x 10-7Keywayed Bore (d2 Side)5.1 ~ 7.96.1 ~ 7.9

-

COUPLINGS 1 Piece(s) 5 Day(s) 106 ~ 126 ~ 122021.45.01~10.004001~1000070.56000+0.1/-0.12 x 10-6Keywayed Bore (d2 Side)--

-

COUPLINGS 1 Piece(s) 5 Day(s) 106 ~ 12-2021.45.01~10.004001~1000070.56000+0.1/-0.12 x 10-6Keywayed Bore (d2 Side)-6.1 ~ 11.9

-

COUPLINGS 1 Piece(s) 5 Day(s) 10-6 ~ 122021.45.01~10.004001~1000070.56000+0.1/-0.12 x 10-6Keywayed Bore (d2 Side)6.1 ~ 11.9-

-

COUPLINGS 1 Piece(s) 5 Day(s) 10--2021.45.01~10.004001~1000070.56000+0.1/-0.12 x 10-6Keywayed Bore (d2 Side)6.1 ~ 11.96.1 ~ 11.9

-

COUPLINGS 1 Piece(s) 5 Day(s) 106 ~ 146 ~ 142625.65.01~10.004001~10000100.85000+0.2/-0.26 x 10-6Keywayed Bore (d2 Side)--

-

COUPLINGS 1 Piece(s) 5 Day(s) 106 ~ 14-2625.65.01~10.004001~10000100.85000+0.2/-0.26 x 10-6Keywayed Bore (d2 Side)-6.1 ~ 14

-

COUPLINGS 1 Piece(s) 5 Day(s) 10-6 ~ 142625.65.01~10.004001~10000100.85000+0.2/-0.26 x 10-6Keywayed Bore (d2 Side)6.1 ~ 14-

-

COUPLINGS 1 Piece(s) 5 Day(s) 10--2625.65.01~10.004001~10000100.85000+0.2/-0.26 x 10-6Keywayed Bore (d2 Side)6.1 ~ 146.1 ~ 14

-

COUPLINGS 1 Piece(s) 5 Day(s) 108 ~ 148 ~ 14303320.01~50.004001~100003015000+0.3/-0.32.5 x 10-5Keywayed Bore (d2 Side)--

-

COUPLINGS 1 Piece(s) 5 Day(s) 108 ~ 14-303320.01~50.004001~100003015000+0.3/-0.32.5 x 10-5Keywayed Bore (d2 Side)-8.1 ~ 14

-

COUPLINGS 1 Piece(s) 5 Day(s) 10-8 ~ 14303320.01~50.004001~100003015000+0.3/-0.32.5 x 10-5Keywayed Bore (d2 Side)8.1 ~ 14-

-

COUPLINGS 1 Piece(s) 5 Day(s) 10--303320.01~50.004001~100003015000+0.3/-0.32.5 x 10-5Keywayed Bore (d2 Side)8.1 ~ 148.1 ~ 14

-

COUPLINGS 1 Piece(s) 5 Day(s) 1010 ~ 1610 ~ 16343420.01~50.002001~40003214000+0.2/-0.24 x 10-5Keywayed Bore (d2 Side)--

-

COUPLINGS 1 Piece(s) 5 Day(s) 1010 ~ 16-343420.01~50.002001~40003214000+0.2/-0.24 x 10-5Keywayed Bore (d2 Side)-10.1 ~ 20

-

COUPLINGS 1 Piece(s) 5 Day(s) 10-10 ~ 16343420.01~50.002001~40003214000+0.2/-0.24 x 10-5Keywayed Bore (d2 Side)10.1 ~ 20-

-

COUPLINGS 1 Piece(s) 5 Day(s) 10--343420.01~50.002001~40003214000+0.2/-0.24 x 10-5Keywayed Bore (d2 Side)10.1 ~ 2010.1 ~ 20

-

COUPLINGS 1 Piece(s) 5 Day(s) 1010 ~ 2010 ~ 203839.520.01~50.002001~40005014000+0.3/-0.31 x 10-4Keywayed Bore (d2 Side)--

-

COUPLINGS 1 Piece(s) 5 Day(s) 1010 ~ 20-3839.520.01~50.002001~40005014000+0.3/-0.31 x 10-4Keywayed Bore (d2 Side)-10.1 ~ 20

-

COUPLINGS 1 Piece(s) 5 Day(s) 10-10 ~ 203839.520.01~50.002001~40005014000+0.3/-0.31 x 10-4Keywayed Bore (d2 Side)10.1 ~ 20-

-

COUPLINGS 1 Piece(s) 5 Day(s) 10--3839.520.01~50.002001~40005014000+0.3/-0.31 x 10-4Keywayed Bore (d2 Side)10.1 ~ 2010.1 ~ 20

-

COUPLINGS 1 Piece(s) 5 Day(s) 106 ~ 86 ~ 814.5161.01~3.004001~1000030.58000+0.1/-0.14 x 10-8Keywayed Bore (d1/d2 Side)--

-

COUPLINGS 1 Piece(s) 5 Day(s) 106 ~ 8-14.5161.01~3.004001~1000030.58000+0.1/-0.14 x 10-8Keywayed Bore (d1/d2 Side)-6.1 ~ 7.9

-

COUPLINGS 1 Piece(s) 5 Day(s) 10-6 ~ 814.5161.01~3.004001~1000030.58000+0.1/-0.14 x 10-8Keywayed Bore (d1/d2 Side)6.1 ~ 7.9-

-

COUPLINGS 1 Piece(s) 5 Day(s) 10--14.5161.01~3.004001~1000030.58000+0.1/-0.14 x 10-8Keywayed Bore (d1/d2 Side)6.1 ~ 7.96.1 ~ 7.9

-

COUPLINGS 1 Piece(s) 5 Day(s) 106 ~ 86 ~ 816.819.83.01~5.004001~1000050.57000+0.1/-0.11 x 10-7Keywayed Bore (d1/d2 Side)--

-

COUPLINGS 1 Piece(s) 5 Day(s) 106 ~ 8-16.819.83.01~5.004001~1000050.57000+0.1/-0.11 x 10-7Keywayed Bore (d1/d2 Side)-6.1 ~ 7.9

-

COUPLINGS 1 Piece(s) 5 Day(s) 10-6 ~ 816.819.83.01~5.004001~1000050.57000+0.1/-0.11 x 10-7Keywayed Bore (d1/d2 Side)6.1 ~ 7.9-

-

COUPLINGS 1 Piece(s) 5 Day(s) 10--16.819.83.01~5.004001~1000050.57000+0.1/-0.11 x 10-7Keywayed Bore (d1/d2 Side)6.1 ~ 7.96.1 ~ 7.9

-

COUPLINGS 1 Piece(s) 5 Day(s) 106 ~ 126 ~ 122021.45.01~10.004001~1000070.56000+0.1/-0.12 x 10-6Keywayed Bore (d1/d2 Side)--

-

COUPLINGS 1 Piece(s) 5 Day(s) 106 ~ 12-2021.45.01~10.004001~1000070.56000+0.1/-0.12 x 10-6Keywayed Bore (d1/d2 Side)-6.1 ~ 11.9

-

COUPLINGS 1 Piece(s) 5 Day(s) 10-6 ~ 122021.45.01~10.004001~1000070.56000+0.1/-0.12 x 10-6Keywayed Bore (d1/d2 Side)6.1 ~ 11.9-

-

COUPLINGS 1 Piece(s) 5 Day(s) 10--2021.45.01~10.004001~1000070.56000+0.1/-0.12 x 10-6Keywayed Bore (d1/d2 Side)6.1 ~ 11.96.1 ~ 11.9

-

COUPLINGS 1 Piece(s) 5 Day(s) 106 ~ 146 ~ 142625.65.01~10.004001~10000100.85000+0.2/-0.26 x 10-6Keywayed Bore (d1/d2 Side)--

-

COUPLINGS 1 Piece(s) 5 Day(s) 106 ~ 14-2625.65.01~10.004001~10000100.85000+0.2/-0.26 x 10-6Keywayed Bore (d1/d2 Side)-6.1 ~ 14

-

COUPLINGS 1 Piece(s) 5 Day(s) 10-6 ~ 142625.65.01~10.004001~10000100.85000+0.2/-0.26 x 10-6Keywayed Bore (d1/d2 Side)6.1 ~ 14-

-

COUPLINGS 1 Piece(s) 5 Day(s) 10--2625.65.01~10.004001~10000100.85000+0.2/-0.26 x 10-6Keywayed Bore (d1/d2 Side)6.1 ~ 146.1 ~ 14

-

COUPLINGS 1 Piece(s) 5 Day(s) 108 ~ 148 ~ 14303320.01~50.004001~100003015000+0.3/-0.32.5 x 10-5Keywayed Bore (d1/d2 Side)--

-

COUPLINGS 1 Piece(s) 5 Day(s) 108 ~ 14-303320.01~50.004001~100003015000+0.3/-0.32.5 x 10-5Keywayed Bore (d1/d2 Side)-8.1 ~ 14

-

COUPLINGS 1 Piece(s) 5 Day(s) 10-8 ~ 14303320.01~50.004001~100003015000+0.3/-0.32.5 x 10-5Keywayed Bore (d1/d2 Side)8.1 ~ 14-

-

COUPLINGS 1 Piece(s) 5 Day(s) 10--303320.01~50.004001~100003015000+0.3/-0.32.5 x 10-5Keywayed Bore (d1/d2 Side)8.1 ~ 148.1 ~ 14

-

COUPLINGS 1 Piece(s) 5 Day(s) 1010 ~ 1610 ~ 16343420.01~50.002001~40003214000+0.2/-0.24 x 10-5Keywayed Bore (d1/d2 Side)--

-

COUPLINGS 1 Piece(s) 5 Day(s) 1010 ~ 16-343420.01~50.002001~40003214000+0.2/-0.24 x 10-5Keywayed Bore (d1/d2 Side)-10.1 ~ 20

-

COUPLINGS 1 Piece(s) 5 Day(s) 10-10 ~ 16343420.01~50.002001~40003214000+0.2/-0.24 x 10-5Keywayed Bore (d1/d2 Side)10.1 ~ 20-

-

COUPLINGS 1 Piece(s) 5 Day(s) 10--343420.01~50.002001~40003214000+0.2/-0.24 x 10-5Keywayed Bore (d1/d2 Side)10.1 ~ 2010.1 ~ 20

-

COUPLINGS 1 Piece(s) 5 Day(s) 1010 ~ 2010 ~ 203839.520.01~50.002001~40005014000+0.3/-0.31 x 10-4Keywayed Bore (d1/d2 Side)--

-

COUPLINGS 1 Piece(s) 5 Day(s) 1010 ~ 20-3839.520.01~50.002001~40005014000+0.3/-0.31 x 10-4Keywayed Bore (d1/d2 Side)-10.1 ~ 20

-

COUPLINGS 1 Piece(s) 5 Day(s) 10-10 ~ 203839.520.01~50.002001~40005014000+0.3/-0.31 x 10-4Keywayed Bore (d1/d2 Side)10.1 ~ 20-

-

COUPLINGS 1 Piece(s) 5 Day(s) 10--3839.520.01~50.002001~40005014000+0.3/-0.31 x 10-4Keywayed Bore (d1/d2 Side)10.1 ~ 2010.1 ~ 20

Loading...

  1. 1

Basic Information

Series Name Oldham Application Standard Features High Torsional Rigidity / High Torque Type / Low Moment of Inertia
Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment Body Material SUS304 Sintered Alloy Allowable Angular Misalignment(deg) 1.5
Product Category Coupling Main Body Allowable Lateral Misalignment Range(mm) 0.41~1.0 Buffer Material Aluminum Bronze (Solid Lubricant Embedded)

MISUMI Unit Example related to this product