(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Disk type flexible coupling.
[Features]
· High torsional rigidity, high torque, backlash "0", short type.
· Compact design with short overall length.
· Stainless steel disc allows eccentricity, declination and end play.
[Use]· For actuators/XY stages, etc.
Parts | Material | Surface Treatment | Accessory |
Main Body | Aluminum Alloy | Clear Anodize | Hex Socket Head Cap Screw |
Disc, Pin | Stainless Steel | - |
Part Number | - | Shaft Bore Dia. d1 | - | Shaft Bore Dia. d2 |
CPDW40 CPDT50 | - - | 12 16 | - - | 14 18 |
Part Number | d1, d2 Selection (d1≤d2) | L | ℓ | d3 | F | G | Clamp Screw | Unit Price | ||||||||||||||||||||||
Type | D | CPDW | CPDT | M | Tightening Torque (N • m) | CPDW | CPDT | |||||||||||||||||||||||
Double Disc CPDW Single Disc CPDT | 19 | 4 | 5 | 6 | 7 | 8 | 27 | 20 | 8 | 8.5 | 2.5 | 6.5 | M2 | 0.5 | ||||||||||||||||
25 | 6 | 6.35 | 8 | 10 | 11 | 12 | 31 | 24 | 10 | 12.5 | 3.5 | 9 | M2.5 | 1 | ||||||||||||||||
32 | 8 | 10 | 11 | 12 | 14 | 15 | 40 | 29 | 12 | 16 | 4 | 11 | M3 | 1.5 | ||||||||||||||||
40 | 8 | 10 | 11 | 12 | 14 | 15 | 16 | 17 | 18 | 19 | 20 | 44 | 33 | 14 | 21 | 5 | 15 | M4 | 2.5 | |||||||||||
50 | 14 | 15 | 16 | 17 | 18 | 19 | 20 | 22 | 24 | 25 | 57 | 42 | 18 | 26 | 6 | 18 | M5 | 7 |
Part Number | Allowable Torque (N • m) | Angular Misalignment (°) | Lateral Misalignment (mm) | Static Torsional Spring Constant (N • m/rad) | Max. Rotational Speed (r/min) | Moment of Inertia (kg • m2) | Allowable Axial Misalignment (mm) | Compensation Factor coefficient | Mass (g) | |
Type | D | |||||||||
CPDW | 19 | 0.7 | 1.5 | 0.12 | 200 | 33000 | 8.7x10-7 | ±0.5 | 1 | 18 |
25 | 1 | 450 | 25000 | 2.7x10-6 | 25 | |||||
32 | 2.5 | 0.15 | 1100 | 19000 | 9.6x10-6 | 60 | ||||
40 | 3.5 | 1400 | 15000 | 1.9x10-5 | 100 | |||||
50 | 9 | 2200 | 12000 | 8.1x10-5 | 210 |
Part Number | Allowable Torque (N • m) | Angular Misalignment (°) | Static Torsional Spring Constant (N • m/rad) | Max. Rotational Speed (r/min) | Moment of Inertia (kg • m2) | Allowable Axial Misalignment (mm) | Compensation Factor coefficient | Mass (g) | |
Type | D | ||||||||
CPDT | 19 | 0.7 | 0.7 | 280 | 33000 | 6.3x10-7 | ±0.2 | 1 | 9 |
25 | 1 | 630 | 25000 | 2.1x10-6 | 19 | ||||
32 | 2.5 | 1600 | 19000 | 7.2x10-6 | 41 | ||||
40 | 3.5 | 2600 | 15000 | 1.3x10-5 | 68 | ||||
50 | 9 | 3100 | 12000 | 6.1x10-5 | 140 |
Part Number |
---|
CPDT19-[4,5,6,7,8]-[4,5,6,7,8] |
CPDT19-LDC6.35-[4,5,6,7,8] |
CPDT19-RDC6.35-[4,5,6,7,8] |
CPDT25-[6,6.35,8,10,11,12]-[6,6.35,8,10,11,12] |
CPDT25-[6,6.35,8,10,11,12]-RDC9.525 |
CPDT25-[6,6.35,8,10,11,12]-RDC[6-12/1] |
CPDT25-LDC9.525-[6,6.35,8,10,11,12] |
CPDT25-LDC9.525-RDC9.525 |
CPDT25-LDC9.525-RDC[6-12/1] |
CPDT25-LDC[6-12/1]-[6,6.35,8,10,11,12] |
CPDT25-LDC[6-12/1]-RDC9.525 |
CPDT25-LDC[6-12/1]-RDC[6-12/1] |
CPDT32-[8,10,11,12,14,15]-[8,10,11,12,14,15] |
CPDT32-[8,10,11,12,14,15]-RDC[8-15/1] |
CPDT32-[8,10,11,12,14,15]-RDC[9.525,12.7] |
CPDT32-LDC[8-15/1]-[8,10,11,12,14,15] |
CPDT32-LDC[8-15/1]-RDC[8-15/1] |
CPDT32-LDC[8-15/1]-RDC[9.525,12.7] |
CPDT32-LDC[9.525,12.7]-[8,10,11,12,14,15] |
CPDT32-LDC[9.525,12.7]-RDC[8-15/1] |
CPDT32-LDC[9.525,12.7]-RDC[9.525,12.7] |
CPDT40-[8,10,11,12,14,15,16,17,18,19,20]-[8,10,11,12,14,15,16,17,18,19,20] |
CPDT40-[8,10,11,12,14,15,16,17,18,19,20]-RDC[8-20/1] |
CPDT40-[8,10,11,12,14,15,16,17,18,19,20]-RDC[9.525,12.7,15.875,19.05] |
CPDT40-LDC[8-20/1]-[8,10,11,12,14,15,16,17,18,19,20] |
CPDT40-LDC[8-20/1]-RDC[8-20/1] |
CPDT40-LDC[8-20/1]-RDC[9.525,12.7,15.875,19.05] |
CPDT40-LDC[9.525,12.7,15.875,19.05]-[8,10,11,12,14,15,16,17,18,19,20] |
CPDT40-LDC[9.525,12.7,15.875,19.05]-RDC[8-20/1] |
CPDT40-LDC[9.525,12.7,15.875,19.05]-RDC[9.525,12.7,15.875,19.05] |
CPDT50-[14,15,16,17,18,19,20,22,24,25]-[14,15,16,17,18,19,20,22,24,25] |
CPDT50-[14,15,16,17,18,19,20,22,24,25]-RDC[14-25/1] |
CPDT50-[14,15,16,17,18,19,20,22,24,25]-RDC[15.875,19.05] |
CPDT50-LDC[14-25/1]-[14,15,16,17,18,19,20,22,24,25] |
CPDT50-LDC[14-25/1]-RDC[14-25/1] |
CPDT50-LDC[14-25/1]-RDC[15.875,19.05] |
CPDT50-LDC[15.875,19.05]-[14,15,16,17,18,19,20,22,24,25] |
CPDT50-LDC[15.875,19.05]-RDC[14-25/1] |
CPDT50-LDC[15.875,19.05]-RDC[15.875,19.05] |
CPDW19-[4,5,6,7,8]-[4,5,6,7,8] |
CPDW19-[4,5,6,7,8]-RDC6.35 |
CPDW19-LDC6.35-[4,5,6,7,8] |
CPDW19-LDC6.35-RDC6.35 |
CPDW25-[6,6.35,8,10,11,12]-[6,6.35,8,10,11,12] |
CPDW25-[6,6.35,8,10,11,12]-RDC[6-12/1] |
CPDW25-[6,6.35,8,10,11,12]-RDC[6.35,9.525] |
CPDW25-LDC[6-12/1]-[6,6.35,8,10,11,12] |
CPDW25-LDC[6-12/1]-RDC[6-12/1] |
CPDW25-LDC[6-12/1]-RDC[6.35,9.525] |
CPDW25-LDC[6.35,9.525]-[6,6.35,8,10,11,12] |
CPDW25-LDC[6.35,9.525]-RDC[6-12/1] |
CPDW25-LDC[6.35,9.525]-RDC[6.35,9.525] |
CPDW32-[8,10,11,12,14,15]-[8,10,11,12,14,15] |
CPDW32-[8,10,11,12,14,15]-RDC[8-15/1] |
CPDW32-[8,10,11,12,14,15]-RDC[9.525,12.7] |
CPDW32-LDC[8-15/1]-[8,10,11,12,14,15] |
CPDW32-LDC[8-15/1]-RDC[8-15/1] |
CPDW32-LDC[8-15/1]-RDC[9.525,12.7] |
CPDW32-LDC[9.525,12.7]-[8,10,11,12,14,15] |
CPDW32-LDC[9.525,12.7]-RDC[8-15/1] |
CPDW32-LDC[9.525,12.7]-RDC[9.525,12.7] |
CPDW40-[8,10,11,12,14,15,16,17,18,19,20]-[8,10,11,12,14,15,16,17,18,19,20] |
CPDW40-[8,10,11,12,14,15,16,17,18,19,20]-RDC[8-20/1] |
CPDW40-[8,10,11,12,14,15,16,17,18,19,20]-RDC[9.525,12.7,15.875,19.05] |
CPDW40-LDC[8-20/1]-[8,10,11,12,14,15,16,17,18,19,20] |
CPDW40-LDC[8-20/1]-RDC[8-20/1] |
CPDW40-LDC[8-20/1]-RDC[9.525,12.7,15.875,19.05] |
CPDW40-LDC[9.525,12.7,15.875,19.05]-[8,10,11,12,14,15,16,17,18,19,20] |
CPDW40-LDC[9.525,12.7,15.875,19.05]-RDC[8-20/1] |
CPDW40-LDC[9.525,12.7,15.875,19.05]-RDC[9.525,12.7,15.875,19.05] |
CPDW50-[14,15,16,17,18,19,20,22,24,25]-[14,15,16,17,18,19,20,22,24,25] |
CPDW50-[14,15,16,17,18,19,20,22,24,25]-RDC[14-25/1] |
CPDW50-[14,15,16,17,18,19,20,22,24,25]-RDC[15.875,19.05] |
CPDW50-LDC[14-25/1]-[14,15,16,17,18,19,20,22,24,25] |
CPDW50-LDC[14-25/1]-RDC[14-25/1] |
CPDW50-LDC[14-25/1]-RDC[15.875,19.05] |
CPDW50-LDC[15.875,19.05]-[14,15,16,17,18,19,20,22,24,25] |
CPDW50-LDC[15.875,19.05]-RDC[14-25/1] |
CPDW50-LDC[15.875,19.05]-RDC[15.875,19.05] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia. 1 d1 (or d) (Ø) | Shaft Bore Dia. 2 d2 (or d) (Ø) | O.D. (Ø) | Overall Length (mm) | Allowable Torque Range (N•m) | Allowable Misalignment | Allowable Torque (N•m) | Allowable Angular Misalignment (deg) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Allowable Axial Misalignment (mm) | Moment of Inertia (kg・m2) | Single/Double | Shaft I.D. d1 Change Hole Dia. [LDC] Specified in 1mm Increment | Shaft I.D. d2 Change Hole Dia. [RDC] Specified in 1mm Increment |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | COUPLINGS | 1 Piece(s) | 5 Day(s) | 10 | 4 ~ 8 | 4 ~ 8 | 19 | 20 | 0.05~1.00 | Angular Misalignment / Axial Misalignment | 0.7 | 0.7 | - | - | 33000 | +0.2/-0.2 | 6.3 x 10-7 | Single | - | - | ||
- | COUPLINGS | 1 Piece(s) | 5 Day(s) | 10 | - | 4 ~ 8 | 19 | 20 | 0.05~1.00 | Angular Misalignment / Axial Misalignment | 0.7 | 0.7 | - | - | 33000 | +0.2/-0.2 | 6.3 x 10-7 | Single | - | - | ||
- | COUPLINGS | 1 Piece(s) | 5 Day(s) | 10 | - | 4 ~ 8 | 19 | 20 | 0.05~1.00 | Angular Misalignment / Axial Misalignment | 0.7 | 0.7 | - | - | 33000 | +0.2/-0.2 | 6.3 x 10-7 | Single | - | - | ||
- | COUPLINGS | 1 Piece(s) | 5 Day(s) | 10 | 6 ~ 12 | 6 ~ 12 | 25 | 24 | 0.05~1.00 | Angular Misalignment / Axial Misalignment | 1 | 0.7 | - | - | 25000 | +0.2/-0.2 | 2.1 x 10-6 | Single | - | - | ||
- | COUPLINGS | 1 Piece(s) | 5 Day(s) | 10 | 6 ~ 12 | - | 25 | 24 | 0.05~1.00 | Angular Misalignment / Axial Misalignment | 1 | 0.7 | - | - | 25000 | +0.2/-0.2 | 2.1 x 10-6 | Single | - | 9.525 | ||
- | COUPLINGS | 1 Piece(s) | 5 Day(s) | 10 | 6 ~ 12 | - | 25 | 24 | 0.05~1.00 | Angular Misalignment / Axial Misalignment | 1 | 0.7 | - | - | 25000 | +0.2/-0.2 | 2.1 x 10-6 | Single | - | 6 ~ 12 | ||
- | COUPLINGS | 1 Piece(s) | 5 Day(s) | 10 | - | 6 ~ 12 | 25 | 24 | 0.05~1.00 | Angular Misalignment / Axial Misalignment | 1 | 0.7 | - | - | 25000 | +0.2/-0.2 | 2.1 x 10-6 | Single | 9.525 | - | ||
- | COUPLINGS | 1 Piece(s) | 5 Day(s) | 10 | - | - | 25 | 24 | 0.05~1.00 | Angular Misalignment / Axial Misalignment | 1 | 0.7 | - | - | 25000 | +0.2/-0.2 | 2.1 x 10-6 | Single | 9.525 | 9.525 | ||
- | COUPLINGS | 1 Piece(s) | 5 Day(s) | 10 | - | - | 25 | 24 | 0.05~1.00 | Angular Misalignment / Axial Misalignment | 1 | 0.7 | - | - | 25000 | +0.2/-0.2 | 2.1 x 10-6 | Single | 9.525 | 6 ~ 12 | ||
- | COUPLINGS | 1 Piece(s) | 5 Day(s) | 10 | - | 6 ~ 12 | 25 | 24 | 0.05~1.00 | Angular Misalignment / Axial Misalignment | 1 | 0.7 | - | - | 25000 | +0.2/-0.2 | 2.1 x 10-6 | Single | 6 ~ 12 | - | ||
- | COUPLINGS | 1 Piece(s) | 5 Day(s) | 10 | - | - | 25 | 24 | 0.05~1.00 | Angular Misalignment / Axial Misalignment | 1 | 0.7 | - | - | 25000 | +0.2/-0.2 | 2.1 x 10-6 | Single | 6 ~ 12 | 9.525 | ||
- | COUPLINGS | 1 Piece(s) | 5 Day(s) | 10 | - | - | 25 | 24 | 0.05~1.00 | Angular Misalignment / Axial Misalignment | 1 | 0.7 | - | - | 25000 | +0.2/-0.2 | 2.1 x 10-6 | Single | 6 ~ 12 | 6 ~ 12 | ||
- | COUPLINGS | 1 Piece(s) | 5 Day(s) | 10 | 8 ~ 15 | 8 ~ 15 | 32 | 29 | 1.01~3.00 | Angular Misalignment / Axial Misalignment | 2.5 | 0.7 | - | - | 19000 | +0.2/-0.2 | 7.2 x 10-6 | Single | - | - | ||
- | COUPLINGS | 1 Piece(s) | 5 Day(s) | 10 | 8 ~ 15 | - | 32 | 29 | 1.01~3.00 | Angular Misalignment / Axial Misalignment | 2.5 | 0.7 | - | - | 19000 | +0.2/-0.2 | 7.2 x 10-6 | Single | - | 8 ~ 15 | ||
- | COUPLINGS | 1 Piece(s) | 5 Day(s) | 10 | 8 ~ 15 | - | 32 | 29 | 1.01~3.00 | Angular Misalignment / Axial Misalignment | 2.5 | 0.7 | - | - | 19000 | +0.2/-0.2 | 7.2 x 10-6 | Single | - | 9.525 ~ 12.7 | ||
- | COUPLINGS | 1 Piece(s) | 5 Day(s) | 10 | - | 8 ~ 15 | 32 | 29 | 1.01~3.00 | Angular Misalignment / Axial Misalignment | 2.5 | 0.7 | - | - | 19000 | +0.2/-0.2 | 7.2 x 10-6 | Single | 8 ~ 15 | - | ||
- | COUPLINGS | 1 Piece(s) | 5 Day(s) | 10 | - | - | 32 | 29 | 1.01~3.00 | Angular Misalignment / Axial Misalignment | 2.5 | 0.7 | - | - | 19000 | +0.2/-0.2 | 7.2 x 10-6 | Single | 8 ~ 15 | 8 ~ 15 | ||
- | COUPLINGS | 1 Piece(s) | 5 Day(s) | 10 | - | - | 32 | 29 | 1.01~3.00 | Angular Misalignment / Axial Misalignment | 2.5 | 0.7 | - | - | 19000 | +0.2/-0.2 | 7.2 x 10-6 | Single | 8 ~ 15 | 9.525 ~ 12.7 | ||
- | COUPLINGS | 1 Piece(s) | 5 Day(s) | 10 | - | 8 ~ 15 | 32 | 29 | 1.01~3.00 | Angular Misalignment / Axial Misalignment | 2.5 | 0.7 | - | - | 19000 | +0.2/-0.2 | 7.2 x 10-6 | Single | 9.525 ~ 12.7 | - | ||
- | COUPLINGS | 1 Piece(s) | 5 Day(s) | 10 | - | - | 32 | 29 | 1.01~3.00 | Angular Misalignment / Axial Misalignment | 2.5 | 0.7 | - | - | 19000 | +0.2/-0.2 | 7.2 x 10-6 | Single | 9.525 ~ 12.7 | 8 ~ 15 | ||
- | COUPLINGS | 1 Piece(s) | 5 Day(s) | 10 | - | - | 32 | 29 | 1.01~3.00 | Angular Misalignment / Axial Misalignment | 2.5 | 0.7 | - | - | 19000 | +0.2/-0.2 | 7.2 x 10-6 | Single | 9.525 ~ 12.7 | 9.525 ~ 12.7 | ||
- | COUPLINGS | 1 Piece(s) | 5 Day(s) | 10 | 8 ~ 20 | 8 ~ 20 | 40 | 33 | 3.01~5.00 | Angular Misalignment / Axial Misalignment | 3.5 | 0.7 | - | - | 15000 | +0.2/-0.2 | 1.3 x 10-5 | Single | - | - | ||
- | COUPLINGS | 1 Piece(s) | 5 Day(s) | 10 | 8 ~ 20 | - | 40 | 33 | 3.01~5.00 | Angular Misalignment / Axial Misalignment | 3.5 | 0.7 | - | - | 15000 | +0.2/-0.2 | 1.3 x 10-5 | Single | - | 8 ~ 20 | ||
- | COUPLINGS | 1 Piece(s) | 5 Day(s) | 10 | 8 ~ 20 | - | 40 | 33 | 3.01~5.00 | Angular Misalignment / Axial Misalignment | 3.5 | 0.7 | - | - | 15000 | +0.2/-0.2 | 1.3 x 10-5 | Single | - | 9.525 ~ 19.05 | ||
- | COUPLINGS | 1 Piece(s) | 5 Day(s) | 10 | - | 8 ~ 20 | 40 | 33 | 3.01~5.00 | Angular Misalignment / Axial Misalignment | 3.5 | 0.7 | - | - | 15000 | +0.2/-0.2 | 1.3 x 10-5 | Single | 8 ~ 20 | - | ||
- | COUPLINGS | 1 Piece(s) | 5 Day(s) | 10 | - | - | 40 | 33 | 3.01~5.00 | Angular Misalignment / Axial Misalignment | 3.5 | 0.7 | - | - | 15000 | +0.2/-0.2 | 1.3 x 10-5 | Single | 8 ~ 20 | 8 ~ 20 | ||
- | COUPLINGS | 1 Piece(s) | 5 Day(s) | 10 | - | - | 40 | 33 | 3.01~5.00 | Angular Misalignment / Axial Misalignment | 3.5 | 0.7 | - | - | 15000 | +0.2/-0.2 | 1.3 x 10-5 | Single | 8 ~ 20 | 9.525 ~ 19.05 | ||
- | COUPLINGS | 1 Piece(s) | 5 Day(s) | 10 | - | 8 ~ 20 | 40 | 33 | 3.01~5.00 | Angular Misalignment / Axial Misalignment | 3.5 | 0.7 | - | - | 15000 | +0.2/-0.2 | 1.3 x 10-5 | Single | 9.525 ~ 19.05 | - | ||
- | COUPLINGS | 1 Piece(s) | 5 Day(s) | 10 | - | - | 40 | 33 | 3.01~5.00 | Angular Misalignment / Axial Misalignment | 3.5 | 0.7 | - | - | 15000 | +0.2/-0.2 | 1.3 x 10-5 | Single | 9.525 ~ 19.05 | 8 ~ 20 | ||
- | COUPLINGS | 1 Piece(s) | 5 Day(s) | 10 | - | - | 40 | 33 | 3.01~5.00 | Angular Misalignment / Axial Misalignment | 3.5 | 0.7 | - | - | 15000 | +0.2/-0.2 | 1.3 x 10-5 | Single | 9.525 ~ 19.05 | 9.525 ~ 19.05 | ||
- | COUPLINGS | 1 Piece(s) | 5 Day(s) | 10 | 14 ~ 25 | 14 ~ 25 | 50 | 42 | 5.01~10.00 | Angular Misalignment / Axial Misalignment | 9 | 0.7 | - | - | 12000 | +0.2/-0.2 | 6.1 x 10-5 | Single | - | - | ||
- | COUPLINGS | 1 Piece(s) | 5 Day(s) | 10 | 14 ~ 25 | - | 50 | 42 | 5.01~10.00 | Angular Misalignment / Axial Misalignment | 9 | 0.7 | - | - | 12000 | +0.2/-0.2 | 6.1 x 10-5 | Single | - | 14 ~ 25 | ||
- | COUPLINGS | 1 Piece(s) | 5 Day(s) | 10 | 14 ~ 25 | - | 50 | 42 | 5.01~10.00 | Angular Misalignment / Axial Misalignment | 9 | 0.7 | - | - | 12000 | +0.2/-0.2 | 6.1 x 10-5 | Single | - | - | ||
- | COUPLINGS | 1 Piece(s) | 5 Day(s) | 10 | - | 14 ~ 25 | 50 | 42 | 5.01~10.00 | Angular Misalignment / Axial Misalignment | 9 | 0.7 | - | - | 12000 | +0.2/-0.2 | 6.1 x 10-5 | Single | 14 ~ 25 | - | ||
- | COUPLINGS | 1 Piece(s) | 5 Day(s) | 10 | - | - | 50 | 42 | 5.01~10.00 | Angular Misalignment / Axial Misalignment | 9 | 0.7 | - | - | 12000 | +0.2/-0.2 | 6.1 x 10-5 | Single | 14 ~ 25 | 14 ~ 25 | ||
- | COUPLINGS | 1 Piece(s) | 5 Day(s) | 10 | - | - | 50 | 42 | 5.01~10.00 | Angular Misalignment / Axial Misalignment | 9 | 0.7 | - | - | 12000 | +0.2/-0.2 | 6.1 x 10-5 | Single | 14 ~ 25 | - | ||
- | COUPLINGS | 1 Piece(s) | 5 Day(s) | 10 | - | 14 ~ 25 | 50 | 42 | 5.01~10.00 | Angular Misalignment / Axial Misalignment | 9 | 0.7 | - | - | 12000 | +0.2/-0.2 | 6.1 x 10-5 | Single | - | - | ||
- | COUPLINGS | 1 Piece(s) | 5 Day(s) | 10 | - | - | 50 | 42 | 5.01~10.00 | Angular Misalignment / Axial Misalignment | 9 | 0.7 | - | - | 12000 | +0.2/-0.2 | 6.1 x 10-5 | Single | - | 14 ~ 25 | ||
- | COUPLINGS | 1 Piece(s) | 5 Day(s) | 10 | - | - | 50 | 42 | 5.01~10.00 | Angular Misalignment / Axial Misalignment | 9 | 0.7 | - | - | 12000 | +0.2/-0.2 | 6.1 x 10-5 | Single | - | - | ||
- | COUPLINGS | 1 Piece(s) | 5 Day(s) | 10 | 4 ~ 8 | 4 ~ 8 | 19 | 27 | 0.05~1.00 | Angular Misalignment / Eccentricity / Axial Misalignment | 0.7 | 1.5 | 0.12 | 0.02~0.2 | 33000 | +0.5/-0.5 | 8.7 x 10-7 | Double | - | - | ||
- | COUPLINGS | 1 Piece(s) | 5 Day(s) | 10 | 4 ~ 8 | - | 19 | 27 | 0.05~1.00 | Angular Misalignment / Eccentricity / Axial Misalignment | 0.7 | 1.5 | 0.12 | 0.02~0.2 | 33000 | +0.5/-0.5 | 8.7 x 10-7 | Double | - | - | ||
- | COUPLINGS | 1 Piece(s) | 5 Day(s) | 10 | - | 4 ~ 8 | 19 | 27 | 0.05~1.00 | Angular Misalignment / Eccentricity / Axial Misalignment | 0.7 | 1.5 | 0.12 | 0.02~0.2 | 33000 | +0.5/-0.5 | 8.7 x 10-7 | Double | - | - | ||
- | COUPLINGS | 1 Piece(s) | 5 Day(s) | 10 | - | - | 19 | 27 | 0.05~1.00 | Angular Misalignment / Eccentricity / Axial Misalignment | 0.7 | 1.5 | 0.12 | 0.02~0.2 | 33000 | +0.5/-0.5 | 8.7 x 10-7 | Double | - | - | ||
- | COUPLINGS | 1 Piece(s) | 5 Day(s) | 10 | 6 ~ 12 | 6 ~ 12 | 25 | 31 | 0.05~1.00 | Angular Misalignment / Eccentricity / Axial Misalignment | 1 | 1.5 | 0.12 | 0.02~0.2 | 25000 | +0.5/-0.5 | 2.7 x 10-6 | Double | - | - | ||
- | COUPLINGS | 1 Piece(s) | 5 Day(s) | 10 | 6 ~ 12 | - | 25 | 31 | 0.05~1.00 | Angular Misalignment / Eccentricity / Axial Misalignment | 1 | 1.5 | 0.12 | 0.02~0.2 | 25000 | +0.5/-0.5 | 2.7 x 10-6 | Double | - | 6 ~ 12 | ||
- | COUPLINGS | 1 Piece(s) | 5 Day(s) | 10 | 6 ~ 12 | - | 25 | 31 | 0.05~1.00 | Angular Misalignment / Eccentricity / Axial Misalignment | 1 | 1.5 | 0.12 | 0.02~0.2 | 25000 | +0.5/-0.5 | 2.7 x 10-6 | Double | - | - | ||
- | COUPLINGS | 1 Piece(s) | 5 Day(s) | 10 | - | 6 ~ 12 | 25 | 31 | 0.05~1.00 | Angular Misalignment / Eccentricity / Axial Misalignment | 1 | 1.5 | 0.12 | 0.02~0.2 | 25000 | +0.5/-0.5 | 2.7 x 10-6 | Double | 6 ~ 12 | - | ||
- | COUPLINGS | 1 Piece(s) | 5 Day(s) | 10 | - | - | 25 | 31 | 0.05~1.00 | Angular Misalignment / Eccentricity / Axial Misalignment | 1 | 1.5 | 0.12 | 0.02~0.2 | 25000 | +0.5/-0.5 | 2.7 x 10-6 | Double | 6 ~ 12 | 6 ~ 12 | ||
- | COUPLINGS | 1 Piece(s) | 5 Day(s) | 10 | - | - | 25 | 31 | 0.05~1.00 | Angular Misalignment / Eccentricity / Axial Misalignment | 1 | 1.5 | 0.12 | 0.02~0.2 | 25000 | +0.5/-0.5 | 2.7 x 10-6 | Double | 6 ~ 12 | - | ||
- | COUPLINGS | 1 Piece(s) | 5 Day(s) | 10 | - | 6 ~ 12 | 25 | 31 | 0.05~1.00 | Angular Misalignment / Eccentricity / Axial Misalignment | 1 | 1.5 | 0.12 | 0.02~0.2 | 25000 | +0.5/-0.5 | 2.7 x 10-6 | Double | - | - | ||
- | COUPLINGS | 1 Piece(s) | 5 Day(s) | 10 | - | - | 25 | 31 | 0.05~1.00 | Angular Misalignment / Eccentricity / Axial Misalignment | 1 | 1.5 | 0.12 | 0.02~0.2 | 25000 | +0.5/-0.5 | 2.7 x 10-6 | Double | - | 6 ~ 12 | ||
- | COUPLINGS | 1 Piece(s) | 5 Day(s) | 10 | - | - | 25 | 31 | 0.05~1.00 | Angular Misalignment / Eccentricity / Axial Misalignment | 1 | 1.5 | 0.12 | 0.02~0.2 | 25000 | +0.5/-0.5 | 2.7 x 10-6 | Double | - | - | ||
- | COUPLINGS | 1 Piece(s) | 5 Day(s) | 10 | 8 ~ 15 | 8 ~ 15 | 32 | 40 | 1.01~3.00 | Angular Misalignment / Eccentricity / Axial Misalignment | 2.5 | 1.5 | 0.15 | 0.02~0.2 | 19000 | +0.5/-0.5 | 9.6 x 10-6 | Double | - | - | ||
- | COUPLINGS | 1 Piece(s) | 5 Day(s) | 10 | 8 ~ 15 | - | 32 | 40 | 1.01~3.00 | Angular Misalignment / Eccentricity / Axial Misalignment | 2.5 | 1.5 | 0.15 | 0.02~0.2 | 19000 | +0.5/-0.5 | 9.6 x 10-6 | Double | - | 8 ~ 15 | ||
- | COUPLINGS | 1 Piece(s) | 5 Day(s) | 10 | 8 ~ 15 | - | 32 | 40 | 1.01~3.00 | Angular Misalignment / Eccentricity / Axial Misalignment | 2.5 | 1.5 | 0.15 | 0.02~0.2 | 19000 | +0.5/-0.5 | 9.6 x 10-6 | Double | - | 9.525 ~ 12.7 | ||
- | COUPLINGS | 1 Piece(s) | 5 Day(s) | 10 | - | 8 ~ 15 | 32 | 40 | 1.01~3.00 | Angular Misalignment / Eccentricity / Axial Misalignment | 2.5 | 1.5 | 0.15 | 0.02~0.2 | 19000 | +0.5/-0.5 | 9.6 x 10-6 | Double | 8 ~ 15 | - | ||
- | COUPLINGS | 1 Piece(s) | 5 Day(s) | 10 | - | - | 32 | 40 | 1.01~3.00 | Angular Misalignment / Eccentricity / Axial Misalignment | 2.5 | 1.5 | 0.15 | 0.02~0.2 | 19000 | +0.5/-0.5 | 9.6 x 10-6 | Double | 8 ~ 15 | 8 ~ 15 | ||
- | COUPLINGS | 1 Piece(s) | 5 Day(s) | 10 | - | - | 32 | 40 | 1.01~3.00 | Angular Misalignment / Eccentricity / Axial Misalignment | 2.5 | 1.5 | 0.15 | 0.02~0.2 | 19000 | +0.5/-0.5 | 9.6 x 10-6 | Double | 8 ~ 15 | 9.525 ~ 12.7 | ||
- | COUPLINGS | 1 Piece(s) | 5 Day(s) | 10 | - | 8 ~ 15 | 32 | 40 | 1.01~3.00 | Angular Misalignment / Eccentricity / Axial Misalignment | 2.5 | 1.5 | 0.15 | 0.02~0.2 | 19000 | +0.5/-0.5 | 9.6 x 10-6 | Double | 9.525 ~ 12.7 | - | ||
- | COUPLINGS | 1 Piece(s) | 5 Day(s) | 10 | - | - | 32 | 40 | 1.01~3.00 | Angular Misalignment / Eccentricity / Axial Misalignment | 2.5 | 1.5 | 0.15 | 0.02~0.2 | 19000 | +0.5/-0.5 | 9.6 x 10-6 | Double | 9.525 ~ 12.7 | 8 ~ 15 | ||
- | COUPLINGS | 1 Piece(s) | 5 Day(s) | 10 | - | - | 32 | 40 | 1.01~3.00 | Angular Misalignment / Eccentricity / Axial Misalignment | 2.5 | 1.5 | 0.15 | 0.02~0.2 | 19000 | +0.5/-0.5 | 9.6 x 10-6 | Double | 9.525 ~ 12.7 | 9.525 ~ 12.7 | ||
- | COUPLINGS | 1 Piece(s) | 5 Day(s) | 10 | 8 ~ 20 | 8 ~ 20 | 40 | 44 | 3.01~5.00 | Angular Misalignment / Eccentricity / Axial Misalignment | 3.5 | 1.5 | 0.15 | 0.02~0.2 | 15000 | +0.5/-0.5 | 1.9 x 10-5 | Double | - | - | ||
- | COUPLINGS | 1 Piece(s) | 5 Day(s) | 10 | 8 ~ 20 | - | 40 | 44 | 3.01~5.00 | Angular Misalignment / Eccentricity / Axial Misalignment | 3.5 | 1.5 | 0.15 | 0.02~0.2 | 15000 | +0.5/-0.5 | 1.9 x 10-5 | Double | - | 8 ~ 20 | ||
- | COUPLINGS | 1 Piece(s) | 5 Day(s) | 10 | 8 ~ 20 | - | 40 | 44 | 3.01~5.00 | Angular Misalignment / Eccentricity / Axial Misalignment | 3.5 | 1.5 | 0.15 | 0.02~0.2 | 15000 | +0.5/-0.5 | 1.9 x 10-5 | Double | - | 9.525 ~ 19.05 | ||
- | COUPLINGS | 1 Piece(s) | 5 Day(s) | 10 | - | 8 ~ 20 | 40 | 44 | 3.01~5.00 | Angular Misalignment / Eccentricity / Axial Misalignment | 3.5 | 1.5 | 0.15 | 0.02~0.2 | 15000 | +0.5/-0.5 | 1.9 x 10-5 | Double | 8 ~ 20 | - | ||
- | COUPLINGS | 1 Piece(s) | 5 Day(s) | 10 | - | - | 40 | 44 | 3.01~5.00 | Angular Misalignment / Eccentricity / Axial Misalignment | 3.5 | 1.5 | 0.15 | 0.02~0.2 | 15000 | +0.5/-0.5 | 1.9 x 10-5 | Double | 8 ~ 20 | 8 ~ 20 | ||
- | COUPLINGS | 1 Piece(s) | 5 Day(s) | 10 | - | - | 40 | 44 | 3.01~5.00 | Angular Misalignment / Eccentricity / Axial Misalignment | 3.5 | 1.5 | 0.15 | 0.02~0.2 | 15000 | +0.5/-0.5 | 1.9 x 10-5 | Double | 8 ~ 20 | 9.525 ~ 19.05 | ||
- | COUPLINGS | 1 Piece(s) | 5 Day(s) | 10 | - | 8 ~ 20 | 40 | 44 | 3.01~5.00 | Angular Misalignment / Eccentricity / Axial Misalignment | 3.5 | 1.5 | 0.15 | 0.02~0.2 | 15000 | +0.5/-0.5 | 1.9 x 10-5 | Double | 9.525 ~ 19.05 | - | ||
- | COUPLINGS | 1 Piece(s) | 5 Day(s) | 10 | - | - | 40 | 44 | 3.01~5.00 | Angular Misalignment / Eccentricity / Axial Misalignment | 3.5 | 1.5 | 0.15 | 0.02~0.2 | 15000 | +0.5/-0.5 | 1.9 x 10-5 | Double | 9.525 ~ 19.05 | 8 ~ 20 | ||
- | COUPLINGS | 1 Piece(s) | 5 Day(s) | 10 | - | - | 40 | 44 | 3.01~5.00 | Angular Misalignment / Eccentricity / Axial Misalignment | 3.5 | 1.5 | 0.15 | 0.02~0.2 | 15000 | +0.5/-0.5 | 1.9 x 10-5 | Double | 9.525 ~ 19.05 | 9.525 ~ 19.05 | ||
- | COUPLINGS | 1 Piece(s) | 5 Day(s) | 10 | 14 ~ 25 | 14 ~ 25 | 50 | 57 | 5.01~10.00 | Angular Misalignment / Eccentricity / Axial Misalignment | 9 | 1.5 | 0.15 | 0.02~0.2 | 12000 | +0.5/-0.5 | 8.1 x 10-5 | Double | - | - | ||
- | COUPLINGS | 1 Piece(s) | 5 Day(s) | 10 | 14 ~ 25 | - | 50 | 57 | 5.01~10.00 | Angular Misalignment / Eccentricity / Axial Misalignment | 9 | 1.5 | 0.15 | 0.02~0.2 | 12000 | +0.5/-0.5 | 8.1 x 10-5 | Double | - | 14 ~ 25 | ||
- | COUPLINGS | 1 Piece(s) | 5 Day(s) | 10 | 14 ~ 25 | - | 50 | 57 | 5.01~10.00 | Angular Misalignment / Eccentricity / Axial Misalignment | 9 | 1.5 | 0.15 | 0.02~0.2 | 12000 | +0.5/-0.5 | 8.1 x 10-5 | Double | - | - | ||
- | COUPLINGS | 1 Piece(s) | 5 Day(s) | 10 | - | 14 ~ 25 | 50 | 57 | 5.01~10.00 | Angular Misalignment / Eccentricity / Axial Misalignment | 9 | 1.5 | 0.15 | 0.02~0.2 | 12000 | +0.5/-0.5 | 8.1 x 10-5 | Double | 14 ~ 25 | - | ||
- | COUPLINGS | 1 Piece(s) | 5 Day(s) | 10 | - | - | 50 | 57 | 5.01~10.00 | Angular Misalignment / Eccentricity / Axial Misalignment | 9 | 1.5 | 0.15 | 0.02~0.2 | 12000 | +0.5/-0.5 | 8.1 x 10-5 | Double | 14 ~ 25 | 14 ~ 25 | ||
- | COUPLINGS | 1 Piece(s) | 5 Day(s) | 10 | - | - | 50 | 57 | 5.01~10.00 | Angular Misalignment / Eccentricity / Axial Misalignment | 9 | 1.5 | 0.15 | 0.02~0.2 | 12000 | +0.5/-0.5 | 8.1 x 10-5 | Double | 14 ~ 25 | - | ||
- | COUPLINGS | 1 Piece(s) | 5 Day(s) | 10 | - | 14 ~ 25 | 50 | 57 | 5.01~10.00 | Angular Misalignment / Eccentricity / Axial Misalignment | 9 | 1.5 | 0.15 | 0.02~0.2 | 12000 | +0.5/-0.5 | 8.1 x 10-5 | Double | - | - | ||
- | COUPLINGS | 1 Piece(s) | 5 Day(s) | 10 | - | - | 50 | 57 | 5.01~10.00 | Angular Misalignment / Eccentricity / Axial Misalignment | 9 | 1.5 | 0.15 | 0.02~0.2 | 12000 | +0.5/-0.5 | 8.1 x 10-5 | Double | - | 14 ~ 25 | ||
- | COUPLINGS | 1 Piece(s) | 5 Day(s) | 10 | - | - | 50 | 57 | 5.01~10.00 | Angular Misalignment / Eccentricity / Axial Misalignment | 9 | 1.5 | 0.15 | 0.02~0.2 | 12000 | +0.5/-0.5 | 8.1 x 10-5 | Double | - | - |
Loading...
Series Name | Disc | Application | For Servo Motors | Features | Zero Backlash / Low Moment of Inertia |
---|---|---|---|---|---|
Max. Rotational Speed Range(r/min) | 10001~78000 | Body Material | Aluminum | Product Category | Coupling Main Body |
Disc Material | Stainless Steel |
How can we improve?
How can we improve?