1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Disc Couplings - High Torque, Clamping

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

· Universal type resistant to small misalignment
· Multiple disc materials support a wide range of uses
· Polyimide - Demonstrates outstanding flexibility and low reaction force even if misaligned, and causes no phase or torque fluctuation
· Well-balanced versatile type featuring excellent carbon FRP-flexibility, transmission torque, and torsional rigidity
· Stainless steel flat spring (SUS) - Inferior flexibility, but high transmission torque and torsional rigidity, so it is ideal for highly responsive servo systems

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
MCKLC13-[3,​4,​5]-[3,​4,​5]
MCKLC13-[3,​4,​5]-RDC[3-5/0.1]
MCKLC13-LDC[3-5/0.1]-[3,​4,​5]
MCKLC13-LDC[3-5/0.1]-RDC[3-5/0.1]
MCKLC16-[4,​5,​6]-[4,​5,​6]
MCKLC16-[4,​5,​6]-RDC[4-6/0.1]
MCKLC16-LDC[4-6/0.1]-[4,​5,​6]
MCKLC16-LDC[4-6/0.1]-RDC[4-6/0.1]
MCKLC20-[4,​5,​6,​6.35,​7,​8]-[4,​5,​6,​6.35,​7,​8]
MCKLC20-[4,​5,​6,​6.35,​7,​8]-RDC[4-8/0.1]
MCKLC20-LDC[4-8/0.1]-[4,​5,​6,​6.35,​7,​8]
MCKLC20-LDC[4-8/0.1]-RDC[4-8/0.1]
MCKLC25-[5,​6,​6.35,​7,​8,​9.53,​10]-[5,​6,​6.35,​7,​8,​9.53,​10]
MCKLC25-[5,​6,​6.35,​7,​8,​9.53,​10]-RDC[5-10/0.1]
MCKLC25-LDC[5-10/0.1]-[5,​6,​6.35,​7,​8,​9.53,​10]
MCKLC25-LDC[5-10/0.1]-RDC[5-10/0.1]
MCKLC32-[8,​9.53,​10,​11,​12,​14]-[8,​9.53,​10,​11,​12,​14]
MCKLC32-[8,​9.53,​10,​11,​12,​14]-RDC[8-14/0.1]
MCKLC32-LDC[8-14/0.1]-[8,​9.53,​10,​11,​12,​14]
MCKLC32-LDC[8-14/0.1]-RDC[8-14/0.1]
MCKLC40-[8,​9.53,​10,​11,​12,​14,​15,​16,​18]-[8,​9.53,​10,​11,​12,​14,​15,​16,​18]
MCKLC40-[8,​9.53,​10,​11,​12,​14,​15,​16,​18]-RDC[8-18/0.1]
MCKLC40-LDC[8-18/0.1]-[8,​9.53,​10,​11,​12,​14,​15,​16,​18]
MCKLC40-LDC[8-18/0.1]-RDC[8-18/0.1]
MCKLC50-[14,​15,​16,​18,​20,​22,​24]-[14,​15,​16,​18,​20,​22,​24]
MCKLC50-[14,​15,​16,​18,​20,​22,​24]-RDC[14-24/0.1]
MCKLC50-LDC[14-24/0.1]-[14,​15,​16,​18,​20,​22,​24]
MCKLC50-LDC[14-24/0.1]-RDC[14-24/0.1]
MCKLCLK16-6-6
MCKLCLK16-6-RDC[4-6/0.1]
MCKLCLK16-LDC[4-6/0.1]-6
MCKLCLK16-LDC[4-6/0.1]-RDC[4-6/0.1]
MCKLCLK20-[6,​6.35,​7,​8]-[6,​6.35,​7,​8]
MCKLCLK20-[6,​6.35,​7,​8]-RDC[6-8/0.1]
MCKLCLK20-LDC[6-8/0.1]-[6,​6.35,​7,​8]
MCKLCLK20-LDC[6-8/0.1]-RDC[6-8/0.1]
MCKLCLK25-[6,​6.35,​7,​8,​9.53,​10]-[6,​6.35,​7,​8,​9.53,​10]
MCKLCLK25-[6,​6.35,​7,​8,​9.53,​10]-RDC[6.1-9.9/0.1]
MCKLCLK25-LDC[6.1-9.9/0.1]-[6,​6.35,​7,​8,​9.53,​10]
MCKLCLK25-LDC[6.1-9.9/0.1]-RDC[6.1-9.9/0.1]
MCKLCLK32-[8,​9.53,​10,​11,​12,​14]-[8,​9.53,​10,​11,​12,​14]
MCKLCLK32-[8,​9.53,​10,​11,​12,​14]-RDC[8-13.9/0.1]
MCKLCLK32-LDC[8-13.9/0.1]-[8,​9.53,​10,​11,​12,​14]
MCKLCLK32-LDC[8-13.9/0.1]-RDC[8-13.9/0.1]
MCKLCLK40-[8,​9.53,​10,​11,​12,​14,​15,​16,​18]-[8,​9.53,​10,​11,​12,​14,​15,​16,​18]
MCKLCLK40-[8,​9.53,​10,​11,​12,​14,​15,​16,​18]-RDC[8-18/0.1]
MCKLCLK40-LDC[8-18/0.1]-[8,​9.53,​10,​11,​12,​14,​15,​16,​18]
MCKLCLK40-LDC[8-18/0.1]-RDC[8-18/0.1]
MCKLCLK50-[14,​15,​16,​18,​20,​22,​24]-[14,​15,​16,​18,​20,​22,​24]
MCKLCLK50-[14,​15,​16,​18,​20,​22,​24]-RDC[14-24/0.1]
MCKLCLK50-LDC[14-24/0.1]-[14,​15,​16,​18,​20,​22,​24]
MCKLCLK50-LDC[14-24/0.1]-RDC[14-24/0.1]
MCKLCRK16-[4,​5,​6]-6
MCKLCRK16-[4,​5,​6]-RDC[4-6/0.1]
MCKLCRK16-LDC[4-6/0.1]-6
MCKLCRK16-LDC[4-6/0.1]-RDC[4-6/0.1]
MCKLCRK20-[4,​5,​6,​6.35,​7,​8]-[6,​6.35,​7,​8]
MCKLCRK20-[4,​5,​6,​6.35,​7,​8]-RDC[6-8/0.1]
MCKLCRK20-LDC[6-8/0.1]-[6,​6.35,​7,​8]
MCKLCRK20-LDC[6-8/0.1]-RDC[6-8/0.1]
MCKLCRK25-[5,​6,​6.35,​7,​8,​9.53,​10]-[6,​6.35,​7,​8,​9.53,​10]
MCKLCRK25-[5,​6,​6.35,​7,​8,​9.53,​10]-RDC[6-10/0.1]
MCKLCRK25-LDC[6-10/0.1]-[6,​6.35,​7,​8,​9.53,​10]
MCKLCRK25-LDC[6-10/0.1]-RDC[6-10/0.1]
MCKLCRK32-[8,​9.53,​10,​11,​12,​14]-[8,​9.53,​10,​11,​12,​14]
MCKLCRK32-[8,​9.53,​10,​11,​12,​14]-RDC[8-14/0.1]
MCKLCRK32-LDC[8-14/0.1]-[8,​9.53,​10,​11,​12,​14]
MCKLCRK32-LDC[8-14/0.1]-RDC[8-14/0.1]
MCKLCRK40-[8,​9.53,​10,​11,​12,​14,​15,​16,​18]-[8,​9.53,​10,​11,​12,​14,​15,​16,​18]
MCKLCRK40-[8,​9.53,​10,​11,​12,​14,​15,​16,​18]-RDC[8-18/0.1]
MCKLCRK40-LDC[8-18/0.1]-[8,​9.53,​10,​11,​12,​14,​15,​16,​18]
MCKLCRK40-LDC[8-18/0.1]-RDC[8-18/0.1]
MCKLCRK50-[14,​15,​16,​18,​20,​22,​24]-[14,​15,​16,​18,​20,​22,​24]
MCKLCRK50-[14,​15,​16,​18,​20,​22,​24]-RDC[14-24/0.1]
MCKLCRK50-LDC[14-24/0.1]-[14,​15,​16,​18,​20,​22,​24]
MCKLCRK50-LDC[14-24/0.1]-RDC[14-24/0.1]
MCKLCWK16-6-6
MCKLCWK20-[6,​6.35,​7,​8]-[6,​6.35,​7,​8]
MCKLCWK20-[6,​6.35,​7,​8]-RDC[6-8/0.1]
MCKLCWK20-LDC[6-8/0.1]-[6,​6.35,​7,​8]
MCKLCWK20-LDC[6-8/0.1]-RDC[6-8/0.1]
MCKLCWK25-[6,​6.35,​7,​8,​9.53,​10]-[6,​6.35,​7,​8,​9.53,​10]
MCKLCWK25-[6,​6.35,​7,​8,​9.53,​10]-RDC[6-10/0.1]
MCKLCWK25-LDC[6-10/0.1]-[6,​6.35,​7,​8,​9.53,​10]
MCKLCWK25-LDC[6-10/0.1]-RDC[6-10/0.1]
MCKLCWK32-[8,​9.53,​10,​11,​12,​14]-[8,​9.53,​10,​11,​12,​14]
MCKLCWK32-[8,​9.53,​10,​11,​12,​14]-RDC[8-14/0.1]
MCKLCWK32-LDC[8-14/0.1]-[8,​9.53,​10,​11,​12,​14]
MCKLCWK32-LDC[8-14/0.1]-RDC[8-14/0.1]
MCKLCWK40-[8,​9.53,​10,​11,​12,​14,​15,​16,​18]-[8,​9.53,​10,​11,​12,​14,​15,​16,​18]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Bore Dia. 1 d1 (or d)
(Ø)
Shaft Bore Dia. 2 d2 (or d)
(Ø)
O.D.
(Ø)
Overall Length
(mm)
Allowable Torque Range
(N•m)
Max. Rotational Speed Range
(r/min)
Allowable Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Allowable Axial Misalignment
(mm)
Moment of Inertia
(kg・m2)
Single/Double Shaft Bore Shape Shaft I.D. d1 Change Hole Dia. [LDC] Specified in 0.1mm Increment Shaft I.D. d2 Change Hole Dia. [RDC] Specified in 0.1mm Increment

-

COUPLNG 1 Piece(s) 5 Day(s) 103 ~ 53 ~ 513190.05~1.0010001~780000.352.50.20.02~0.212000+0.2/-0.28.0 x 10-8DoubleStandard Bore--

-

COUPLNG 1 Piece(s) 5 Day(s) 103 ~ 5-13190.05~1.0010001~780000.352.50.20.02~0.212000+0.2/-0.28.0 x 10-8DoubleStandard Bore-3 ~ 5

-

COUPLNG 1 Piece(s) 5 Day(s) 10-3 ~ 513190.05~1.0010001~780000.352.50.20.02~0.212000+0.2/-0.28.0 x 10-8DoubleStandard Bore3 ~ 5-

-

COUPLNG 1 Piece(s) 5 Day(s) 10--13190.05~1.0010001~780000.352.50.20.02~0.212000+0.2/-0.28.0 x 10-8DoubleStandard Bore3 ~ 53 ~ 5

-

COUPLNG 1 Piece(s) 5 Day(s) 104 ~ 64 ~ 61623.20.05~1.004001~100000.62.50.20.02~0.29000+0.3/-0.32.4 x 10-7DoubleStandard Bore--

-

COUPLNG 1 Piece(s) 5 Day(s) 104 ~ 6-1623.20.05~1.004001~100000.62.50.20.02~0.29000+0.3/-0.32.4 x 10-7DoubleStandard Bore-4 ~ 6

-

COUPLNG 1 Piece(s) 5 Day(s) 10-4 ~ 61623.20.05~1.004001~100000.62.50.20.02~0.29000+0.3/-0.32.4 x 10-7DoubleStandard Bore4 ~ 6-

-

COUPLNG 1 Piece(s) 5 Day(s) 10--1623.20.05~1.004001~100000.62.50.20.02~0.29000+0.3/-0.32.4 x 10-7DoubleStandard Bore4 ~ 64 ~ 6

-

COUPLNG 1 Piece(s) 5 Day(s) 104 ~ 84 ~ 820260.05~1.004001~100000.92.50.20.02~0.27600+0.3/-0.37.2 x 10-7DoubleStandard Bore--

-

COUPLNG 1 Piece(s) 5 Day(s) 104 ~ 8-20260.05~1.004001~100000.92.50.20.02~0.27600+0.3/-0.37.2 x 10-7DoubleStandard Bore-4 ~ 8

-

COUPLNG 1 Piece(s) 5 Day(s) 10-4 ~ 820260.05~1.004001~100000.92.50.20.02~0.27600+0.3/-0.37.2 x 10-7DoubleStandard Bore4 ~ 8-

-

COUPLNG 1 Piece(s) 5 Day(s) 10--20260.05~1.004001~100000.92.50.20.02~0.27600+0.3/-0.37.2 x 10-7DoubleStandard Bore4 ~ 84 ~ 8

-

COUPLNG 1 Piece(s) 5 Day(s) 105 ~ 105 ~ 102530.21.01~3.004001~100002.22.50.20.02~0.26000+0.4/-0.42.2 x 10-6DoubleStandard Bore--

-

COUPLNG 1 Piece(s) 5 Day(s) 105 ~ 10-2530.21.01~3.004001~100002.22.50.20.02~0.26000+0.4/-0.42.2 x 10-6DoubleStandard Bore-5 ~ 10

-

COUPLNG 1 Piece(s) 5 Day(s) 10-5 ~ 102530.21.01~3.004001~100002.22.50.20.02~0.26000+0.4/-0.42.2 x 10-6DoubleStandard Bore5 ~ 10-

-

COUPLNG 1 Piece(s) 5 Day(s) 10--2530.21.01~3.004001~100002.22.50.20.02~0.26000+0.4/-0.42.2 x 10-6DoubleStandard Bore5 ~ 105 ~ 10

-

COUPLNG 1 Piece(s) 5 Day(s) 108 ~ 148 ~ 1432413.01~5.004001~100003.82.50.20.02~0.24800+0.4/-0.46.0 x 10-6DoubleStandard Bore--

-

COUPLNG 1 Piece(s) 5 Day(s) 108 ~ 14-32413.01~5.004001~100003.82.50.20.02~0.24800+0.4/-0.46.0 x 10-6DoubleStandard Bore-8 ~ 14

-

COUPLNG 1 Piece(s) 5 Day(s) 10-8 ~ 1432413.01~5.004001~100003.82.50.20.02~0.24800+0.4/-0.46.0 x 10-6DoubleStandard Bore8 ~ 14-

-

COUPLNG 1 Piece(s) 5 Day(s) 10--32413.01~5.004001~100003.82.50.20.02~0.24800+0.4/-0.46.0 x 10-6DoubleStandard Bore8 ~ 148 ~ 14

-

COUPLNG 1 Piece(s) 5 Day(s) 108 ~ 188 ~ 1840475.01~10.002001~40006.82.50.30.21~0.404000+0.5/-0.51.7 x 10-5DoubleStandard Bore--

-

COUPLNG 1 Piece(s) 5 Day(s) 108 ~ 18-40475.01~10.002001~40006.82.50.30.21~0.404000+0.5/-0.51.7 x 10-5DoubleStandard Bore-8 ~ 18

-

COUPLNG 1 Piece(s) 5 Day(s) 10-8 ~ 1840475.01~10.002001~40006.82.50.30.21~0.404000+0.5/-0.51.7 x 10-5DoubleStandard Bore8 ~ 18-

-

COUPLNG 1 Piece(s) 5 Day(s) 10--40475.01~10.002001~40006.82.50.30.21~0.404000+0.5/-0.51.7 x 10-5DoubleStandard Bore8 ~ 188 ~ 18

-

COUPLNG 1 Piece(s) 5 Day(s) 1014 ~ 2414 ~ 24505310.01~20.002001~4000112.50.30.21~0.403500+0.5/-0.54.6 x 10-5DoubleStandard Bore--

-

COUPLNG 1 Piece(s) 5 Day(s) 1014 ~ 24-505310.01~20.002001~4000112.50.30.21~0.403500+0.5/-0.54.6 x 10-5DoubleStandard Bore-14 ~ 24

-

COUPLNG 1 Piece(s) 5 Day(s) 10-14 ~ 24505310.01~20.002001~4000112.50.30.21~0.403500+0.5/-0.54.6 x 10-5DoubleStandard Bore14 ~ 24-

-

COUPLNG 1 Piece(s) 5 Day(s) 10--505310.01~20.002001~4000112.50.30.21~0.403500+0.5/-0.54.6 x 10-5DoubleStandard Bore14 ~ 2414 ~ 24

-

COUPLINGS 1 Piece(s) 5 Day(s) 10661623.20.05~1.004001~100000.62.50.20.02~0.29000+0.3/-0.32.4 x 10-7DoubleKeywayed Bore (d1 Side)--

-

COUPLINGS 1 Piece(s) 5 Day(s) 106-1623.20.05~1.004001~100000.62.50.20.02~0.29000+0.3/-0.32.4 x 10-7DoubleKeywayed Bore (d1 Side)-4 ~ 6

-

COUPLINGS 1 Piece(s) 5 Day(s) 10-61623.20.05~1.004001~100000.62.50.20.02~0.29000+0.3/-0.32.4 x 10-7DoubleKeywayed Bore (d1 Side)4 ~ 6-

-

COUPLINGS 1 Piece(s) 5 Day(s) 10--1623.20.05~1.004001~100000.62.50.20.02~0.29000+0.3/-0.32.4 x 10-7DoubleKeywayed Bore (d1 Side)4 ~ 64 ~ 6

-

COUPLINGS 1 Piece(s) 5 Day(s) 106 ~ 86 ~ 820260.05~1.004001~100000.92.50.20.02~0.27600+0.3/-0.37.2 x 10-7DoubleKeywayed Bore (d1 Side)--

-

COUPLINGS 1 Piece(s) 5 Day(s) 106 ~ 8-20260.05~1.004001~100000.92.50.20.02~0.27600+0.3/-0.37.2 x 10-7DoubleKeywayed Bore (d1 Side)-6 ~ 8

-

COUPLINGS 1 Piece(s) 5 Day(s) 10-6 ~ 820260.05~1.004001~100000.92.50.20.02~0.27600+0.3/-0.37.2 x 10-7DoubleKeywayed Bore (d1 Side)6 ~ 8-

-

COUPLINGS 1 Piece(s) 5 Day(s) 10--20260.05~1.004001~100000.92.50.20.02~0.27600+0.3/-0.37.2 x 10-7DoubleKeywayed Bore (d1 Side)6 ~ 86 ~ 8

-

COUPLINGS 1 Piece(s) 5 Day(s) 106 ~ 106 ~ 102530.21.01~3.004001~100002.22.50.20.02~0.26000+0.4/-0.42.2 x 10-6DoubleKeywayed Bore (d1 Side)--

-

COUPLINGS 1 Piece(s) 5 Day(s) 106 ~ 10-2530.21.01~3.004001~100002.22.50.20.02~0.26000+0.4/-0.42.2 x 10-6DoubleKeywayed Bore (d1 Side)-6.1 ~ 9.9

-

COUPLINGS 1 Piece(s) 5 Day(s) 10-6 ~ 102530.21.01~3.004001~100002.22.50.20.02~0.26000+0.4/-0.42.2 x 10-6DoubleKeywayed Bore (d1 Side)6.1 ~ 9.9-

-

COUPLINGS 1 Piece(s) 5 Day(s) 10--2530.21.01~3.004001~100002.22.50.20.02~0.26000+0.4/-0.42.2 x 10-6DoubleKeywayed Bore (d1 Side)6.1 ~ 9.96.1 ~ 9.9

-

COUPLINGS 1 Piece(s) 5 Day(s) 108 ~ 148 ~ 1432413.01~5.004001~100003.82.50.20.02~0.24800+0.4/-0.46.0 x 10-6DoubleKeywayed Bore (d1 Side)--

-

COUPLINGS 1 Piece(s) 5 Day(s) 108 ~ 14-32413.01~5.004001~100003.82.50.20.02~0.24800+0.4/-0.46.0 x 10-6DoubleKeywayed Bore (d1 Side)-8 ~ 13.9

-

COUPLINGS 1 Piece(s) 5 Day(s) 10-8 ~ 1432413.01~5.004001~100003.82.50.20.02~0.24800+0.4/-0.46.0 x 10-6DoubleKeywayed Bore (d1 Side)8 ~ 13.9-

-

COUPLINGS 1 Piece(s) 5 Day(s) 10--32413.01~5.004001~100003.82.50.20.02~0.24800+0.4/-0.46.0 x 10-6DoubleKeywayed Bore (d1 Side)8 ~ 13.98 ~ 13.9

-

COUPLINGS 1 Piece(s) 5 Day(s) 108 ~ 188 ~ 1840475.01~10.002001~40006.82.50.30.21~0.404000+0.5/-0.51.7 x 10-5DoubleKeywayed Bore (d1 Side)--

-

COUPLINGS 1 Piece(s) 5 Day(s) 108 ~ 18-40475.01~10.002001~40006.82.50.30.21~0.404000+0.5/-0.51.7 x 10-5DoubleKeywayed Bore (d1 Side)-8 ~ 18

-

COUPLINGS 1 Piece(s) 5 Day(s) 10-8 ~ 1840475.01~10.002001~40006.82.50.30.21~0.404000+0.5/-0.51.7 x 10-5DoubleKeywayed Bore (d1 Side)8 ~ 18-

-

COUPLINGS 1 Piece(s) 5 Day(s) 10--40475.01~10.002001~40006.82.50.30.21~0.404000+0.5/-0.51.7 x 10-5DoubleKeywayed Bore (d1 Side)8 ~ 188 ~ 18

-

COUPLINGS 1 Piece(s) 5 Day(s) 1014 ~ 2414 ~ 24505310.01~20.002001~4000112.50.30.21~0.403500+0.5/-0.54.6 x 10-5DoubleKeywayed Bore (d1 Side)--

-

COUPLINGS 1 Piece(s) 5 Day(s) 1014 ~ 24-505310.01~20.002001~4000112.50.30.21~0.403500+0.5/-0.54.6 x 10-5DoubleKeywayed Bore (d1 Side)-14 ~ 24

-

COUPLINGS 1 Piece(s) 5 Day(s) 10-14 ~ 24505310.01~20.002001~4000112.50.30.21~0.403500+0.5/-0.54.6 x 10-5DoubleKeywayed Bore (d1 Side)14 ~ 24-

-

COUPLINGS 1 Piece(s) 5 Day(s) 10--505310.01~20.002001~4000112.50.30.21~0.403500+0.5/-0.54.6 x 10-5DoubleKeywayed Bore (d1 Side)14 ~ 2414 ~ 24

-

COUPLINGS 1 Piece(s) 5 Day(s) 104 ~ 661623.20.05~1.004001~100000.62.50.20.02~0.29000+0.3/-0.32.4 x 10-7DoubleKeywayed Bore (d2 Side)--

-

COUPLINGS 1 Piece(s) 5 Day(s) 104 ~ 6-1623.20.05~1.004001~100000.62.50.20.02~0.29000+0.3/-0.32.4 x 10-7DoubleKeywayed Bore (d2 Side)-4 ~ 6

-

COUPLINGS 1 Piece(s) 5 Day(s) 10-61623.20.05~1.004001~100000.62.50.20.02~0.29000+0.3/-0.32.4 x 10-7DoubleKeywayed Bore (d2 Side)4 ~ 6-

-

COUPLINGS 1 Piece(s) 5 Day(s) 10--1623.20.05~1.004001~100000.62.50.20.02~0.29000+0.3/-0.32.4 x 10-7DoubleKeywayed Bore (d2 Side)4 ~ 64 ~ 6

-

COUPLINGS 1 Piece(s) 5 Day(s) 104 ~ 86 ~ 820260.05~1.004001~100000.92.50.20.02~0.27600+0.3/-0.37.2 x 10-7DoubleKeywayed Bore (d2 Side)--

-

COUPLINGS 1 Piece(s) 5 Day(s) 104 ~ 8-20260.05~1.004001~100000.92.50.20.02~0.27600+0.3/-0.37.2 x 10-7DoubleKeywayed Bore (d2 Side)-6 ~ 8

-

COUPLINGS 1 Piece(s) 5 Day(s) 10-6 ~ 820260.05~1.004001~100000.92.50.20.02~0.27600+0.3/-0.37.2 x 10-7DoubleKeywayed Bore (d2 Side)6 ~ 8-

-

COUPLINGS 1 Piece(s) 5 Day(s) 10--20260.05~1.004001~100000.92.50.20.02~0.27600+0.3/-0.37.2 x 10-7DoubleKeywayed Bore (d2 Side)6 ~ 86 ~ 8

-

COUPLINGS 1 Piece(s) 5 Day(s) 105 ~ 106 ~ 102530.21.01~3.004001~100002.22.50.20.02~0.26000+0.4/-0.42.2 x 10-6DoubleKeywayed Bore (d2 Side)--

-

COUPLINGS 1 Piece(s) 5 Day(s) 105 ~ 10-2530.21.01~3.004001~100002.22.50.20.02~0.26000+0.4/-0.42.2 x 10-6DoubleKeywayed Bore (d2 Side)-6 ~ 10

-

COUPLINGS 1 Piece(s) 5 Day(s) 10-6 ~ 102530.21.01~3.004001~100002.22.50.20.02~0.26000+0.4/-0.42.2 x 10-6DoubleKeywayed Bore (d2 Side)6 ~ 10-

-

COUPLINGS 1 Piece(s) 5 Day(s) 10--2530.21.01~3.004001~100002.22.50.20.02~0.26000+0.4/-0.42.2 x 10-6DoubleKeywayed Bore (d2 Side)6 ~ 106 ~ 10

-

COUPLINGS 1 Piece(s) 5 Day(s) 108 ~ 148 ~ 1432413.01~5.004001~100003.82.50.20.02~0.24800+0.4/-0.46.0 x 10-6DoubleKeywayed Bore (d2 Side)--

-

COUPLINGS 1 Piece(s) 5 Day(s) 108 ~ 14-32413.01~5.004001~100003.82.50.20.02~0.24800+0.4/-0.46.0 x 10-6DoubleKeywayed Bore (d2 Side)-8 ~ 14

-

COUPLINGS 1 Piece(s) 5 Day(s) 10-8 ~ 1432413.01~5.004001~100003.82.50.20.02~0.24800+0.4/-0.46.0 x 10-6DoubleKeywayed Bore (d2 Side)8 ~ 14-

-

COUPLINGS 1 Piece(s) 5 Day(s) 10--32413.01~5.004001~100003.82.50.20.02~0.24800+0.4/-0.46.0 x 10-6DoubleKeywayed Bore (d2 Side)8 ~ 148 ~ 14

-

COUPLINGS 1 Piece(s) 5 Day(s) 108 ~ 188 ~ 1840475.01~10.002001~40006.82.50.30.21~0.404000+0.5/-0.51.7 x 10-5DoubleKeywayed Bore (d2 Side)--

-

COUPLINGS 1 Piece(s) 5 Day(s) 108 ~ 18-40475.01~10.002001~40006.82.50.30.21~0.404000+0.5/-0.51.7 x 10-5DoubleKeywayed Bore (d2 Side)-8 ~ 18

-

COUPLINGS 1 Piece(s) 5 Day(s) 10-8 ~ 1840475.01~10.002001~40006.82.50.30.21~0.404000+0.5/-0.51.7 x 10-5DoubleKeywayed Bore (d2 Side)8 ~ 18-

-

COUPLINGS 1 Piece(s) 5 Day(s) 10--40475.01~10.002001~40006.82.50.30.21~0.404000+0.5/-0.51.7 x 10-5DoubleKeywayed Bore (d2 Side)8 ~ 188 ~ 18

-

COUPLINGS 1 Piece(s) 5 Day(s) 1014 ~ 2414 ~ 24505310.01~20.002001~4000112.50.30.21~0.403500+0.5/-0.54.6 x 10-5DoubleKeywayed Bore (d2 Side)--

-

COUPLINGS 1 Piece(s) 5 Day(s) 1014 ~ 24-505310.01~20.002001~4000112.50.30.21~0.403500+0.5/-0.54.6 x 10-5DoubleKeywayed Bore (d2 Side)-14 ~ 24

-

COUPLINGS 1 Piece(s) 5 Day(s) 10-14 ~ 24505310.01~20.002001~4000112.50.30.21~0.403500+0.5/-0.54.6 x 10-5DoubleKeywayed Bore (d2 Side)14 ~ 24-

-

COUPLINGS 1 Piece(s) 5 Day(s) 10--505310.01~20.002001~4000112.50.30.21~0.403500+0.5/-0.54.6 x 10-5DoubleKeywayed Bore (d2 Side)14 ~ 2414 ~ 24

-

COUPLINGS 1 Piece(s) 5 Day(s) 10661623.20.05~1.004001~100000.62.50.20.02~0.29000+0.3/-0.32.4 x 10-7DoubleKeywayed Bore (d1/d2 Side)--

-

COUPLINGS 1 Piece(s) 5 Day(s) 106 ~ 86 ~ 820260.05~1.004001~100000.92.50.20.02~0.27600+0.3/-0.37.2 x 10-7DoubleKeywayed Bore (d1/d2 Side)--

-

COUPLINGS 1 Piece(s) 5 Day(s) 106 ~ 8-20260.05~1.004001~100000.92.50.20.02~0.27600+0.3/-0.37.2 x 10-7DoubleKeywayed Bore (d1/d2 Side)-6 ~ 8

-

COUPLINGS 1 Piece(s) 5 Day(s) 10-6 ~ 820260.05~1.004001~100000.92.50.20.02~0.27600+0.3/-0.37.2 x 10-7DoubleKeywayed Bore (d1/d2 Side)6 ~ 8-

-

COUPLINGS 1 Piece(s) 5 Day(s) 10--20260.05~1.004001~100000.92.50.20.02~0.27600+0.3/-0.37.2 x 10-7DoubleKeywayed Bore (d1/d2 Side)6 ~ 86 ~ 8

-

COUPLINGS 1 Piece(s) 5 Day(s) 106 ~ 106 ~ 102530.21.01~3.004001~100002.22.50.20.02~0.26000+0.4/-0.42.2 x 10-6DoubleKeywayed Bore (d1/d2 Side)--

-

COUPLINGS 1 Piece(s) 5 Day(s) 106 ~ 10-2530.21.01~3.004001~100002.22.50.20.02~0.26000+0.4/-0.42.2 x 10-6DoubleKeywayed Bore (d1/d2 Side)-6 ~ 10

-

COUPLINGS 1 Piece(s) 5 Day(s) 10-6 ~ 102530.21.01~3.004001~100002.22.50.20.02~0.26000+0.4/-0.42.2 x 10-6DoubleKeywayed Bore (d1/d2 Side)6 ~ 10-

-

COUPLINGS 1 Piece(s) 5 Day(s) 10--2530.21.01~3.004001~100002.22.50.20.02~0.26000+0.4/-0.42.2 x 10-6DoubleKeywayed Bore (d1/d2 Side)6 ~ 106 ~ 10

-

COUPLINGS 1 Piece(s) 5 Day(s) 108 ~ 148 ~ 1432413.01~5.004001~100003.82.50.20.02~0.24800+0.4/-0.46.0 x 10-6DoubleKeywayed Bore (d1/d2 Side)--

-

COUPLINGS 1 Piece(s) 5 Day(s) 108 ~ 14-32413.01~5.004001~100003.82.50.20.02~0.24800+0.4/-0.46.0 x 10-6DoubleKeywayed Bore (d1/d2 Side)-8 ~ 14

-

COUPLINGS 1 Piece(s) 5 Day(s) 10-8 ~ 1432413.01~5.004001~100003.82.50.20.02~0.24800+0.4/-0.46.0 x 10-6DoubleKeywayed Bore (d1/d2 Side)8 ~ 14-

-

COUPLINGS 1 Piece(s) 5 Day(s) 10--32413.01~5.004001~100003.82.50.20.02~0.24800+0.4/-0.46.0 x 10-6DoubleKeywayed Bore (d1/d2 Side)8 ~ 148 ~ 14

-

COUPLINGS 1 Piece(s) 5 Day(s) 108 ~ 188 ~ 1840475.01~10.002001~40006.82.50.30.21~0.404000+0.5/-0.51.7 x 10-5DoubleKeywayed Bore (d1/d2 Side)--

Loading...

Basic Information

Series Name Disc Application Standard Features High Torsional Rigidity / High Torque Type / Zero Backlash / Low Moment of Inertia
Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment Body Material Aluminum Product Category Coupling Main Body
Disc Material Carbon Fiber

MISUMI Unit Example related to this product