1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Brackets for Cam Followers

Brackets for Cam Followers
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]This is a bracket dedicated for cam followers. The material is A5052, and the surface treatment is anodizing (white).



[ M ] Material: A5052
[ S ] Surface Treatment: Clear Anodize

Specifications

Part Number-A
CFBRA5-37

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
CFBRA5-[27-50/1]
CFBRA6-[31-60/1]
CFBRA8-[40-80/1]
CFBRA10-[49-100/1]
CFBRA12-[58-120/1]
CFBRA16-[79-160/1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSStud Screw Nominal (M)
(mm)
D
(Ø)
A
(mm)

-

CAM FOLLOWER 1 Piece(s) 7 Day(s) 10M5527 ~ 50

-

CAM FOLLOWER 1 Piece(s) 7 Day(s) 10M6631 ~ 60

-

CAM FOLLOWER 1 Piece(s) 7 Day(s) 10M8840 ~ 80

-

CAM FOLLOWER 1 Piece(s) 7 Day(s) 10M101049 ~ 100

-

CAM FOLLOWER 1 Piece(s) 7 Day(s) 10M121258 ~ 120

-

CAM FOLLOWER 1 Piece(s) 7 Day(s) 10M161679 ~ 160

Loading...

  1. 1

Example

 

Basic Information

Product Category Brackets for Cam Follower Roller Lining Not Provided Shaft Not Provided

MISUMI Unit Example related to this product