Bearings with Housings - Low Dust Generation Grease Filled - Double Bearings

Caution
Product Description
Bearings with Housings - Low Dust Generation Grease Filled - Double Bearings
Bearings with housings are commonly used in various industrial applications and providing a mounting structure.They offer a wide variety of sizes to choose from.
[Feature]
● Bearing Inner Diameter Minimum/Maximum (mm.): 3 and 20
● Flange Shape : Round Type and Compact Type
● Seal : ZZ (Double Shield)
● Number of Bearings : Double
● Material :
Bearing - Stainless Steel
Housing - 2000series Aluminum Alloy and SUS304 Equivalent
[Application]
Bearings with housings are commonly used in automation machines system

| Retained | Non-retained | [ M ]Material | [ S ]Surface Treatment | ||
| Round | Compact | Compact | Bearings | Housing | Housing |
| S-SBARB | S-SBACB | S-SBACC | Stainless Steel | 2000series Aluminum Alloy | Clear Anodize |
| - | - | S-SBAMCC | Electroless Nickel Plating | ||
| S-SBGRB | - | S-SBGCC | SUS304 Equivalent | - | |