(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Standard expansion]
We have added a U-nut type that can be expected to have a high loosening prevention effect.
Added hard chrome plating with excellent wear resistance.
[Features]
Compact design is possible due to the extremely low head.
A hinge pin that can be tightened with a hex wrench.
Part Number |
---|
CLBK4-[10-70/0.1] |
CLBK5-[10-100/0.1] |
CLBK6-[10-120/0.1] |
CLBK8-[10-120/0.1] |
CLBK10-[15-120/0.1] |
CLBK12-[15-200/0.1] |
CLBK13-[15-200/0.1] |
CLBK14-[15-200/0.1] |
CLBK15-[15-200/0.1] |
CLBK16-[15-200/0.1] |
CLBK20-[15-200/0.1] |
CLBK25-[15-200/0.1] |
CLBKH4-[10-70/0.1] |
CLBKH5-[10-100/0.1] |
CLBKH6-[10-120/0.1] |
CLBKH8-[10-120/0.1] |
CLBKH10-[15-120/0.1] |
CLBKH12-[15-200/0.1] |
CLBKH13-[15-200/0.1] |
CLBKH14-[15-200/0.1] |
CLBKH15-[15-200/0.1] |
CLBKH16-[15-200/0.1] |
CLBKH20-[15-200/0.1] |
CLBKH25-[15-200/0.1] |
SCLBK4-[10-70/0.1] |
SCLBK5-[10-100/0.1] |
SCLBK6-[10-120/0.1] |
SCLBK8-[10-120/0.1] |
SCLBK10-[15-120/0.1] |
SCLBK12-[15-200/0.1] |
SCLBK13-[15-200/0.1] |
SCLBK14-[15-200/0.1] |
SCLBK15-[15-200/0.1] |
SCLBK16-[15-200/0.1] |
SCLBK20-[15-200/0.1] |
SCLBK25-[15-200/0.1] |
SCLBKH4-[10-70/0.1] |
SCLBKH5-[10-100/0.1] |
SCLBKH6-[10-120/0.1] |
SCLBKH8-[10-120/0.1] |
SCLBKH10-[15-120/0.1] |
SCLBKH12-[15-200/0.1] |
SCLBKH13-[15-200/0.1] |
SCLBKH14-[15-200/0.1] |
SCLBKH15-[15-200/0.1] |
SCLBKH16-[15-200/0.1] |
SCLBKH20-[15-200/0.1] |
SCLBKH25-[15-200/0.1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Dia. D (mm) | Material | Hardness | Surface Treatment | Material Detail | L Dimension (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
- | CANTILEVER PIN | 1 Piece(s) | 4 Day(s) | 10 | 4 | Steel | Not Spec-designed | Black Oxide | S45C Equivalent | 10 ~ 70 | ||
- | CANTILEVER PIN | 1 Piece(s) | 4 Day(s) | 10 | 5 | Steel | Not Spec-designed | Black Oxide | S45C Equivalent | 10 ~ 100 | ||
- | CANTILEVER PIN | 1 Piece(s) | 4 Day(s) | 10 | 6 | Steel | Not Spec-designed | Black Oxide | S45C Equivalent | 10 ~ 120 | ||
- | CANTILEVER PIN | 1 Piece(s) | 4 Day(s) | 10 | 8 | Steel | Not Spec-designed | Black Oxide | S45C Equivalent | 10 ~ 120 | ||
- | CANTILEVER PIN | 1 Piece(s) | 4 Day(s) | 10 | 10 | Steel | Not Spec-designed | Black Oxide | S45C Equivalent | 15 ~ 120 | ||
- | CANTILEVER PIN | 1 Piece(s) | 4 Day(s) | 10 | 12 | Steel | Not Spec-designed | Black Oxide | S45C Equivalent | 15 ~ 200 | ||
- | CANTILEVER PIN | 1 Piece(s) | 4 Day(s) | 10 | 13 | Steel | Not Spec-designed | Black Oxide | S45C Equivalent | 15 ~ 200 | ||
- | CANTILEVER PIN | 1 Piece(s) | 4 Day(s) | 10 | 14 | Steel | Not Spec-designed | Black Oxide | S45C Equivalent | 15 ~ 200 | ||
- | CANTILEVER PIN | 1 Piece(s) | 4 Day(s) | 10 | 15 | Steel | Not Spec-designed | Black Oxide | S45C Equivalent | 15 ~ 200 | ||
- | CANTILEVER PIN | 1 Piece(s) | 4 Day(s) | 10 | 16 | Steel | Not Spec-designed | Black Oxide | S45C Equivalent | 15 ~ 200 | ||
- | CANTILEVERPIN | 1 Piece(s) | 9 Day(s) | 10 | 20 | Steel | Not Spec-designed | Black Oxide | S45C Equivalent | 15 ~ 200 | ||
- | CANTILEVERPIN | 1 Piece(s) | 9 Day(s) | 10 | 25 | Steel | Not Spec-designed | Black Oxide | S45C Equivalent | 15 ~ 200 | ||
- | CANTILEVER PIN | 1 Piece(s) | 4 Day(s) | 10 | 4 | Steel | Hardness Requirement | Black Oxide | S45C Equivalent | 10 ~ 70 | ||
- | CANTILEVER PIN | 1 Piece(s) | 4 Day(s) | 10 | 5 | Steel | Hardness Requirement | Black Oxide | S45C Equivalent | 10 ~ 100 | ||
- | CANTILEVER PIN | 1 Piece(s) | 4 Day(s) | 10 | 6 | Steel | Hardness Requirement | Black Oxide | S45C Equivalent | 10 ~ 120 | ||
- | CANTILEVER PIN | 1 Piece(s) | 4 Day(s) | 10 | 8 | Steel | Hardness Requirement | Black Oxide | S45C Equivalent | 10 ~ 120 | ||
- | CANTILEVER PIN | 1 Piece(s) | 4 Day(s) | 10 | 10 | Steel | Hardness Requirement | Black Oxide | S45C Equivalent | 15 ~ 120 | ||
- | CANTILEVER PIN | 1 Piece(s) | 4 Day(s) | 10 | 12 | Steel | Hardness Requirement | Black Oxide | S45C Equivalent | 15 ~ 200 | ||
- | CANTILEVER PIN | 1 Piece(s) | 4 Day(s) | 10 | 13 | Steel | Hardness Requirement | Black Oxide | S45C Equivalent | 15 ~ 200 | ||
- | CANTILEVER PIN | 1 Piece(s) | 4 Day(s) | 10 | 14 | Steel | Hardness Requirement | Black Oxide | S45C Equivalent | 15 ~ 200 | ||
- | CANTILEVER PIN | 1 Piece(s) | 4 Day(s) | 10 | 15 | Steel | Hardness Requirement | Black Oxide | S45C Equivalent | 15 ~ 200 | ||
- | CANTILEVER PIN | 1 Piece(s) | 4 Day(s) | 10 | 16 | Steel | Hardness Requirement | Black Oxide | S45C Equivalent | 15 ~ 200 | ||
- | CANTILEVERPIN | 1 Piece(s) | 9 Day(s) | 10 | 20 | Steel | Hardness Requirement | Black Oxide | S45C Equivalent | 15 ~ 200 | ||
- | CANTILEVERPIN | 1 Piece(s) | 9 Day(s) | 10 | 25 | Steel | Hardness Requirement | Black Oxide | S45C Equivalent | 15 ~ 200 | ||
- | CANTILEVER PIN | 1 Piece(s) | 4 Day(s) | 10 | 4 | Stainless Steel | Not Spec-designed | Not Provided | SUS304 (Equivalent) | 10 ~ 70 | ||
- | CANTILEVER PIN | 1 Piece(s) | 4 Day(s) | 10 | 5 | Stainless Steel | Not Spec-designed | Not Provided | SUS304 (Equivalent) | 10 ~ 100 | ||
- | CANTILEVER PIN | 1 Piece(s) | 4 Day(s) | 10 | 6 | Stainless Steel | Not Spec-designed | Not Provided | SUS304 (Equivalent) | 10 ~ 120 | ||
- | CANTILEVER PIN | 1 Piece(s) | 4 Day(s) | 10 | 8 | Stainless Steel | Not Spec-designed | Not Provided | SUS304 (Equivalent) | 10 ~ 120 | ||
- | CANTILEVER PIN | 1 Piece(s) | 4 Day(s) | 10 | 10 | Stainless Steel | Not Spec-designed | Not Provided | SUS304 (Equivalent) | 15 ~ 120 | ||
- | CANTILEVER PIN | 1 Piece(s) | 4 Day(s) | 10 | 12 | Stainless Steel | Not Spec-designed | Not Provided | SUS304 (Equivalent) | 15 ~ 200 | ||
- | CANTILEVER PIN | 1 Piece(s) | 4 Day(s) | 10 | 13 | Stainless Steel | Not Spec-designed | Not Provided | SUS304 (Equivalent) | 15 ~ 200 | ||
- | CANTILEVER PIN | 1 Piece(s) | 4 Day(s) | 10 | 14 | Stainless Steel | Not Spec-designed | Not Provided | SUS304 (Equivalent) | 15 ~ 200 | ||
- | CANTILEVER PIN | 1 Piece(s) | 4 Day(s) | 10 | 15 | Stainless Steel | Not Spec-designed | Not Provided | SUS304 (Equivalent) | 15 ~ 200 | ||
- | CANTILEVER PIN | 1 Piece(s) | 4 Day(s) | 10 | 16 | Stainless Steel | Not Spec-designed | Not Provided | SUS304 (Equivalent) | 15 ~ 200 | ||
- | CANTILEVERPIN | 1 Piece(s) | 9 Day(s) | 10 | 20 | Stainless Steel | Not Spec-designed | Not Provided | SUS304 (Equivalent) | 15 ~ 200 | ||
- | CANTILEVERPIN | 1 Piece(s) | 9 Day(s) | 10 | 25 | Stainless Steel | Not Spec-designed | Not Provided | SUS304 (Equivalent) | 15 ~ 200 | ||
- | CANTILEVER PIN | 1 Piece(s) | 4 Day(s) | 10 | 4 | Stainless Steel | Hardness Requirement | Not Provided | SUS440C (Equivalent) | 10 ~ 70 | ||
- | CANTILEVER PIN | 1 Piece(s) | 4 Day(s) | 10 | 5 | Stainless Steel | Hardness Requirement | Not Provided | SUS440C (Equivalent) | 10 ~ 100 | ||
- | CANTILEVER PIN | 1 Piece(s) | 4 Day(s) | 10 | 6 | Stainless Steel | Hardness Requirement | Not Provided | SUS440C (Equivalent) | 10 ~ 120 | ||
- | CANTILEVER PIN | 1 Piece(s) | 4 Day(s) | 10 | 8 | Stainless Steel | Hardness Requirement | Not Provided | SUS440C (Equivalent) | 10 ~ 120 | ||
- | CANTILEVER PIN | 1 Piece(s) | 4 Day(s) | 10 | 10 | Stainless Steel | Hardness Requirement | Not Provided | SUS440C (Equivalent) | 15 ~ 120 | ||
- | CANTILEVER PIN | 1 Piece(s) | 4 Day(s) | 10 | 12 | Stainless Steel | Hardness Requirement | Not Provided | SUS440C (Equivalent) | 15 ~ 200 | ||
- | CANTILEVER PIN | 1 Piece(s) | 4 Day(s) | 10 | 13 | Stainless Steel | Hardness Requirement | Not Provided | SUS440C (Equivalent) | 15 ~ 200 | ||
- | CANTILEVER PIN | 1 Piece(s) | 4 Day(s) | 10 | 14 | Stainless Steel | Hardness Requirement | Not Provided | SUS440C (Equivalent) | 15 ~ 200 | ||
- | CANTILEVER PIN | 1 Piece(s) | 4 Day(s) | 10 | 15 | Stainless Steel | Hardness Requirement | Not Provided | SUS440C (Equivalent) | 15 ~ 200 | ||
- | CANTILEVER PIN | 1 Piece(s) | 4 Day(s) | 10 | 16 | Stainless Steel | Hardness Requirement | Not Provided | SUS440C (Equivalent) | 15 ~ 200 | ||
- | CANTILEVERPIN | 1 Piece(s) | 9 Day(s) | 10 | 20 | Stainless Steel | Hardness Requirement | Not Provided | SUS440C (Equivalent) | 15 ~ 200 | ||
- | CANTILEVERPIN | 1 Piece(s) | 9 Day(s) | 10 | 25 | Stainless Steel | Hardness Requirement | Not Provided | SUS440C (Equivalent) | 15 ~ 200 |
Loading...
Mounting Method | Nut (Threaded) | Basic Shape | Shouldered | Type | L Dimension Configurable |
---|---|---|---|---|---|
Hex Socket | Provided |
How can we improve?
How can we improve?