1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cantilever Shafts - Piloted Thread with Retaining Ring Groove - Standard

Cantilever Shafts - Piloted Thread with Retaining Ring Groove - Standard
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[New product] We have added a hexagon socket type that is easy to install.
[Characteristics] Cantilevered pin with a spigot that allows positioning.
[Installation method] The main body is fixed using a nut and a retaining ring for the rotating shaft.

Cantilever Shafts - Pilot Type - with Retaining Ring Groove:Related Image

Type[ M ] Material[ S ]
Surface Treatment
Thread Length FixedThread Length Configurable
FXCAFXNCAS45C EquivalentBlackening
PFXCAPFXNCAElectroless Nickel Plating
SFXCASFXNCASUS304 Equivalent-
HFXCA-SCM435 Equivalent
Hardness 35~40 HRC
Blackening

Specifications

Part Number-Y-F-G-N
FXCA12
LXNCA20
-
-
12
25
-
-
F15
F30
-
-
G6
G10

-

N40
Cantilever Shafts - Pilot Type - with Retaining Ring Groove:Related Image

Alterations

Cantilever Shafts - Pilot Type - with Retaining Ring Groove:Related Image

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
FXCA3-[2-30/1]-F[3-50/1]-G[3-8/1]
FXCA3A-[2-30/1]-F[3-50/1]-G[3-8/1]
FXCA4-[2-30/1]-F[3-50/1]-G[3-8/1]
FXCA4A-[2-30/1]-F[3-50/1]-G[3-8/1]
FXCA5-[2-30/1]-F[3-50/1]-G[3-8/1]
FXCA5A-[2-30/1]-F[3-50/1]-G[3-8/1]
FXCA6-[2-60/1]-F[5-100/1]-G[5-10/1]
FXCA6A-[2-60/1]-F[5-100/1]-G[5-10/1]
FXCA8-[2-60/1]-F[5-100/1]-G[5-10/1]
FXCA8A-[2-60/1]-F[5-100/1]-G[5-10/1]
FXCA10-[2-60/1]-F[5-100/1]-G[5-10/1]
FXCA10A-[2-60/1]-F[5-100/1]-G[5-10/1]
FXCA12-[2-60/1]-F[10-150/1]-G[5-15/1]
FXCA13-[2-60/1]-F[10-150/1]-G[5-15/1]
FXCA15-[2-60/1]-F[10-150/1]-G[5-15/1]
FXCA16-[2-60/1]-F[10-150/1]-G[5-15/1]
FXCA17-[2-60/1]-F[10-150/1]-G[5-20/1]
FXCA18-[2-60/1]-F[10-150/1]-G[5-20/1]
FXCA20-[4-75/1]-F[10-150/1]-G[5-20/1]
FXCA20A-[4-75/1]-F[10-150/1]-G[5-20/1]
FXCA22-[4-75/1]-F[10-150/1]-G[5-20/1]
FXCA22A-[4-75/1]-F[10-150/1]-G[5-20/1]
FXCA25-[4-75/1]-F[10-150/1]-G[5-20/1]
FXCA25A-[4-75/1]-F[10-150/1]-G[5-20/1]
FXCA30-[4-75/1]-F[10-150/1]-G[5-20/1]
FXCA30A-[4-75/1]-F[10-150/1]-G[5-20/1]
FXNCA3-[2-30/1]-F[3-50/1]-G[3-8/1]-N[3-6/1]
FXNCA3A-[2-30/1]-F[3-50/1]-G[3-8/1]-N[3-6/1]
FXNCA4-[2-30/1]-F[3-50/1]-G[3-8/1]-N[4-8/1]
FXNCA4A-[2-30/1]-F[3-50/1]-G[3-8/1]-N[4-8/1]
FXNCA5-[2-30/1]-F[3-50/1]-G[3-8/1]-N[5-10/1]
FXNCA5A-[2-30/1]-F[3-50/1]-G[3-8/1]-N[5-10/1]
FXNCA6-[2-60/1]-F[5-100/1]-G[5-10/1]-N[6-12/1]
FXNCA6A-[2-60/1]-F[5-100/1]-G[5-10/1]-N[6-12/1]
FXNCA8-[2-60/1]-F[5-100/1]-G[5-10/1]-N[8-16/1]
FXNCA8A-[2-60/1]-F[5-100/1]-G[5-10/1]-N[8-16/1]
FXNCA10-[2-60/1]-F[5-100/1]-G[5-10/1]-N[10-20/1]
FXNCA10A-[2-60/1]-F[5-100/1]-G[5-10/1]-N[10-20/1]
FXNCA12-[2-60/1]-F[10-150/1]-G[5-15/1]-N[12-24/1]
FXNCA13-[2-60/1]-F[10-150/1]-G[5-15/1]-N[12-24/1]
FXNCA15-[2-60/1]-F[10-150/1]-G[5-15/1]-N[12-24/1]
FXNCA16-[2-60/1]-F[10-150/1]-G[5-15/1]-N[12-24/1]
FXNCA17-[2-60/1]-F[10-150/1]-G[5-20/1]-N[12-24/1]
FXNCA18-[2-60/1]-F[10-150/1]-G[5-20/1]-N[12-24/1]
FXNCA20-[4-75/1]-F[10-150/1]-G[5-20/1]-N[20-40/1]
FXNCA20A-[4-75/1]-F[10-150/1]-G[5-20/1]-N[20-40/1]
FXNCA22-[4-75/1]-F[10-150/1]-G[5-20/1]-N[20-40/1]
FXNCA22A-[4-75/1]-F[10-150/1]-G[5-20/1]-N[20-40/1]
FXNCA25-[4-75/1]-F[10-150/1]-G[5-20/1]-N[20-40/1]
FXNCA25A-[4-75/1]-F[10-150/1]-G[5-20/1]-N[20-40/1]
FXNCA30-[4-75/1]-F[10-150/1]-G[5-20/1]-N[20-40/1]
FXNCA30A-[4-75/1]-F[10-150/1]-G[5-20/1]-N[20-40/1]
HFXCA12-[2-60/1]-F[10-150/1]-G[5-15/1]
HFXCA13-[2-60/1]-F[10-150/1]-G[5-15/1]
HFXCA15-[2-60/1]-F[10-150/1]-G[5-15/1]
HFXCA16-[2-60/1]-F[10-150/1]-G[5-15/1]
HFXCA17-[2-60/1]-F[10-150/1]-G[5-20/1]
HFXCA18-[2-60/1]-F[10-150/1]-G[5-20/1]
HFXCA20-[4-75/1]-F[10-150/1]-G[5-20/1]
HFXCA20A-[4-75/1]-F[10-150/1]-G[5-20/1]
HFXCA22-[4-75/1]-F[10-150/1]-G[5-20/1]
HFXCA22A-[4-75/1]-F[10-150/1]-G[5-20/1]
HFXCA25-[4-75/1]-F[10-150/1]-G[5-20/1]
HFXCA25A-[4-75/1]-F[10-150/1]-G[5-20/1]
HFXCA30-[4-75/1]-F[10-150/1]-G[5-20/1]
HFXCA30A-[4-75/1]-F[10-150/1]-G[5-20/1]
PFXCA3-[2-30/1]-F[3-50/1]-G[3-8/1]
PFXCA3A-[2-30/1]-F[3-50/1]-G[3-8/1]
PFXCA4-[2-30/1]-F[3-50/1]-G[3-8/1]
PFXCA4A-[2-30/1]-F[3-50/1]-G[3-8/1]
PFXCA5-[2-30/1]-F[3-50/1]-G[3-8/1]
PFXCA5A-[2-30/1]-F[3-50/1]-G[3-8/1]
PFXCA6-[2-60/1]-F[5-100/1]-G[5-10/1]
PFXCA6A-[2-60/1]-F[5-100/1]-G[5-10/1]
PFXCA8-[2-60/1]-F[5-100/1]-G[5-10/1]
PFXCA8A-[2-60/1]-F[5-100/1]-G[5-10/1]
PFXCA10-[2-60/1]-F[5-100/1]-G[5-10/1]
PFXCA10A-[2-60/1]-F[5-100/1]-G[5-10/1]
PFXCA12-[2-60/1]-F[10-150/1]-G[5-15/1]
PFXCA13-[2-60/1]-F[10-150/1]-G[5-15/1]
PFXCA15-[2-60/1]-F[10-150/1]-G[5-15/1]
PFXCA16-[2-60/1]-F[10-150/1]-G[5-15/1]
PFXCA17-[2-60/1]-F[10-150/1]-G[5-20/1]
PFXCA18-[2-60/1]-F[10-150/1]-G[5-20/1]
PFXCA20-[4-75/1]-F[10-150/1]-G[5-20/1]
PFXCA20A-[4-75/1]-F[10-150/1]-G[5-20/1]
PFXCA22-[4-75/1]-F[10-150/1]-G[5-20/1]
PFXCA22A-[4-75/1]-F[10-150/1]-G[5-20/1]
PFXCA25-[4-75/1]-F[10-150/1]-G[5-20/1]
PFXCA25A-[4-75/1]-F[10-150/1]-G[5-20/1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Diameter (mm)
(mm)
Material Surface Treatment Hardness Material Thread Length Specifying Method M (Coarse) H Dimension
(mm)
Thread Length N
(mm)
Flange Size F
(mm)
G
(mm)
Y
(mm)

-

ROTARY SHAFT 1 Piece(s) 8 Day(s) 103SteelBlack OxideHardness Not Spec-designedS45C EquivalentThread Length Fixed Type374.5Standard3 ~ 503 ~ 82 ~ 30

-

CANTILEVER PIN 1 Piece(s) 8 Day(s) 103SteelBlack OxideHardness Not Spec-designedS45C EquivalentThread Length Fixed Type3117Wide3 ~ 503 ~ 82 ~ 30

-

ROTARY SHAFT 1 Piece(s) 8 Day(s) 104SteelBlack OxideHardness Not Spec-designedS45C EquivalentThread Length Fixed Type486Standard3 ~ 503 ~ 82 ~ 30

-

CANTILEVER PIN 1 Piece(s) 8 Day(s) 104SteelBlack OxideHardness Not Spec-designedS45C EquivalentThread Length Fixed Type4128Wide3 ~ 503 ~ 82 ~ 30

-

ROTARY SHAFT 1 Piece(s) 8 Day(s) 105SteelBlack OxideHardness Not Spec-designedS45C EquivalentThread Length Fixed Type597.5Standard3 ~ 503 ~ 82 ~ 30

-

CANTILEVER PIN 1 Piece(s) 8 Day(s) 105SteelBlack OxideHardness Not Spec-designedS45C EquivalentThread Length Fixed Type5139Wide3 ~ 503 ~ 82 ~ 30

-

ROTARY SHAFT 1 Piece(s) 8 Day(s) 106SteelBlack OxideHardness Not Spec-designedS45C EquivalentThread Length Fixed Type6109Standard5 ~ 1005 ~ 102 ~ 60

-

CANTILEVER PIN 1 Piece(s) 8 Day(s) 106SteelBlack OxideHardness Not Spec-designedS45C EquivalentThread Length Fixed Type61410Wide5 ~ 1005 ~ 102 ~ 60

-

ROTARY SHAFT 1 Piece(s) 8 Day(s) 108SteelBlack OxideHardness Not Spec-designedS45C EquivalentThread Length Fixed Type81212Standard5 ~ 1005 ~ 102 ~ 60

-

CANTILEVER PIN 1 Piece(s) 8 Day(s) 108SteelBlack OxideHardness Not Spec-designedS45C EquivalentThread Length Fixed Type81612Wide5 ~ 1005 ~ 102 ~ 60

-

ROTARY SHAFT 1 Piece(s) 8 Day(s) 1010SteelBlack OxideHardness Not Spec-designedS45C EquivalentThread Length Fixed Type101515Standard5 ~ 1005 ~ 102 ~ 60

-

CANTILEVER PIN 1 Piece(s) 8 Day(s) 1010SteelBlack OxideHardness Not Spec-designedS45C EquivalentThread Length Fixed Type102015Wide5 ~ 1005 ~ 102 ~ 60

-

ROTARY SHAFT 1 Piece(s) 8 Day(s) 1012SteelBlack OxideHardness Not Spec-designedS45C EquivalentThread Length Fixed Type121718Standard10 ~ 1505 ~ 152 ~ 60

-

CANTILEVER PIN 1 Piece(s) 6 Day(s) 1013SteelBlack OxideHardness Not Spec-designedS45C EquivalentThread Length Fixed Type121818Standard10 ~ 1505 ~ 152 ~ 60

-

ROTARY SHAFT 1 Piece(s) 8 Day(s) 1015SteelBlack OxideHardness Not Spec-designedS45C EquivalentThread Length Fixed Type122018Standard10 ~ 1505 ~ 152 ~ 60

-

CANTILEVER PIN 1 Piece(s) 6 Day(s) 1016SteelBlack OxideHardness Not Spec-designedS45C EquivalentThread Length Fixed Type122118Standard10 ~ 1505 ~ 152 ~ 60

-

CANTILEVER PIN 1 Piece(s) 6 Day(s) 1017SteelBlack OxideHardness Not Spec-designedS45C EquivalentThread Length Fixed Type122318Standard10 ~ 1505 ~ 202 ~ 60

-

CANTILEVER PIN 1 Piece(s) 6 Day(s) 1018SteelBlack OxideHardness Not Spec-designedS45C EquivalentThread Length Fixed Type122318Standard10 ~ 1505 ~ 202 ~ 60

-

CANTILEVER PIN 1 Piece(s) 6 Day(s) 1020SteelBlack OxideHardness Not Spec-designedS45C EquivalentThread Length Fixed Type202630Standard10 ~ 1505 ~ 204 ~ 75

-

CANTILEVER PIN 1 Piece(s) 6 Day(s) 1020SteelBlack OxideHardness Not Spec-designedS45C EquivalentThread Length Fixed Type102624Wide10 ~ 1505 ~ 204 ~ 75

-

CANTILEVER PIN 1 Piece(s) 6 Day(s) 1022SteelBlack OxideHardness Not Spec-designedS45C EquivalentThread Length Fixed Type202830Standard10 ~ 1505 ~ 204 ~ 75

-

CANTILEVER PIN 1 Piece(s) 6 Day(s) 1022SteelBlack OxideHardness Not Spec-designedS45C EquivalentThread Length Fixed Type162824Wide10 ~ 1505 ~ 204 ~ 75

-

CANTILEVER PIN 1 Piece(s) 6 Day(s) 1025SteelBlack OxideHardness Not Spec-designedS45C EquivalentThread Length Fixed Type203130Standard10 ~ 1505 ~ 204 ~ 75

-

CANTILEVER PIN 1 Piece(s) 6 Day(s) 1025SteelBlack OxideHardness Not Spec-designedS45C EquivalentThread Length Fixed Type163124Wide10 ~ 1505 ~ 204 ~ 75

-

CANTILEVER PIN 1 Piece(s) 6 Day(s) 1030SteelBlack OxideHardness Not Spec-designedS45C EquivalentThread Length Fixed Type203630Standard10 ~ 1505 ~ 204 ~ 75

-

CANTILEVER PIN 1 Piece(s) 6 Day(s) 1030SteelBlack OxideHardness Not Spec-designedS45C EquivalentThread Length Fixed Type163624Wide10 ~ 1505 ~ 204 ~ 75

-

ROTARY SHAFT 1 Piece(s) 8 Day(s) 103SteelBlack OxideHardness Not Spec-designedS45C EquivalentThread Length Configurable Type373 ~ 6Standard3 ~ 503 ~ 82 ~ 30

-

CANTILEVER PIN 1 Piece(s) 8 Day(s) 103SteelBlack OxideHardness Not Spec-designedS45C EquivalentThread Length Configurable Type3117Wide3 ~ 503 ~ 82 ~ 30

-

ROTARY SHAFT 1 Piece(s) 8 Day(s) 104SteelBlack OxideHardness Not Spec-designedS45C EquivalentThread Length Configurable Type484 ~ 8Standard3 ~ 503 ~ 82 ~ 30

-

CANTILEVER PIN 1 Piece(s) 8 Day(s) 104SteelBlack OxideHardness Not Spec-designedS45C EquivalentThread Length Configurable Type4128Wide3 ~ 503 ~ 82 ~ 30

-

ROTARY SHAFT 1 Piece(s) 8 Day(s) 105SteelBlack OxideHardness Not Spec-designedS45C EquivalentThread Length Configurable Type595 ~ 10Standard3 ~ 503 ~ 82 ~ 30

-

CANTILEVER PIN 1 Piece(s) 8 Day(s) 105SteelBlack OxideHardness Not Spec-designedS45C EquivalentThread Length Configurable Type5139Wide3 ~ 503 ~ 82 ~ 30

-

ROTARY SHAFT 1 Piece(s) 8 Day(s) 106SteelBlack OxideHardness Not Spec-designedS45C EquivalentThread Length Configurable Type6106 ~ 12Standard5 ~ 1005 ~ 102 ~ 60

-

CANTILEVER PIN 1 Piece(s) 8 Day(s) 106SteelBlack OxideHardness Not Spec-designedS45C EquivalentThread Length Configurable Type61410Wide5 ~ 1005 ~ 102 ~ 60

-

ROTARY SHAFT 1 Piece(s) 8 Day(s) 108SteelBlack OxideHardness Not Spec-designedS45C EquivalentThread Length Configurable Type8128 ~ 16Standard5 ~ 1005 ~ 102 ~ 60

-

CANTILEVER PIN 1 Piece(s) 8 Day(s) 108SteelBlack OxideHardness Not Spec-designedS45C EquivalentThread Length Configurable Type81612Wide5 ~ 1005 ~ 102 ~ 60

-

ROTARY SHAFT 1 Piece(s) 8 Day(s) 1010SteelBlack OxideHardness Not Spec-designedS45C EquivalentThread Length Configurable Type101510 ~ 20Standard5 ~ 1005 ~ 102 ~ 60

-

CANTILEVER PIN 1 Piece(s) 8 Day(s) 1010SteelBlack OxideHardness Not Spec-designedS45C EquivalentThread Length Configurable Type102015Wide5 ~ 1005 ~ 102 ~ 60

-

ROTARY SHAFT 1 Piece(s) 8 Day(s) 1012SteelBlack OxideHardness Not Spec-designedS45C EquivalentThread Length Configurable Type121712 ~ 24Standard10 ~ 1505 ~ 152 ~ 60

-

CANTILEVER PIN 1 Piece(s) 6 Day(s) 1013SteelBlack OxideHardness Not Spec-designedS45C EquivalentThread Length Configurable Type121812 ~ 24Standard10 ~ 1505 ~ 152 ~ 60

-

ROTARY SHAFT 1 Piece(s) 8 Day(s) 1015SteelBlack OxideHardness Not Spec-designedS45C EquivalentThread Length Configurable Type122012 ~ 24Standard10 ~ 1505 ~ 152 ~ 60

-

CANTILEVER PIN 1 Piece(s) 6 Day(s) 1016SteelBlack OxideHardness Not Spec-designedS45C EquivalentThread Length Configurable Type122112 ~ 24Standard10 ~ 1505 ~ 152 ~ 60

-

CANTILEVER PIN 1 Piece(s) 6 Day(s) 1017SteelBlack OxideHardness Not Spec-designedS45C EquivalentThread Length Configurable Type122312 ~ 24Standard10 ~ 1505 ~ 202 ~ 60

-

CANTILEVER PIN 1 Piece(s) 6 Day(s) 1018SteelBlack OxideHardness Not Spec-designedS45C EquivalentThread Length Configurable Type122312 ~ 24Standard10 ~ 1505 ~ 202 ~ 60

-

CANTILEVER PIN 1 Piece(s) 6 Day(s) 1020SteelBlack OxideHardness Not Spec-designedS45C EquivalentThread Length Configurable Type202620 ~ 40Standard10 ~ 1505 ~ 204 ~ 75

-

CANTILEVER PIN 1 Piece(s) 6 Day(s) 1020SteelBlack OxideHardness Not Spec-designedS45C EquivalentThread Length Configurable Type162620 ~ 40Wide10 ~ 1505 ~ 204 ~ 75

-

CANTILEVER PIN 1 Piece(s) 6 Day(s) 1022SteelBlack OxideHardness Not Spec-designedS45C EquivalentThread Length Configurable Type202820 ~ 40Standard10 ~ 1505 ~ 204 ~ 75

-

CANTILEVER PIN 1 Piece(s) 6 Day(s) 1022SteelBlack OxideHardness Not Spec-designedS45C EquivalentThread Length Configurable Type162820 ~ 40Wide10 ~ 1505 ~ 204 ~ 75

-

CANTILEVER PIN 1 Piece(s) 6 Day(s) 1025SteelBlack OxideHardness Not Spec-designedS45C EquivalentThread Length Configurable Type203120 ~ 40Standard10 ~ 1505 ~ 204 ~ 75

-

CANTILEVER PIN 1 Piece(s) 6 Day(s) 1025SteelBlack OxideHardness Not Spec-designedS45C EquivalentThread Length Configurable Type163120 ~ 40Wide10 ~ 1505 ~ 204 ~ 75

-

CANTILEVER PIN 1 Piece(s) 6 Day(s) 1030SteelBlack OxideHardness Not Spec-designedS45C EquivalentThread Length Configurable Type203620 ~ 40Standard10 ~ 1505 ~ 204 ~ 75

-

CANTILEVER PIN 1 Piece(s) 6 Day(s) 1030SteelBlack OxideHardness Not Spec-designedS45C EquivalentThread Length Configurable Type163620 ~ 40Wide10 ~ 1505 ~ 204 ~ 75

-

CANTILEVER PIN 1 Piece(s) 7 Day(s) 1012SteelBlack OxideHardness Spec-designedSCM435Thread Length Fixed Type121718Standard10 ~ 1505 ~ 152 ~ 60

-

CANTILEVER PIN 1 Piece(s) 7 Day(s) 1013SteelBlack OxideHardness Spec-designedSCM435Thread Length Fixed Type121818Standard10 ~ 1505 ~ 152 ~ 60

-

CANTILEVER PIN 1 Piece(s) 7 Day(s) 1015SteelBlack OxideHardness Spec-designedSCM435Thread Length Fixed Type122018Standard10 ~ 1505 ~ 152 ~ 60

-

CANTILEVER PIN 1 Piece(s) 7 Day(s) 1016SteelBlack OxideHardness Spec-designedSCM435Thread Length Fixed Type122118Standard10 ~ 1505 ~ 152 ~ 60

-

CANTILEVER PIN 1 Piece(s) 7 Day(s) 1017SteelBlack OxideHardness Spec-designedSCM435Thread Length Fixed Type122318Standard10 ~ 1505 ~ 202 ~ 60

-

CANTILEVER PIN 1 Piece(s) 7 Day(s) 1018SteelBlack OxideHardness Spec-designedSCM435Thread Length Fixed Type122318Standard10 ~ 1505 ~ 202 ~ 60

-

CANTILEVER PIN 1 Piece(s) 7 Day(s) 1020SteelBlack OxideHardness Spec-designedSCM435Thread Length Fixed Type202630Standard10 ~ 1505 ~ 204 ~ 75

-

CANTILEVER PIN 1 Piece(s) 7 Day(s) 1020SteelBlack OxideHardness Spec-designedSCM435Thread Length Fixed Type162624Wide10 ~ 1505 ~ 204 ~ 75

-

CANTILEVER PIN 1 Piece(s) 7 Day(s) 1022SteelBlack OxideHardness Spec-designedSCM435Thread Length Fixed Type202830Standard10 ~ 1505 ~ 204 ~ 75

-

CANTILEVER PIN 1 Piece(s) 7 Day(s) 1022SteelBlack OxideHardness Spec-designedSCM435Thread Length Fixed Type162824Wide10 ~ 1505 ~ 204 ~ 75

-

CANTILEVER PIN 1 Piece(s) 7 Day(s) 1025SteelBlack OxideHardness Spec-designedSCM435Thread Length Fixed Type203130Standard10 ~ 1505 ~ 204 ~ 75

-

CANTILEVER PIN 1 Piece(s) 7 Day(s) 1025SteelBlack OxideHardness Spec-designedSCM435Thread Length Fixed Type163124Wide10 ~ 1505 ~ 204 ~ 75

-

CANTILEVER PIN 1 Piece(s) 7 Day(s) 1030SteelBlack OxideHardness Spec-designedSCM435Thread Length Fixed Type203630Standard10 ~ 1505 ~ 204 ~ 75

-

CANTILEVER PIN 1 Piece(s) 7 Day(s) 1030SteelBlack OxideHardness Spec-designedSCM435Thread Length Fixed Type163624Wide10 ~ 1505 ~ 204 ~ 75

-

ROTARY SHAFT 1 Piece(s) 8 Day(s) 103SteelElectroless Nickel PlatingHardness Not Spec-designedS45C EquivalentThread Length Fixed Type374.5Standard3 ~ 503 ~ 82 ~ 30

-

CANTILEVER PIN 1 Piece(s) 8 Day(s) 103SteelElectroless Nickel PlatingHardness Not Spec-designedS45C EquivalentThread Length Fixed Type3117Wide3 ~ 503 ~ 82 ~ 30

-

ROTARY SHAFT 1 Piece(s) 8 Day(s) 104SteelElectroless Nickel PlatingHardness Not Spec-designedS45C EquivalentThread Length Fixed Type486Standard3 ~ 503 ~ 82 ~ 30

-

CANTILEVER PIN 1 Piece(s) 8 Day(s) 104SteelElectroless Nickel PlatingHardness Not Spec-designedS45C EquivalentThread Length Fixed Type4128Wide3 ~ 503 ~ 82 ~ 30

-

ROTARY SHAFT 1 Piece(s) 8 Day(s) 105SteelElectroless Nickel PlatingHardness Not Spec-designedS45C EquivalentThread Length Fixed Type597.5Standard3 ~ 503 ~ 82 ~ 30

-

CANTILEVER PIN 1 Piece(s) 8 Day(s) 105SteelElectroless Nickel PlatingHardness Not Spec-designedS45C EquivalentThread Length Fixed Type5139Wide3 ~ 503 ~ 82 ~ 30

-

ROTARY SHAFT 1 Piece(s) 8 Day(s) 106SteelElectroless Nickel PlatingHardness Not Spec-designedS45C EquivalentThread Length Fixed Type6109Standard5 ~ 1005 ~ 102 ~ 60

-

CANTILEVER PIN 1 Piece(s) 8 Day(s) 106SteelElectroless Nickel PlatingHardness Not Spec-designedS45C EquivalentThread Length Fixed Type61410Wide5 ~ 1005 ~ 102 ~ 60

-

ROTARY SHAFT 1 Piece(s) 8 Day(s) 108SteelElectroless Nickel PlatingHardness Not Spec-designedS45C EquivalentThread Length Fixed Type81212Standard5 ~ 1005 ~ 102 ~ 60

-

CANTILEVER PIN 1 Piece(s) 8 Day(s) 108SteelElectroless Nickel PlatingHardness Not Spec-designedS45C EquivalentThread Length Fixed Type81612Wide5 ~ 1005 ~ 102 ~ 60

-

ROTARY SHAFT 1 Piece(s) 8 Day(s) 1010SteelElectroless Nickel PlatingHardness Not Spec-designedS45C EquivalentThread Length Fixed Type101515Standard5 ~ 1005 ~ 102 ~ 60

-

CANTILEVER PIN 1 Piece(s) 8 Day(s) 1010SteelElectroless Nickel PlatingHardness Not Spec-designedS45C EquivalentThread Length Fixed Type102015Wide5 ~ 1005 ~ 102 ~ 60

-

ROTARY SHAFT 1 Piece(s) 8 Day(s) 1012SteelElectroless Nickel PlatingHardness Not Spec-designedS45C EquivalentThread Length Fixed Type121718Standard10 ~ 1505 ~ 152 ~ 60

-

CANTILEVER PIN 1 Piece(s) 6 Day(s) 1013SteelElectroless Nickel PlatingHardness Not Spec-designedS45C EquivalentThread Length Fixed Type121818Standard10 ~ 1505 ~ 152 ~ 60

-

ROTARY SHAFT 1 Piece(s) 8 Day(s) 1015SteelElectroless Nickel PlatingHardness Not Spec-designedS45C EquivalentThread Length Fixed Type122018Standard10 ~ 1505 ~ 152 ~ 60

-

CANTILEVER PIN 1 Piece(s) 6 Day(s) 1016SteelElectroless Nickel PlatingHardness Not Spec-designedS45C EquivalentThread Length Fixed Type122118Standard10 ~ 1505 ~ 152 ~ 60

-

CANTILEVER PIN 1 Piece(s) 6 Day(s) 1017SteelElectroless Nickel PlatingHardness Not Spec-designedS45C EquivalentThread Length Fixed Type122318Standard10 ~ 1505 ~ 202 ~ 60

-

CANTILEVER PIN 1 Piece(s) 6 Day(s) 1018SteelElectroless Nickel PlatingHardness Not Spec-designedS45C EquivalentThread Length Fixed Type122318Standard10 ~ 1505 ~ 202 ~ 60

-

CANTILEVER PIN 1 Piece(s) 6 Day(s) 1020SteelElectroless Nickel PlatingHardness Not Spec-designedS45C EquivalentThread Length Fixed Type202630Standard10 ~ 1505 ~ 204 ~ 75

-

CANTILEVER PIN 1 Piece(s) 6 Day(s) 1020SteelElectroless Nickel PlatingHardness Not Spec-designedS45C EquivalentThread Length Fixed Type162624Wide10 ~ 1505 ~ 204 ~ 75

-

CANTILEVER PIN 1 Piece(s) 6 Day(s) 1022SteelElectroless Nickel PlatingHardness Not Spec-designedS45C EquivalentThread Length Fixed Type202830Standard10 ~ 1505 ~ 204 ~ 75

-

CANTILEVER PIN 1 Piece(s) 6 Day(s) 1022SteelElectroless Nickel PlatingHardness Not Spec-designedS45C EquivalentThread Length Fixed Type162824Wide10 ~ 1505 ~ 204 ~ 75

-

CANTILEVER PIN 1 Piece(s) 6 Day(s) 1025SteelElectroless Nickel PlatingHardness Not Spec-designedS45C EquivalentThread Length Fixed Type203130Standard10 ~ 1505 ~ 204 ~ 75

-

CANTILEVER PIN 1 Piece(s) 6 Day(s) 1025SteelElectroless Nickel PlatingHardness Not Spec-designedS45C EquivalentThread Length Fixed Type163124Wide10 ~ 1505 ~ 204 ~ 75

Loading...

Example

Cantilever Shafts - Pilot Type - with Retaining Ring Groove:Related Image
 

Basic Information

Shaft Retaining Method Pilot Threaded Mounting Retainer Shape Wrench Flats Bearing Retaining Method With Retaining Ring Grooves

MISUMI Unit Example related to this product