(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
By manipulating the clamp lever, shaft rotation can be stopped. This product is narrow in width and thus, is suitable for space-saving.
Part Number |
---|
MTSBB8-[20-40/10] |
MTSBB10-[20-40/10] |
MTSBB12-[30-50/10] |
MTSBB15-[30-50/10] |
MTSBB17-[30-50/10] |
MTSBB20-[30-50/10] |
MTSBB25-[30-50/10] |
MTSBB30-[30-50/10] |
MTSBB35-[30-50/10] |
MTSBB40-[30-50/10] |
MTSBM8-[20-40/10] |
MTSBM10-[20-40/10] |
MTSBM12-[30-50/10] |
MTSBM15-[30-50/10] |
MTSBM17-[30-50/10] |
MTSBM20-[30-50/10] |
MTSBM25-[30-50/10] |
MTSBM30-[30-50/10] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Bearing Inner Dia. D (d) Dimension (Ø) | Surface Treatment | P (mm) |
---|---|---|---|---|---|---|---|---|---|
- | STOP PLATES SET | 1 Piece(s) | 5 Day(s) | 10 | 8 | Black Oxide | 20 ~ 40 | ||
- | STOP PLATES SET | 1 Piece(s) | 5 Day(s) | 10 | 10 | Black Oxide | 20 ~ 40 | ||
- | STOP PLATES SET | 1 Piece(s) | 5 Day(s) | 10 | 12 | Black Oxide | 30 ~ 50 | ||
- | STOP PLATES SET | 1 Piece(s) | 5 Day(s) | 10 | 15 | Black Oxide | 30 ~ 50 | ||
- | STOP PLATES SET | 1 Piece(s) | 5 Day(s) | 10 | 17 | Black Oxide | 30 ~ 50 | ||
- | STOP PLATES SET | 1 Piece(s) | 5 Day(s) | 10 | 20 | Black Oxide | 30 ~ 50 | ||
- | STOP PLATES SET | 1 Piece(s) | 5 Day(s) | 10 | 25 | Black Oxide | 30 ~ 50 | ||
- | STOP PLATES SET | 1 Piece(s) | 5 Day(s) | 10 | 30 | Black Oxide | 30 ~ 50 | ||
- | STOP PLATES SET | 1 Piece(s) | 5 Day(s) | 10 | 35 | Black Oxide | 30 ~ 50 | ||
- | STOP PLATES SET | 1 Piece(s) | 5 Day(s) | 10 | 40 | Black Oxide | 30 ~ 50 | ||
- | STOP PLATES SET | 1 Piece(s) | 5 Day(s) | 10 | 8 | Electroless Nickel Plating | 20 ~ 40 | ||
- | STOP PLATES SET | 1 Piece(s) | 5 Day(s) | 10 | 10 | Electroless Nickel Plating | 20 ~ 40 | ||
- | STOP PLATES SET | 1 Piece(s) | 5 Day(s) | 10 | 12 | Electroless Nickel Plating | 30 ~ 50 | ||
- | STOP PLATES SET | 1 Piece(s) | 5 Day(s) | 10 | 15 | Electroless Nickel Plating | 30 ~ 50 | ||
- | STOP PLATES SET | 1 Piece(s) | 5 Day(s) | 10 | 17 | Electroless Nickel Plating | 30 ~ 50 | ||
- | STOP PLATES SET | 1 Piece(s) | 5 Day(s) | 10 | 20 | Electroless Nickel Plating | 30 ~ 50 | ||
- | STOP PLATES SET | 1 Piece(s) | 5 Day(s) | 10 | 25 | Electroless Nickel Plating | 30 ~ 50 | ||
- | STOP PLATES SET | 1 Piece(s) | 5 Day(s) | 10 | 30 | Electroless Nickel Plating | 30 ~ 50 |
Loading...
Rotation Stopper Type | Rotation Stopper Sets | Shape | Block | Type_ | Standard |
---|---|---|---|---|---|
Material | SS400 |
How can we improve?
How can we improve?