Rolled Ball Screws Standard Nut/Diameter 25/Lead 5,10 or 25

Brand :
MISUMI

Caution

    Product Description

    - Rolled Ball Screws - Thread Diameter 25, Lead 5, 10 or 25, Precision Grade C7 or C10 from MISUMI.
    - The Rolled Ball Screws have a shaft diameter of 25 mm and are available in three different lead sizes: 5mm, 10mm or 25mm.
    - The accuracy grade options for this product are C7 and C10.
    - The overall length of the shaft screw can be customized to fit a range of configurations, from 200mm to 2000mm, in 1mm increments.
    - The lead twisting direction for this product is right-handed.
    - The screw shaft is made of 1055 Carbon steel while the nut is made of SCM420.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Rolled Ball Screws Standard Nut/Diameter 25/Lead 5,10 or 25 | MISUMI | MISUMI Thailand