1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Single Axis Units - Rolled Ball Screws / Precision Ball Screws - Cover Type

Single Axis Units - Rolled Ball Screws / Precision Ball Screws - Cover Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Misumi has recently seen a very large increase in orders on this product. Due to this situation, a lead time longer than usual is required for some quantity bands. Please confirm the actual lead time on WOS.
  • Delivery times for some of our products may be delayed as national government authorities have imposed limit of capacity at our production sites.

Product Description

◆Product Features
Unitized in-house mechanism!
Rolled ball screw/precision ball screw drive single-axis unit suitable for high load conveyance!

Single Axis Units - Rolled Ball Screws / Precision Ball Screws - Cover Type:Related Image


 

[ A ]Accessories [ M ]Material [ S ]Surface Treatment Quantity Note
Bracket① Steel Electrostatic Paint (Black) 1 -
Bracket② Steel Electrostatic Paint (Black) 1 -
Cover③ Aluminum Alloy Anodize (Black) 1 -
Hex Socket Head Cap Screw M4x8 Steel Trivalent Chromate (Black) 6 Cover Mounting Screw
Hex Socket Head Cap Screw M5x10 Steel Trivalent Chromate (Black) 4 Bracket Mounting Screw

Parts Base Table Motor Bracket Nut Bracket Fixed Side Support Unit Support Side Bearing with Housing Stopper
[ M ]Material Aluminum Alloy Aluminum Alloy Aluminum Alloy Aluminum Alloy Steel Aluminum Alloy Plastic
[ S ]Surface Treatment Black Anodize Black Anodize Black Anodize Black Anodize Black Oxide Black Anodize -

Specifications

Part Number-L-L1
KUHC1205-340-150
Part NumberSelectionBall ScrewW
Width
W1H HeightH1
Guide Height
H2
Shaft Center Height
TableCoupling Application Examples Part Numbers
TypeNo.L Base LengthL1 Table LengthWt2W1P1, P2KUAC/KUHCKUBC/KUTC
TypeDiameterLead
Rolled
Ball Screw
KUAC
KUBC


Precision
Ball Screw
KUHC
KUTC
1204340
400
460
520
580
640
700
760
820
100
150
Rolled12417015965212817020159
L1P1P2
10070158
150120
CPDW25
MCSLC25
CPDW19
MCSLC20
1205Precision5
1210Precision / Rolled10
150515574283222CPDW40
MCSLC40
CPDW32
MCSLC32
151010
152020
1204L150
200
Rolled12422020965212822020209
L1P1P2
150120208
200170
CPDW25
MCSLC25
CPDW19
MCSLC20
1205LPrecision5
1210LPrecision / Rolled10
1505L15574283222CPDW40
MCSLC40
CPDW32
MCSLC32
1510L10
1520L20
2005L205782834
L1P1P2
150120208
200170
CPDW40
MCSLC40
CPDW32
MCSLC32
2010L10893940
2020LRolled20782834
Precision893940
[ ! ]Cautions are required when CPDW is used for 400W Servo Motors. Motor peak torque may exceed coupling allowable torque.
 
Part NumberBaseBase Mounting Hole* Motor Installation Interface (KUAC/KUHC)
TypeNo.W2H4t1h1P3hQSP.C.D.DD1H3NN1N2N3dM2
Rolled
Ball Screw
KUAC
KUBC


Precision
Ball Screw
KUHC
KUTC
1204145421013759.5
LQ
W=170W=220
34066
40068
46088
520810
5801010
6401012
7001212
7601214
8201414
LS
W=170W=220
3405050
4008020
4605050
5208020
5805050
6408020
7005050
7608020
8205050
4630344937532158M48
1205
1210
150549122011.570504562454010M510
1510
1520
1204L1954210131209.54630344937328M48
1205L
1210L
1505L49122011.570504562454010M510
1510L
1520L
2005L55206457.539.52012
2010L612970
2020L55 (Rolled)
61 (Precision)
20 (Rolled)
29 (Precision)
64 (Rolled)
70 (Precision)


Single Axis Units - Rolled Ball Screws / Precision Ball Screws - Cover Type:Related Image

Alterations

Single Axis Units - Rolled Ball Screws / Precision Ball Screws - Cover Type:Related Image

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
KUAC1204-[340,​400,​460,​520,​580,​640]-[100,​150]
KUAC1204L-[340,​400,​460,​520,​580,​640]-[150,​200]
KUAC1210-[340,​400,​460,​520,​580,​640,​700,​760]-[100,​150]
KUAC1210L-[340,​400,​460,​520,​580,​640,​700,​760]-[150,​200]
KUAC1505-[340,​400,​460,​520,​580,​640,​700,​760,​820]-[100,​150]
KUAC1505L-[340,​400,​460,​520,​580,​640,​700,​760,​820]-[150,​200]
KUAC1510-[340,​400,​460,​520,​580,​640,​700,​760,​820]-[100,​150]
KUAC1510L-[340,​400,​460,​520,​580,​640,​700,​760,​820]-[150,​200]
KUAC1520-[340,​400,​460,​520,​580,​640,​700,​760,​820]-[100,​150]
KUAC1520L-[460,​520,​580,​640,​700,​760,​820]-[150,​200]
KUAC2005L-[340,​400,​460,​520,​580,​640,​700,​760,​820]-[150,​200]
KUAC2010L-[400,​460,​520,​580,​640,​700,​760,​820]-[150,​200]
KUAC2020L-[460,​520,​580,​640,​700,​760,​820]-[150,​200]
KUBC1204-[340,​400,​460,​520,​580,​640]-[100,​150]
KUBC1204L-[340,​400,​460,​520,​580,​640]-[150,​200]
KUBC1210-[340,​400,​460,​520,​580,​640,​700,​760,​820]-[100,​150]
KUBC1210L-[340,​400,​460,​520,​580,​640,​700,​760,​820]-[150,​200]
KUBC1505-[340,​400,​460,​520,​580,​640,​700,​760,​820]-[100,​150]
KUBC1505L-[340,​400,​460,​520,​580,​640,​700,​760,​820]-[150,​200]
KUBC1510-[340,​400,​460,​520,​580,​640,​700,​760,​820]-[100,​150]
KUBC1510L-[340,​400,​460,​520,​580,​640,​700,​760,​820]-[150,​200]
KUBC1520-[340,​400,​460,​520,​580,​640,​700,​760,​820]-[100,​150]
KUBC1520L-[460,​520,​580,​640,​700,​760,​820]-[150,​200]
KUBC2005L-[340,​400,​460,​520,​580,​640,​700,​760,​820]-[150,​200]
KUBC2010L-[400,​460,​520,​580,​640,​700,​760,​820]-[150,​200]
KUBC2020L-[460,​520,​580,​640,​700,​760,​820]-[150,​200]
KUHC1205-[340,​400,​460]-[100,​150]
KUHC1205L-[340,​400,​460]-[150,​200]
KUHC1210-[340,​400,​460,​520,​580,​640]-[100,​150]
KUHC1210L-[340,​400,​460,​520,​580,​640]-[150,​200]
KUHC1505-[340,​400,​460,​520,​580,​640]-[100,​150]
KUHC1505L-[340,​400,​460,​520,​580,​640]-[150,​200]
KUHC1510-[340,​400,​460,​520,​580,​640]-[100,​150]
KUHC1510L-[340,​400,​460,​520,​580,​640]-[150,​200]
KUHC1520-[340,​400,​460,​520,​580,​640]-[100,​150]
KUHC1520L-[460,​520,​580,​640]-[150,​200]
KUHC2005L-[340,​400,​460,​520,​580,​640,​700,​760,​820]-[150,​200]
KUHC2010L-[400,​460,​520,​580,​640,​700,​760,​820]-[150,​200]
KUHC2020L-[460,​520,​580,​640,​700,​760,​820]-[150,​200]
KUTC1205-[340,​400,​460]-[100,​150]
KUTC1205L-[340,​400,​460]-[150,​200]
KUTC1210-[340,​400,​460,​520,​580,​640]-[100,​150]
KUTC1210L-[340,​400,​460,​520,​580,​640]-[150,​200]
KUTC1505-[340,​400,​460,​520,​580,​640]-[100,​150]
KUTC1505L-[340,​400,​460,​520,​580,​640]-[150,​200]
KUTC1510-[340,​400,​460,​520,​580,​640]-[100,​150]
KUTC1510L-[340,​400,​460,​520,​580,​640]-[150,​200]
KUTC1520-[340,​400,​460,​520,​580,​640]-[100,​150]
KUTC1520L-[460,​520,​580,​640]-[150,​200]
KUTC2005L-[340,​400,​460,​520,​580,​640,​700,​760,​820]-[150,​200]
KUTC2010L-[400,​460,​520,​580,​640,​700,​760,​820]-[150,​200]
KUTC2020L-[460,​520,​580,​640,​700,​760,​820]-[150,​200]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSBall Screw Type Ball Screw Dia.
(Ø)
Ball Screw Lead
(mm)
Motor Type Table Width W
(mm)
Base Overall Length [L]
(mm)
Table Length [L1]
(mm)

-

X-AXIS UNIT 1 Piece(s) 10 Day(s) 10Rolled124Servo Motor Type170340 ~ 640100 ~ 150

-

X-AXIS UNIT 1 Piece(s) 10 Day(s) 10Rolled124Servo Motor Type220340 ~ 640150 ~ 200

-

X-AXIS UNIT 1 Piece(s) 10 Day(s) 10Rolled1210Servo Motor Type170340 ~ 760100 ~ 150

-

X-AXIS UNIT 1 Piece(s) 10 Day(s) 10Rolled1210Servo Motor Type220340 ~ 760150 ~ 200

-

X-AXIS UNIT 1 Piece(s) 10 Day(s) 10Rolled155Servo Motor Type170340 ~ 820100 ~ 150

-

X-AXIS UNIT 1 Piece(s) 10 Day(s) 10Rolled155Servo Motor Type220340 ~ 820150 ~ 200

-

X-AXIS UNIT 1 Piece(s) 10 Day(s) 10Rolled1510Servo Motor Type170340 ~ 820100 ~ 150

-

X-AXIS UNIT 1 Piece(s) 10 Day(s) 10Rolled1510Servo Motor Type220340 ~ 820150 ~ 200

-

X-AXIS UNIT 1 Piece(s) 10 Day(s) 10Rolled1520Servo Motor Type170340 ~ 820100 ~ 150

-

X-AXIS UNIT 1 Piece(s) 10 Day(s) 10Rolled1520Servo Motor Type220460 ~ 820150 ~ 200

-

X-AXIS UNIT 1 Piece(s) 10 Day(s) 10Rolled205Servo Motor Type220340 ~ 820150 ~ 200

-

X-AXIS UNIT 1 Piece(s) 10 Day(s) 10Rolled2010Servo Motor Type220400 ~ 820150 ~ 200

-

X-AXIS UNIT 1 Piece(s) 10 Day(s) 10Rolled2020Servo Motor Type220460 ~ 820150 ~ 200

-

X-AXIS UNIT 1 Piece(s) 10 Day(s) 10Rolled124Stepping Motor170340 ~ 640100 ~ 150

-

X-AXIS UNIT 1 Piece(s) 10 Day(s) 10Rolled124Stepping Motor220340 ~ 640150 ~ 200

-

X-AXIS UNIT 1 Piece(s) 10 Day(s) 10Rolled1210Stepping Motor170340 ~ 820100 ~ 150

-

X-AXIS UNIT 1 Piece(s) 10 Day(s) 10Rolled1210Stepping Motor220340 ~ 820150 ~ 200

-

X-AXIS UNIT 1 Piece(s) 10 Day(s) 10Rolled155Stepping Motor170340 ~ 820100 ~ 150

-

X-AXIS UNIT 1 Piece(s) 10 Day(s) 10Rolled155Stepping Motor220340 ~ 820150 ~ 200

-

X-AXIS UNIT 1 Piece(s) 10 Day(s) 10Rolled1510Stepping Motor170340 ~ 820100 ~ 150

-

X-AXIS UNIT 1 Piece(s) 10 Day(s) 10Rolled1510Stepping Motor220340 ~ 820150 ~ 200

-

X-AXIS UNIT 1 Piece(s) 10 Day(s) 10Rolled1520Stepping Motor170340 ~ 820100 ~ 150

-

X-AXIS UNIT 1 Piece(s) 10 Day(s) 10Rolled1520Stepping Motor220460 ~ 820150 ~ 200

-

X-AXIS UNIT 1 Piece(s) 10 Day(s) 10Rolled205Stepping Motor220340 ~ 820150 ~ 200

-

X-AXIS UNIT 1 Piece(s) 10 Day(s) 10Rolled2010Stepping Motor220400 ~ 820150 ~ 200

-

X-AXIS UNIT 1 Piece(s) 10 Day(s) 10Rolled2020Stepping Motor220460 ~ 820150 ~ 200

-

X-AXIS UNIT 1 Piece(s) 10 Day(s) 10Precision125Servo Motor Type170340 ~ 460100 ~ 150

-

X-AXIS UNIT 1 Piece(s) 10 Day(s) 10Precision125Servo Motor Type220340 ~ 460150 ~ 200

-

X-AXIS UNIT 1 Piece(s) 10 Day(s) 10Precision1210Servo Motor Type170340 ~ 640100 ~ 150

-

X-AXIS UNIT 1 Piece(s) 10 Day(s) 10Precision1210Servo Motor Type220340 ~ 640150 ~ 200

-

X-AXIS UNIT 1 Piece(s) 10 Day(s) 10Precision155Servo Motor Type170340 ~ 640100 ~ 150

-

X-AXIS UNIT 1 Piece(s) 10 Day(s) 10Precision155Servo Motor Type220340 ~ 640150 ~ 200

-

X-AXIS UNIT 1 Piece(s) 10 Day(s) 10Precision1510Servo Motor Type170340 ~ 640100 ~ 150

-

X-AXIS UNIT 1 Piece(s) 10 Day(s) 10Precision1510Servo Motor Type220340 ~ 640150 ~ 200

-

X-AXIS UNIT 1 Piece(s) 10 Day(s) 10Precision1520Servo Motor Type170340 ~ 640100 ~ 150

-

X-AXIS UNIT 1 Piece(s) 10 Day(s) 10Precision1520Servo Motor Type220460 ~ 640150 ~ 200

-

X-AXIS UNIT 1 Piece(s) 10 Day(s) 10Precision205Servo Motor Type220340 ~ 820150 ~ 200

-

X-AXIS UNIT 1 Piece(s) 10 Day(s) 10Precision2010Servo Motor Type220400 ~ 820150 ~ 200

-

X-AXIS UNIT 1 Piece(s) 10 Day(s) 10Precision2020Servo Motor Type220460 ~ 820150 ~ 200

-

X-AXIS UNIT 1 Piece(s) 10 Day(s) 10Precision125Stepping Motor170340 ~ 460100 ~ 150

-

X-AXIS UNIT 1 Piece(s) 10 Day(s) 10Precision125Stepping Motor220340 ~ 460150 ~ 200

-

X-AXIS UNIT 1 Piece(s) 10 Day(s) 10Precision1210Stepping Motor170340 ~ 640100 ~ 150

-

X-AXIS UNIT 1 Piece(s) 10 Day(s) 10Precision1210Stepping Motor220340 ~ 640150 ~ 200

-

X-AXIS UNIT 1 Piece(s) 10 Day(s) 10Precision155Stepping Motor170340 ~ 640100 ~ 150

-

X-AXIS UNIT 1 Piece(s) 10 Day(s) 10Precision155Stepping Motor220340 ~ 640150 ~ 200

-

X-AXIS UNIT 1 Piece(s) 10 Day(s) 10Precision1510Stepping Motor170340 ~ 640100 ~ 150

-

X-AXIS UNIT 1 Piece(s) 10 Day(s) 10Precision1510Stepping Motor220340 ~ 640150 ~ 200

-

X-AXIS UNIT 1 Piece(s) 10 Day(s) 10Precision1520Stepping Motor170340 ~ 640100 ~ 150

-

X-AXIS UNIT 1 Piece(s) 10 Day(s) 10Precision1520Stepping Motor220460 ~ 640150 ~ 200

-

X-AXIS UNIT 1 Piece(s) 10 Day(s) 10Precision205Stepping Motor220340 ~ 820150 ~ 200

-

X-AXIS UNIT 1 Piece(s) 10 Day(s) 10Precision2010Stepping Motor220400 ~ 820150 ~ 200

-

X-AXIS UNIT 1 Piece(s) 10 Day(s) 10Precision2020Stepping Motor220460 ~ 820150 ~ 200

Loading...

  1. 1

More Information

■Features: Various Sensor Sets (listed on P.515.) are available! Single Axis Units driven by Rolled Ball Screws and Precision Ball Screw. Suitable for heavy load transfer.

Part NumberMotor Installation Interface (KUB/KUT) 
TypeNo.DD1H3H4NN2N3dM2
Stepping
Motor Type
KUBC
KUTC
12□□(L)312233.549213530158M48
15□□(L)503635.56230433810
2005L6458401812
2010L70
KUBC2020L64
KUTC2020L70

[ ! ]KUBC/KUTC12□□(L) flanged surface (H3 dimensions) protrudes downward from the base bottom surface by 2mm.

■NEMA Motor Installation Interface

TypePart NumberNEMA Motor Installation Interface (KUAC/KUBC/KUHC/KUTC)
TypeNo.DD1H2H3H4NN2N3dM2
NEMA23KUAC
KUBC
KUHC
KUTC
12□□(L)47.138.135.52858304237158M48
15□□(L)3262433810
2005L346455372012
2010L4070
KUAC/KUBC2020L3464
KUHC/KUTC2020L4070
NEMA34KUAC/KUBC
KUHC/KUTC
15□□(L)69.673.034532754356511510M514
2005L34776850201215
2010L4083
KUAC/KUBC2020L3477
KUHC/KUTC2020L4083

* When H2-H4<0, Motor Bracket protrudes from Base Fixing Surface.
* When MCSLC40 is to be applied to NEMA34 series, select Torque 9.0Nm (≈1270oz-in) or less.

Single Axis Units - Rolled Ball Screws / Precision Ball Screws - Cover Type:Related Image
 

MISUMI Unit Example related to this product