1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Single Axis Units - Rolled Ball Screws / Precision Ball Screws

Single Axis Units - Rolled Ball Screws / Precision Ball Screws
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Misumi has recently seen a very large increase in orders on this product. Due to this situation, a lead time longer than usual is required for some quantity bands. Please confirm the actual lead time on WOS.
  • Delivery times for some of our products may be delayed as national government authorities have imposed limit of capacity at our production sites.

Product Description

◆Product features
Unitized in-house mechanism!
Rolled ball screw/precision ball screw drive single-axis unit suitable for high load conveyance!

Single Axis Units - Rolled Ball Screws / Precision Ball Screws:Related Image
Single Axis Units - Rolled Ball Screws / Precision Ball Screws:Related Image

Parts Base Table Motor Bracket Nut Bracket Fixed Side Support Unit Support Side Bearing with Housing Stopper
[ M ]Material Aluminum Alloy Aluminum Alloy Aluminum Alloy Aluminum Alloy Steel Aluminum Alloy Plastic
[ S ]Surface Treatment Black Anodize Black Anodize Black Anodize Black Anodize Black Oxide Black Anodize -

Specifications

Part Number - L - L1
KUA1204 - 340 - 150
Part Number Selection Ball Screw W
Width
H Height H1
Guide Height
H2
Shaft Center Height
Table Coupling Application Examples Part Numbers
Type No. L
Base Length
L1
Table Length
W t2 M1 P1 P2 KUA/KUH KUB/KUT
Type Diameter Lead
Rolled
Ball Screw
KUA
KUB


Precision
Ball Screw
KUH
KUT

[ ! ]* marked sizes are applicable to KUB and KUT only.
1204 340
400
460
520
580
640
700
760
820
[ ! ]For size selections, see Price List.
100
150
Rolled 12 4 150 55 21 28 150 10 M6
L1 P1
100 50
150 100
110 CPDW25
MCSLC25
CPDW19
MCSLC20
1205 Precision 5
1210 Precision / Rolled 10
*1204S Rolled 4 - CPDW32
MCSLC32
*1205S Precision 5
*1210S Precision / Rolled 10
1505 15 5 64 28 32 12 CPDW40
MCSLC40
CPDW32
MCSLC32
1510 10
1520 20
1204L 150
200
Rolled 12 4 200 55 21 28 200 10
L1 P1
150 80
200 130
160 CPDW25
MCSLC25
CPDW19
MCSLC20
1205L Precision 5
1210L Precision / Rolled 10
*1204LS Rolled 4 - CPDW32
MCSLC32
*1205LS Precision 5
*1210LS Precision / Rolled 10
1505L 15 5 64 28 32 12 CPDW40
MCSLC40
CPDW32
MCSLC32
1510L 10
1520L 20
2005L 20 5 68 28 34
L1 P1
150 100
200 150
150 CPDW40
MCSLC40
CPDW32
MCSLC32
2010L 10 79 39 40
2020L Rolled 20 68 28 34
Precision 79 39 40
[ ! ]Cautions are required when CPDW is used for 400W Servo Motors. Motor peak torque may exceed coupling allowable torque.

Part Number Base Base Mounting Hole * Motor Installation Interface (KUA/KUH)
Type No. W1 H4 t1 h1 P3 h Q S P.C.D. D D1 H3 N N1 N2 N3 d M2
Rolled
Ball Screw
KUA
KUB

Precision
Ball Screw
KUH
KUT
1204(S)
145 42 10 13 75 9.5
L Q
W=150 W=200
340 6 6
400 6 8
460 8 8
520 8 10
580 10 10
640 10 12
700 12 12
760 12 14
820 14 14
L S
W=150 W=200
340 50 50
400 80 20
460 50 50
520 80 20
580 50 50
640 80 20
700 50 50
760 80 20
820 50 50
46 30 34 49 37 5 32 15 8 M4 8
1205(S)
1210(S)
1505 49 12 20 11.5 70 50 45 62 45 40 10 M5 10
1510
1520
1204L (S) 195 42 10 13 120 9.5 46 30 34 49 37 32 8 M4 8
1205L (S)
1210L (S)
1505L 49 12 20 11.5 70 50 45 62 45 40 10 M5 10
1510L
1520L
2005L 55 20 64 57.5 39.5 18 12
2010L 61 29 70
2020L 55 (Rolled)
61 (Precision)
20 (Rolled)
29 (Precision)
64 (Rolled)
70 (Precision)

Alterations

Single Axis Units - Rolled Ball Screws / Precision Ball Screws:Related Image

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
KUA1204-[340,​400,​460,​520,​580,​640]-[100,​150]
KUA1204L-[340,​400,​460,​520,​580,​640]-[150,​200]
KUA1210-[340,​400,​460,​520,​580,​640,​700,​760]-[100,​150]
KUA1210L-[340,​400,​460,​520,​580,​640,​700,​760]-[150,​200]
KUA1505-[340,​400,​460,​520,​580,​640,​700,​760,​820]-[100,​150]
KUA1505L-[340,​400,​460,​520,​580,​640,​700,​760,​820]-[150,​200]
KUA1510-[340,​400,​460,​520,​580,​640,​700,​760,​820]-[100,​150]
KUA1510L-[340,​400,​460,​520,​580,​640,​700,​760,​820]-[150,​200]
KUA1520-[340,​400,​460,​520,​580,​640,​700,​760,​820]-[100,​150]
KUA1520L-[460,​520,​580,​640,​700,​760,​820]-[150,​200]
KUA2005L-[340,​400,​460,​520,​580,​640,​700,​760,​820]-[150,​200]
KUA2010L-[400,​460,​520,​580,​640,​700,​760,​820]-[150,​200]
KUA2020L-[460,​520,​580,​640,​700,​760,​820]-[150,​200]
KUB1204-[340,​400,​460,​520,​580,​640]-[100,​150]
KUB1204L-[340,​400,​460,​520,​580,​640]-[150,​200]
KUB1204LS-[340,​400,​460,​520,​580,​640]-[150,​200]
KUB1204S-[340,​400,​460,​520,​580,​640]-[100,​150]
KUB1210-[340,​400,​460,​520,​580,​640,​700,​760]-[100,​150]
KUB1210L-[340,​400,​460,​520,​580,​640,​700,​760]-[150,​200]
KUB1210LS-[340,​400,​460,​520,​580,​640,​700,​760]-[150,​200]
KUB1210S-[340,​400,​460,​520,​580,​640,​700,​760]-[100,​150]
KUB1505-[340,​400,​460,​520,​580,​640,​700,​760,​820]-[100,​150]
KUB1505L-[340,​400,​460,​520,​580,​640,​700,​760,​820]-[150,​200]
KUB1510-[340,​400,​460,​520,​580,​640,​700,​760,​820]-[100,​150]
KUB1510L-[340,​400,​460,​520,​580,​640,​700,​760,​820]-[150,​200]
KUB1520-[340,​400,​460,​520,​580,​640,​700,​760,​820]-[100,​150]
KUB1520L-[460,​520,​580,​640,​700,​760,​820]-[150,​200]
KUB2005L-[340,​400,​460,​520,​580,​640,​700,​760,​820]-[150,​200]
KUB2010L-[400,​460,​520,​580,​640,​700,​760,​820]-[150,​200]
KUB2020L-[460,​520,​580,​640,​700,​760,​820]-[150,​200]
KUH1205-[340,​400,​460]-[100,​150]
KUH1205L-[340,​400,​460]-[150,​200]
KUH1210-[340,​400,​460,​520,​580,​640]-[100,​150]
KUH1210L-[340,​400,​460,​520,​580,​640]-[150,​200]
KUH1505-[340,​400,​460,​520,​580,​640]-[100,​150]
KUH1505L-[340,​400,​460,​520,​580,​640]-[150,​200]
KUH1510-[340,​400,​460,​520,​580,​640]-[100,​150]
KUH1510L-[340,​400,​460,​520,​580,​640]-[150,​200]
KUH1520-[340,​400,​460,​520,​580,​640]-[100,​150]
KUH1520L-[460,​520,​580,​640]-[150,​200]
KUH2005L-[340,​400,​460,​520,​580,​640,​700,​760,​820]-[150,​200]
KUH2010L-[400,​460,​520,​580,​640,​700,​760,​820]-[150,​200]
KUH2020L-[460,​520,​580,​640,​700,​760,​820]-[150,​200]
KUT1205-[340,​400,​460]-[100,​150]
KUT1205L-[340,​400,​460]-[150,​200]
KUT1205LS-[340,​400,​460]-[150,​200]
KUT1205S-[340,​400,​460]-[100,​150]
KUT1210-[340,​400,​460,​520,​580,​640]-[100,​150]
KUT1210L-[340,​400,​460,​520,​580,​640]-[150,​200]
KUT1210LS-[340,​400,​460,​520,​580,​640]-[150,​200]
KUT1210S-[340,​400,​460,​520,​580,​640]-[100,​150]
KUT1505-[340,​400,​460,​520,​580,​640]-[100,​150]
KUT1505L-[340,​400,​460,​520,​580,​640]-[150,​200]
KUT1510-[340,​400,​460,​520,​580,​640]-[100,​150]
KUT1510L-[340,​400,​460,​520,​580,​640]-[150,​200]
KUT1520-[340,​400,​460,​520,​580,​640]-[100,​150]
KUT1520L-[460,​520,​580,​640]-[150,​200]
KUT2005L-[340,​400,​460,​520,​580,​640,​700,​760,​820]-[150,​200]
KUT2010L-[400,​460,​520,​580,​640,​700,​760,​820]-[150,​200]
KUT2020L-[460,​520,​580,​640,​700,​760,​820]-[150,​200]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSBall Screw Type Ball Screw Dia.
(Ø)
Ball Screw Lead
(mm)
Motor Type Table Width W
(mm)
Base Overall Length [L]
(mm)
Table Length [L1]
(mm)

-

X-AXIS UNIT 1 Piece(s) 10 Day(s) 10Rolled124Servo Motor Type150340 ~ 640100 ~ 150

-

X-AXIS UNIT 1 Piece(s) 10 Day(s) 10Rolled124Servo Motor Type200340 ~ 640150 ~ 200

-

X-AXIS UNIT 1 Piece(s) 10 Day(s) 10Rolled1210Servo Motor Type150340 ~ 760100 ~ 150

-

X-AXIS UNIT 1 Piece(s) 10 Day(s) 10Rolled1210Servo Motor Type200340 ~ 760150 ~ 200

-

X-AXIS UNIT 1 Piece(s) 10 Day(s) 10Rolled155Servo Motor Type150340 ~ 820100 ~ 150

-

X-AXIS UNIT 1 Piece(s) 10 Day(s) 10Rolled155Servo Motor Type200340 ~ 820150 ~ 200

-

X-AXIS UNIT 1 Piece(s) 10 Day(s) 10Rolled1510Servo Motor Type150340 ~ 820100 ~ 150

-

X-AXIS UNIT 1 Piece(s) 10 Day(s) 10Rolled1510Servo Motor Type200340 ~ 820150 ~ 200

-

X-AXIS UNIT 1 Piece(s) 10 Day(s) 10Rolled1520Servo Motor Type150340 ~ 820100 ~ 150

-

X-AXIS UNIT 1 Piece(s) 10 Day(s) 10Rolled1520Servo Motor Type200460 ~ 820150 ~ 200

-

X-AXIS UNIT 1 Piece(s) 10 Day(s) 10Rolled205Servo Motor Type200340 ~ 820150 ~ 200

-

X-AXIS UNIT 1 Piece(s) 10 Day(s) 10Rolled2010Servo Motor Type200400 ~ 820150 ~ 200

-

X-AXIS UNIT 1 Piece(s) 10 Day(s) 10Rolled2020Servo Motor Type200460 ~ 820150 ~ 200

-

X-AXIS UNIT 1 Piece(s) 10 Day(s) 10Rolled124Stepping Motor150340 ~ 640100 ~ 150

-

X-AXIS UNIT 1 Piece(s) 10 Day(s) 10Rolled124Stepping Motor200340 ~ 640150 ~ 200

-

X-AXIS UNIT 1 Piece(s) 10 Day(s) 10Rolled124Stepping Motor200340 ~ 640150 ~ 200

-

X-AXIS UNIT 1 Piece(s) 10 Day(s) 10Rolled124Stepping Motor150340 ~ 640100 ~ 150

-

X-AXIS UNIT 1 Piece(s) 10 Day(s) 10Rolled1210Stepping Motor150340 ~ 760100 ~ 150

-

X-AXIS UNIT 1 Piece(s) 10 Day(s) 10Rolled1210Stepping Motor200340 ~ 760150 ~ 200

-

X-AXIS UNIT 1 Piece(s) 10 Day(s) 10Rolled1210Stepping Motor200340 ~ 760150 ~ 200

-

X-AXIS UNIT 1 Piece(s) 10 Day(s) 10Rolled1210Stepping Motor150340 ~ 760100 ~ 150

-

X-AXIS UNIT 1 Piece(s) 10 Day(s) 10Rolled155Stepping Motor150340 ~ 820100 ~ 150

-

X-AXIS UNIT 1 Piece(s) 10 Day(s) 10Rolled155Stepping Motor200340 ~ 820150 ~ 200

-

X-AXIS UNIT 1 Piece(s) 10 Day(s) 10Rolled1510Stepping Motor150340 ~ 820100 ~ 150

-

X-AXIS UNIT 1 Piece(s) 10 Day(s) 10Rolled1510Stepping Motor200340 ~ 820150 ~ 200

-

X-AXIS UNIT 1 Piece(s) 10 Day(s) 10Rolled1520Stepping Motor150340 ~ 820100 ~ 150

-

X-AXIS UNIT 1 Piece(s) 10 Day(s) 10Rolled1520Stepping Motor200460 ~ 820150 ~ 200

-

X-AXIS UNIT 1 Piece(s) 10 Day(s) 10Rolled205Stepping Motor200340 ~ 820150 ~ 200

-

X-AXIS UNIT 1 Piece(s) 10 Day(s) 10Rolled2010Stepping Motor200400 ~ 820150 ~ 200

-

X-AXIS UNIT 1 Piece(s) 10 Day(s) 10Rolled2020Stepping Motor200460 ~ 820150 ~ 200

-

X-AXIS UNIT 1 Piece(s) 10 Day(s) 10Precision125Servo Motor Type150340 ~ 460100 ~ 150

-

X-AXIS UNIT 1 Piece(s) 10 Day(s) 10Precision125Servo Motor Type200340 ~ 460150 ~ 200

-

X-AXIS UNIT 1 Piece(s) 10 Day(s) 10Precision1210Servo Motor Type150340 ~ 640100 ~ 150

-

X-AXIS UNIT 1 Piece(s) 10 Day(s) 10Precision1210Servo Motor Type200340 ~ 640150 ~ 200

-

X-AXIS UNIT 1 Piece(s) 10 Day(s) 10Precision155Servo Motor Type150340 ~ 640100 ~ 150

-

X-AXIS UNIT 1 Piece(s) 10 Day(s) 10Precision155Servo Motor Type200340 ~ 640150 ~ 200

-

X-AXIS UNIT 1 Piece(s) 10 Day(s) 10Precision1510Servo Motor Type150340 ~ 640100 ~ 150

-

X-AXIS UNIT 1 Piece(s) 10 Day(s) 10Precision1510Servo Motor Type200340 ~ 640150 ~ 200

-

X-AXIS UNIT 1 Piece(s) 10 Day(s) 10Precision1520Servo Motor Type150340 ~ 640100 ~ 150

-

X-AXIS UNIT 1 Piece(s) 10 Day(s) 10Precision1520Servo Motor Type200460 ~ 640150 ~ 200

-

X-AXIS UNIT 1 Piece(s) 10 Day(s) 10Precision205Servo Motor Type200340 ~ 820150 ~ 200

-

X-AXIS UNIT 1 Piece(s) 10 Day(s) 10Precision2010Servo Motor Type200400 ~ 820150 ~ 200

-

X-AXIS UNIT 1 Piece(s) 10 Day(s) 10Precision2020Servo Motor Type200460 ~ 820150 ~ 200

-

X-AXIS UNIT 1 Piece(s) 10 Day(s) 10Precision125Stepping Motor150340 ~ 460100 ~ 150

-

X-AXIS UNIT 1 Piece(s) 10 Day(s) 10Precision125Stepping Motor200340 ~ 460150 ~ 200

-

X-AXIS UNIT 1 Piece(s) 10 Day(s) 10Precision125Stepping Motor200340 ~ 460150 ~ 200

-

X-AXIS UNIT 1 Piece(s) 10 Day(s) 10Precision125Stepping Motor150340 ~ 460100 ~ 150

-

X-AXIS UNIT 1 Piece(s) 10 Day(s) 10Precision1210Stepping Motor150340 ~ 640100 ~ 150

-

X-AXIS UNIT 1 Piece(s) 10 Day(s) 10Precision1210Stepping Motor200340 ~ 640150 ~ 200

-

X-AXIS UNIT 1 Piece(s) 10 Day(s) 10Precision1210Stepping Motor200340 ~ 640150 ~ 200

-

X-AXIS UNIT 1 Piece(s) 10 Day(s) 10Precision1210Stepping Motor150340 ~ 640100 ~ 150

-

X-AXIS UNIT 1 Piece(s) 10 Day(s) 10Precision155Stepping Motor150340 ~ 640100 ~ 150

-

X-AXIS UNIT 1 Piece(s) 10 Day(s) 10Precision155Stepping Motor200340 ~ 640150 ~ 200

-

X-AXIS UNIT 1 Piece(s) 10 Day(s) 10Precision1510Stepping Motor150340 ~ 640100 ~ 150

-

X-AXIS UNIT 1 Piece(s) 10 Day(s) 10Precision1510Stepping Motor200340 ~ 640150 ~ 200

-

X-AXIS UNIT 1 Piece(s) 10 Day(s) 10Precision1520Stepping Motor150340 ~ 640100 ~ 150

-

X-AXIS UNIT 1 Piece(s) 10 Day(s) 10Precision1520Stepping Motor200460 ~ 640150 ~ 200

-

X-AXIS UNIT 1 Piece(s) 10 Day(s) 10Precision205Stepping Motor200340 ~ 820150 ~ 200

-

X-AXIS UNIT 1 Piece(s) 10 Day(s) 10Precision2010Stepping Motor200400 ~ 820150 ~ 200

-

X-AXIS UNIT 1 Piece(s) 10 Day(s) 10Precision2020Stepping Motor200460 ~ 820150 ~ 200

Loading...

  1. 1

More Information

■Features: Various Sensor Sets (listed on >> P.515.) are available! Single Axis Units driven by Rolled Ball Screw. Suitable for heavy load transfer.

Part Number Motor Installation Interface (KUB/KUT)
Type No. D D1 H3 H4 N N2 N3 d M2
Stepping Motor Type
KUB
KUT
12□□ (L) 50 22 33.5 49 21 35 30 15 8 M4 8
*12□□S (LS) 31 36 58 30 45 40
15□□ (L) 50 35.5 62 43 38 10
2005L 64 58 40 18 12
2010L 70
KUB 2020L 64
KUT 2020L 70

[ ! ]KUB/KUT12□□S (LS) flanged surface (H3 dimensions) protrudes downward from the base bottom surface by 2mm.

■NEMA Motor Installation Interface

Type Part Number NEMA Motor Installation Interface (KUA/KUB/KUH/KUT)
Type No. D D1 H2 H3 H4 N N2 N3 d M2
NEMA23 KUA
KUB
KUH
KUT
12□□(S,L,LS) 47.1 38.1 35.5 28 58 30 42 37 15 8 M4 8
15□□(L) 32 62 43 38 10
2005L 34 64 55 37 20 12
2010L 40 70
KUA/KUB 2020L 34 64
KUH/KUT 2020L 40 70
NEMA34 KUA
KUB
KUH
KUT
15□□(L) 69.6 73.03 45 32 75 43 56 51 15 10 M5 14
2005L 34 77 68 50 20 12 15
2010L 40 83
KUA/KUB 2020L 34 77
KUH/KUT 2020L 40 83

* When H2-H4<0, Motor Bracket protrudes from Base Fixing Surface.
* When MCSLC40 is to be applied to NEMA34 series, select Torque 9.0Nm (≈1270oz-in) or less.

Single Axis Units - Rolled Ball Screws / Precision Ball Screws:Related Image
 

MISUMI Unit Example related to this product