(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
MISUMI's Single Axis Actuators LX26 Standard/Cover Type are high-precision linear motion devices suitable for a wide range of industrial and automation applications. These actuators are designed for flexibility and efficiency.
Key Features:
Motor Mounting Orientation: Straight, allowing for versatile installation options.
Main Body and Components: Main body provided, with motors to be installed by the customer.
Table Length: 47.4 mm, offering a compact and efficient working area.
Ball Screw Shaft: Diameter of 8 mm with a rolled ball screw drive method for precise movement.
Slider Material: Constructed from chrome molybdenum steel, ensuring strength and longevity.
Surface Treatment: Slider treated with low-temperature black chrome for enhanced durability.
Operating Temperature: Capable of operating in ambient temperatures ranging from 0°C to 50°C.
Designed for both robustness and precision, these actuators are ideal for applications that require reliable and controlled linear movement, enhancing productivity and operational efficiency.
Specifications | |
LX26 | |
Standard / Cover | |
Screw Shaft Dia. (mm) | 8 |
Lead (mm) | 2, 5, 10 |
Accuracy | High Grade / Precision Grade |
Accessory | |
Motor Adapter Plate EN AW-5052 Equiv. Black Anodize Adapter Plate Screw 4 pcs. EN 1.4567 Equiv. No accessory is included with No Motor Bracket Type. |
Part Number | - | Block Qty. | - | Motor Adapter Plates | - | Base Length (L) |
LX2602C LX2605-MX |
- - |
B1 B1 |
- - |
A2640 A2638 |
- - |
300 200 |
Part Number | Standard Grease | Low Dust Generation Grease | Lubrication Unit MX-equipped (Standard Grease) | |||
High Grade | Precision Grade | High Grade | Precision Grade | High Grade | Precision Grade | |
Lead 2 | LX2602 (C) | LX2602 (C) P | LX2602 (C) G | LX2602 (C) PG | LX2602 (C) -MX | LX2602 (C) P-MX |
Lead 5 | LX2605 (C) | LX2605 (C) P | LX2605 (C) G | LX2605 (C) PG | LX2605 (C) -MX | LX2605 (C) P-MX |
Lead 10 | LX2610 (C) | LX2610 (C) P | LX2610 (C) G | LX2610 (C) PG | LX2610 (C) -MX | LX2610 (C) P-MX |
Part Number | Block Qty. | Motor Adapter Plates | Base Length (L) | * Effective Stroke | Total Mass (kg) | Mounting Hole Dimensions | ||||||||||
Standard | Cover | |||||||||||||||
High Grade | * Precision Grade | B1 | B2 | MX-equipped (B1) | B1 | B2 | B1 | B2 | A | P | B | Number of Pitches | Number of Holes (N) | |||
(Standard Grease) LX2602 (C) LX2605 (C) LX2610 (C) (Low Dust Generation Grease) LX2602 (C) G LX2605 (C) G LX2610 (C) G (Lubrication Unit MX-equipped, Standard Grease) LX2602 (C) -MX LX2605 (C) -MX LX2610 (C) -MX |
(Standard Grease) LX2602 (C) P LX2605 (C) P LX2610 (C) P (Low Dust Generation Grease) LX2602 (C) PG LX2605 (C) PG LX2610 (C) PG (Lubrication Unit MX-equipped, Standard Grease) LX2602 (C) P-MX LX2605 (C) P-MX LX2610 (C) P-MX |
(1 pc.) B1 *Lubrication Units MX-equipped types and Lead 10 are available in B1 only (2 pcs.) B2 |
(Servo Motor) A2625 A2628 A2638 A2640 E2640 (Stepping Motor) T2628 T2642 T2656.4 *(No Adapter Plate) N * (No Motor Bracket) F |
100 (Lead 2 only) |
17 | - | - | 0.87 | - | 1.07 | - | 10 | 80 | 10 | 1 | 4 |
150 | 67 | 0.95 | 1.15 | 35 | 35 | |||||||||||
200 | 117 | 105 | 1.16 | 1.36 | 20 | 20 | 2 | 6 | ||||||||
250 | 167 | 91 | 155 | 1.37 | 1.57 | 1.57 | 1.89 | 45 | 45 | |||||||
300 | 217 | 141 | 205 | 1.58 | 1.78 | 1.78 | 2.10 | 30 | 30 | 3 | 8 | |||||
350 (Lead 5 and 10 only) |
267 | 191 | 255 | 1.79 | 1.99 | 1.99 | 2.31 | 15 | 15 | 4 | 10 | |||||
400 (Lead 5 and 10 only) |
317 | 241 | 305 | 2.00 | 2.20 | 2.20 | 2.52 | 40 | 40 |
Accuracy Standards | High Grade | Precision Grade |
Positioning (mm) | 0.06 | 0.02 |
Backlash (mm) | 0.01 | 0.003 |
Positioning Repeatability (mm) | ±0.005 | ±0.003 |
Running Parallelism (mm) | 0.025 | 0.01 |
Starting Torque (N•cm) | 2 | 2 |
■ Proximity Sensor (SUNX) - Set Part Specification
LX Part Number | Code * For L≤100, Max. 2 For L≥150, Max. 3 | Sensor Type/Qty. | Sensor Rail | Sensor (* Qty per Sensor Included) | Sensor Flag | Unit Price (L≤200) | Unit Price (L≥250) | ||||||||
GX-F8A (ON when near) | GX-F8B (ON when away) | Rail (1 pc.) | Mounting Screw (Pitch +1 pc.) | Sensor Mounting Screw (1 pc.) | Mounting Nut (1 pc.) | Sensor Flag (1 pc.) | Sensor Flag Mounting Screw | Sensor Qty. | Sensor Qty. | ||||||
1 pc. | 2 pcs. | 3 pcs. | 1 pc. | 2 pcs. | 3 pcs. | ||||||||||
LX26□□ | XA□ | □pc(s). | - | SENAT3□H | SCB3-6 | CBSST3-10 | LBNR3 | Dedicated | Flat Head Machine Screw M2.6-4 (1 pc.) | ||||||
XB□ | - | □pc(s). | |||||||||||||
LX26□□C | FA□ | □pc(s). | - | SCB3-6 (2 pcs.) | |||||||||||
FB□ | - | □pc(s). | |||||||||||||
LX26□□ | XW1 | 1 pc. | 1 pc. | Flat Head Machine Screw M2.6-4 (1 pc.) | - | - | - | - | |||||||
XW2 | 2 pcs. | - | - | ||||||||||||
XW3 | 2 pcs. | 1 pc. | |||||||||||||
LX26□□C | FW1 | 1 pc. | 1 pc. | SCB3-6 (2 pcs.) | - | - | |||||||||
FW2 | 2 pcs. | - | - | ||||||||||||
FW3 | 2 pcs. | 1 pc. |
■ Photo Sensor (SUNX) - Set Part Specification
LX Part Number | Code * For L≤100, Max. 2 For L≥150, Max. 3 | Photo Sensor | Sensor Rail | Sensor (* Qty per Sensor Included) | Sensor Flag | Unit Price (L≤200) | Unit Price (L≥250) | |||||||||
Rail (1 pc.) | Mounting Screw (Pitch +1 pc.) | Sensor Bracket | Bracket Mounting Screw Nut | Sensor Mounting Screw | Sensor Mounting Washer | Sensor Flag (1 pc.) | Sensor Flag Mounting Screw | |||||||||
Sensor Qty. | Sensor Qty. | |||||||||||||||
1 pc. | 2 pcs. | 3 pcs. | 1 pc. | 2 pcs. | 3 pcs. | |||||||||||
LX26□□ | SP□ | PM-L25 | SENAT3□H | SCB3-6 | Dedicated | SCB3-5 (2 pcs.) LBNR3 (2 pcs.) | SCB3-6 (2 pcs.) | M2 Small Flat Washer (2 pcs.) | Dedicated | Flat Head Machine Screw M2.6-4 (1 pc.) | ||||||
LX26□□C | MP□ | SCB3-5 (2 pcs.) |
The Photo Sensor PM-L24 is to be discontinued and replaced by the next-generation product PM-L25 in April 2017.
■ Photo Sensor (Omron) - Set Part Specification
LX Part Number | Code * For L≤100, Max. 2 For L≥150, Max. 3 | Photo Sensor | Sensor Rail | Sensor (* Qty per Sensor Included) | Sensor Flag | Unit Price (L≤200) | Unit Price (L≥250) | |||||||||
Rail (1 pc.) | Mounting Screw (Pitch +1 pc.) | Sensor Bracket | Bracket Mounting Screw Nut | Sensor Mounting Screw | Sensor Mounting Washer | Sensor Flag (1 pc.) | Sensor Flag Mounting Screw | |||||||||
Sensor Qty. | Sensor Qty. | |||||||||||||||
1 pc. | 2 pcs. | 3 pcs. | 1 pc. | 2 pcs. | 3 pcs. | |||||||||||
LX26□□ | OP□ | EE-SX911-R 1M | SENAT3□H | SCB3-6 | Dedicated | SCB3-5 (2 pcs.) LBNR3 (2 pcs.) | SCB3-6 (2 pcs.) | Small Flat Washer (2 pcs.) | Dedicated | Flat Head Machine Screw M2.6-4 (1 pc.) | ||||||
LX26□□C | EP□ | SCB3-6 (2 pcs.) |
* Sensors are not sold separately.
EE-SX911-R1M is scheduled to change to EE-SX951-R1M from April 2015.
Part Number |
---|
LX2602-B1-A[2625,2628,2638,2640]-[100,150] |
LX2602-B1-[F,N]-[100,150] |
LX2602-B1-E2640-[100,150] |
LX2602-B1-F-150 |
LX2602-B1-N-[100,150] |
LX2602-B1-T[2628,2642,2656.4]-[100,150] |
LX2602-B2-A[2625,2638,2640]-[250,300] |
LX2602-B2-[F,N]-[250,300] |
LX2602-B2-E2640-[250,300] |
LX2602-B2-F-[250,300] |
LX2602-B2-N-[250,300] |
LX2602-B2-T[2628,2642,2656.4]-[250,300] |
LX2602-MX-B1-A[2625,2638,2640]-[200,250,300] |
LX2602-MX-B1-[F,N]-[200,250,300] |
LX2602-MX-B1-E2640-[200,250,300] |
LX2602-MX-B1-F-[200-300/50] |
LX2602-MX-B1-N-[200-300/50] |
LX2602-MX-B1-T[2628,2642,2656.4]-[200,250,300] |
LX2602C-B1-A[2625,2628,2638,2640]-[100,150] |
LX2602C-B1-[F,N]-[100,150] |
LX2602C-B1-E2640-[100,150] |
LX2602C-B1-F-[100,150] |
LX2602C-B1-N-[100,150] |
LX2602C-B1-T[2628,2642,2656.4]-[100,150] |
LX2602C-B2-A[2625,2638,2640]-[250,300] |
LX2602C-B2-[F,N]-[250,300] |
LX2602C-B2-E2640-[250,300] |
LX2602C-B2-F-[250,300] |
LX2602C-B2-N-[250,300] |
LX2602C-B2-T[2628,2642,2656.4]-[250,300] |
LX2602C-MX-B1-A[2625,2638,2640]-[200,250,300] |
LX2602C-MX-B1-[F,N]-[200,250,300] |
LX2602C-MX-B1-E2640-[200,250,300] |
LX2602C-MX-B1-F-[200-300/50] |
LX2602C-MX-B1-N-[200-300/50] |
LX2602C-MX-B1-T[2628,2642,2656.4]-[200,250,300] |
LX2602CG-B1-A[2625,2638,2640]-[100,150] |
LX2602CG-B1-[F,N]-[100,150] |
LX2602CG-B1-E2640-[100,150] |
LX2602CG-B1-F-[100,150] |
LX2602CG-B1-N-[100,150] |
LX2602CG-B1-T[2628,2642,2656.4]-[100,150] |
LX2602CG-B2-A[2625,2638,2640]-[250,300] |
LX2602CG-B2-[F,N]-[250,300] |
LX2602CG-B2-E2640-[250,300] |
LX2602CG-B2-F-[250,300] |
LX2602CG-B2-N-[250,300] |
LX2602CG-B2-T[2628,2642,2656.4]-[250,300] |
LX2602CP-B1-A[2625,2628,2638,2640]-[100,150] |
LX2602CP-B1-[F,N]-[100,150] |
LX2602CP-B1-E2640-[100,150] |
LX2602CP-B1-F-[100,150] |
LX2602CP-B1-N-[100,150] |
LX2602CP-B1-T[2628,2642,2656.4]-[100,150] |
LX2602CP-B2-A[2625,2638,2640]-[250,300] |
LX2602CP-B2-[F,N]-[250,300] |
LX2602CP-B2-E2640-[250,300] |
LX2602CP-B2-F-[250,300] |
LX2602CP-B2-N-[250,300] |
LX2602CP-B2-T[2628,2642,2656.4]-[250,300] |
LX2602CP-MX-B1-A[2625,2638,2640]-[200,250,300] |
LX2602CP-MX-B1-[F,N]-[200,250,300] |
LX2602CP-MX-B1-E2640-[200,250,300] |
LX2602CP-MX-B1-F-[200-300/50] |
LX2602CP-MX-B1-N-[200-300/50] |
LX2602CP-MX-B1-T[2628,2642,2656.4]-[200,250,300] |
LX2602CPG-B1-A[2625,2638,2640]-[100,150] |
LX2602CPG-B1-[F,N]-[100,150] |
LX2602CPG-B1-E2640-[100,150] |
LX2602CPG-B1-F-[100,150] |
LX2602CPG-B1-N-[100,150] |
LX2602CPG-B1-T[2628,2642,2656.4]-[100,150] |
LX2602CPG-B2-A[2625,2638,2640]-[250,300] |
LX2602CPG-B2-[F,N]-[250,300] |
LX2602CPG-B2-E2640-[250,300] |
LX2602CPG-B2-F-[250,300] |
LX2602CPG-B2-N-[250,300] |
LX2602CPG-B2-T[2628,2642,2656.4]-[250,300] |
LX2602G-B1-A[2625,2638,2640]-[100,150] |
LX2602G-B1-[F,N]-[100,150] |
LX2602G-B1-E2640-[100,150] |
LX2602G-B1-F-[100,150] |
LX2602G-B1-N-[100,150] |
LX2602G-B1-T[2628,2642,2656.4]-[100,150] |
LX2602G-B2-A[2625,2638,2640]-[250,300] |
LX2602G-B2-[F,N]-[250,300] |
LX2602G-B2-E2640-[250,300] |
LX2602G-B2-F-[250,300] |
LX2602G-B2-N-[250,300] |
LX2602G-B2-T[2628,2642,2656.4]-[250,300] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Nominal (Height) | Accuracy | Lead (mm) | Table (Block) | Cover | Grease | With or w/o Lubricant Unit | Table Width (mm) | Basic Load Rating: Dynamic Load (N) | Basic Load Rating: Static Load (N) | Allowable Static Moment MP (N•m) | Allowable Static Moment MY (N•m) | Allowable Static Moment MR (N•m) | Positioning Repeatability (µm) | Positioning Accuracy (µm) | Running Parallelism (µm) | Maximum Velocity (mm/s) | Motor Attachment | Base Overall Length [L] (mm) | Motor Adapter Plate (For Servo Motor) [A] | Motor Adapter Plate (For Servo Motor) [E] | Motor Adapter Plate (For Stepping Motor) [T] |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | LINEAR AXIS ACTUATOR LX2602 | 1 Piece(s) | 8 Day(s) | 10 | 26 | High Grade | 2 | Long 1 pc. | Not Provided | Standard | Not Provided | 37.6 | 6522 | 11871 | 70 | 70 | 225 | ±5 | 60 | 25 | 290 | - | 100 ~ 300 | 2625 ~ 2640 | - | - | ||
- | LINEAR AXIS ACTUATOR LX2602 | 1 Piece(s) | 8 Day(s) | 10 | 26 | High Grade | 2 | Long 1 pc. | Not Provided | Standard | Not Provided | 37.6 | 6522 | 11871 | 70 | 70 | 225 | ±5 | 60 | 25 | 290 | - | 100 ~ 300 | - | - | - | ||
- | LINEAR AXIS ACTUATOR LX2602 | 1 Piece(s) | 8 Day(s) | 10 | 26 | High Grade | 2 | Long 1 pc. | Not Provided | Standard | Not Provided | 37.6 | 6522 | 11871 | 70 | 70 | 225 | ±5 | 60 | 25 | 290 | - | 100 ~ 300 | - | 2640 | - | ||
- | LINEAR AXIS ACTUATOR LX2602 | 1 Piece(s) | 13 Day(s) | 10 | 26 | High Grade | 2 | Long 1 pc. | Not Provided | Standard | Not Provided | 37.6 | 6522 | 11871 | 70 | 70 | 225 | ±5 | 60 | 25 | 290 | F (No Bracket) | 150 ~ 300 | - | - | - | ||
- | LINEAR AXIS ACTUATOR LX2602 | 1 Piece(s) | 8 Day(s) | 10 | 26 | High Grade | 2 | Long 1 pc. | Not Provided | Standard | Not Provided | 37.6 | 6522 | 11871 | 70 | 70 | 225 | ±5 | 60 | 25 | 290 | N (No Attachment) | 100 ~ 300 | - | - | - | ||
- | LINEAR AXIS ACTUATOR LX2602 | 1 Piece(s) | 8 Day(s) | 10 | 26 | High Grade | 2 | Long 1 pc. | Not Provided | Standard | Not Provided | 37.6 | 6522 | 11871 | 70 | 70 | 225 | ±5 | 60 | 25 | 290 | - | 100 ~ 300 | - | - | 2628 ~ 2656.4 | ||
- | LINEAR AXIS ACTUATOR LX2602 | 1 Piece(s) | 5 Day(s) | 10 | 26 | High Grade | 2 | Long 2 pcs. | Not Provided | Standard | Not Provided | 37.6 | 13044 | 23742 | 902 | 902 | 450 | ±5 | 60 | 25 | 290 | - | 250 ~ 300 | 2625 ~ 2640 | - | - | ||
- | LINEAR AXIS ACTUATOR LX2602 | 1 Piece(s) | 5 Day(s) | 10 | 26 | High Grade | 2 | Long 2 pcs. | Not Provided | Standard | Not Provided | 37.6 | 13044 | 23742 | 902 | 902 | 450 | ±5 | 60 | 25 | 290 | - | 250 ~ 300 | - | - | - | ||
- | LINEAR AXIS ACTUATOR LX2602 | 1 Piece(s) | 5 Day(s) | 10 | 26 | High Grade | 2 | Long 2 pcs. | Not Provided | Standard | Not Provided | 37.6 | 13044 | 23742 | 902 | 902 | 450 | ±5 | 60 | 25 | 290 | - | 250 ~ 300 | - | 2640 | - | ||
- | LINEAR AXIS ACTUATOR LX2602 | 1 Piece(s) | 13 Day(s) | 10 | 26 | High Grade | 2 | Long 2 pcs. | Not Provided | Standard | Not Provided | 37.6 | 13044 | 23742 | 902 | 902 | 450 | ±5 | 60 | 25 | 290 | F (No Bracket) | 250 ~ 300 | - | - | - | ||
- | LINEAR AXIS ACTUATOR LX2602 | 1 Piece(s) | 8 Day(s) | 10 | 26 | High Grade | 2 | Long 2 pcs. | Not Provided | Standard | Not Provided | 37.6 | 13044 | 23742 | 902 | 902 | 450 | ±5 | 60 | 25 | 290 | N (No Attachment) | 250 ~ 300 | - | - | - | ||
- | LINEAR AXIS ACTUATOR LX2602 | 1 Piece(s) | 5 Day(s) | 10 | 26 | High Grade | 2 | Long 2 pcs. | Not Provided | Standard | Not Provided | 37.6 | 13044 | 23742 | 902 | 902 | 450 | ±5 | 60 | 25 | 290 | - | 250 ~ 300 | - | - | 2628 ~ 2656.4 | ||
- | LINEAR AXIS ACTUATOR | 1 Piece(s) | 8 Day(s) | 10 | 26 | High Grade | 2 | Long 1 pc. | Not Provided | Standard | Provided | 37.6 | 6522 | 11871 | 70 | 70 | 225 | ±5 | 60 | 25 | 290 | - | 200 ~ 300 | 2625 ~ 2640 | - | - | ||
- | LINEAR AXIS ACTUATOR | 1 Piece(s) | 8 Day(s) | 10 | 26 | High Grade | 2 | Long 1 pc. | Not Provided | Standard | Provided | 37.6 | 6522 | 11871 | 70 | 70 | 225 | ±5 | 60 | 25 | 290 | - | 200 ~ 300 | - | - | - | ||
- | LINEAR AXIS ACTUATOR | 1 Piece(s) | 8 Day(s) | 10 | 26 | High Grade | 2 | Long 1 pc. | Not Provided | Standard | Provided | 37.6 | 6522 | 11871 | 70 | 70 | 225 | ±5 | 60 | 25 | 290 | - | 200 ~ 300 | - | 2640 | - | ||
- | LINEAR AXIS ACTUATOR | 1 Piece(s) | 13 Day(s) | 10 | 26 | High Grade | 2 | Long 1 pc. | Not Provided | Standard | Provided | 37.6 | 6522 | 11871 | 70 | 70 | 225 | ±5 | 60 | 25 | 290 | F (No Bracket) | 200 ~ 300 | - | - | - | ||
- | LINEAR AXIS ACTUATOR | 1 Piece(s) | 13 Day(s) | 10 | 26 | High Grade | 2 | Long 1 pc. | Not Provided | Standard | Provided | 37.6 | 6522 | 11871 | 70 | 70 | 225 | ±5 | 60 | 25 | 290 | N (No Attachment) | 200 ~ 300 | - | - | - | ||
- | LINEAR AXIS ACTUATOR | 1 Piece(s) | 8 Day(s) | 10 | 26 | High Grade | 2 | Long 1 pc. | Not Provided | Standard | Provided | 37.6 | 6522 | 11871 | 70 | 70 | 225 | ±5 | 60 | 25 | 290 | - | 200 ~ 300 | - | - | 2628 ~ 2656.4 | ||
- | LINEAR AXIS ACTUATOR LX2602C | 1 Piece(s) | 8 Day(s) | 10 | 33 | High Grade | 2 | Long 1 pc. | Provided | Standard | Not Provided | 62 | 6522 | 11871 | 70 | 70 | 225 | ±5 | 60 | 25 | 290 | - | 100 ~ 300 | 2625 ~ 2640 | - | - | ||
- | LINEAR AXIS ACTUATOR LX2602C | 1 Piece(s) | 8 Day(s) | 10 | 33 | High Grade | 2 | Long 1 pc. | Provided | Standard | Not Provided | 62 | 6522 | 11871 | 70 | 70 | 225 | ±5 | 60 | 25 | 290 | - | 100 ~ 300 | - | - | - | ||
- | LINEAR AXIS ACTUATOR LX2602C | 1 Piece(s) | 8 Day(s) | 10 | 33 | High Grade | 2 | Long 1 pc. | Provided | Standard | Not Provided | 62 | 6522 | 11871 | 70 | 70 | 225 | ±5 | 60 | 25 | 290 | - | 100 ~ 300 | - | 2640 | - | ||
- | LINEAR AXIS ACTUATOR LX2602C | 1 Piece(s) | 13 Day(s) | 10 | 33 | High Grade | 2 | Long 1 pc. | Provided | Standard | Not Provided | 62 | 6522 | 11871 | 70 | 70 | 225 | ±5 | 60 | 25 | 290 | F (No Bracket) | 100 ~ 300 | - | - | - | ||
- | LINEAR AXIS ACTUATOR LX2602C | 1 Piece(s) | 8 Day(s) | 10 | 33 | High Grade | 2 | Long 1 pc. | Provided | Standard | Not Provided | 62 | 6522 | 11871 | 70 | 70 | 225 | ±5 | 60 | 25 | 290 | N (No Attachment) | 100 ~ 300 | - | - | - | ||
- | LINEAR AXIS ACTUATOR LX2602C | 1 Piece(s) | 8 Day(s) | 10 | 33 | High Grade | 2 | Long 1 pc. | Provided | Standard | Not Provided | 62 | 6522 | 11871 | 70 | 70 | 225 | ±5 | 60 | 25 | 290 | - | 100 ~ 300 | - | - | 2628 ~ 2656.4 | ||
- | LINEAR AXIS ACTUATOR LX2602C | 1 Piece(s) | 5 Day(s) | 10 | 33 | High Grade | 2 | Long 2 pcs. | Provided | Standard | Not Provided | 62 | 13044 | 23742 | 902 | 902 | 450 | ±5 | 60 | 25 | 290 | - | 250 ~ 300 | 2625 ~ 2640 | - | - | ||
- | LINEAR AXIS ACTUATOR LX2602C | 1 Piece(s) | 5 Day(s) | 10 | 33 | High Grade | 2 | Long 2 pcs. | Provided | Standard | Not Provided | 62 | 13044 | 23742 | 902 | 902 | 450 | ±5 | 60 | 25 | 290 | - | 250 ~ 300 | - | - | - | ||
- | LINEAR AXIS ACTUATOR LX2602C | 1 Piece(s) | 5 Day(s) | 10 | 33 | High Grade | 2 | Long 2 pcs. | Provided | Standard | Not Provided | 62 | 13044 | 23742 | 902 | 902 | 450 | ±5 | 60 | 25 | 290 | - | 250 ~ 300 | - | 2640 | - | ||
- | LINEAR AXIS ACTUATOR LX2602C | 1 Piece(s) | 13 Day(s) | 10 | 33 | High Grade | 2 | Long 2 pcs. | Provided | Standard | Not Provided | 62 | 13044 | 23742 | 902 | 902 | 450 | ±5 | 60 | 25 | 290 | F (No Bracket) | 250 ~ 300 | - | - | - | ||
- | LINEAR AXIS ACTUATOR LX2602C | 1 Piece(s) | 8 Day(s) | 10 | 33 | High Grade | 2 | Long 2 pcs. | Provided | Standard | Not Provided | 62 | 13044 | 23742 | 902 | 902 | 450 | ±5 | 60 | 25 | 290 | N (No Attachment) | 250 ~ 300 | - | - | - | ||
- | LINEAR AXIS ACTUATOR LX2602C | 1 Piece(s) | 5 Day(s) | 10 | 33 | High Grade | 2 | Long 2 pcs. | Provided | Standard | Not Provided | 62 | 13044 | 23742 | 902 | 902 | 450 | ±5 | 60 | 25 | 290 | - | 250 ~ 300 | - | - | 2628 ~ 2656.4 | ||
- | LINEAR AXIS ACTUATOR WITH COVE | 1 Piece(s) | 8 Day(s) | 10 | 33 | High Grade | 2 | Long 1 pc. | Provided | Standard | Provided | 62 | 6522 | 11871 | 70 | 70 | 225 | ±5 | 60 | 25 | 290 | - | 200 ~ 300 | 2625 ~ 2640 | - | - | ||
- | LINEAR AXIS ACTUATOR WITH COVE | 1 Piece(s) | 8 Day(s) | 10 | 33 | High Grade | 2 | Long 1 pc. | Provided | Standard | Provided | 62 | 6522 | 11871 | 70 | 70 | 225 | ±5 | 60 | 25 | 290 | - | 200 ~ 300 | - | - | - | ||
- | LINEAR AXIS ACTUATOR WITH COVE | 1 Piece(s) | 8 Day(s) | 10 | 33 | High Grade | 2 | Long 1 pc. | Provided | Standard | Provided | 62 | 6522 | 11871 | 70 | 70 | 225 | ±5 | 60 | 25 | 290 | - | 200 ~ 300 | - | 2640 | - | ||
- | LINEAR AXIS ACTUATOR WITH COVE | 1 Piece(s) | 13 Day(s) | 10 | 33 | High Grade | 2 | Long 1 pc. | Provided | Standard | Provided | 62 | 6522 | 11871 | 70 | 70 | 225 | ±5 | 60 | 25 | 290 | F (No Bracket) | 200 ~ 300 | - | - | - | ||
- | LINEAR AXIS ACTUATOR WITH COVE | 1 Piece(s) | 13 Day(s) | 10 | 33 | High Grade | 2 | Long 1 pc. | Provided | Standard | Provided | 62 | 6522 | 11871 | 70 | 70 | 225 | ±5 | 60 | 25 | 290 | N (No Attachment) | 200 ~ 300 | - | - | - | ||
- | LINEAR AXIS ACTUATOR WITH COVE | 1 Piece(s) | 8 Day(s) | 10 | 33 | High Grade | 2 | Long 1 pc. | Provided | Standard | Provided | 62 | 6522 | 11871 | 70 | 70 | 225 | ±5 | 60 | 25 | 290 | - | 200 ~ 300 | - | - | 2628 ~ 2656.4 | ||
- | LINEAR AXIS ACTUATOR LX2602CG | 1 Piece(s) | 8 Day(s) | 10 | 33 | High Grade | 2 | Long 1 pc. | Provided | Low Particle Generation | Not Provided | 62 | 6522 | 11871 | 70 | 70 | 225 | ±5 | 60 | 25 | 290 | - | 100 ~ 300 | 2625 ~ 2640 | - | - | ||
- | LINEAR AXIS ACTUATOR LX2602CG | 1 Piece(s) | 8 Day(s) | 10 | 33 | High Grade | 2 | Long 1 pc. | Provided | Low Particle Generation | Not Provided | 62 | 6522 | 11871 | 70 | 70 | 225 | ±5 | 60 | 25 | 290 | - | 100 ~ 300 | - | - | - | ||
- | LINEAR AXIS ACTUATOR LX2602CG | 1 Piece(s) | 8 Day(s) | 10 | 33 | High Grade | 2 | Long 1 pc. | Provided | Low Particle Generation | Not Provided | 62 | 6522 | 11871 | 70 | 70 | 225 | ±5 | 60 | 25 | 290 | - | 100 ~ 300 | - | 2640 | - | ||
- | LINEAR AXIS ACTUATOR LX2602CG | 1 Piece(s) | 13 Day(s) | 10 | 33 | High Grade | 2 | Long 1 pc. | Provided | Low Particle Generation | Not Provided | 62 | 6522 | 11871 | 70 | 70 | 225 | ±5 | 60 | 25 | 290 | F (No Bracket) | 100 ~ 300 | - | - | - | ||
- | LINEAR AXIS ACTUATOR LX2602CG | 1 Piece(s) | 13 Day(s) | 10 | 33 | High Grade | 2 | Long 1 pc. | Provided | Low Particle Generation | Not Provided | 62 | 6522 | 11871 | 70 | 70 | 225 | ±5 | 60 | 25 | 290 | N (No Attachment) | 100 ~ 300 | - | - | - | ||
- | LINEAR AXIS ACTUATOR LX2602CG | 1 Piece(s) | 8 Day(s) | 10 | 33 | High Grade | 2 | Long 1 pc. | Provided | Low Particle Generation | Not Provided | 62 | 6522 | 11871 | 70 | 70 | 225 | ±5 | 60 | 25 | 290 | - | 100 ~ 300 | - | - | 2628 ~ 2656.4 | ||
- | LINEAR AXIS ACTUATOR LX2602CG | 1 Piece(s) | 8 Day(s) | 10 | 33 | High Grade | 2 | Long 2 pcs. | Provided | Low Particle Generation | Not Provided | 62 | 13044 | 23742 | 902 | 902 | 450 | ±5 | 60 | 25 | 290 | - | 250 ~ 300 | 2625 ~ 2640 | - | - | ||
- | LINEAR AXIS ACTUATOR LX2602CG | 1 Piece(s) | 8 Day(s) | 10 | 33 | High Grade | 2 | Long 2 pcs. | Provided | Low Particle Generation | Not Provided | 62 | 13044 | 23742 | 902 | 902 | 450 | ±5 | 60 | 25 | 290 | - | 250 ~ 300 | - | - | - | ||
- | LINEAR AXIS ACTUATOR LX2602CG | 1 Piece(s) | 8 Day(s) | 10 | 33 | High Grade | 2 | Long 2 pcs. | Provided | Low Particle Generation | Not Provided | 62 | 13044 | 23742 | 902 | 902 | 450 | ±5 | 60 | 25 | 290 | - | 250 ~ 300 | - | 2640 | - | ||
- | LINEAR AXIS ACTUATOR LX2602CG | 1 Piece(s) | 13 Day(s) | 10 | 33 | High Grade | 2 | Long 2 pcs. | Provided | Low Particle Generation | Not Provided | 62 | 13044 | 23742 | 902 | 902 | 450 | ±5 | 60 | 25 | 290 | F (No Bracket) | 250 ~ 300 | - | - | - | ||
- | LINEAR AXIS ACTUATOR LX2602CG | 1 Piece(s) | 13 Day(s) | 10 | 33 | High Grade | 2 | Long 2 pcs. | Provided | Low Particle Generation | Not Provided | 62 | 13044 | 23742 | 902 | 902 | 450 | ±5 | 60 | 25 | 290 | N (No Attachment) | 250 ~ 300 | - | - | - | ||
- | LINEAR AXIS ACTUATOR LX2602CG | 1 Piece(s) | 8 Day(s) | 10 | 33 | High Grade | 2 | Long 2 pcs. | Provided | Low Particle Generation | Not Provided | 62 | 13044 | 23742 | 902 | 902 | 450 | ±5 | 60 | 25 | 290 | - | 250 ~ 300 | - | - | 2628 ~ 2656.4 | ||
- | LINEAR AXIS ACTUATOR LX2602CP | 1 Piece(s) | 10 Day(s) | 10 | 33 | Precision Grade | 2 | Long 1 pc. | Provided | Standard | Not Provided | 62 | 6522 | 11871 | 70 | 70 | 225 | ±3 | 20 | 10 | 290 | - | 100 ~ 300 | 2625 ~ 2640 | - | - | ||
- | LINEAR AXIS ACTUATOR LX2602CP | 1 Piece(s) | 10 Day(s) | 10 | 33 | Precision Grade | 2 | Long 1 pc. | Provided | Standard | Not Provided | 62 | 6522 | 11871 | 70 | 70 | 225 | ±3 | 20 | 10 | 290 | - | 100 ~ 300 | - | - | - | ||
- | LINEAR AXIS ACTUATOR LX2602CP | 1 Piece(s) | 10 Day(s) | 10 | 33 | Precision Grade | 2 | Long 1 pc. | Provided | Standard | Not Provided | 62 | 6522 | 11871 | 70 | 70 | 225 | ±3 | 20 | 10 | 290 | - | 100 ~ 300 | - | 2640 | - | ||
- | LINEAR AXIS ACTUATOR LX2602CP | 1 Piece(s) | 13 Day(s) | 10 | 33 | Precision Grade | 2 | Long 1 pc. | Provided | Standard | Not Provided | 62 | 6522 | 11871 | 70 | 70 | 225 | ±3 | 20 | 10 | 290 | F (No Bracket) | 100 ~ 300 | - | - | - | ||
- | LINEAR AXIS ACTUATOR LX2602CP | 1 Piece(s) | 10 Day(s) | 10 | 33 | Precision Grade | 2 | Long 1 pc. | Provided | Standard | Not Provided | 62 | 6522 | 11871 | 70 | 70 | 225 | ±3 | 20 | 10 | 290 | N (No Attachment) | 100 ~ 300 | - | - | - | ||
- | LINEAR AXIS ACTUATOR LX2602CP | 1 Piece(s) | 10 Day(s) | 10 | 33 | Precision Grade | 2 | Long 1 pc. | Provided | Standard | Not Provided | 62 | 6522 | 11871 | 70 | 70 | 225 | ±3 | 20 | 10 | 290 | - | 100 ~ 300 | - | - | 2628 ~ 2656.4 | ||
- | LINEAR AXIS ACTUATOR LX2602CP | 1 Piece(s) | 7 Day(s) | 10 | 33 | Precision Grade | 2 | Long 2 pcs. | Provided | Standard | Not Provided | 62 | 13044 | 23742 | 902 | 902 | 450 | ±3 | 20 | 10 | 290 | - | 250 ~ 300 | 2625 ~ 2640 | - | - | ||
- | LINEAR AXIS ACTUATOR LX2602CP | 1 Piece(s) | 7 Day(s) | 10 | 33 | Precision Grade | 2 | Long 2 pcs. | Provided | Standard | Not Provided | 62 | 13044 | 23742 | 902 | 902 | 450 | ±3 | 20 | 10 | 290 | - | 250 ~ 300 | - | - | - | ||
- | LINEAR AXIS ACTUATOR LX2602CP | 1 Piece(s) | 7 Day(s) | 10 | 33 | Precision Grade | 2 | Long 2 pcs. | Provided | Standard | Not Provided | 62 | 13044 | 23742 | 902 | 902 | 450 | ±3 | 20 | 10 | 290 | - | 250 ~ 300 | - | 2640 | - | ||
- | LINEAR AXIS ACTUATOR LX2602CP | 1 Piece(s) | 13 Day(s) | 10 | 33 | Precision Grade | 2 | Long 2 pcs. | Provided | Standard | Not Provided | 62 | 13044 | 23742 | 902 | 902 | 450 | ±3 | 20 | 10 | 290 | F (No Bracket) | 250 ~ 300 | - | - | - | ||
- | LINEAR AXIS ACTUATOR LX2602CP | 1 Piece(s) | 10 Day(s) | 10 | 33 | Precision Grade | 2 | Long 2 pcs. | Provided | Standard | Not Provided | 62 | 13044 | 23742 | 902 | 902 | 450 | ±3 | 20 | 10 | 290 | N (No Attachment) | 250 ~ 300 | - | - | - | ||
- | LINEAR AXIS ACTUATOR LX2602CP | 1 Piece(s) | 7 Day(s) | 10 | 33 | Precision Grade | 2 | Long 2 pcs. | Provided | Standard | Not Provided | 62 | 13044 | 23742 | 902 | 902 | 450 | ±3 | 20 | 10 | 290 | - | 250 ~ 300 | - | - | 2628 ~ 2656.4 | ||
- | LINEAR AXIS ACTUATOR WITH COVE | 1 Piece(s) | 8 Day(s) | 10 | 33 | Precision Grade | 2 | Long 1 pc. | Provided | Standard | Provided | 62 | 6522 | 11871 | 70 | 70 | 225 | ±3 | 20 | 10 | 290 | - | 200 ~ 300 | 2625 ~ 2640 | - | - | ||
- | LINEAR AXIS ACTUATOR WITH COVE | 1 Piece(s) | 8 Day(s) | 10 | 33 | Precision Grade | 2 | Long 1 pc. | Provided | Standard | Provided | 62 | 6522 | 11871 | 70 | 70 | 225 | ±3 | 20 | 10 | 290 | - | 200 ~ 300 | - | - | - | ||
- | LINEAR AXIS ACTUATOR WITH COVE | 1 Piece(s) | 8 Day(s) | 10 | 33 | Precision Grade | 2 | Long 1 pc. | Provided | Standard | Provided | 62 | 6522 | 11871 | 70 | 70 | 225 | ±3 | 20 | 10 | 290 | - | 200 ~ 300 | - | 2640 | - | ||
- | LINEAR AXIS ACTUATOR WITH COVE | 1 Piece(s) | 13 Day(s) | 10 | 33 | Precision Grade | 2 | Long 1 pc. | Provided | Standard | Provided | 62 | 6522 | 11871 | 70 | 70 | 225 | ±3 | 20 | 10 | 290 | F (No Bracket) | 200 ~ 300 | - | - | - | ||
- | LINEAR AXIS ACTUATOR WITH COVE | 1 Piece(s) | 13 Day(s) | 10 | 33 | Precision Grade | 2 | Long 1 pc. | Provided | Standard | Provided | 62 | 6522 | 11871 | 70 | 70 | 225 | ±3 | 20 | 10 | 290 | N (No Attachment) | 200 ~ 300 | - | - | - | ||
- | LINEAR AXIS ACTUATOR WITH COVE | 1 Piece(s) | 8 Day(s) | 10 | 33 | Precision Grade | 2 | Long 1 pc. | Provided | Standard | Provided | 62 | 6522 | 11871 | 70 | 70 | 225 | ±3 | 20 | 10 | 290 | - | 200 ~ 300 | - | - | 2628 ~ 2656.4 | ||
- | LINEAR AXIS ACTUATOR LX2602CPG | 1 Piece(s) | 8 Day(s) | 10 | 33 | Precision Grade | 2 | Long 1 pc. | Provided | Low Particle Generation | Not Provided | 62 | 6522 | 11871 | 70 | 70 | 225 | ±3 | 20 | 10 | 290 | - | 100 ~ 300 | 2625 ~ 2640 | - | - | ||
- | LINEAR AXIS ACTUATOR LX2602CPG | 1 Piece(s) | 8 Day(s) | 10 | 33 | Precision Grade | 2 | Long 1 pc. | Provided | Low Particle Generation | Not Provided | 62 | 6522 | 11871 | 70 | 70 | 225 | ±3 | 20 | 10 | 290 | - | 100 ~ 300 | - | - | - | ||
- | LINEAR AXIS ACTUATOR LX2602CPG | 1 Piece(s) | 8 Day(s) | 10 | 33 | Precision Grade | 2 | Long 1 pc. | Provided | Low Particle Generation | Not Provided | 62 | 6522 | 11871 | 70 | 70 | 225 | ±3 | 20 | 10 | 290 | - | 100 ~ 300 | - | 2640 | - | ||
- | LINEAR AXIS ACTUATOR LX2602CPG | 1 Piece(s) | 13 Day(s) | 10 | 33 | Precision Grade | 2 | Long 1 pc. | Provided | Low Particle Generation | Not Provided | 62 | 6522 | 11871 | 70 | 70 | 225 | ±3 | 20 | 10 | 290 | F (No Bracket) | 100 ~ 300 | - | - | - | ||
- | LINEAR AXIS ACTUATOR LX2602CPG | 1 Piece(s) | 13 Day(s) | 10 | 33 | Precision Grade | 2 | Long 1 pc. | Provided | Low Particle Generation | Not Provided | 62 | 6522 | 11871 | 70 | 70 | 225 | ±3 | 20 | 10 | 290 | N (No Attachment) | 100 ~ 300 | - | - | - | ||
- | LINEAR AXIS ACTUATOR LX2602CPG | 1 Piece(s) | 8 Day(s) | 10 | 33 | Precision Grade | 2 | Long 1 pc. | Provided | Low Particle Generation | Not Provided | 62 | 6522 | 11871 | 70 | 70 | 225 | ±3 | 20 | 10 | 290 | - | 100 ~ 300 | - | - | 2628 ~ 2656.4 | ||
- | LINEAR AXIS ACTUATOR LX2602CPG | 1 Piece(s) | 8 Day(s) | 10 | 33 | Precision Grade | 2 | Long 2 pcs. | Provided | Low Particle Generation | Not Provided | 62 | 13044 | 23742 | 902 | 902 | 450 | ±3 | 20 | 10 | 290 | - | 250 ~ 300 | 2625 ~ 2640 | - | - | ||
- | LINEAR AXIS ACTUATOR LX2602CPG | 1 Piece(s) | 8 Day(s) | 10 | 33 | Precision Grade | 2 | Long 2 pcs. | Provided | Low Particle Generation | Not Provided | 62 | 13044 | 23742 | 902 | 902 | 450 | ±3 | 20 | 10 | 290 | - | 250 ~ 300 | - | - | - | ||
- | LINEAR AXIS ACTUATOR LX2602CPG | 1 Piece(s) | 8 Day(s) | 10 | 33 | Precision Grade | 2 | Long 2 pcs. | Provided | Low Particle Generation | Not Provided | 62 | 13044 | 23742 | 902 | 902 | 450 | ±3 | 20 | 10 | 290 | - | 250 ~ 300 | - | 2640 | - | ||
- | LINEAR AXIS ACTUATOR LX2602CPG | 1 Piece(s) | 13 Day(s) | 10 | 33 | Precision Grade | 2 | Long 2 pcs. | Provided | Low Particle Generation | Not Provided | 62 | 13044 | 23742 | 902 | 902 | 450 | ±3 | 20 | 10 | 290 | F (No Bracket) | 250 ~ 300 | - | - | - | ||
- | LINEAR AXIS ACTUATOR LX2602CPG | 1 Piece(s) | 13 Day(s) | 10 | 33 | Precision Grade | 2 | Long 2 pcs. | Provided | Low Particle Generation | Not Provided | 62 | 13044 | 23742 | 902 | 902 | 450 | ±3 | 20 | 10 | 290 | N (No Attachment) | 250 ~ 300 | - | - | - | ||
- | LINEAR AXIS ACTUATOR LX2602CPG | 1 Piece(s) | 8 Day(s) | 10 | 33 | Precision Grade | 2 | Long 2 pcs. | Provided | Low Particle Generation | Not Provided | 62 | 13044 | 23742 | 902 | 902 | 450 | ±3 | 20 | 10 | 290 | - | 250 ~ 300 | - | - | 2628 ~ 2656.4 | ||
- | LINEAR AXIS ACTUATOR LX2602G | 1 Piece(s) | 8 Day(s) | 10 | 26 | High Grade | 2 | Long 1 pc. | Not Provided | Low Particle Generation | Not Provided | 37.6 | 6522 | 11871 | 70 | 70 | 225 | ±5 | 60 | 25 | 290 | - | 100 ~ 300 | 2625 ~ 2640 | - | - | ||
- | LINEAR AXIS ACTUATOR LX2602G | 1 Piece(s) | 8 Day(s) | 10 | 26 | High Grade | 2 | Long 1 pc. | Not Provided | Low Particle Generation | Not Provided | 37.6 | 6522 | 11871 | 70 | 70 | 225 | ±5 | 60 | 25 | 290 | - | 100 ~ 300 | - | - | - | ||
- | LINEAR AXIS ACTUATOR LX2602G | 1 Piece(s) | 8 Day(s) | 10 | 26 | High Grade | 2 | Long 1 pc. | Not Provided | Low Particle Generation | Not Provided | 37.6 | 6522 | 11871 | 70 | 70 | 225 | ±5 | 60 | 25 | 290 | - | 100 ~ 300 | - | 2640 | - | ||
- | LINEAR AXIS ACTUATOR LX2602G | 1 Piece(s) | 13 Day(s) | 10 | 26 | High Grade | 2 | Long 1 pc. | Not Provided | Low Particle Generation | Not Provided | 37.6 | 6522 | 11871 | 70 | 70 | 225 | ±5 | 60 | 25 | 290 | F (No Bracket) | 100 ~ 300 | - | - | - | ||
- | LINEAR AXIS ACTUATOR LX2602G | 1 Piece(s) | 13 Day(s) | 10 | 26 | High Grade | 2 | Long 1 pc. | Not Provided | Low Particle Generation | Not Provided | 37.6 | 6522 | 11871 | 70 | 70 | 225 | ±5 | 60 | 25 | 290 | N (No Attachment) | 100 ~ 300 | - | - | - | ||
- | LINEAR AXIS ACTUATOR LX2602G | 1 Piece(s) | 8 Day(s) | 10 | 26 | High Grade | 2 | Long 1 pc. | Not Provided | Low Particle Generation | Not Provided | 37.6 | 6522 | 11871 | 70 | 70 | 225 | ±5 | 60 | 25 | 290 | - | 100 ~ 300 | - | - | 2628 ~ 2656.4 | ||
- | LINEAR AXIS ACTUATOR LX2602G | 1 Piece(s) | 8 Day(s) | 10 | 26 | High Grade | 2 | Long 2 pcs. | Not Provided | Low Particle Generation | Not Provided | 37.6 | 13044 | 23742 | 902 | 902 | 450 | ±5 | 60 | 25 | 290 | - | 250 ~ 300 | 2625 ~ 2640 | - | - | ||
- | LINEAR AXIS ACTUATOR LX2602G | 1 Piece(s) | 8 Day(s) | 10 | 26 | High Grade | 2 | Long 2 pcs. | Not Provided | Low Particle Generation | Not Provided | 37.6 | 13044 | 23742 | 902 | 902 | 450 | ±5 | 60 | 25 | 290 | - | 250 ~ 300 | - | - | - | ||
- | LINEAR AXIS ACTUATOR LX2602G | 1 Piece(s) | 8 Day(s) | 10 | 26 | High Grade | 2 | Long 2 pcs. | Not Provided | Low Particle Generation | Not Provided | 37.6 | 13044 | 23742 | 902 | 902 | 450 | ±5 | 60 | 25 | 290 | - | 250 ~ 300 | - | 2640 | - | ||
- | LINEAR AXIS ACTUATOR LX2602G | 1 Piece(s) | 13 Day(s) | 10 | 26 | High Grade | 2 | Long 2 pcs. | Not Provided | Low Particle Generation | Not Provided | 37.6 | 13044 | 23742 | 902 | 902 | 450 | ±5 | 60 | 25 | 290 | F (No Bracket) | 250 ~ 300 | - | - | - | ||
- | LINEAR AXIS ACTUATOR LX2602G | 1 Piece(s) | 13 Day(s) | 10 | 26 | High Grade | 2 | Long 2 pcs. | Not Provided | Low Particle Generation | Not Provided | 37.6 | 13044 | 23742 | 902 | 902 | 450 | ±5 | 60 | 25 | 290 | N (No Attachment) | 250 ~ 300 | - | - | - | ||
- | LINEAR AXIS ACTUATOR LX2602G | 1 Piece(s) | 8 Day(s) | 10 | 26 | High Grade | 2 | Long 2 pcs. | Not Provided | Low Particle Generation | Not Provided | 37.6 | 13044 | 23742 | 902 | 902 | 450 | ±5 | 60 | 25 | 290 | - | 250 ~ 300 | - | - | 2628 ~ 2656.4 |
Loading...
Motor Mounting Orientation | Straight | Main Body, Peripheral Components | Main Body | With or w/o Motors | Not Provided (Installed by customers) |
---|---|---|---|---|---|
Table Length(mm) | 47.4 | Ball Screw Shaft Dia.(Ø) | 8 | Drive Method | Rolled Ball Screw |
Slider Material | Chrome Molybdenum Steel | Slider Surface Treatment | Low Temperature Black Chrome | Operating Ambient Temperature(°C) | 0::50 |
How can we improve?
How can we improve?