1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Slide Rail 3-Stepped Heavy Load/Steel/Pull-out Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Slide Rail 3-Stepped Heavy Load/Steel/Pull-out Type
  • Slide Rail 3-Stepped Heavy Load/Steel/Pull-out Type
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 773.96/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- Slide Rails, Heavy Load, Steel, SRH150 / SRRH150 series from MISUMI.
- The rails are trivalent chrome coated steel. Economically priced slide rails compliant with RoHS regulations.
- The overall length of the slide rail can be selected up to 711 mm.
- The travel length of slide rail can be selected up to 736.6 mm.
- Rated load of slide rail can be selected up to 843 N (When using two pieces).
- SRH150 Rails cannot be pulled apart.
- SRRH150 can be pulled apart by pushing the disconnect spring (Leaf Spring).

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
SRH15012
SRH15014
SRH15016
SRH15018
SRH15020
SRH15022
SRH15024
SRH15026
SRH15028
SRRH15012
SRRH15014
SRRH15016
SRRH15018
SRRH15020
SRRH15022
SRRH15024
SRRH15026
SRRH15028
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSStroke
(mm)
Rail Length
(mm)
Load Rating (N / 2 pcs.)
(N)
Rail Disassembly

฿ 773.96

SLIDE RAIL 1 Piece(s) Available Same day 10330.2305843N/A

฿ 802.62

SLIDE RAIL 1 Piece(s) Available Same day 10381356814N/A

฿ 847.66

SLIDE RAIL 1 Piece(s) Available Same day 10431.8406765N/A

฿ 1,089.78

SLIDE RAIL 1 Piece(s) Available Same day 10482.6457726N/A

฿ 933.66

SLIDE RAIL 1 Piece(s) Available Same day 10533.4508706N/A

฿ 974.61

SLIDE RAIL 1 Piece(s) Available Same day 10584.2559686N/A

฿ 1,040.13

SLIDE RAIL 1 Piece(s) Available Same day 10635610657N/A

฿ 1,109.74

SLIDE RAIL 1 Piece(s) Available Same day 10685.8660628N/A

฿ 1,191.64

SLIDE RAIL 1 Piece(s) Available Same day 10736.6711608N/A

฿ 1,240.79

SLIDE RAIL 1 Piece(s) Available Same day 10330.2305843Allowable

฿ 1,281.74

SLIDE RAIL 1 Piece(s) Available 3 Day(s) 10381356814Allowable

฿ 1,343.16

SLIDE RAILS 1 Piece(s) Available 3 Day(s) 10431.8406765Allowable

฿ 1,392.30

SLIDE RAIL 1 Piece(s) Available 3 Day(s) 10482.6457726Allowable

฿ 1,461.92

SLIDE RAIL 1 Piece(s) Available Same day 10533.4508706Allowable

฿ 1,523.34

SLIDE RAIL 1 Piece(s) Available Same day 10584.2559686Allowable

฿ 1,613.43

SLIDE RAIL 1 Piece(s) Available Same day 10635610657Allowable

฿ 1,703.52

SLIDE RAIL 1 Piece(s) Available 3 Day(s) 10685.8660628Allowable

฿ 1,814.08

SLIDE RAIL 1 Piece(s) Same day 10736.6711608Allowable

Loading...

  1. 1

Basic Information

Type Slide Material Steel Rail Qty. Three-Step Slide
Height(mm) 12.7 Width(mm) 51.5 Surface Treatment Glossy Chromate Treatment (Trivalent Chromium)

MISUMI Unit Example related to this product