Slide Rails (Load Rating: 176N~260N/2 pcs.) - Steel, Two-Step

Brand :
MISUMI

Caution

    Product Description

    - Slide Rails, Light Load, Steel, SRY27 from MISUMI.
    - The rails are trivalent chrome coated steel. Economically priced slide rails compliant with RoHS regulations.
    - The overall length of the slide rail can be selected up to 500 mm.
    - The travel length of slide rail can be selected up to 371 mm.
    - Rated load of slide rail can be selected up to 260 N (When using two pieces).
    - For horizontal installation, the target value of load rating is 25% (Reference Value).

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat