(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This is a height adjustment block compatible with linear guides for medium and heavy loads.
Due to standard expansion, length can now be specified in 1mm increments.
Part Number |
---|
ABE2FF24-160-[10-60/1] |
ABE2FF24-220-[10-60/1] |
ABE2FF24-280-[10-60/1] |
ABE2FF24-340-[10-60/1] |
ABE2FF24-400-[10-60/1] |
ABE2FF24-460-[10-60/1] |
ABE2FF24-520-[10-60/1] |
ABE2FF24-580-[10-60/1] |
ABE2FF24-640-[10-60/1] |
ABE2FF24-700-[10-60/1] |
ABE2FF24-760-[10-60/1] |
ABE2FF24-820-[10-60/1] |
ABE2FF24-880-[10-60/1] |
ABE2FF24-940-[10-60/1] |
ABE2FF28-220-[15-60/1] |
ABE2FF28-280-[15-60/1] |
ABE2FF28-340-[15-60/1] |
ABE2FF28-400-[15-60/1] |
ABE2FF28-460-[15-60/1] |
ABE2FF28-520-[15-60/1] |
ABE2FF28-580-[15-60/1] |
ABE2FF28-640-[15-60/1] |
ABE2FF28-700-[15-60/1] |
ABE2FF28-760-[15-60/1] |
ABE2FF28-820-[15-60/1] |
ABE2FF28-880-[15-60/1] |
ABE2FF28-940-[15-60/1] |
ABE2FF33-220-[20-60/1] |
ABE2FF33-280-[20-60/1] |
ABE2FF33-340-[20-60/1] |
ABE2FF33-400-[20-60/1] |
ABE2FF33-460-[20-60/1] |
ABE2FF33-520-[20-60/1] |
ABE2FF33-580-[20-60/1] |
ABE2FF33-640-[20-60/1] |
ABE2FF33-700-[20-60/1] |
ABE2FF33-760-[20-60/1] |
ABE2FF33-820-[20-60/1] |
ABE2FF33-880-[20-60/1] |
ABE2FF33-940-[20-60/1] |
ABE2FF42-280-[20-60/1] |
ABE2FF42-360-[20-60/1] |
ABE2FF42-440-[20-60/1] |
ABE2FF42-520-[20-60/1] |
ABE2FF42-600-[20-60/1] |
ABE2FF42-680-[20-60/1] |
ABE2FF42-760-[20-60/1] |
ABE2FF42-840-[20-60/1] |
ABE2FF42-920-[20-60/1] |
ABE2KF24-160-[10-60/1] |
ABE2KF24-220-[10-60/1] |
ABE2KF24-280-[10-60/1] |
ABE2KF24-340-[10-60/1] |
ABE2KF24-400-[10-60/1] |
ABE2KF24-460-[10-60/1] |
ABE2KF24-520-[10-60/1] |
ABE2KF24-580-[10-60/1] |
ABE2KF24-640-[10-60/1] |
ABE2KF24-700-[10-60/1] |
ABE2KF24-760-[10-60/1] |
ABE2KF24-820-[10-60/1] |
ABE2KF24-880-[10-60/1] |
ABE2KF24-940-[10-60/1] |
ABE2KF28-220-[15-60/1] |
ABE2KF28-280-[15-60/1] |
ABE2KF28-340-[15-60/1] |
ABE2KF28-400-[15-60/1] |
ABE2KF28-460-[15-60/1] |
ABE2KF28-520-[15-60/1] |
ABE2KF28-580-[15-60/1] |
ABE2KF28-640-[15-60/1] |
ABE2KF28-700-[15-60/1] |
ABE2KF28-760-[15-60/1] |
ABE2KF28-820-[15-60/1] |
ABE2KF28-880-[15-60/1] |
ABE2KF28-940-[15-60/1] |
ABE2KF33-220-[20-60/1] |
ABE2KF33-280-[20-60/1] |
ABE2KF33-340-[20-60/1] |
ABE2KF33-400-[20-60/1] |
ABE2KF33-460-[20-60/1] |
ABE2KF33-520-[20-60/1] |
ABE2KF33-580-[20-60/1] |
ABE2KF33-640-[20-60/1] |
ABE2KF33-700-[20-60/1] |
ABE2KF33-760-[20-60/1] |
ABE2KF33-820-[20-60/1] |
ABE2KF33-880-[20-60/1] |
ABE2KF33-940-[20-60/1] |
ABE2KF42-280-[20-60/1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Material | Select 1 pc. Machining or Gang Machining (2 pcs. in Set) | Linear Guide H Dimension | Overall Length L | T (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
- | LINEAR GUIDE BLOCK | 1 Piece(s) | 18 Day(s) | 10 | Aluminum Alloy | Set of Gang Machined 2 pcs. (Free Side + Free Side) | 24 | 160 | 10 ~ 60 | ||
- | LINEAR GUIDE BLOCK | 1 Piece(s) | 18 Day(s) | 10 | Aluminum Alloy | Set of Gang Machined 2 pcs. (Free Side + Free Side) | 24 | 220 | 10 ~ 60 | ||
- | LINEAR GUIDE BLOCK | 1 Piece(s) | 18 Day(s) | 10 | Aluminum Alloy | Set of Gang Machined 2 pcs. (Free Side + Free Side) | 24 | 280 | 10 ~ 60 | ||
- | LINEAR GUIDE BLOCK | 1 Piece(s) | 18 Day(s) | 10 | Aluminum Alloy | Set of Gang Machined 2 pcs. (Free Side + Free Side) | 24 | 340 | 10 ~ 60 | ||
- | LINEAR GUIDE BLOCK | 1 Piece(s) | 18 Day(s) | 10 | Aluminum Alloy | Set of Gang Machined 2 pcs. (Free Side + Free Side) | 24 | 400 | 10 ~ 60 | ||
- | LINEAR GUIDE BLOCK | 1 Piece(s) | 18 Day(s) | 10 | Aluminum Alloy | Set of Gang Machined 2 pcs. (Free Side + Free Side) | 24 | 460 | 10 ~ 60 | ||
- | LINEAR GUIDE BLOCK | 1 Piece(s) | 18 Day(s) | 10 | Aluminum Alloy | Set of Gang Machined 2 pcs. (Free Side + Free Side) | 24 | 520 | 10 ~ 60 | ||
- | LINEAR GUIDE BLOCK | 1 Piece(s) | 18 Day(s) | 10 | Aluminum Alloy | Set of Gang Machined 2 pcs. (Free Side + Free Side) | 24 | 580 | 10 ~ 60 | ||
- | LINEAR GUIDE BLOCK | 1 Piece(s) | 18 Day(s) | 10 | Aluminum Alloy | Set of Gang Machined 2 pcs. (Free Side + Free Side) | 24 | 640 | 10 ~ 60 | ||
- | LINEAR GUIDE BLOCK | 1 Piece(s) | 18 Day(s) | 10 | Aluminum Alloy | Set of Gang Machined 2 pcs. (Free Side + Free Side) | 24 | 700 | 10 ~ 60 | ||
- | LINEAR GUIDE BLOCK | 1 Piece(s) | 18 Day(s) | 10 | Aluminum Alloy | Set of Gang Machined 2 pcs. (Free Side + Free Side) | 24 | 760 | 10 ~ 60 | ||
- | LINEAR GUIDE BLOCK | 1 Piece(s) | 18 Day(s) | 10 | Aluminum Alloy | Set of Gang Machined 2 pcs. (Free Side + Free Side) | 24 | 820 | 10 ~ 60 | ||
- | LINEAR GUIDE BLOCK | 1 Piece(s) | 18 Day(s) | 10 | Aluminum Alloy | Set of Gang Machined 2 pcs. (Free Side + Free Side) | 24 | 880 | 10 ~ 60 | ||
- | LINEAR GUIDE BLOCK | 1 Piece(s) | 18 Day(s) | 10 | Aluminum Alloy | Set of Gang Machined 2 pcs. (Free Side + Free Side) | 24 | 940 | 10 ~ 60 | ||
- | LINEAR GUIDE BLOCK | 1 Piece(s) | 18 Day(s) | 10 | Aluminum Alloy | Set of Gang Machined 2 pcs. (Free Side + Free Side) | 28 | 220 | 15 ~ 60 | ||
- | LINEAR GUIDE BLOCK | 1 Piece(s) | 18 Day(s) | 10 | Aluminum Alloy | Set of Gang Machined 2 pcs. (Free Side + Free Side) | 28 | 280 | 15 ~ 60 | ||
- | LINEAR GUIDE BLOCK | 1 Piece(s) | 18 Day(s) | 10 | Aluminum Alloy | Set of Gang Machined 2 pcs. (Free Side + Free Side) | 28 | 340 | 15 ~ 60 | ||
- | LINEAR GUIDE BLOCK | 1 Piece(s) | 18 Day(s) | 10 | Aluminum Alloy | Set of Gang Machined 2 pcs. (Free Side + Free Side) | 28 | 400 | 15 ~ 60 | ||
- | LINEAR GUIDE BLOCK | 1 Piece(s) | 18 Day(s) | 10 | Aluminum Alloy | Set of Gang Machined 2 pcs. (Free Side + Free Side) | 28 | 460 | 15 ~ 60 | ||
- | LINEAR GUIDE BLOCK | 1 Piece(s) | 18 Day(s) | 10 | Aluminum Alloy | Set of Gang Machined 2 pcs. (Free Side + Free Side) | 28 | 520 | 15 ~ 60 | ||
- | LINEAR GUIDE BLOCK | 1 Piece(s) | 18 Day(s) | 10 | Aluminum Alloy | Set of Gang Machined 2 pcs. (Free Side + Free Side) | 28 | 580 | 15 ~ 60 | ||
- | LINEAR GUIDE BLOCK | 1 Piece(s) | 18 Day(s) | 10 | Aluminum Alloy | Set of Gang Machined 2 pcs. (Free Side + Free Side) | 28 | 640 | 15 ~ 60 | ||
- | LINEAR GUIDE BLOCK | 1 Piece(s) | 18 Day(s) | 10 | Aluminum Alloy | Set of Gang Machined 2 pcs. (Free Side + Free Side) | 28 | 700 | 15 ~ 60 | ||
- | LINEAR GUIDE BLOCK | 1 Piece(s) | 18 Day(s) | 10 | Aluminum Alloy | Set of Gang Machined 2 pcs. (Free Side + Free Side) | 28 | 760 | 15 ~ 60 | ||
- | LINEAR GUIDE BLOCK | 1 Piece(s) | 18 Day(s) | 10 | Aluminum Alloy | Set of Gang Machined 2 pcs. (Free Side + Free Side) | 28 | 820 | 15 ~ 60 | ||
- | LINEAR GUIDE BLOCK | 1 Piece(s) | 18 Day(s) | 10 | Aluminum Alloy | Set of Gang Machined 2 pcs. (Free Side + Free Side) | 28 | 880 | 15 ~ 60 | ||
- | LINEAR GUIDE BLOCK | 1 Piece(s) | 18 Day(s) | 10 | Aluminum Alloy | Set of Gang Machined 2 pcs. (Free Side + Free Side) | 28 | 940 | 15 ~ 60 | ||
- | LINEAR GUIDE BLOCK | 1 Piece(s) | 18 Day(s) | 10 | Aluminum Alloy | Set of Gang Machined 2 pcs. (Free Side + Free Side) | 33 | 220 | 20 ~ 60 | ||
- | LINEAR GUIDE BLOCK | 1 Piece(s) | 18 Day(s) | 10 | Aluminum Alloy | Set of Gang Machined 2 pcs. (Free Side + Free Side) | 33 | 280 | 20 ~ 60 | ||
- | LINEAR GUIDE BLOCK | 1 Piece(s) | 18 Day(s) | 10 | Aluminum Alloy | Set of Gang Machined 2 pcs. (Free Side + Free Side) | 33 | 340 | 20 ~ 60 | ||
- | LINEAR GUIDE BLOCK | 1 Piece(s) | 18 Day(s) | 10 | Aluminum Alloy | Set of Gang Machined 2 pcs. (Free Side + Free Side) | 33 | 400 | 20 ~ 60 | ||
- | LINEAR GUIDE BLOCK | 1 Piece(s) | 18 Day(s) | 10 | Aluminum Alloy | Set of Gang Machined 2 pcs. (Free Side + Free Side) | 33 | 460 | 20 ~ 60 | ||
- | LINEAR GUIDE BLOCK | 1 Piece(s) | 18 Day(s) | 10 | Aluminum Alloy | Set of Gang Machined 2 pcs. (Free Side + Free Side) | 33 | 520 | 20 ~ 60 | ||
- | LINEAR GUIDE BLOCK | 1 Piece(s) | 18 Day(s) | 10 | Aluminum Alloy | Set of Gang Machined 2 pcs. (Free Side + Free Side) | 33 | 580 | 20 ~ 60 | ||
- | LINEAR GUIDE BLOCK | 1 Piece(s) | 18 Day(s) | 10 | Aluminum Alloy | Set of Gang Machined 2 pcs. (Free Side + Free Side) | 33 | 640 | 20 ~ 60 | ||
- | LINEAR GUIDE BLOCK | 1 Piece(s) | 18 Day(s) | 10 | Aluminum Alloy | Set of Gang Machined 2 pcs. (Free Side + Free Side) | 33 | 700 | 20 ~ 60 | ||
- | LINEAR GUIDE BLOCK | 1 Piece(s) | 18 Day(s) | 10 | Aluminum Alloy | Set of Gang Machined 2 pcs. (Free Side + Free Side) | 33 | 760 | 20 ~ 60 | ||
- | LINEAR GUIDE BLOCK | 1 Piece(s) | 18 Day(s) | 10 | Aluminum Alloy | Set of Gang Machined 2 pcs. (Free Side + Free Side) | 33 | 820 | 20 ~ 60 | ||
- | LINEAR GUIDE BLOCK | 1 Piece(s) | 18 Day(s) | 10 | Aluminum Alloy | Set of Gang Machined 2 pcs. (Free Side + Free Side) | 33 | 880 | 20 ~ 60 | ||
- | LINEAR GUIDE BLOCK | 1 Piece(s) | 18 Day(s) | 10 | Aluminum Alloy | Set of Gang Machined 2 pcs. (Free Side + Free Side) | 33 | 940 | 20 ~ 60 | ||
- | LINEAR GUIDE BLOCK | 1 Piece(s) | 18 Day(s) | 10 | Aluminum Alloy | Set of Gang Machined 2 pcs. (Free Side + Free Side) | 42 | 280 | 20 ~ 60 | ||
- | LINEAR GUIDE BLOCK | 1 Piece(s) | 18 Day(s) | 10 | Aluminum Alloy | Set of Gang Machined 2 pcs. (Free Side + Free Side) | 42 | 360 | 20 ~ 60 | ||
- | LINEAR GUIDE BLOCK | 1 Piece(s) | 18 Day(s) | 10 | Aluminum Alloy | Set of Gang Machined 2 pcs. (Free Side + Free Side) | 42 | 440 | 20 ~ 60 | ||
- | LINEAR GUIDE BLOCK | 1 Piece(s) | 18 Day(s) | 10 | Aluminum Alloy | Set of Gang Machined 2 pcs. (Free Side + Free Side) | 42 | 520 | 20 ~ 60 | ||
- | LINEAR GUIDE BLOCK | 1 Piece(s) | 18 Day(s) | 10 | Aluminum Alloy | Set of Gang Machined 2 pcs. (Free Side + Free Side) | 42 | 600 | 20 ~ 60 | ||
- | LINEAR GUIDE BLOCK | 1 Piece(s) | 18 Day(s) | 10 | Aluminum Alloy | Set of Gang Machined 2 pcs. (Free Side + Free Side) | 42 | 680 | 20 ~ 60 | ||
- | LINEAR GUIDE BLOCK | 1 Piece(s) | 18 Day(s) | 10 | Aluminum Alloy | Set of Gang Machined 2 pcs. (Free Side + Free Side) | 42 | 760 | 20 ~ 60 | ||
- | LINEAR GUIDE BLOCK | 1 Piece(s) | 18 Day(s) | 10 | Aluminum Alloy | Set of Gang Machined 2 pcs. (Free Side + Free Side) | 42 | 840 | 20 ~ 60 | ||
- | LINEAR GUIDE BLOCK | 1 Piece(s) | 18 Day(s) | 10 | Aluminum Alloy | Set of Gang Machined 2 pcs. (Free Side + Free Side) | 42 | 920 | 20 ~ 60 | ||
- | LINEAR GUIDE BLOCK | 1 Piece(s) | 18 Day(s) | 10 | Aluminum Alloy | Set of Gang Machined 2 pcs. (Datum Side + Free Side) | 24 | 160 | 10 ~ 60 | ||
- | LINEAR GUIDE BLOCK | 1 Piece(s) | 18 Day(s) | 10 | Aluminum Alloy | Set of Gang Machined 2 pcs. (Datum Side + Free Side) | 24 | 220 | 10 ~ 60 | ||
- | LINEAR GUIDE BLOCK | 1 Piece(s) | 18 Day(s) | 10 | Aluminum Alloy | Set of Gang Machined 2 pcs. (Datum Side + Free Side) | 24 | 280 | 10 ~ 60 | ||
- | LINEAR GUIDE BLOCK | 1 Piece(s) | 18 Day(s) | 10 | Aluminum Alloy | Set of Gang Machined 2 pcs. (Datum Side + Free Side) | 24 | 340 | 10 ~ 60 | ||
- | LINEAR GUIDE BLOCK | 1 Piece(s) | 18 Day(s) | 10 | Aluminum Alloy | Set of Gang Machined 2 pcs. (Datum Side + Free Side) | 24 | 400 | 10 ~ 60 | ||
- | LINEAR GUIDE BLOCK | 1 Piece(s) | 18 Day(s) | 10 | Aluminum Alloy | Set of Gang Machined 2 pcs. (Datum Side + Free Side) | 24 | 460 | 10 ~ 60 | ||
- | LINEAR GUIDE BLOCK | 1 Piece(s) | 18 Day(s) | 10 | Aluminum Alloy | Set of Gang Machined 2 pcs. (Datum Side + Free Side) | 24 | 520 | 10 ~ 60 | ||
- | LINEAR GUIDE BLOCK | 1 Piece(s) | 18 Day(s) | 10 | Aluminum Alloy | Set of Gang Machined 2 pcs. (Datum Side + Free Side) | 24 | 580 | 10 ~ 60 | ||
- | LINEAR GUIDE BLOCK | 1 Piece(s) | 18 Day(s) | 10 | Aluminum Alloy | Set of Gang Machined 2 pcs. (Datum Side + Free Side) | 24 | 640 | 10 ~ 60 | ||
- | LINEAR GUIDE BLOCK | 1 Piece(s) | 18 Day(s) | 10 | Aluminum Alloy | Set of Gang Machined 2 pcs. (Datum Side + Free Side) | 24 | 700 | 10 ~ 60 | ||
- | LINEAR GUIDE BLOCK | 1 Piece(s) | 18 Day(s) | 10 | Aluminum Alloy | Set of Gang Machined 2 pcs. (Datum Side + Free Side) | 24 | 760 | 10 ~ 60 | ||
- | LINEAR GUIDE BLOCK | 1 Piece(s) | 18 Day(s) | 10 | Aluminum Alloy | Set of Gang Machined 2 pcs. (Datum Side + Free Side) | 24 | 820 | 10 ~ 60 | ||
- | LINEAR GUIDE BLOCK | 1 Piece(s) | 18 Day(s) | 10 | Aluminum Alloy | Set of Gang Machined 2 pcs. (Datum Side + Free Side) | 24 | 880 | 10 ~ 60 | ||
- | LINEAR GUIDE BLOCK | 1 Piece(s) | 18 Day(s) | 10 | Aluminum Alloy | Set of Gang Machined 2 pcs. (Datum Side + Free Side) | 24 | 940 | 10 ~ 60 | ||
- | LINEAR GUIDE BLOCK | 1 Piece(s) | 18 Day(s) | 10 | Aluminum Alloy | Set of Gang Machined 2 pcs. (Datum Side + Free Side) | 28 | 220 | 15 ~ 60 | ||
- | LINEAR GUIDE BLOCK | 1 Piece(s) | 18 Day(s) | 10 | Aluminum Alloy | Set of Gang Machined 2 pcs. (Datum Side + Free Side) | 28 | 280 | 15 ~ 60 | ||
- | LINEAR GUIDE BLOCK | 1 Piece(s) | 18 Day(s) | 10 | Aluminum Alloy | Set of Gang Machined 2 pcs. (Datum Side + Free Side) | 28 | 340 | 15 ~ 60 | ||
- | LINEAR GUIDE BLOCK | 1 Piece(s) | 18 Day(s) | 10 | Aluminum Alloy | Set of Gang Machined 2 pcs. (Datum Side + Free Side) | 28 | 400 | 15 ~ 60 | ||
- | LINEAR GUIDE BLOCK | 1 Piece(s) | 18 Day(s) | 10 | Aluminum Alloy | Set of Gang Machined 2 pcs. (Datum Side + Free Side) | 28 | 460 | 15 ~ 60 | ||
- | LINEAR GUIDE BLOCK | 1 Piece(s) | 18 Day(s) | 10 | Aluminum Alloy | Set of Gang Machined 2 pcs. (Datum Side + Free Side) | 28 | 520 | 15 ~ 60 | ||
- | LINEAR GUIDE BLOCK | 1 Piece(s) | 18 Day(s) | 10 | Aluminum Alloy | Set of Gang Machined 2 pcs. (Datum Side + Free Side) | 28 | 580 | 15 ~ 60 | ||
- | LINEAR GUIDE BLOCK | 1 Piece(s) | 18 Day(s) | 10 | Aluminum Alloy | Set of Gang Machined 2 pcs. (Datum Side + Free Side) | 28 | 640 | 15 ~ 60 | ||
- | LINEAR GUIDE BLOCK | 1 Piece(s) | 18 Day(s) | 10 | Aluminum Alloy | Set of Gang Machined 2 pcs. (Datum Side + Free Side) | 28 | 700 | 15 ~ 60 | ||
- | LINEAR GUIDE BLOCK | 1 Piece(s) | 18 Day(s) | 10 | Aluminum Alloy | Set of Gang Machined 2 pcs. (Datum Side + Free Side) | 28 | 760 | 15 ~ 60 | ||
- | LINEAR GUIDE BLOCK | 1 Piece(s) | 18 Day(s) | 10 | Aluminum Alloy | Set of Gang Machined 2 pcs. (Datum Side + Free Side) | 28 | 820 | 15 ~ 60 | ||
- | LINEAR GUIDE BLOCK | 1 Piece(s) | 18 Day(s) | 10 | Aluminum Alloy | Set of Gang Machined 2 pcs. (Datum Side + Free Side) | 28 | 880 | 15 ~ 60 | ||
- | LINEAR GUIDE BLOCK | 1 Piece(s) | 18 Day(s) | 10 | Aluminum Alloy | Set of Gang Machined 2 pcs. (Datum Side + Free Side) | 28 | 940 | 15 ~ 60 | ||
- | LINEAR GUIDE BLOCK | 1 Piece(s) | 18 Day(s) | 10 | Aluminum Alloy | Set of Gang Machined 2 pcs. (Datum Side + Free Side) | 33 | 220 | 20 ~ 60 | ||
- | LINEAR GUIDE BLOCK | 1 Piece(s) | 18 Day(s) | 10 | Aluminum Alloy | Set of Gang Machined 2 pcs. (Datum Side + Free Side) | 33 | 280 | 20 ~ 60 | ||
- | LINEAR GUIDE BLOCK | 1 Piece(s) | 18 Day(s) | 10 | Aluminum Alloy | Set of Gang Machined 2 pcs. (Datum Side + Free Side) | 33 | 340 | 20 ~ 60 | ||
- | LINEAR GUIDE BLOCK | 1 Piece(s) | 18 Day(s) | 10 | Aluminum Alloy | Set of Gang Machined 2 pcs. (Datum Side + Free Side) | 33 | 400 | 20 ~ 60 | ||
- | LINEAR GUIDE BLOCK | 1 Piece(s) | 18 Day(s) | 10 | Aluminum Alloy | Set of Gang Machined 2 pcs. (Datum Side + Free Side) | 33 | 460 | 20 ~ 60 | ||
- | LINEAR GUIDE BLOCK | 1 Piece(s) | 18 Day(s) | 10 | Aluminum Alloy | Set of Gang Machined 2 pcs. (Datum Side + Free Side) | 33 | 520 | 20 ~ 60 | ||
- | LINEAR GUIDE BLOCK | 1 Piece(s) | 18 Day(s) | 10 | Aluminum Alloy | Set of Gang Machined 2 pcs. (Datum Side + Free Side) | 33 | 580 | 20 ~ 60 | ||
- | LINEAR GUIDE BLOCK | 1 Piece(s) | 18 Day(s) | 10 | Aluminum Alloy | Set of Gang Machined 2 pcs. (Datum Side + Free Side) | 33 | 640 | 20 ~ 60 | ||
- | LINEAR GUIDE BLOCK | 1 Piece(s) | 18 Day(s) | 10 | Aluminum Alloy | Set of Gang Machined 2 pcs. (Datum Side + Free Side) | 33 | 700 | 20 ~ 60 | ||
- | LINEAR GUIDE BLOCK | 1 Piece(s) | 18 Day(s) | 10 | Aluminum Alloy | Set of Gang Machined 2 pcs. (Datum Side + Free Side) | 33 | 760 | 20 ~ 60 | ||
- | LINEAR GUIDE BLOCK | 1 Piece(s) | 18 Day(s) | 10 | Aluminum Alloy | Set of Gang Machined 2 pcs. (Datum Side + Free Side) | 33 | 820 | 20 ~ 60 | ||
- | LINEAR GUIDE BLOCK | 1 Piece(s) | 18 Day(s) | 10 | Aluminum Alloy | Set of Gang Machined 2 pcs. (Datum Side + Free Side) | 33 | 880 | 20 ~ 60 | ||
- | LINEAR GUIDE BLOCK | 1 Piece(s) | 18 Day(s) | 10 | Aluminum Alloy | Set of Gang Machined 2 pcs. (Datum Side + Free Side) | 33 | 940 | 20 ~ 60 | ||
- | LINEAR GUIDE BLOCK | 1 Piece(s) | 18 Day(s) | 10 | Aluminum Alloy | Set of Gang Machined 2 pcs. (Datum Side + Free Side) | 42 | 280 | 20 ~ 60 |
Loading...
Type | Height Adjusting Block |
---|
How can we improve?
How can we improve?