(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Miniature Linear Guides - Wide Rails - Standard Blocks with Dowel Holes, Light Preload
These linear guides or linear slides are factory automation components. They offer a wide variety of sizes to choose from.
[Feature]
● Rail Length Minimum/Maximum (mm.): 50 and 670
● Assembly Height (mm.): 9, 12, 14, and 16
● Block Type : Block with Dowel Holes
● Rail Type : Wide Rail
● Material: Stainless Steel 56HRC
[Application]
It is used in a variety of machines such as CNC machines, 3D printers, measuring instruments, and so on.
Part Number |
---|
SSE2BWN9-[110,140,170,200,230,260,290,320,350,380] |
SSE2BWN9G-[110,140,170,200,230,260,290,320,350,380] |
SSE2BWN9L-[110,140,170,200,230,260,290,320,350,380] |
SSE2BWN12-[110,140,170,200,230,260,290,320,350,380,410,440,470,500,530,560,590,620] |
SSE2BWN12G-[110,140,170,200,230,260,290,320,350,380,410,440,470,500,530,560,590,620] |
SSE2BWN12L-[110,140,170,200,230,260,290,320,350,380,410,440,470,500,530,560,590,620] |
SSE2BWN14-[150,190,230,270,310,350,390,430,470,510,550,590,630,670,710,750,790,830,870,910,950,990] |
SSE2BWN14G-[150,190,230,270,310,350,390,430,470,510,550,590,630,670,710,750,790,830,870,910,950,990] |
SSE2BWN14L-[150,190,230,270,310,350,390,430,470,510,550,590,630,670,710,750,790,830,870,910,950,990] |
SSE2BWN16-[190,230,270,310,350,390,430,470,510,550,590,630,670,710,750,790,830,870,910,950,990] |
SSE2BWN16G-[190,230,270,310,350,390,430,470,510,550,590,630,670,710,750,790,830,870,910,950,990] |
SSE2BWN16L-[190,230,270,310,350,390,430,470,510,550,590,630,670,710,750,790,830,870,910,950,990] |
SSE2BWNL9-[111-379/1] |
SSE2BWNL9G-[111-379/1] |
SSE2BWNL9L-[111-379/1] |
SSE2BWNL12-[111-619/1] |
SSE2BWNL12G-[111-619/1] |
SSE2BWNL12L-[111-619/1] |
SSE2BWNL14-[151-989/1] |
SSE2BWNL14G-[151-989/1] |
SSE2BWNL14L-[151-989/1] |
SSE2BWNL16-[191-989/1] |
SSE2BWNL16G-[191-989/1] |
SSE2BWNL16L-[191-989/1] |
SSEBWN9-[50,80,110,140,170,200,230,260,290,320,350,380] |
SSEBWN9G-[50,80,110,140,170,200,230,260,290,320,350,380] |
SSEBWN9L-[50,80,110,140,170,200,230,260,290,320,350,380] |
SSEBWN12-[50,80,110,140,170,200,230,260,290,320,350,380,410,440,470,500,530,560,590,620] |
SSEBWN12G-[50,80,110,140,170,200,230,260,290,320,350,380,410,440,470,500,530,560,590,620] |
SSEBWN12L-[50,80,110,140,170,200,230,260,290,320,350,380,410,440,470,500,530,560,590,620] |
SSEBWN14-[70,110,150,190,230,270,310,350,390,430,470,510,550,590,630,670,710,750,790,830,870,910,950,990] |
SSEBWN14G-[70,110,150,190,230,270,310,350,390,430,470,510,550,590,630,670,710,750,790,830,870,910,950,990] |
SSEBWN14L-[70,110,150,190,230,270,310,350,390,430,470,510,550,590,630,670,710,750,790,830,870,910,950,990] |
SSEBWN16-[70,110,150,190,230,270,310,350,390,430,470,510,550,590,630,670,710,750,790,830,870,910,950,990] |
SSEBWN16G-[70,110,150,190,230,270,310,350,390,430,470,510,550,590,630,670,710,750,790,830,870,910,950,990] |
SSEBWN16L-[70,110,150,190,230,270,310,350,390,430,470,510,550,590,630,670,710,750,790,830,870,910,950,990] |
SSEBWNL9-[51-379/1] |
SSEBWNL9G-[51-379/1] |
SSEBWNL9L-[51-379/1] |
SSEBWNL12-[51-619/1] |
SSEBWNL12G-[51-619/1] |
SSEBWNL12L-[51-619/1] |
SSEBWNL14-[71-989/1] |
SSEBWNL14G-[71-989/1] |
SSEBWNL14L-[71-989/1] |
SSEBWNL16-[71-989/1] |
SSEBWNL16G-[71-989/1] |
SSEBWNL16L-[71-989/1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Rail Length L (mm) | Rail Width W1 (mm) | Assembly Height H (mm) | Nominal Part Number | No. of Blocks | Basic Load Rating: Dynamic Load (N) | Basic Load Rating: Static Load (N) | Allowable Static Moment MA (N⋅m) | Allowable Static Moment MB (N⋅m) | Allowable Static Moment MC (N⋅m) | Lubrication Type | L Dimension Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | SLIDE GUIDE | 1 Piece(s) | 3 Day(s) | 10 | 110 ~ 290 | 14 | 9 | 7W | 2 | 1400 | 2200 | 7.8 | 7.8 | 15.5 | Filled with Lithium soap based grease | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 110 ~ 290 | 14 | 9 | 7W | 2 | 1400 | 2200 | 7.8 | 7.8 | 15.5 | Low Dust Generation Grease (G Type) | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 110 ~ 290 | 14 | 9 | 7W | 2 | 1400 | 2200 | 7.8 | 7.8 | 15.5 | Heat Resistant Grease (L Type) | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 3 Day(s) | 10 | 110 ~ 290 | 18 | 12 | 9W | 2 | 2300 | 3700 | 13.7 | 16.3 | 30.4 | Filled with Lithium soap based grease | Selectable Type | ||
- | Mini Linear Guides | 1 Piece(s) | 4 Day(s) | 10 | 110 ~ 290 | 18 | 12 | 9W | 2 | 2300 | 3700 | 13.7 | 16.3 | 30.4 | Low Dust Generation Grease (G Type) | Selectable Type | ||
- | Mini Linear Guides | 1 Piece(s) | 4 Day(s) | 10 | 110 ~ 290 | 18 | 12 | 9W | 2 | 2300 | 3700 | 13.7 | 16.3 | 30.4 | Heat Resistant Grease (L Type) | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 3 Day(s) | 10 | 150 ~ 670 | 24 | 14 | 12W | 2 | 3500 | 5300 | 20.6 | 22.3 | 52.1 | Filled with Lithium soap based grease | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 150 ~ 670 | 24 | 14 | 12W | 2 | 3500 | 5300 | 20.6 | 22.3 | 52.1 | Low Dust Generation Grease (G Type) | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 150 ~ 670 | 24 | 14 | 12W | 2 | 3500 | 5300 | 20.6 | 22.3 | 52.1 | Heat Resistant Grease (L Type) | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 190 ~ 670 | 42 | 16 | 15W | 2 | 5800 | 8500 | 40.2 | 43.6 | 148 | Filled with Lithium soap based grease | Selectable Type | ||
- | Mini Linear Guides | 1 Piece(s) | 8 Day(s) | 10 | 190 ~ 670 | 42 | 16 | 15W | 2 | 5800 | 8500 | 40.2 | 43.6 | 148 | Low Dust Generation Grease (G Type) | Selectable Type | ||
- | Mini Linear Guides | 1 Piece(s) | 8 Day(s) | 10 | 190 ~ 670 | 42 | 16 | 15W | 2 | 5800 | 8500 | 40.2 | 43.6 | 148 | Heat Resistant Grease (L Type) | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 3 Day(s) | 10 | 111 ~ 379 | 14 | 9 | 7W | 2 | 1400 | 2200 | 7.8 | 7.8 | 15.5 | Filled with Lithium soap based grease | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 111 ~ 379 | 14 | 9 | 7W | 2 | 1400 | 2200 | 7.8 | 7.8 | 15.5 | Low Dust Generation Grease (G Type) | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 111 ~ 379 | 14 | 9 | 7W | 2 | 1400 | 2200 | 7.8 | 7.8 | 15.5 | Heat Resistant Grease (L Type) | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 3 Day(s) | 10 | 111 ~ 619 | 18 | 12 | 9W | 2 | 2300 | 3700 | 13.7 | 16.3 | 30.4 | Filled with Lithium soap based grease | Configurable Type | ||
- | Mini Linear Guides | 1 Piece(s) | 4 Day(s) | 10 | 111 ~ 619 | 18 | 12 | 9W | 2 | 2300 | 3700 | 13.7 | 16.3 | 30.4 | Low Dust Generation Grease (G Type) | Configurable Type | ||
- | Mini Linear Guides | 1 Piece(s) | 4 Day(s) | 10 | 111 ~ 619 | 18 | 12 | 9W | 2 | 2300 | 3700 | 13.7 | 16.3 | 30.4 | Heat Resistant Grease (L Type) | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 151 ~ 989 | 24 | 14 | 12W | 2 | 3500 | 5300 | 20.6 | 22.3 | 52.1 | Filled with Lithium soap based grease | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 151 ~ 989 | 24 | 14 | 12W | 2 | 3500 | 5300 | 20.6 | 22.3 | 52.1 | Low Dust Generation Grease (G Type) | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 151 ~ 989 | 24 | 14 | 12W | 2 | 3500 | 5300 | 20.6 | 22.3 | 52.1 | Heat Resistant Grease (L Type) | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 191 ~ 989 | 42 | 16 | 15W | 2 | 5800 | 8500 | 40.2 | 43.6 | 148 | Filled with Lithium soap based grease | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 191 ~ 989 | 42 | 16 | 15W | 2 | 5800 | 8500 | 40.2 | 43.6 | 148 | Low Dust Generation Grease (G Type) | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 191 ~ 989 | 42 | 16 | 15W | 2 | 5800 | 8500 | 40.2 | 43.6 | 148 | Heat Resistant Grease (L Type) | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 3 Day(s) | 10 | 50 ~ 290 | 14 | 9 | 7W | 1 | 1400 | 2200 | 7.8 | 7.8 | 15.5 | Filled with Lithium soap based grease | Selectable Type | ||
- | Mini Linear Guides | 1 Piece(s) | 4 Day(s) | 10 | 50 ~ 290 | 14 | 9 | 7W | 1 | 1400 | 2200 | 7.8 | 7.8 | 15.5 | Low Dust Generation Grease (G Type) | Selectable Type | ||
- | Mini Linear Guides | 1 Piece(s) | 4 Day(s) | 10 | 50 ~ 290 | 14 | 9 | 7W | 1 | 1400 | 2200 | 7.8 | 7.8 | 15.5 | Heat Resistant Grease (L Type) | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 3 Day(s) | 10 | 50 ~ 290 | 18 | 12 | 9W | 1 | 2300 | 3700 | 13.7 | 16.3 | 30.4 | Filled with Lithium soap based grease | Selectable Type | ||
- | Mini Linear Guides | 1 Piece(s) | 4 Day(s) | 10 | 50 ~ 290 | 18 | 12 | 9W | 1 | 2300 | 3700 | 13.7 | 16.3 | 30.4 | Low Dust Generation Grease (G Type) | Selectable Type | ||
- | Mini Linear Guides | 1 Piece(s) | 4 Day(s) | 10 | 50 ~ 290 | 18 | 12 | 9W | 1 | 2300 | 3700 | 13.7 | 16.3 | 30.4 | Heat Resistant Grease (L Type) | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 3 Day(s) | 10 | 70 ~ 670 | 24 | 14 | 12W | 1 | 3500 | 5300 | 20.6 | 22.3 | 52.1 | Filled with Lithium soap based grease | Selectable Type | ||
- | Mini Linear Guides | 1 Piece(s) | 4 Day(s) | 10 | 70 ~ 670 | 24 | 14 | 12W | 1 | 3500 | 5300 | 20.6 | 22.3 | 52.1 | Low Dust Generation Grease (G Type) | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 70 ~ 670 | 24 | 14 | 12W | 1 | 3500 | 5300 | 20.6 | 22.3 | 52.1 | Heat Resistant Grease (L Type) | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 70 ~ 670 | 42 | 16 | 15W | 1 | 5800 | 8500 | 40.2 | 43.6 | 148 | Filled with Lithium soap based grease | Selectable Type | ||
- | Mini Linear Guides | 1 Piece(s) | 8 Day(s) | 10 | 70 ~ 670 | 42 | 16 | 15W | 1 | 5800 | 8500 | 40.2 | 43.6 | 148 | Low Dust Generation Grease (G Type) | Selectable Type | ||
- | Mini Linear Guides | 1 Piece(s) | 8 Day(s) | 10 | 70 ~ 670 | 42 | 16 | 15W | 1 | 5800 | 8500 | 40.2 | 43.6 | 148 | Heat Resistant Grease (L Type) | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 3 Day(s) | 10 | 51 ~ 379 | 14 | 9 | 7W | 1 | 1400 | 2200 | 7.8 | 7.8 | 15.5 | Filled with Lithium soap based grease | Configurable Type | ||
- | Mini Linear Guides | 1 Piece(s) | 4 Day(s) | 10 | 51 ~ 379 | 14 | 9 | 7W | 1 | 1400 | 2200 | 7.8 | 7.8 | 15.5 | Low Dust Generation Grease (G Type) | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 51 ~ 379 | 14 | 9 | 7W | 1 | 1400 | 2200 | 7.8 | 7.8 | 15.5 | Heat Resistant Grease (L Type) | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 3 Day(s) | 10 | 51 ~ 619 | 18 | 12 | 9W | 1 | 2300 | 3700 | 13.7 | 16.3 | 30.4 | Filled with Lithium soap based grease | Configurable Type | ||
- | Mini Linear Guides | 1 Piece(s) | 4 Day(s) | 10 | 51 ~ 619 | 18 | 12 | 9W | 1 | 2300 | 3700 | 13.7 | 16.3 | 30.4 | Low Dust Generation Grease (G Type) | Configurable Type | ||
- | Mini Linear Guides | 1 Piece(s) | 4 Day(s) | 10 | 51 ~ 619 | 18 | 12 | 9W | 1 | 2300 | 3700 | 13.7 | 16.3 | 30.4 | Heat Resistant Grease (L Type) | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 3 Day(s) | 10 | 71 ~ 989 | 24 | 14 | 12W | 1 | 3500 | 5300 | 20.6 | 22.3 | 52.1 | Filled with Lithium soap based grease | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 71 ~ 989 | 24 | 14 | 12W | 1 | 3500 | 5300 | 20.6 | 22.3 | 52.1 | Low Dust Generation Grease (G Type) | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 71 ~ 989 | 24 | 14 | 12W | 1 | 3500 | 5300 | 20.6 | 22.3 | 52.1 | Heat Resistant Grease (L Type) | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 71 ~ 989 | 42 | 16 | 15W | 1 | 5800 | 8500 | 40.2 | 43.6 | 148 | Filled with Lithium soap based grease | Configurable Type | ||
- | Mini Linear Guides | 1 Piece(s) | 8 Day(s) | 10 | 71 ~ 989 | 42 | 16 | 15W | 1 | 5800 | 8500 | 40.2 | 43.6 | 148 | Low Dust Generation Grease (G Type) | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 71 ~ 989 | 42 | 16 | 15W | 1 | 5800 | 8500 | 40.2 | 43.6 | 148 | Heat Resistant Grease (L Type) | Configurable Type |
Loading...
Block Type | Standard Block with Dowel Holes | Rail Type | Wide Rail | Set / Single Item | Set |
---|---|---|---|---|---|
Preload | Light Preload | Accuracy Standards | High Grade | Material | Stainless Steel |
Ball Arrangement | Miniature Type | Retainer | N/A | Rolling Element | Ball |
Surface Treatment | none |
How can we improve?
How can we improve?