(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
[41-989/1mm Unit(s)]
Select part number to Order Now/ Add to Cart
Miniature Linear Guides - Long Blocks with Dowel Holes, Light Preload
These linear guides or linear slides are factory automation components. They offer a wide variety of sizes to choose from.
[Feature]
● Rail Length Minimum/Maximum (mm.): 40 and 630
● Assembly Height (mm.): 8, 10, 13, 16 and 20
● Block Type : Long Block with Dowel Holes
● Material: Stainless Steel 56HRC
[Application]
It is used in a variety of machines such as CNC machines, 3D printers, measuring instruments, and so on.
Part Number |
---|
SSEL2BN8-[100,115,130,145,160,175,190,205,220,235,250,265,280,295,310] |
SSEL2BN8G-[100,115,130,145,160,175,190,205,220,235,250,265,280,295,310] |
SSEL2BN8L-[100,115,130,145,160,175,190,205,220,235,250,265,280,295,310] |
SSEL2BN10-[115,135,155,175,195,215,235,255,275,295,315,335,355,375,395,415,435,455,475,495,515,535,555,575,595,615,635] |
SSEL2BN10G-[115,135,155,175,195,215,235,255,275,295,315,335,355,375,395,415,435,455,475,495,515,535,555,575,595,615,635] |
SSEL2BN10L-[115,135,155,175,195,215,235,255,275,295,315,335,355,375,395,415,435,455,475,495,515,535,555,575,595,615,635] |
SSEL2BN13-[120,145,170,195,220,245,270,295,320,345,370,395,420,445,470,495,520,545,570,595,620,645,670,695,720,745,770,795,820,845,870,895,920,945,970] |
SSEL2BN13G-[120,145,170,195,220,245,270,295,320,345,370,395,420,445,470,495,520,545,570,595,620,645,670,695,720,745,770,795,820,845,870,895,920,945,970] |
SSEL2BN13L-[120,145,170,195,220,245,270,295,320,345,370,395,420,445,470,495,520,545,570,595,620,645,670,695,720,745,770,795,820,845,870,895,920,945,970] |
SSEL2BN16-[150,190,230,270,310,350,390,430,470,510,550,590,630,670,710,750,790,830,870,910,950,990] |
SSEL2BN16G-[150,190,230,270,310,350,390,430,470,510,550,590,630,670,710,750,790,830,870,910,950,990] |
SSEL2BN16L-[150,190,230,270,310,350,390,430,470,510,550,590,630,670,710,750,790,830,870,910,950,990] |
SSEL2BN20-[220,280,340,400,460,520,580,640,700,760,820,880,940,1000] |
SSEL2BN20G-[220,280,340,400,460,520,580,640,700,760,820,880,940,1000] |
SSEL2BN20L-[220,280,340,400,460,520,580,640,700,760,820,880,940,1000] |
SSEL2BN-MX10-[115,135,155,175,195,215,235,255,275,295,315,335,355,375,395,415,435,455,475,495,515,535,555,575,595,615,635] |
SSEL2BN-MX13-[120,145,170,195,220,245,270,295,320,345,370,395,420,445,470,495,520,545,570,595,620,645,670,695,720,745,770,795,820,845,870,895,920,945,970] |
SSEL2BN-MX16-[150,190,230,270,310,350,390,430,470,510,550,590,630,670,710,750,790,830,870,910,950,990] |
SSEL2BN-MX20-[220,280,340,400,460,520,580,640,700,760,820,880,940,1000] |
SSEL2BNL8-[101-309/1] |
SSEL2BNL8G-[101-309/1] |
SSEL2BNL8L-[101-309/1] |
SSEL2BNL10-[116-634/1] |
SSEL2BNL10G-[116-634/1] |
SSEL2BNL10L-[116-634/1] |
SSEL2BNL13-[121-969/1] |
SSEL2BNL13G-[121-969/1] |
SSEL2BNL13L-[121-969/1] |
SSEL2BNL16-[151-989/1] |
SSEL2BNL16G-[151-989/1] |
SSEL2BNL16L-[151-989/1] |
SSEL2BNL20-[221-939/1] |
SSEL2BNL20G-[221-939/1] |
SSEL2BNL20L-[221-939/1] |
SSEL2BNL-MX10-[116-634/1] |
SSEL2BNL-MX13-[121-969/1] |
SSEL2BNL-MX16-[151-989/1] |
SSEL2BNL-MX20-[221-939/1] |
SSELBN8-[40,55,70,85,100,115,130,145,160,175,190,205,220,235,250,265,280,295,310] |
SSELBN8G-[40,55,70,85,100,115,130,145,160,175,190,205,220,235,250,265,280,295,310] |
SSELBN8L-[40,55,70,85,100,115,130,145,160,175,190,205,220,235,250,265,280,295,310] |
SSELBN10-[55,75,95,115,135,155,175,195,215,235,255,275,295,315,335,355,375,395,415,435,455,475,495,515,535,555,575,595,615,635] |
SSELBN10G-[55,75,95,115,135,155,175,195,215,235,255,275,295,315,335,355,375,395,415,435,455,475,495,515,535,555,575,595,615,635] |
SSELBN10L-[55,75,95,115,135,155,175,195,215,235,255,275,295,315,335,355,375,395,415,435,455,475,495,515,535,555,575,595,615,635] |
SSELBN13-[70,95,120,145,170,195,220,245,270,295,320,345,370,395,420,445,470,495,520,545,570,595,620,645,670,695,720,745,770,795,820,845,870,895,920,945,970] |
SSELBN13G-[70,95,120,145,170,195,220,245,270,295,320,345,370,395,420,445,470,495,520,545,570,595,620,645,670,695,720,745,770,795,820,845,870,895,920,945,970] |
SSELBN13L-[70,95,120,145,170,195,220,245,270,295,320,345,370,395,420,445,470,495,520,545,570,595,620,645,670,695,720,745,770,795,820,845,870,895,920,945,970] |
SSELBN16-[110,150,190,230,270,310,350,390,430,470,510,550,590,630,670,710,750,790,830,870,910,950,990] |
SSELBN16G-[110,150,190,230,270,310,350,390,430,470,510,550,590,630,670,710,750,790,830,870,910,950,990] |
SSELBN16L-[110,150,190,230,270,310,350,390,430,470,510,550,590,630,670,710,750,790,830,870,910,950,990] |
SSELBN20-[160,220,280,340,400,460,520,580,640,700,760,820,880,940,1000] |
SSELBN20G-[160,220,280,340,400,460,520,580,640,700,760,820,880,940,1000] |
SSELBN20L-[160,220,280,340,400,460,520,580,640,700,760,820,880,940,1000] |
SSELBN-MX10-[55,75,95,115,135,155,175,195,215,235,255,275,295,315,335,355,375,395,415,435,455,475,495,515,535,555,575,595,615,635] |
SSELBN-MX13-[70,95,120,145,170,195,220,245,270,295,320,345,370,395,420,445,470,495,520,545,570,595,620,645,670,695,720,745,770,795,820,845,870,895,920,945,970] |
SSELBN-MX16-[110,150,190,230,270,310,350,390,430,470,510,550,590,630,670,710,750,790,830,870,910,950,990] |
SSELBN-MX20-[160,220,280,340,400,460,520,580,640,700,760,820,880,940,1000] |
SSELBNL8-[41-309/1] |
SSELBNL8G-[41-309/1] |
SSELBNL8L-[41-309/1] |
SSELBNL10-[56-634/1] |
SSELBNL10G-[56-634/1] |
SSELBNL10L-[56-634/1] |
SSELBNL13-[71-969/1] |
SSELBNL13G-[71-969/1] |
SSELBNL13L-[71-969/1] |
SSELBNL16-[111-989/1] |
SSELBNL16G-[111-989/1] |
SSELBNL16L-[111-989/1] |
SSELBNL20-[161-939/1] |
SSELBNL20G-[161-939/1] |
SSELBNL20L-[161-939/1] |
SSELBNL-MX10-[56-634/1] |
SSELBNL-MX13-[71-969/1] |
SSELBNL-MX16-[111-989/1] |
SSELBNL-MX20-[161-939/1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Rail Length L (mm) | Rail Width W1 (mm) | Assembly Height H (mm) | Nominal Part Number | No. of Blocks | Basic Load Rating: Dynamic Load (N) | Basic Load Rating: Static Load (N) | Allowable Static Moment MA (N⋅m) | Allowable Static Moment MB (N⋅m) | Allowable Static Moment MC (N⋅m) | Lubrication Type | L Dimension Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | SLIDE GUIDE | 1 Piece(s) | 3 Day(s) | 10 | 100 ~ 235 | 7 | 8 | 7 | 2 | 1600 | 2400 | 7.5 | 7.5 | 9 | Filled with Lithium soap based grease | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 100 ~ 235 | 7 | 8 | 7 | 2 | 1600 | 2400 | 7.5 | 7.5 | 9 | Low Dust Generation Grease (G Type) | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 100 ~ 235 | 7 | 8 | 7 | 2 | 1600 | 2400 | 7.5 | 7.5 | 9 | Heat Resistant Grease (L Type) | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 3 Day(s) | 10 | 115 ~ 235 | 9 | 10 | 9 | 2 | 2200 | 3700 | 12.3 | 12.3 | 13 | Filled with Lithium soap based grease | Selectable Type | ||
- | Mini Linear Guides | 1 Piece(s) | 4 Day(s) | 10 | 115 ~ 235 | 9 | 10 | 9 | 2 | 2200 | 3700 | 12.3 | 12.3 | 13 | Low Dust Generation Grease (G Type) | Selectable Type | ||
- | Mini Linear Guides | 1 Piece(s) | 4 Day(s) | 10 | 115 ~ 235 | 9 | 10 | 9 | 2 | 2200 | 3700 | 12.3 | 12.3 | 13 | Heat Resistant Grease (L Type) | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 120 ~ 520 | 12 | 13 | 12 | 2 | 3500 | 5300 | 24.5 | 26.4 | 32.3 | Filled with Lithium soap based grease | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 120 ~ 520 | 12 | 13 | 12 | 2 | 3500 | 5300 | 24.5 | 26.4 | 32.3 | Low Dust Generation Grease (G Type) | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 120 ~ 520 | 12 | 13 | 12 | 2 | 3500 | 5300 | 24.5 | 26.4 | 32.3 | Heat Resistant Grease (L Type) | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 3 Day(s) | 10 | 150 ~ 630 | 15 | 16 | 15 | 2 | 5800 | 8700 | 57.8 | 62.6 | 67.6 | Filled with Lithium soap based grease | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 150 ~ 630 | 15 | 16 | 15 | 2 | 5800 | 8700 | 57.8 | 62.6 | 67.6 | Low Dust Generation Grease (G Type) | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 150 ~ 630 | 15 | 16 | 15 | 2 | 5800 | 8700 | 57.8 | 62.6 | 67.6 | Heat Resistant Grease (L Type) | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 3 Day(s) | 10 | 220 ~ 580 | 20 | 20 | 20 | 2 | 7200 | 13500 | 80.7 | 80.7 | 138.2 | Filled with Lithium soap based grease | Selectable Type | ||
- | Mini Linear Guides | 1 Piece(s) | 4 Day(s) | 10 | 220 ~ 580 | 20 | 20 | 20 | 2 | 7200 | 13500 | 80.7 | 80.7 | 138.2 | Low Dust Generation Grease (G Type) | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 220 ~ 580 | 20 | 20 | 20 | 2 | 7200 | 13500 | 80.7 | 80.7 | 138.2 | Heat Resistant Grease (L Type) | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 115 ~ 235 | 9 | 10 | 9 | 2 | 2200 | 3700 | 12.3 | 12.3 | 13 | Lubrication Unit | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 120 ~ 520 | 12 | 13 | 12 | 2 | 3500 | 5300 | 24.5 | 26.4 | 32.3 | Lubrication Unit | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 150 ~ 630 | 15 | 16 | 15 | 2 | 5800 | 8700 | 57.8 | 62.6 | 67.6 | Lubrication Unit | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 220 ~ 580 | 20 | 20 | 20 | 2 | 7200 | 13500 | 80.7 | 80.7 | 138.2 | Lubrication Unit | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 101 ~ 309 | 7 | 8 | 7 | 2 | 1600 | 2400 | 7.5 | 7.5 | 9 | Filled with Lithium soap based grease | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 101 ~ 309 | 7 | 8 | 7 | 2 | 1600 | 2400 | 7.5 | 7.5 | 9 | Low Dust Generation Grease (G Type) | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 101 ~ 309 | 7 | 8 | 7 | 2 | 1600 | 2400 | 7.5 | 7.5 | 9 | Heat Resistant Grease (L Type) | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 3 Day(s) | 10 | 116 ~ 634 | 9 | 10 | 9 | 2 | 2200 | 3700 | 12.3 | 12.3 | 13 | Filled with Lithium soap based grease | Configurable Type | ||
- | Mini Linear Guides | 1 Piece(s) | 4 Day(s) | 10 | 116 ~ 634 | 9 | 10 | 9 | 2 | 2200 | 3700 | 12.3 | 12.3 | 13 | Low Dust Generation Grease (G Type) | Configurable Type | ||
- | Mini Linear Guides | 1 Piece(s) | 4 Day(s) | 10 | 116 ~ 634 | 9 | 10 | 9 | 2 | 2200 | 3700 | 12.3 | 12.3 | 13 | Heat Resistant Grease (L Type) | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 121 ~ 969 | 12 | 13 | 12 | 2 | 3500 | 5300 | 24.5 | 26.4 | 32.3 | Filled with Lithium soap based grease | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 121 ~ 969 | 12 | 13 | 12 | 2 | 3500 | 5300 | 24.5 | 26.4 | 32.3 | Low Dust Generation Grease (G Type) | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 121 ~ 969 | 12 | 13 | 12 | 2 | 3500 | 5300 | 24.5 | 26.4 | 32.3 | Heat Resistant Grease (L Type) | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 151 ~ 989 | 15 | 16 | 15 | 2 | 5800 | 8700 | 57.8 | 62.6 | 67.6 | Filled with Lithium soap based grease | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 151 ~ 989 | 15 | 16 | 15 | 2 | 5800 | 8700 | 57.8 | 62.6 | 67.6 | Low Dust Generation Grease (G Type) | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 151 ~ 989 | 15 | 16 | 15 | 2 | 5800 | 8700 | 57.8 | 62.6 | 67.6 | Heat Resistant Grease (L Type) | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 221 ~ 939 | 20 | 20 | 20 | 2 | 7200 | 13500 | 80.7 | 80.7 | 138.2 | Filled with Lithium soap based grease | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 221 ~ 939 | 20 | 20 | 20 | 2 | 7200 | 13500 | 80.7 | 80.7 | 138.2 | Low Dust Generation Grease (G Type) | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 221 ~ 939 | 20 | 20 | 20 | 2 | 7200 | 13500 | 80.7 | 80.7 | 138.2 | Heat Resistant Grease (L Type) | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 116 ~ 634 | 9 | 10 | 9 | 2 | 2200 | 3700 | 12.3 | 12.3 | 13 | Lubrication Unit | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 121 ~ 969 | 12 | 13 | 12 | 2 | 3500 | 5300 | 24.5 | 26.4 | 32.3 | Lubrication Unit | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 151 ~ 989 | 15 | 16 | 15 | 2 | 5800 | 8700 | 57.8 | 62.6 | 67.6 | Lubrication Unit | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 221 ~ 939 | 20 | 20 | 20 | 2 | 7200 | 13500 | 80.7 | 80.7 | 138.2 | Lubrication Unit | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 3 Day(s) | 10 | 40 ~ 235 | 7 | 8 | 7 | 1 | 1600 | 2400 | 7.5 | 7.5 | 9 | Filled with Lithium soap based grease | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 40 ~ 235 | 7 | 8 | 7 | 1 | 1600 | 2400 | 7.5 | 7.5 | 9 | Low Dust Generation Grease (G Type) | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 40 ~ 235 | 7 | 8 | 7 | 1 | 1600 | 2400 | 7.5 | 7.5 | 9 | Heat Resistant Grease (L Type) | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 3 Day(s) | 10 | 55 ~ 235 | 9 | 10 | 9 | 1 | 2200 | 3700 | 12.3 | 12.3 | 13 | Filled with Lithium soap based grease | Selectable Type | ||
- | Mini Linear Guides | 1 Piece(s) | 4 Day(s) | 10 | 55 ~ 235 | 9 | 10 | 9 | 1 | 2200 | 3700 | 12.3 | 12.3 | 13 | Low Dust Generation Grease (G Type) | Selectable Type | ||
- | Mini Linear Guides | 1 Piece(s) | 4 Day(s) | 10 | 55 ~ 235 | 9 | 10 | 9 | 1 | 2200 | 3700 | 12.3 | 12.3 | 13 | Heat Resistant Grease (L Type) | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 3 Day(s) | 10 | 70 ~ 520 | 12 | 13 | 12 | 1 | 3500 | 5300 | 24.5 | 26.4 | 32.3 | Filled with Lithium soap based grease | Selectable Type | ||
- | Mini Linear Guides | 1 Piece(s) | 4 Day(s) | 10 | 70 ~ 520 | 12 | 13 | 12 | 1 | 3500 | 5300 | 24.5 | 26.4 | 32.3 | Low Dust Generation Grease (G Type) | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 70 ~ 520 | 12 | 13 | 12 | 1 | 3500 | 5300 | 24.5 | 26.4 | 32.3 | Heat Resistant Grease (L Type) | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 3 Day(s) | 10 | 110 ~ 630 | 15 | 16 | 15 | 1 | 5800 | 8700 | 57.8 | 62.6 | 67.6 | Filled with Lithium soap based grease | Selectable Type | ||
- | Mini Linear Guides | 1 Piece(s) | 4 Day(s) | 10 | 110 ~ 630 | 15 | 16 | 15 | 1 | 5800 | 8700 | 57.8 | 62.6 | 67.6 | Low Dust Generation Grease (G Type) | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 110 ~ 630 | 15 | 16 | 15 | 1 | 5800 | 8700 | 57.8 | 62.6 | 67.6 | Heat Resistant Grease (L Type) | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 3 Day(s) | 10 | 160 ~ 580 | 20 | 20 | 20 | 1 | 7200 | 13500 | 80.7 | 80.7 | 138.2 | Filled with Lithium soap based grease | Selectable Type | ||
- | Mini Linear Guides | 1 Piece(s) | 4 Day(s) | 10 | 160 ~ 580 | 20 | 20 | 20 | 1 | 7200 | 13500 | 80.7 | 80.7 | 138.2 | Low Dust Generation Grease (G Type) | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 160 ~ 580 | 20 | 20 | 20 | 1 | 7200 | 13500 | 80.7 | 80.7 | 138.2 | Heat Resistant Grease (L Type) | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 55 ~ 235 | 9 | 10 | 9 | 1 | 2200 | 3700 | 12.3 | 12.3 | 13 | Lubrication Unit | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 70 ~ 520 | 12 | 13 | 12 | 1 | 3500 | 5300 | 24.5 | 26.4 | 32.3 | Lubrication Unit | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 110 ~ 630 | 15 | 16 | 15 | 1 | 5800 | 8700 | 57.8 | 62.6 | 67.6 | Lubrication Unit | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 160 ~ 580 | 20 | 20 | 20 | 1 | 7200 | 13500 | 80.7 | 80.7 | 138.2 | Lubrication Unit | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 3 Day(s) | 10 | 41 ~ 309 | 7 | 8 | 7 | 1 | 1600 | 2400 | 7.5 | 7.5 | 9 | Filled with Lithium soap based grease | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 41 ~ 309 | 7 | 8 | 7 | 1 | 1600 | 2400 | 7.5 | 7.5 | 9 | Low Dust Generation Grease (G Type) | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 41 ~ 309 | 7 | 8 | 7 | 1 | 1600 | 2400 | 7.5 | 7.5 | 9 | Heat Resistant Grease (L Type) | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 3 Day(s) | 10 | 56 ~ 634 | 9 | 10 | 9 | 1 | 2200 | 3700 | 12.3 | 12.3 | 13 | Filled with Lithium soap based grease | Configurable Type | ||
- | Mini Linear Guides | 1 Piece(s) | 4 Day(s) | 10 | 56 ~ 634 | 9 | 10 | 9 | 1 | 2200 | 3700 | 12.3 | 12.3 | 13 | Low Dust Generation Grease (G Type) | Configurable Type | ||
- | Mini Linear Guides | 1 Piece(s) | 4 Day(s) | 10 | 56 ~ 634 | 9 | 10 | 9 | 1 | 2200 | 3700 | 12.3 | 12.3 | 13 | Heat Resistant Grease (L Type) | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 71 ~ 969 | 12 | 13 | 12 | 1 | 3500 | 5300 | 24.5 | 26.4 | 32.3 | Filled with Lithium soap based grease | Configurable Type | ||
- | Mini Linear Guides | 1 Piece(s) | 8 Day(s) | 10 | 71 ~ 969 | 12 | 13 | 12 | 1 | 3500 | 5300 | 24.5 | 26.4 | 32.3 | Low Dust Generation Grease (G Type) | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 71 ~ 969 | 12 | 13 | 12 | 1 | 3500 | 5300 | 24.5 | 26.4 | 32.3 | Heat Resistant Grease (L Type) | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 3 Day(s) | 10 | 111 ~ 989 | 15 | 16 | 15 | 1 | 5800 | 8700 | 57.8 | 62.6 | 67.6 | Filled with Lithium soap based grease | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 111 ~ 989 | 15 | 16 | 15 | 1 | 5800 | 8700 | 57.8 | 62.6 | 67.6 | Low Dust Generation Grease (G Type) | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 111 ~ 989 | 15 | 16 | 15 | 1 | 5800 | 8700 | 57.8 | 62.6 | 67.6 | Heat Resistant Grease (L Type) | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 161 ~ 939 | 20 | 20 | 20 | 1 | 7200 | 13500 | 80.7 | 80.7 | 138.2 | Filled with Lithium soap based grease | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 161 ~ 939 | 20 | 20 | 20 | 1 | 7200 | 13500 | 80.7 | 80.7 | 138.2 | Low Dust Generation Grease (G Type) | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 161 ~ 939 | 20 | 20 | 20 | 1 | 7200 | 13500 | 80.7 | 80.7 | 138.2 | Heat Resistant Grease (L Type) | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 56 ~ 634 | 9 | 10 | 9 | 1 | 2200 | 3700 | 12.3 | 12.3 | 13 | Lubrication Unit | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 71 ~ 969 | 12 | 13 | 12 | 1 | 3500 | 5300 | 24.5 | 26.4 | 32.3 | Lubrication Unit | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 111 ~ 989 | 15 | 16 | 15 | 1 | 5800 | 8700 | 57.8 | 62.6 | 67.6 | Lubrication Unit | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 161 ~ 939 | 20 | 20 | 20 | 1 | 7200 | 13500 | 80.7 | 80.7 | 138.2 | Lubrication Unit | Configurable Type |
Loading...
Block Type | Long Block with Dowel Holes | Rail Type | Standard Rail | Set / Single Item | Set |
---|---|---|---|---|---|
Preload | Light Preload | Accuracy Standards | High Grade | Material | Stainless Steel |
Ball Arrangement | Miniature Type | Retainer | N/A | Rolling Element | Ball |
Surface Treatment | none |
How can we improve?
How can we improve?