(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- Oil Free Bushing Housing Units - Standard Flanged.
- Housing Type: Single / Double
- Outer Diameter: 12, 15, 19, 21, 23, 28, 32, 40, 45, 52, 60 and 80.
- Housing Material: SS400.
- Housing Surface Treatment: Electroless Nickel Plating
- Bushing Material: High Tensile Brass Alloy Solid Lubricant Embedded
- Seal type: No Seal, With Dust Seals and With Non-Contact Seals
- Seals: NBR Nitrile Rubber (O-Ring) and Teflon Resin
- Suitable for vertical use and reduces the time of manufacturing and assembling the housing.
Housing | Type | Seal | Seals | Housing | Bushings | |||
Type | Round Flange | Square Flange | Compact | [ M ]Material | [ M ]Material | [ S ]Surface Treatment | [ M ]Material | |
Single | MFMS | MFKS | MFNS | No Seal | - | SS400 | Electroless Nickel Plating | High Tensile Brass Alloy |
MFMS-S | MFKS-S | MFNS-S | With Non-Contact Seals | fluoropolymer Resin | ||||
MFMS-DS | - | MFNS-DS | With Dust Seals | Nitrile Rubber | ||||
SMFMS | SMFKS | SMFNS | No Seal | - | SUS304 | - | ||
SMFMS-S | SMFKS-S | SMFNS-S | With Non-Contact Seals | fluoropolymer Resin | ||||
Double | MFMW | MFKW | MFNW | No Seal | - | SS400 | Electroless Nickel Plating | |
MFMW-S | MFKW-S | MFNW-S | With Non-Contact Seals | fluoropolymer Resin | ||||
MFMW-DS | - | MFNW-DS | With Dust Seals | Nitrile Rubber | ||||
Long | MFML | MFKL | - | No Seal | - | |||
MFML-S | MFKL-S | - | With Non-Contact Seals | fluoropolymer Resin |
Part Number |
MFMS6 MFMS-S6 |
Part Number | D | L | L1 | S | H | T | d1 | d2 | t | P.C.D. | W | F | A | |||||||||||
Type | d | No Seal / With Non-Contact Seals | With Dust Seals | |||||||||||||||||||||
Tolerance | Tolerance | Single | Double | Long | Single | Double | ||||||||||||||||||
Round Flange | Square Flange | Compact | 6 | +0.022 0 | 12 | 0 -0.018 | 22 | 37 | 52 | - | - | 5 | 15 | 28 | 5 | 3.5 | 6 | 3.1 | 20 | 22 | - | 20 | ||
• Single | (No Seal) | MFMS | MFKS | MFNS | - | - | ||||||||||||||||||
(With Non-Contact Seals) | MFMS-S | MFKS-S | MFNS-S | 8 | +0.028 0 | 15 | 27 | 47 | 67 | - | - | 20 | 32 | 24 | 25 | - | 24 | |||||||
(With Dust Seals) | MFMS-DS | MFNS-DS | 10 | 19 | 0 -0.021 | 32 | 57 | 82 | - | - | 25 | 40 | 6 | 4.5 | 7.5 | 4.1 | 29 | 30 | - | 29 | ||||
(No Seal) | SMFMS | SMFKS | SMFNS | 12 | +0.034 0 | 21 | - | - | 10 | 25 | 42 | 32 | 32 | - | 32 | |||||||||
(With Non-Contact Seals) | SMFMS-S | SMFKS-S | SMFNS-S | 25 | ||||||||||||||||||||
16* | 28 | 37 | 67 | 97 | 45 | 75 | 30 | 48 | 38 | 37 | 22 | 31 | ||||||||||||
• Double | (No Seal) | MFMW | MFKW | MFNW | 20* | +0.041 0 | 32 | 0 -0.025 | 42 | 77 | 112 | 51 | 86 | 35 | 54 | 8 | 5.5 | 9 | 5.1 | 43 | 42 | 24 | 36 | |
(With Non-Contact Seals) | MFMW-S | MFKW-S | MFNW-S | 25* | 40 | 58 | 108 | 158 | 70 | 120 | 50 | 62 | 51 | 50 | 32 | 40 | ||||||||
(With Dust Seals) | MFMW-DS | MFNW-DS | 30* | 45 | 68 | 128 | 188 | 81 | 141 | 60 | 74 | 10 | 6.6 | 11 | 6.1 | 60 | 58 | 35 | 49 | |||||
35 | +0.050 0 | 52 | 0 -0.030 | 68 | 128 | - | - | - | 15 | 60 | 82 | 67 | 64 | - | - | |||||||||
• Long | (No Seal) | MFML | MFKL | 40 | 60 | 80 | 150 | - | - | - | 70 | 96 | 13 | 9 | 14 | 8.1 | 78 | 75 | - | - | ||||
(With Non-Contact Seals) | MFML-S | MFKL-S | 50 | 80 | 90 | 170 | - | - | - | 80 | 116 | 98 | 92 | - | - |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Inner Dia. d (Ø) | Outer Dia. D (Ø) | Overall Length L (mm) | Length Type | Operating Temperature Range (°C) | Mounting Type | Seal Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,334.29 | OIL FREE BUSH | 1 Piece(s) | Available | 3 Day(s) | - | 6 | 12 | 52 | Long | -40~150$-40~200~$-40~150$-40~200~ | Square Flanged | With Non-Contact Seals | |
฿ 1,581.81 | OIL FREE BUSH | 1 Piece(s) | Available | 3 Day(s) | - | 8 | 15 | 67 | Long | -40~150$-40~200~$-40~150$-40~200~ | Square Flanged | With Non-Contact Seals | |
฿ 1,848.66 | OIL FREE BUSH | 1 Piece(s) | Available | 3 Day(s) | - | 10 | 19 | 82 | Long | -40~150$-40~200~$-40~150$-40~200~ | Square Flanged | With Non-Contact Seals | |
฿ 2,718.85 | OIL FREE BUSH | 1 Piece(s) | Available | 3 Day(s) | - | 16 | 28 | 97 | Long | -40~150$-40~200~$-40~150$-40~200~ | Square Flanged | With Non-Contact Seals | |
฿ 3,581.30 | OIL FREE BUSH | 1 Piece(s) | Available | Same day | - | 20 | 32 | 112 | Long | -40~150$-40~200~$-40~150$-40~200~ | Square Flanged | With Non-Contact Seals | |
฿ 4,942.66 | OIL FREE BUSH | 1 Piece(s) | Available | 3 Day(s) | - | 25 | 40 | 158 | Long | -40~150$-40~200~$-40~150$-40~200~ | Square Flanged | With Non-Contact Seals | |
฿ 6,435.53 ฿ 2,890.84 | OIL FREE BUSH | 1 Piece(s) | Same day | - | 30 | 45 | 188 | Long | -40~150$-40~200~$-40~150$-40~200~ | Square Flanged | With Non-Contact Seals | ||
฿ 487.30 | OIL FREE BUSH | 1 Piece(s) | Available | 3 Day(s) | 10 | 6 | 12 | 22 | Single | -40~150$-40~200~$-40~150$-40~200~ | Square Flanged | No Seal | |
฿ 583.99 | OIL FREE BUSH | 1 Piece(s) | Available | 3 Day(s) | 10 | 8 | 15 | 27 | Single | -40~150$-40~200~$-40~150$-40~200~ | Square Flanged | No Seal | |
฿ 684.55 | OIL FREE BUSH | 1 Piece(s) | Available | 3 Day(s) | 10 | 10 | 19 | 32 | Single | -40~150$-40~200~$-40~150$-40~200~ | Square Flanged | No Seal | |
฿ 750.30 ฿ 355.42 | OIL FREE BUSH | 1 Piece(s) | Same day | 10 | 12 | 21 | 32 | Single | -40~150$-40~200~$-40~150$-40~200~ | Square Flanged | No Seal | ||
฿ 905.00 | OIL FREE BUSH | 1 Piece(s) | Available | 3 Day(s) | 10 | 16 | 28 | 37 | Single | -40~150$-40~200~$-40~150$-40~200~ | Square Flanged | No Seal | |
฿ 1,125.44 | OIL FREE BUSH | 1 Piece(s) | Available | Same day | 10 | 20 | 32 | 42 | Single | -40~150$-40~200~$-40~150$-40~200~ | Square Flanged | No Seal | |
฿ 1,659.16 | OIL FREE BUSH | 1 Piece(s) | Available | Same day | 10 | 25 | 40 | 58 | Single | -40~150$-40~200~$-40~150$-40~200~ | Square Flanged | No Seal | |
฿ 2,161.93 | OIL FREE BUSH | 1 Piece(s) | Available | 3 Day(s) | 10 | 30 | 45 | 68 | Single | -40~150$-40~200~$-40~150$-40~200~ | Square Flanged | No Seal | |
฿ 2,923.83 | OIL FREE BUSH | 1 Piece(s) | Available | 3 Day(s) | 10 | 35 | 52 | 68 | Single | -40~150$-40~200~$-40~150$-40~200~ | Square Flanged | No Seal | |
฿ 3,786.28 | OIL FREE BUSH | 1 Piece(s) | 3 Day(s) | 10 | 40 | 60 | 80 | Single | -40~150$-40~200~$-40~150$-40~200~ | Square Flanged | No Seal | ||
฿ 5,170.85 | OIL FREE BUSH | 1 Piece(s) | Available | Same day | 10 | 50 | 80 | 90 | Single | -40~150$-40~200~$-40~150$-40~200~ | Square Flanged | No Seal | |
฿ 591.73 | OIL FREE BUSH | 1 Piece(s) | Available | 3 Day(s) | 10 | 6 | 12 | 22 | Single | -40~150$-40~200~$-40~150$-40~200~ | Square Flanged | With Non-Contact Seals | |
฿ 688.43 | OIL FREE BUSH | 1 Piece(s) | Available | 3 Day(s) | 10 | 8 | 15 | 27 | Single | -40~150$-40~200~$-40~150$-40~200~ | Square Flanged | With Non-Contact Seals | |
฿ 804.44 | OIL FREE BUSH | 1 Piece(s) | Available | 3 Day(s) | 10 | 10 | 19 | 32 | Single | -40~150$-40~200~$-40~150$-40~200~ | Square Flanged | With Non-Contact Seals | |
฿ 870.19 | OIL FREE BUSH | 1 Piece(s) | Available | Same day | 10 | 12 | 21 | 32 | Single | -40~150$-40~200~$-40~150$-40~200~ | Square Flanged | With Non-Contact Seals | |
฿ 1,028.76 | OIL FREE BUSH | 1 Piece(s) | Available | 3 Day(s) | 10 | 16 | 28 | 37 | Single | -40~150$-40~200~$-40~150$-40~200~ | Square Flanged | With Non-Contact Seals | |
฿ 1,249.20 ฿ 585.62 | OIL FREE BUSH | 1 Piece(s) | Same day | 10 | 20 | 32 | 42 | Single | -40~150$-40~200~$-40~150$-40~200~ | Square Flanged | With Non-Contact Seals | ||
฿ 1,798.39 | OILFREEBUSH | 1 Piece(s) | Available | 3 Day(s) | 10 | 25 | 40 | 58 | Single | -40~150$-40~200~$-40~150$-40~200~ | Square Flanged | With Non-Contact Seals | |
฿ 2,301.16 | OIL FREE BUSH | 1 Piece(s) | Same day | 10 | 30 | 45 | 68 | Single | -40~150$-40~200~$-40~150$-40~200~ | Square Flanged | With Non-Contact Seals | ||
฿ 3,097.88 | OIL FREE BUSH | 1 Piece(s) | Available | 3 Day(s) | 10 | 35 | 52 | 68 | Single | -40~150$-40~200~$-40~150$-40~200~ | Square Flanged | With Non-Contact Seals | |
฿ 3,960.33 | OIL FREE BUSH | 1 Piece(s) | Available | Same day | 10 | 40 | 60 | 80 | Single | -40~150$-40~200~$-40~150$-40~200~ | Square Flanged | With Non-Contact Seals | |
฿ 5,344.88 | OIL FREE BUSH | 1 Piece(s) | Same day | 10 | 50 | 80 | 90 | Single | -40~150$-40~200~$-40~150$-40~200~ | Square Flanged | With Non-Contact Seals | ||
฿ 963.01 | OIL FREE BUSH | 1 Piece(s) | Available | 3 Day(s) | 10 | 6 | 12 | 37 | Double | -40~150$-40~200~$-40~150$-40~200~ | Square Flanged | No Seal | |
฿ 1,156.38 | OIL FREE BUSH | 1 Piece(s) | Available | 3 Day(s) | 10 | 8 | 15 | 47 | Double | -40~150$-40~200~$-40~150$-40~200~ | Square Flanged | No Seal | |
฿ 1,357.49 | OIL FREE BUSH | 1 Piece(s) | Available | Same day | 10 | 10 | 19 | 57 | Double | -40~150$-40~200~$-40~150$-40~200~ | Square Flanged | No Seal | |
฿ 1,485.13 | OIL FREE BUSH | 1 Piece(s) | Available | Same day | 10 | 12 | 21 | 57 | Double | -40~150$-40~200~$-40~150$-40~200~ | Square Flanged | No Seal | |
฿ 1,798.39 | OIL FREE BUSH | 1 Piece(s) | Available | 3 Day(s) | 10 | 16 | 28 | 67 | Double | -40~150$-40~200~$-40~150$-40~200~ | Square Flanged | No Seal | |
฿ 2,231.55 | OIL FREE BUSH | 1 Piece(s) | Available | 3 Day(s) | 10 | 20 | 32 | 77 | Double | -40~150$-40~200~$-40~150$-40~200~ | Square Flanged | No Seal | |
฿ 3,287.38 | OIL FREE BUSH | 1 Piece(s) | Available | 3 Day(s) | 10 | 25 | 40 | 108 | Double | -40~150$-40~200~$-40~150$-40~200~ | Square Flanged | No Seal | |
฿ 4,289.06 | OIL FREE BUSH | 1 Piece(s) | Available | 3 Day(s) | 10 | 30 | 45 | 128 | Double | -40~150$-40~200~$-40~150$-40~200~ | Square Flanged | No Seal | |
฿ 5,387.43 | OIL FREE BUSH | 1 Piece(s) | Available | 3 Day(s) | 10 | 35 | 52 | 128 | Double | -40~150$-40~200~$-40~150$-40~200~ | Square Flanged | No Seal | |
฿ 6,126.13 | OIL FREE BUSH | 1 Piece(s) | Available | Same day | 10 | 40 | 60 | 150 | Double | -40~150$-40~200~$-40~150$-40~200~ | Square Flanged | No Seal | |
฿ 9,746.10 | OIL FREE BUSH | 1 Piece(s) | Available | 3 Day(s) | 10 | 50 | 80 | 170 | Double | -40~150$-40~200~$-40~150$-40~200~ | Square Flanged | No Seal | |
฿ 1,067.43 | OIL FREE BUSH | 1 Piece(s) | Available | 3 Day(s) | 10 | 6 | 12 | 37 | Double | -40~150$-40~200~$-40~150$-40~200~ | Square Flanged | With Non-Contact Seals | |
฿ 1,260.80 | OIL FREE BUSH | 1 Piece(s) | Available | 3 Day(s) | 10 | 8 | 15 | 47 | Double | -40~150$-40~200~$-40~150$-40~200~ | Square Flanged | With Non-Contact Seals | |
฿ 1,481.25 | OIL FREE BUSH | 1 Piece(s) | Available | 3 Day(s) | 10 | 10 | 19 | 57 | Double | -40~150$-40~200~$-40~150$-40~200~ | Square Flanged | With Non-Contact Seals | |
฿ 1,605.01 ฿ 721.45 | OIL FREE BUSH | 1 Piece(s) | Same day | 10 | 12 | 21 | 57 | Double | -40~150$-40~200~$-40~150$-40~200~ | Square Flanged | With Non-Contact Seals | ||
฿ 1,918.28 ฿ 821.02 | OIL FREE BUSH | 1 Piece(s) | Same day | 10 | 16 | 28 | 67 | Double | -40~150$-40~200~$-40~150$-40~200~ | Square Flanged | With Non-Contact Seals | ||
฿ 2,355.31 ฿ 1,105.82 | OIL FREE BUSH | 1 Piece(s) | Same day | 10 | 20 | 32 | 77 | Double | -40~150$-40~200~$-40~150$-40~200~ | Square Flanged | With Non-Contact Seals | ||
฿ 3,426.60 ฿ 1,663.96 | OIL FREE BUSH | 1 Piece(s) | Same day | 10 | 25 | 40 | 108 | Double | -40~150$-40~200~$-40~150$-40~200~ | Square Flanged | With Non-Contact Seals | ||
฿ 4,428.29 | OIL FREE BUSH | 1 Piece(s) | Available | Same day | 10 | 30 | 45 | 128 | Double | -40~150$-40~200~$-40~150$-40~200~ | Square Flanged | With Non-Contact Seals | |
฿ 5,561.46 | OIL FREE BUSH | 1 Piece(s) | Available | Same day | 10 | 35 | 52 | 128 | Double | -40~150$-40~200~$-40~150$-40~200~ | Square Flanged | With Non-Contact Seals | |
฿ 6,300.16 | OIL FREE BUSH | 1 Piece(s) | Available | 3 Day(s) | 10 | 40 | 60 | 150 | Double | -40~150$-40~200~$-40~150$-40~200~ | Square Flanged | With Non-Contact Seals | |
฿ 9,920.14 | OIL FREE BUSH | 1 Piece(s) | Available | Same day | 10 | 50 | 80 | 170 | Double | -40~150$-40~200~$-40~150$-40~200~ | Square Flanged | With Non-Contact Seals | |
฿ 1,079.03 | OIL FREE BUSH | 1 Piece(s) | Available | 3 Day(s) | - | 6 | 12 | 82 | Long | -40~150$-40~200~$-40~150$-40~200~ | Round Flanged | No Seal | |
฿ 1,353.63 | OIL FREE BUSH | 1 Piece(s) | Available | 3 Day(s) | - | 8 | 15 | 67 | Long | -40~150$-40~200~$-40~150$-40~200~ | Round Flanged | No Seal | |
฿ 1,566.34 | OIL FREE BUSH | 1 Piece(s) | Available | 3 Day(s) | - | 10 | 19 | 82 | Long | -40~150$-40~200~$-40~150$-40~200~ | Round Flanged | No Seal | |
฿ 1,686.23 | OIL FREE BUSH | 1 Piece(s) | Available | 3 Day(s) | - | 12 | 21 | 82 | Long | -40~150$-40~200~$-40~150$-40~200~ | Round Flanged | No Seal | |
฿ 2,270.23 | OIL FREE BUSH | 1 Piece(s) | Available | 3 Day(s) | - | 16 | 28 | 97 | Long | -40~150$-40~200~$-40~150$-40~200~ | Round Flanged | No Seal | |
฿ 3,008.93 | OIL FREE BUSH | 1 Piece(s) | Available | 3 Day(s) | - | 20 | 32 | 112 | Long | -40~150$-40~200~$-40~150$-40~200~ | Round Flanged | No Seal | |
฿ 4,350.94 | OIL FREE BUSH | 1 Piece(s) | Available | 3 Day(s) | - | 25 | 40 | 158 | Long | -40~150$-40~200~$-40~150$-40~200~ | Round Flanged | No Seal | |
฿ 5,836.06 | OIL FREE BUSH | 1 Piece(s) | Available | 3 Day(s) | - | 30 | 45 | 188 | Long | -40~150$-40~200~$-40~150$-40~200~ | Round Flanged | No Seal | |
฿ 1,183.46 | OIL FREE BUSH | 1 Piece(s) | Available | 3 Day(s) | - | 6 | 12 | 52 | Long | -40~150$-40~200~$-40~150$-40~200~ | Round Flanged | With Non-Contact Seals | |
฿ 1,458.05 | OIL FREE BUSH | 1 Piece(s) | Available | 3 Day(s) | - | 8 | 15 | 67 | Long | -40~150$-40~200~$-40~150$-40~200~ | Round Flanged | With Non-Contact Seals | |
฿ 1,686.23 | OIL FREE BUSH | 1 Piece(s) | Available | 3 Day(s) | - | 10 | 19 | 82 | Long | -40~150$-40~200~$-40~150$-40~200~ | Round Flanged | With Non-Contact Seals | |
฿ 1,809.99 | OIL FREE BUSH | 1 Piece(s) | Available | 3 Day(s) | - | 12 | 21 | 82 | Long | -40~150$-40~200~$-40~150$-40~200~ | Round Flanged | With Non-Contact Seals | |
฿ 2,327.12 | OIL FREE BUSH | 1 Piece(s) | Available | Same day | - | 16 | 28 | 97 | Long | -40~150$-40~200~$-40~150$-40~200~ | Round Flanged | With Non-Contact Seals | |
฿ 3,132.68 | OIL FREE BUSH | 1 Piece(s) | Available | 3 Day(s) | - | 20 | 32 | 112 | Long | -40~150$-40~200~$-40~150$-40~200~ | Round Flanged | With Non-Contact Seals | |
฿ 4,490.18 | OIL FREE BUSH | 1 Piece(s) | Available | 3 Day(s) | - | 25 | 40 | 158 | Long | -40~150$-40~200~$-40~150$-40~200~ | Round Flanged | With Non-Contact Seals | |
฿ 5,975.29 ฿ 2,598.06 | OIL FREE BUSH | 1 Piece(s) | Same day | - | 30 | 45 | 188 | Long | -40~150$-40~200~$-40~150$-40~200~ | Round Flanged | With Non-Contact Seals | ||
฿ 421.56 ฿ 206.31 | OIL FREE BUSH | 1 Piece(s) | Same day | 10 | 6 | 12 | 22 | Single | -40~150$-40~200~$-40~150$-40~200~ | Round Flanged | No Seal | ||
฿ 529.85 | OIL FREE BUSH | 1 Piece(s) | 3 Day(s) | 10 | 8 | 15 | 27 | Single | -40~150$-40~200~$-40~150$-40~200~ | Round Flanged | No Seal | ||
฿ 618.80 | OIL FREE BUSH | 1 Piece(s) | 3 Day(s) | 10 | 10 | 19 | 32 | Single | -40~150$-40~200~$-40~150$-40~200~ | Round Flanged | No Seal | ||
฿ 665.21 | OIL FREE BUSH | 1 Piece(s) | Available | Same day | 10 | 12 | 21 | 32 | Single | -40~150$-40~200~$-40~150$-40~200~ | Round Flanged | No Seal | |
฿ 792.84 | OIL FREE BUSH | 1 Piece(s) | Available | Same day | 10 | 16 | 28 | 37 | Single | -40~150$-40~200~$-40~150$-40~200~ | Round Flanged | No Seal | |
฿ 1,048.09 | OIL FREE BUSH | 1 Piece(s) | Available | Same day | 10 | 20 | 32 | 42 | Single | -40~150$-40~200~$-40~150$-40~200~ | Round Flanged | No Seal | |
฿ 1,566.34 | OIL FREE BUSH | 1 Piece(s) | Available | Same day | 10 | 25 | 40 | 58 | Single | -40~150$-40~200~$-40~150$-40~200~ | Round Flanged | No Seal | |
฿ 2,034.31 | OIL FREE BUSH | 1 Piece(s) | Available | Same day | 10 | 30 | 45 | 68 | Single | -40~150$-40~200~$-40~150$-40~200~ | Round Flanged | No Seal | |
฿ 2,471.33 | OIL FREE BUSH | 1 Piece(s) | Available | Same day | 10 | 35 | 52 | 68 | Single | -40~150$-40~200~$-40~150$-40~200~ | Round Flanged | No Seal | |
฿ 3,333.78 ฿ 719.43 | OIL FREE BUSH | 1 Piece(s) | Same day | 10 | 40 | 60 | 80 | Single | -40~150$-40~200~$-40~150$-40~200~ | Round Flanged | No Seal | ||
฿ 4,718.35 | OIL FREE BUSH | 1 Piece(s) | Available | Same day | 10 | 50 | 80 | 90 | Single | -40~150$-40~200~$-40~150$-40~200~ | Round Flanged | No Seal | |
฿ 1,256.94 | OIL FREE BUSH | 1 Piece(s) | Available | Same day | 10 | 16 | 28 | 45 | Single | -25~100 | Round Flanged | With Dust Seals | |
฿ 1,577.94 | OIL FREE BUSH | 1 Piece(s) | Available | Same day | 10 | 20 | 32 | 51 | Single | -25~100 | Round Flanged | With Dust Seals | |
฿ 2,219.94 | OIL FREE BUSH | 1 Piece(s) | Available | 3 Day(s) | 10 | 25 | 40 | 70 | Single | -25~100 | Round Flanged | With Dust Seals | |
฿ 2,800.08 | OIL FREE BUSH | 1 Piece(s) | 3 Day(s) | 10 | 30 | 45 | 81 | Single | -25~100 | Round Flanged | With Dust Seals | ||
฿ 525.98 | OIL FREE BUSH | 1 Piece(s) | Available | 3 Day(s) | 10 | 6 | 12 | 22 | Single | -40~150$-40~200~$-40~150$-40~200~ | Round Flanged | With Non-Contact Seals | |
฿ 634.28 | OIL FREE BUSH | 1 Piece(s) | Available | 3 Day(s) | 10 | 8 | 15 | 27 | Single | -40~150$-40~200~$-40~150$-40~200~ | Round Flanged | With Non-Contact Seals | |
฿ 738.69 | OIL FREE BUSH | 1 Piece(s) | Available | 3 Day(s) | 10 | 10 | 19 | 32 | Single | -40~150$-40~200~$-40~150$-40~200~ | Round Flanged | With Non-Contact Seals | |
฿ 788.98 | OIL FREE BUSH | 1 Piece(s) | Available | 3 Day(s) | 10 | 12 | 21 | 32 | Single | -40~150$-40~200~$-40~150$-40~200~ | Round Flanged | With Non-Contact Seals | |
฿ 912.73 | OIL FREE BUSH | 1 Piece(s) | Available | 3 Day(s) | 10 | 16 | 28 | 37 | Single | -40~150$-40~200~$-40~150$-40~200~ | Round Flanged | With Non-Contact Seals | |
฿ 1,171.85 ฿ 577.02 | OIL FREE BUSH | 1 Piece(s) | Same day | 10 | 20 | 32 | 42 | Single | -40~150$-40~200~$-40~150$-40~200~ | Round Flanged | With Non-Contact Seals | ||
฿ 1,705.58 | OIL FREE BUSH | 1 Piece(s) | Available | 3 Day(s) | 10 | 25 | 40 | 58 | Single | -40~150$-40~200~$-40~150$-40~200~ | Round Flanged | With Non-Contact Seals | |
฿ 2,173.54 | OIL FREE BUSH | 1 Piece(s) | Available | Same day | 10 | 30 | 45 | 68 | Single | -40~150$-40~200~$-40~150$-40~200~ | Round Flanged | With Non-Contact Seals |
Loading...
Type | Flange Integrated | Metal Type | High-Tensile Brass Alloy | Max. Allowable PV Value Range(N/mm2•m/s) | 1.1~2.0 |
---|---|---|---|---|---|
Max. Allowable PV Value(N/mm2•m/s) | 1.65 | Max. Allowable Surface Pressure P(N/mm2) | 29 | Maximum Allowable Velocity(m/s) | 0.5 |
Case Material | SS400 |
How can we improve?
How can we improve?