1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Oil Free Bushing Housing Units - Blocks / Built-In Polyacetal Bushings

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 910.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- Oil Free Bushing Housing Units - Blocks
- Part number is type of JFBA.
- Housing Material: Aluminum Alloy.
- Housing Surface Treatment: Clear Anodize.
- Oil Free Bushing is code JZB.
- Bushing Material: Polyacetal Resin
- Seals: NBR Nitrile Rubber (O-Ring)
- Inner Diameter: 6, 8, 10, 12 and 16.
- Overall Length (L): 27, 32, 39, 40 and 47 mm.
- Operating Temperature Range: -30 to 80 (°C)
- Oil Free Bushing JFBA are suitable for horizontal use. Reduces the time of manufacturing and assembling the housing.
- Oil Free Bushings Bronze, Straight type.
- The series including of SHBZ and SHBR.
- Material: Special Bronze Castings
- Inner Diameter: 5, 6, 8, 10, 12, 13, 15, 16, 20, 25 and 30.
- Overall Length (L): 8,10, 12, 15, 20,25, 30, 40, 50 and 60 mm.
- Operating Temperature Range: -40 to 150 (°C)
- When using the SHBZ, the use of Rotation Stopper Screws is recommended following MISUMI table standard.
- Is capable of minute sliding motion and excels in baking resistance. Alterations on Overall Length are available.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
JFBA6
JFBA8
JFBA10
JFBA12
JFBA16
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSInner Dia. d
(Ø)
Overall Length L
(mm)

฿ 910.00

OIL FREE BUSH 1 Piece(s) Available 3 Day(s) 10627

฿ 914.55

OIL FREE BUSH 1 Piece(s) Available 3 Day(s) 10832

฿ 978.25

OIL FREE BUSH 1 Piece(s) Available 3 Day(s) 101039

฿ 1,023.75

OIL FREE BUSH 1 Piece(s) Available Same day 101240

฿ 1,515.15

OIL FREE BUSH 1 Piece(s) Available 3 Day(s) 101647

Loading...

  1. 1

Basic Information

Type Housing Unit Multi-layer Polyacetal Environment Conformance to Food Sanitation Law
Max. Allowable PV Value Range(N/mm2•m/s) 2.1~5.0 Max. Allowable PV Value(N/mm2•m/s) 2.45 Max. Allowable Surface Pressure P(N/mm2) 17.5
Maximum Allowable Velocity(m/s) 0.85 Case Material Aluminum Alloy Length Type Single
Operating Temperature Range(°C) -30::80

MISUMI Unit Example related to this product