Linear Guide Units

Brand :
MISUMI
Caution
Product Description
• Materials
Aluminum Alloy (Clear Anodizing)

Shaft Fitting Bolts attached.
S1 and d have the same hole position.
For Shaft applicable to Shaft Guide Rails, refer to Taps on Body Type, Precision Linear Shafts Taps on Body Type.
Number of the holes for M and Dim. N depends on Dim. L.
Aluminum Alloy (Clear Anodizing)
Shaft Fitting Bolts attached.
S1 and d have the same hole position.
For Shaft applicable to Shaft Guide Rails, refer to Taps on Body Type, Precision Linear Shafts Taps on Body Type.| D | 10/13 | 16/20 | 25/30 | |||||||||||
| L | 200 | 300 | 400 | 500 | 600 | 200 | 300 | 400 | 500 | 600 | 300 | 400 | 500 | 600 |
| M | 2 | 3 | 4 | 5 | 6 | 2 | 2 | 3 | 4 | 4 | 2 | 2 | 3 | 3 |
| N | 50 | 50 | 50 | 50 | 50 | 25 | 75 | 50 | 25 | 75 | 50 | 100 | 50 | 100 |
Number of the holes for M and Dim. N depends on Dim. L.Specifications
• Specifications
| Part Number | L Selection | H | W | F | T | B | K | J | h1 | α | S1 | P | d | d1 | h | |||||
| Type | D | |||||||||||||||||||
| LSGL | 10 | 200 | 300 | 400 | 500 | 600 | 18 | 32 | 13.5 | 4 | 22 | 8.9 | 12.4 | 4.7 | 80° | 4.5 | 100 | 4.5 | 8 | 4.5 |
| 13 | 21 | 34 | 15.0 | 4.5 | 25 | 9.8 | 15.0 | 6.0 | ||||||||||||
| 16 | 25 | 40 | 17.8 | 5 | 30 | 11.7 | 18.5 | 8.0 | 5.5 | 150 | 5.5 | 9.5 | 5.5 | |||||||
| 20 | 27 | 45 | 17.7 | 5 | 30 | 10.0 | 19.0 | 8.0 | 50° | 6.5 | 11 | 6.5 | ||||||||
| 25 | 300 | 400 | 500 | 600 | 33 | 55 | 21.0 | 6 | 35 | 12.0 | 21.5 | 8.0 | 6.5 | 200 | ||||||
| 30 | 37 | 60 | 22.8 | 7 | 40 | 13.0 | 26.5 | 10.3 | 9 | 14 | 8.5 | |||||||||