Tall Blocks Housing Units - Single / Compact

Brand :
MISUMI
Caution
- Except for MX Lubrication Units, MISUMI Linear Bushings are applied with anti-rust oil harmless to lubricants. After cleaning and drying the bushings, grease application is recommended before use.
- Recommended Cleaning Method: Ultrasonic cleaning machine or white kerosene
Product Description
[Features]
• Compact Type is at most 6 mm lower in height (H dimension) and 3 mm smaller in width (W dimension) than Standard Type.
[Use]
• Use as a machine, fixture, or assembly component where its listed configuration matches the required installation.
Standard

Compact


Compact

| Type | Linear Bushing Used | Housing | Operating Ambient Temperature | |||
| Standard | Compact | Standard | Compact | [M] Material | [S] Surface Treatment | |
| LHSS | LHSSK | LMU | LMK | Aluminum Alloy | Clear Anodize | −20 to 80°C |
| LHSSF | — | LMUF | — | −20 to 110°C | ||
| SLHSS | — | SLMU | — | −20 to 80°C | ||
| SLHSSF | — | SLMUS | — | −20 to 110°C | ||