Linear Bushing Housing Units with Dowel Holes - Tall Blocks - Single / Double

Brand :
MISUMI
Caution
- Except for MX Lubrication Units, MISUMI Linear Bushings are applied with anti-rust oil harmless to lubricants. After cleaning and drying the bushings, grease application is recommended before use.
- Recommended Cleaning Method: Ultrasonic cleaning machine or white kerosene
Product Description
MISUMI original standard. Compared to the standard type, the dowel hole type reduces equipment assembly time and improves position repeatability.
Single Type
Double Type
Long

| Type | Linear Bushing Used | Housing | Operating Ambient Temperature | |||
| Single Type | Double Type | Long | [M] Material | [S] Surface Treatment | ||
| LHSSN | LHSSWN | LHSSLN | LMU | Aluminum Alloy | Clear Anodize | -20 to 80°C |
Specification Table
| Part Number | |
LHSSN16 LHSSWN20L LHSSN16G LHSSWN20H | (L Type Greased) (G Type Greased) (H Type Greased) |
| dr | Tolerance | D | (S) | L | L1 | L2 | h | W | H | L | A | B | M1 (Effective Length) | M2 (Effective Length) | d1 × t | C | ||||||||
| Single | Double | Long | Single | Double | Long | Single | Double | Long | Single | Double | Long | |||||||||||||
| 8 | 0 -0.009 | 0 -0.010 | — | 15 | 3.0 | 32 | 56 | — | 20 | 30 | — | 10 | 42 | — | 16 | 20 | 26 | 5 | — | — | M5 (8.5) | M4 (15) | 6 × 5 (For M3 Screws) | 1 |
| 10 | 19 | 4.0 | 39 | 68 | — | 27 | 36 | — | 15 | 50 | — | 19 | 26 | 32 | 6 | — | — | M6 (9.5) | M5 (20) | 8 × 6 (For M4 Screws) | ||||
| 12 | 21 | 40 | 70 | — | — | — | 20 | 28 | 34 | — | — | M5 (22) | ||||||||||||
| 13 | 23 | 42 | 74 | — | 28 | 42 | — | 16 | 55 | — | 25 | 30 | 43 | 7 | — | — | M6 (13) | M6 (23) | 9 × 7 (For M5 Screws) | |||||
| 16 | 0 -0.015 | 28 | 3.8 | 47 | 84 | 121 | 32 | 52 | 74 | 18 | 65 | 90 | 27 | 36 | 49 | 7 | 7 | M6 (29) | ||||||
| 20 | 0 -0.010 | 0 -0.012 | 0 -0.018 | 32 | 52 | 94 | 136 | 36 | 58 | 82 | 70 | 102 | 31 | 42 | 54 | 8 | 0 | 8 | M8 (15) | M8 (34) | 11 × 8 (For M6 Screws) | |||
| 25 | 40 | 3.2 | 69 | 128 | 187 | 42 | 80 | 116 | 22 | 100 | 140 | 37 | 52 | 65 | 9 | 9 | M10 (17) | M10 (42) | 14 × 10 (For M8 Screws) | |||||
| 30 | 45 | 74 | 138 | 202 | 44 | 90 | 128 | 110 | 152 | 40 | 58 | 71 | M10 (17.5) | M10 (48) | ||||||||||
[!] The datum surface is located on the other side of Part Number label. [!] Inner surfaces of dowel holes are not anodized. [!] Anti-rust oil is applied at the time of delivery.
| dr | Dowel Hole Dimensions | Basic Load Rating | Allowable Static Moment | Mass (g) | |||||||||||||||
| P | G | ℓ2 | E | F | C (Dynamic) N | Co (Static) N | (N⋅m) | ||||||||||||
| Single | Double | Long | Single | Double | Long | Single | Double | Long | Single | Double | Long | Single | Double | Long | |||||
| 8 | 2.5 | 3.5 | 3 | 22 | 16 | — | 12 | 265 | 431 | — | 380 | 784 | — | — | 4.31 | — | 40 | 75 | — |
| 10 | 4 | 5 | 5 | 29 | 20 | — | 16 | 372 | 588 | — | 549 | 1100 | — | — | 7.24 | — | 80 | 150 | — |
| 12 | — | 18 | 412 | 657 | — | 598 | 1200 | — | — | 10.9 | — | 90 | 168 | — | |||||
| 13 | 30 | 26 | — | 20 | 510 | 813 | — | 784 | 1570 | — | — | 11.6 | — | 132 | 248 | — | |||
| 16 | 32 | 36 | 50 | 775 | 1230 | 1230 | 1180 | 2350 | 2350 | — | 19.7 | 73.5 | 204 | 383 | 569 | ||||
| 20 | 5 | 6 | 6 | 36 | 38 | 60 | 882 | 1400 | 1400 | 1370 | 2740 | 2740 | — | 26.8 | 98.0 | 272 | 520 | 788 | |
| 25 | 42 | 58 | 90 | 26 | 980 | 1560 | 1560 | 1570 | 3140 | 3140 | — | 43.4 | 157 | 574 | 1120 | 1653 | |||
| 30 | 44 | 68 | 100 | 30 | 1570 | 2490 | 2490 | 2740 | 5490 | 5490 | — | 82.8 | 297 | 710 | 1384 | 2041 | |||


