1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Flanged Linear Bushings - Long / Long, Pilot (Part Number)

LINEAR BUSHING

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 591.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Delivery times for some of our products may be delayed as national government authorities have imposed limit of capacity at our production sites.

Product Description

Flanged Linear Bushings - Long / Long, Pilot
The linear bushing supports and guides a load, enabling smooth and accurate linear motion along a specified path. It provides a variety of sizes to choose from.
[Feature]
● Support Shaft Diameter Minimum/Maximum (mm.): 6 and 40
● Overall Length Minimum/Maximum (mm.): 49 and 230
● Shape : Long Standard / Long Standard with Pilot
● Flange Shape : Round Flange, Square Flange, and Compact Flange
● Material:
- Outer Cylinder - SUJ2 Equivalent or SUS440C Equivalent
- Ball - SUJ2 Equivalent or SUS440C Equivalent
[Application]
It is used in industrial machinery such as conveyor systems, packaging machines, and robotic equipment.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
LHKRLF30L
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSInscribed Circle Dia. dr
(Ø)
Overall Length L
(mm)
Flange Type Outer Cylinder Material Outer Cylinder Surface Treatment Outer Dia. D
(Ø)
Types Eccentricity
(µm)
Basic Load Rating: Dynamic Load (Details)
(N)
Basic Load Rating: Static Load
(N)
Inscribed Circle Dia. Tolerance (Negative Side)
(mm)
Flange Shape Ball Material Retainer Material Greased Filled

฿ 4,438.00

LINEAR BUSHING 1 Piece(s) Available 7 Day(s) 1030184Standard Flange[Steel] SUJ2 Equivalent[Surface Treatment] Electroless Nickel Plating52Standard Flange2524905490-0.018Round FlangedSUJ2 EquivalentStainless SteelL Type (Heat Resistant)

Loading...

  1. 1

Basic Information

Type Flange Style Standard Lubrication Type Not Provided
Accuracy High Grade Ball Recirculating Type Double Motion Linear
Seal With Seal Counterbored Hole Standard

Please check the type/dimensions/specifications of the part LHKRLF30L in the Flanged Linear Bushings - Long / Long, Pilot series.

Products with similar specification

Part Number
LHKCL16L
LHKCL20
LHKCL20G
LHKRLF6
LHKRLF6G
LHKRLF6H
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSInscribed Circle Dia. dr
(Ø)
Overall Length L
(mm)
Flange Type Outer Cylinder Material Outer Cylinder Surface Treatment Outer Dia. D
(Ø)
Types Eccentricity
(µm)
Basic Load Rating: Dynamic Load (Details)
(N)
Basic Load Rating: Static Load
(N)
Inscribed Circle Dia. Tolerance (Negative Side)
(mm)
Flange Shape Ball Material Retainer Material Greased Filled

฿ 2,024.75

1 Piece(s) Available 7 Day(s) 1016105Standard Flange[Steel] SUJ2 Equivalent[Surface Treatment] Electroless Nickel Plating32Standard Flange2512302350-0.015Compact FlangeSUJ2 EquivalentPlastic (Duracon M90 Equivalent)L Type (Heat Resistant)

฿ 1,437.80

1 Piece(s) Same day 1020120Standard Flange[Steel] SUJ2 Equivalent[Surface Treatment] Electroless Nickel Plating40Standard Flange2514002740-0.018Compact FlangeSUJ2 EquivalentPlastic (Duracon M90 Equivalent)Not Provided

฿ 2,256.80

1 Piece(s) Available 7 Day(s) 1020120Standard Flange[Steel] SUJ2 Equivalent[Surface Treatment] Electroless Nickel Plating40Standard Flange2514002740-0.018Compact FlangeSUJ2 EquivalentPlastic (Duracon M90 Equivalent)G Type (Low Dust Generation)

฿ 855.40

1 Piece(s) Available 3 Day(s) 10649Standard Flange[Steel] SUJ2 Equivalent[Surface Treatment] Electroless Nickel Plating15Standard Flange20324529-0.012Round FlangedSUJ2 EquivalentStainless SteelNot Provided

฿ 1,665.00

1 Piece(s) Available 7 Day(s) 10649Standard Flange[Steel] SUJ2 Equivalent[Surface Treatment] Electroless Nickel Plating15Standard Flange20324529-0.012Round FlangedSUJ2 EquivalentStainless SteelG Type (Low Dust Generation)

฿ 1,401.40

1 Piece(s) Available 7 Day(s) 10649Standard Flange[Steel] SUJ2 Equivalent[Surface Treatment] Electroless Nickel Plating15Standard Flange20324529-0.012Round FlangedSUJ2 EquivalentStainless SteelH Type (For Food, Drinking Water)

MISUMI Unit Example related to this product