(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Flanged Linear Bushings - Long / Long, Pilot
The linear bushing supports and guides a load, enabling smooth and accurate linear motion along a specified path. It provides a variety of sizes to choose from.
[Feature]
● Support Shaft Diameter Minimum/Maximum (mm.): 6 and 40
● Overall Length Minimum/Maximum (mm.): 49 and 230
● Shape : Long Standard / Long Standard with Pilot
● Flange Shape : Round Flange, Square Flange, and Compact Flange
● Material:
- Outer Cylinder - SUJ2 Equivalent or SUS440C Equivalent
- Ball - SUJ2 Equivalent or SUS440C Equivalent
[Application]
It is used in industrial machinery such as conveyor systems, packaging machines, and robotic equipment.
Part Number |
---|
LHKRLF30L |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Inscribed Circle Dia. dr (Ø) | Overall Length L (mm) | Flange Type | Outer Cylinder Material | Outer Cylinder Surface Treatment | Outer Dia. D (Ø) | Types | Eccentricity (µm) | Basic Load Rating: Dynamic Load (Details) (N) | Basic Load Rating: Static Load (N) | Inscribed Circle Dia. Tolerance (Negative Side) (mm) | Flange Shape | Ball Material | Retainer Material | Greased Filled |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,438.00 | LINEAR BUSHING | 1 Piece(s) | Available | 7 Day(s) | 10 | 30 | 184 | Standard Flange | [Steel] SUJ2 Equivalent | [Surface Treatment] Electroless Nickel Plating | 52 | Standard Flange | 25 | 2490 | 5490 | -0.018 | Round Flanged | SUJ2 Equivalent | Stainless Steel | L Type (Heat Resistant) |
Loading...
Type | Flange | Style | Standard | Lubrication Type | Not Provided |
---|---|---|---|---|---|
Accuracy | High Grade | Ball Recirculating Type | Double | Motion | Linear |
Seal | With Seal | Counterbored Hole | Standard |
Please check the type/dimensions/specifications of the part LHKRLF30L in the Flanged Linear Bushings - Long / Long, Pilot series.
Part Number |
---|
LHKCL16L |
LHKCL20 |
LHKCL20G |
LHKRLF6 |
LHKRLF6G |
LHKRLF6H |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Inscribed Circle Dia. dr (Ø) | Overall Length L (mm) | Flange Type | Outer Cylinder Material | Outer Cylinder Surface Treatment | Outer Dia. D (Ø) | Types | Eccentricity (µm) | Basic Load Rating: Dynamic Load (Details) (N) | Basic Load Rating: Static Load (N) | Inscribed Circle Dia. Tolerance (Negative Side) (mm) | Flange Shape | Ball Material | Retainer Material | Greased Filled |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,024.75 | 1 Piece(s) | Available | 7 Day(s) | 10 | 16 | 105 | Standard Flange | [Steel] SUJ2 Equivalent | [Surface Treatment] Electroless Nickel Plating | 32 | Standard Flange | 25 | 1230 | 2350 | -0.015 | Compact Flange | SUJ2 Equivalent | Plastic (Duracon M90 Equivalent) | L Type (Heat Resistant) | |
฿ 1,437.80 | 1 Piece(s) | Same day | 10 | 20 | 120 | Standard Flange | [Steel] SUJ2 Equivalent | [Surface Treatment] Electroless Nickel Plating | 40 | Standard Flange | 25 | 1400 | 2740 | -0.018 | Compact Flange | SUJ2 Equivalent | Plastic (Duracon M90 Equivalent) | Not Provided | ||
฿ 2,256.80 | 1 Piece(s) | Available | 7 Day(s) | 10 | 20 | 120 | Standard Flange | [Steel] SUJ2 Equivalent | [Surface Treatment] Electroless Nickel Plating | 40 | Standard Flange | 25 | 1400 | 2740 | -0.018 | Compact Flange | SUJ2 Equivalent | Plastic (Duracon M90 Equivalent) | G Type (Low Dust Generation) | |
฿ 855.40 | 1 Piece(s) | Available | 3 Day(s) | 10 | 6 | 49 | Standard Flange | [Steel] SUJ2 Equivalent | [Surface Treatment] Electroless Nickel Plating | 15 | Standard Flange | 20 | 324 | 529 | -0.012 | Round Flanged | SUJ2 Equivalent | Stainless Steel | Not Provided | |
฿ 1,665.00 | 1 Piece(s) | Available | 7 Day(s) | 10 | 6 | 49 | Standard Flange | [Steel] SUJ2 Equivalent | [Surface Treatment] Electroless Nickel Plating | 15 | Standard Flange | 20 | 324 | 529 | -0.012 | Round Flanged | SUJ2 Equivalent | Stainless Steel | G Type (Low Dust Generation) | |
฿ 1,401.40 | 1 Piece(s) | Available | 7 Day(s) | 10 | 6 | 49 | Standard Flange | [Steel] SUJ2 Equivalent | [Surface Treatment] Electroless Nickel Plating | 15 | Standard Flange | 20 | 324 | 529 | -0.012 | Round Flanged | SUJ2 Equivalent | Stainless Steel | H Type (For Food, Drinking Water) |
How can we improve?
How can we improve?