(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This is the least expensive ball spline suitable for fixation using shaft holders, etc., or for incorporating into plates. This standard enables highly accurate linear motion and rotational torque transmission. In addition, the contact area between the ball groove machined into the shaft and the steel ball is large, resulting in a large load capacity and long life. Even a single axis can be used as a linear motion guide, allowing for a compact design.
A dustproof seal is attached to the nut, so the ball will not fall off even if the spline shaft is removed.
Standard | Spline Shafts [ M ] Spline Shaft SUJ2 Equivalent [ M ] SCM415 Equivalent [ H ] Hardness: 58HRC~ | Spline Shaft, Nut [ M ] Material: SUS440C Equivalent [ H ] Hardness: 55HRC~ | ||||
Nut 1 pc. | Nut 2 pcs. | Nut 1 pc. | ||||
L Dimension Selectable | L Dimension Configurable | L Dimension Selectable | L Dimension Configurable | L Dimension Selectable | L Dimension Configurable | |
With Round Flange Nut | BSSM | BHSM | BSS2M | BHS2M | BESKFS | BASKFS |
With Compact Flange Nut | BSSN | BHSN | BSS2N | BHS2N | - | - |
With Straight Nut | BSSS | BHSS | BSS2S | BHS2S | BESKSS | BASKSS |
Part Number | - | L |
BHS2M10 BSSS8 BHS2M10G BSSS8L | - - - - | 555 300 555 300 |
Part Number | L Selection (mm) | D | Mass (kg/m) | |||||||||||
Type | No. | |||||||||||||
BSSM BSSN BSSS BSS2M BSS2N BSS2S BESKFS BESKSS | 6 | 150* | 200* | 300 | 400 | 6 | 0.23 | |||||||
8 | 150* | 200* | 300 | 400 | 8 | 0.39 | ||||||||
10 | 150 | 200* | 300* | 400* | 500 | 600 | 10.4 | 0.65 | ||||||
13 | 150 | 200* | 300* | 400* | 500 | 600 | 13.4 | 1.11 | ||||||
16 | 150 | 200* | 300* | 400* | 500 | 600 | 16.6 | 1.65 | ||||||
20 | 150 | 200 | 300 | 400 | 500 | 600 | 700 | 20.6 | 2.57 | |||||
25 | 150 | 200 | 300 | 400 | 500 | 600 | 700 | 800 | 900 | 25.8 | 4.04 | |||
30 | 150 | 200 | 300 | 400 | 500 | 600 | 700 | 800 | 900 | 1000 | 1150 | 30.8 | 5.85 |
Part Number | L 1mm Increment | D | Mass (kg/m) | ||
Type | No. | 1-Nut Type | 2-Nut Type | ||
BHSM BHSN BHSS BHS2M BHS2N BHS2S BASKFS BASKSS | *6 | 60~400(200) | 60~400 | 6 | 0.23 |
*8 | 60~400(200) | 60~400 | 8 | 0.39 | |
*10 | 60~600(400) | 90~600 | 10.4 | 0.65 | |
*13 | 60~600(400) | 100~600 | 13.4 | 1.11 | |
*16 | 70~600(400) | 110~600 | 16.6 | 1.65 | |
20 | 80~ 700 | 130~700 | 20.6 | 2.57 | |
25 | 90~ 900 | 150~900 | 25.8 | 4.04 | |
30 | 100~1150 | 170~1150 | 30.8 | 5.85 |
No. | D(h6) | L | Df | H | P.C.D. | d1 | d2 | h | W | d | B | Basic Rated Torque | Basic Load Rating | Allowable Static Moment | Mass (kg) | |||
Dynamic Ct (N · m) | Static C0t (N · m) | Dynamic C (kN) | Static C0 (kN) | M01 (N · m) | M02 (N · m) | |||||||||||||
6 | 14 | 25 | 30 | 6 | 22 | 3.5 | 6 | 3.1 | 6.5 | 1.5 | 18 | 3.8 | 7 | 1.2 | 2.1 | 5 | 36 | 0.03 |
8 | 16 | 32 | 24 | 21 | 4.8 | 8.7 | 1.2 | 2.1 | 5 | 36 | 0.04 | |||||||
10 | 21 | 40(33) | 42(41) | 6(8) | 32(30) | 4.5 | 8 | 4.4(5.3) | 14(8.5) | 25 | 19(11) | 34(21) | 3.8(2.4) | 6.9(4.3) | 26(15) | 181(102) | 0.09 | |
13 | 24 | 44(36) | 44(45) | 7(8) | 33(34) | 15(10) | - | 28(20) | 52(37) | 4.6(3.3) | 8.3(5.9) | 36(22) | 251(148) | 0.11 | ||||
16 | 31 | 50 | 51 | 7 | 40 | 4.4 | 18 | 51 | 93 | 6.2 | 11.1 | 56 | 386 | 0.2 | ||||
20 | 35 | 63 | 58 | 9 | 45 | 5.5 | 9.5 | 5.4 | 22.5 | 2 | 85 | 154 | 8.5 | 15.3 | 83 | 611 | 0.3 | |
25 | 42 | 71 | 65 | 52 | 26.5 | 193 | 348 | 15.4 | 27.7 | 173 | 1248 | 0.4 | ||||||
30 | 47 | 80 | 75 | 10 | 60 | 6.6 | 11 | 6.5 | 30 | 2.5 | 272 | 490 | 18.5 | 33.3 | 212 | 1581 | 0.57 |
No. | D (h6) | L | b | t ( +0.05 0 ) | d | α | Basic Rated Torque | Basic Load Rating | Allowable Static Moment | Mass (kg) | Dimensions of Key (Included) | |||||||||
Tolerance | Dynamic Ct (N · m) | Static C0t (N · m) | Dynamic C (kN) | Static C0 (kN) | M01 (N · m) | M02 (N · m) | B | h | L1 | R | ||||||||||
Tolerance | Tolerance | |||||||||||||||||||
6 | 14 | 25 | 2.5 | +0.014 0 | 1.2 | 1.5 | 15° | 3.8 | 7 | 1.2 | 2.1 | 5 | 36 | 0.012 | 2.5 | +0.016 +0.006 | 2.5 | 0 -0.025 | 10.5 | 1.25 |
8 | 16 | 25° | 4.8 | 8.7 | 1.2 | 2.1 | 5 | 36 | 0.013 | 10.5 | ||||||||||
10 | 21 | 40(33) | 3 | 1.5 | - | 19(11) | 34(21) | 3.8(2.4) | 6.9(4.3) | 26(15) | 181(102) | 0.06 | 3 | 3 | 17(14) | 1.5 | ||||
13 | 24 | 44(36) | 28(20) | 52(37) | 4.6(3.3) | 8.3(5.9) | 36(22) | 251(148) | 0.07 | 17(14) | ||||||||||
16 | 31 | 50 | 3.5 | +0.018 0 | 2 | 51 | 93 | 6.2 | 11.1 | 56 | 386 | 0.15 | 3.5 | +0.024 +0.012 | 3.5 | 0 -0.030 | 18 | 1.75 | ||
20 | 35 | 63 | 4 | 2.5 | 2 | 85 | 154 | 8.5 | 15.3 | 83 | 611 | 0.2 | 4 | 4 | 29 | 2 | ||||
25 | 42 | 71 | 193 | 348 | 15.4 | 27.7 | 173 | 1248 | 0.29 | 33 | ||||||||||
30 | 47 | 80 | 2.5 | 272 | 490 | 18.5 | 33.3 | 212 | 1581 | 0.37 | 42 |
Part Number |
---|
BASKFS6-[60-200/1] |
BASKFS6G-[60-200/1] |
BASKFS6L-[60-200/1] |
BASKFS8-[60-200/1] |
BASKFS8G-[60-200/1] |
BASKFS8L-[60-200/1] |
BASKFS10-[60-400/1] |
BASKFS10G-[60-400/1] |
BASKFS10L-[60-400/1] |
BASKFS13-[60-400/1] |
BASKFS13G-[60-400/1] |
BASKFS13L-[60-400/1] |
BASKFS16-[70-400/1] |
BASKFS16G-[70-400/1] |
BASKFS16L-[70-400/1] |
BASKSS6-[60-200/1] |
BASKSS6G-[60-200/1] |
BASKSS6L-[60-200/1] |
BASKSS8-[60-200/1] |
BASKSS8G-[60-200/1] |
BASKSS8L-[60-200/1] |
BASKSS10-[60-400/1] |
BASKSS10G-[60-400/1] |
BASKSS10L-[60-400/1] |
BASKSS13-[60-400/1] |
BASKSS13G-[60-400/1] |
BASKSS13L-[60-400/1] |
BASKSS16-[70-350/1] |
BASKSS16G-[70-400/1] |
BASKSS16L-[70-400/1] |
BESKFS6-[150,200] |
BESKFS6G-[150,200] |
BESKFS6L-[150,200] |
BESKFS8-[150,200] |
BESKFS8G-[150,200] |
BESKFS8L-[150,200] |
BESKFS10-[200,300,400] |
BESKFS10G-[200,300,400] |
BESKFS10L-[200,300,400] |
BESKFS13-[200,300,400] |
BESKFS13G-[200,300,400] |
BESKFS13L-[200,300,400] |
BESKFS16-[200,300,400] |
BESKFS16G-[200,300,400] |
BESKFS16L-[200,300,400] |
BESKSS6-[150,200] |
BESKSS6G-[150,200] |
BESKSS6L-[150,200] |
BESKSS8-[150,200] |
BESKSS8G-[150,200] |
BESKSS8L-[150,200] |
BESKSS10-[200,300,400] |
BESKSS10G-[200,300,400] |
BESKSS10L-[200,300,400] |
BESKSS13-[200,300,400] |
BESKSS13G-[200,300,400] |
BESKSS13L-[200,300,400] |
BESKSS16-[200,300,400] |
BESKSS16G-[200,300,400] |
BESKSS16L-[200,300,400] |
BHS2M6-[60-500/1] |
BHS2M6G-[60-500/1] |
BHS2M6L-[60-500/1] |
BHS2M8-[60-600/1] |
BHS2M8G-[60-600/1] |
BHS2M8L-[60-600/1] |
BHS2M10-[90-800/1] |
BHS2M10G-[90-800/1] |
BHS2M10L-[90-800/1] |
BHS2M13-[100-800/1] |
BHS2M13G-[100-800/1] |
BHS2M13L-[100-800/1] |
BHS2M16-[110-1000/1] |
BHS2M16G-[110-1000/1] |
BHS2M16L-[110-1000/1] |
BHS2M20-[130-1000/1] |
BHS2M20G-[130-1000/1] |
BHS2M20L-[130-1000/1] |
BHS2M25-[150-1300/1] |
BHS2M25G-[150-1300/1] |
BHS2M25L-[150-1300/1] |
BHS2M30-[170-1300/1] |
BHS2M30G-[170-1300/1] |
BHS2M30L-[170-1300/1] |
BHS2N6-[60-500/1] |
BHS2N6G-[60-500/1] |
BHS2N6L-[60-500/1] |
BHS2N8-[60-600/1] |
BHS2N8G-[60-600/1] |
BHS2N8L-[60-600/1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Nut Type | Shaft Outer Dia. D (Ø) | Nut Overall Length (mm) | Nut O.D. (Ø) | Shaft material | Number of Nuts (pc(s).) | Shaft Overall Length L (mm) | Basic Load Rating: Dynamic Load (N) | Allowable Torque (N•m) | Nut Material | L Dimension Type | Grease |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | BALL SPLINE | 1 Piece(s) | 7 Day(s) | 10 | [Flanged Type] Round Flange | 6 | 25 | 14 | SUS440C Equivalent | 1 | 60 ~ 200 | 1200 | 3.8 | SUS440C Equivalent | L Dimension Configurable Type | Standard (S2) | ||
- | BALL SPLINE | 1 Piece(s) | 9 Day(s) | 10 | [Flanged Type] Round Flange | 6 | 25 | 14 | SUS440C Equivalent | 1 | 60 ~ 200 | 1200 | 3.8 | SUS440C Equivalent | L Dimension Configurable Type | LG2 | ||
- | BALL SPLINE | 1 Piece(s) | 9 Day(s) | 10 | [Flanged Type] Round Flange | 6 | 25 | 14 | SUS440C Equivalent | 1 | 60 ~ 200 | 1200 | 3.8 | SUS440C Equivalent | L Dimension Configurable Type | ET-100K | ||
- | BALL SPLINE | 1 Piece(s) | 7 Day(s) | 10 | [Flanged Type] Round Flange | 8 | 25 | 16 | SUS440C Equivalent | 1 | 60 ~ 200 | 1200 | 4.8 | SUS440C Equivalent | L Dimension Configurable Type | Standard (S2) | ||
- | BALL SPLINE | 1 Piece(s) | 9 Day(s) | 10 | [Flanged Type] Round Flange | 8 | 25 | 16 | SUS440C Equivalent | 1 | 60 ~ 200 | 1200 | 4.8 | SUS440C Equivalent | L Dimension Configurable Type | LG2 | ||
- | BALL SPLINE | 1 Piece(s) | 9 Day(s) | 10 | [Flanged Type] Round Flange | 8 | 25 | 16 | SUS440C Equivalent | 1 | 60 ~ 200 | 1200 | 4.8 | SUS440C Equivalent | L Dimension Configurable Type | ET-100K | ||
- | BALL SPLINE | 1 Piece(s) | 7 Day(s) | 10 | [Flanged Type] Round Flange | 10.4 | 33 | 21 | SUS440C Equivalent | 1 | 60 ~ 400 | 2400 | 11 | SUS440C Equivalent | L Dimension Configurable Type | Standard (S2) | ||
- | BALL SPLINE | 1 Piece(s) | 9 Day(s) | 10 | [Flanged Type] Round Flange | 10.4 | 33 | 21 | SUS440C Equivalent | 1 | 60 ~ 400 | 2400 | 11 | SUS440C Equivalent | L Dimension Configurable Type | LG2 | ||
- | BALL SPLINE | 1 Piece(s) | 9 Day(s) | 10 | [Flanged Type] Round Flange | 10.4 | 33 | 21 | SUS440C Equivalent | 1 | 60 ~ 400 | 2400 | 11 | SUS440C Equivalent | L Dimension Configurable Type | ET-100K | ||
- | BALL SPLINE | 1 Piece(s) | 7 Day(s) | 10 | [Flanged Type] Round Flange | 13.4 | 36 | 24 | SUS440C Equivalent | 1 | 60 ~ 400 | 3300 | 20 | SUS440C Equivalent | L Dimension Configurable Type | Standard (S2) | ||
- | BALL SPLINE | 1 Piece(s) | 9 Day(s) | 10 | [Flanged Type] Round Flange | 13.4 | 36 | 24 | SUS440C Equivalent | 1 | 60 ~ 400 | 3300 | 20 | SUS440C Equivalent | L Dimension Configurable Type | LG2 | ||
- | BALL SPLINE | 1 Piece(s) | 9 Day(s) | 10 | [Flanged Type] Round Flange | 13.4 | 36 | 24 | SUS440C Equivalent | 1 | 60 ~ 400 | 3300 | 20 | SUS440C Equivalent | L Dimension Configurable Type | ET-100K | ||
- | BALL SPLINE | 1 Piece(s) | 7 Day(s) | 10 | [Flanged Type] Round Flange | 16.6 | 50 | 31 | SUS440C Equivalent | 1 | 70 ~ 400 | 6200 | 51 | SUS440C Equivalent | L Dimension Configurable Type | Standard (S2) | ||
- | BALL SPLINE | 1 Piece(s) | 9 Day(s) | 10 | [Flanged Type] Round Flange | 16.6 | 50 | 31 | SUS440C Equivalent | 1 | 70 ~ 400 | 6200 | 51 | SUS440C Equivalent | L Dimension Configurable Type | LG2 | ||
- | BALL SPLINE | 1 Piece(s) | 9 Day(s) | 10 | [Flanged Type] Round Flange | 16.6 | 50 | 31 | SUS440C Equivalent | 1 | 70 ~ 400 | 6200 | 51 | SUS440C Equivalent | L Dimension Configurable Type | ET-100K | ||
- | BALL SPLINE | 1 Piece(s) | 7 Day(s) | 10 | Straight | 6 | 25 | 14 | SUS440C Equivalent | 1 | 60 ~ 200 | 1200 | 3.8 | SUS440C Equivalent | L Dimension Configurable Type | Standard (S2) | ||
- | BALL SPLINE | 1 Piece(s) | 9 Day(s) | 10 | Straight | 6 | 25 | 14 | SUS440C Equivalent | 1 | 60 ~ 200 | 1200 | 3.8 | SUS440C Equivalent | L Dimension Configurable Type | LG2 | ||
- | BALL SPLINE | 1 Piece(s) | 9 Day(s) | 10 | Straight | 6 | 25 | 14 | SUS440C Equivalent | 1 | 60 ~ 200 | 1200 | 3.8 | SUS440C Equivalent | L Dimension Configurable Type | ET-100K | ||
- | BALL SPLINE | 1 Piece(s) | 7 Day(s) | 10 | Straight | 8 | 25 | 16 | SUS440C Equivalent | 1 | 60 ~ 200 | 1200 | 4.8 | SUS440C Equivalent | L Dimension Configurable Type | Standard (S2) | ||
- | BALL SPLINE | 1 Piece(s) | 9 Day(s) | 10 | Straight | 8 | 25 | 16 | SUS440C Equivalent | 1 | 60 ~ 200 | 1200 | 4.8 | SUS440C Equivalent | L Dimension Configurable Type | LG2 | ||
- | BALL SPLINE | 1 Piece(s) | 9 Day(s) | 10 | Straight | 8 | 25 | 16 | SUS440C Equivalent | 1 | 60 ~ 200 | 1200 | 4.8 | SUS440C Equivalent | L Dimension Configurable Type | ET-100K | ||
- | BALL SPLINE | 1 Piece(s) | 7 Day(s) | 10 | Straight | 10.4 | 33 | 21 | SUS440C Equivalent | 1 | 60 ~ 400 | 2400 | 11 | SUS440C Equivalent | L Dimension Configurable Type | Standard (S2) | ||
- | BALL SPLINE | 1 Piece(s) | 9 Day(s) | 10 | Straight | 10.4 | 33 | 21 | SUS440C Equivalent | 1 | 60 ~ 400 | 2400 | 11 | SUS440C Equivalent | L Dimension Configurable Type | LG2 | ||
- | BALL SPLINE | 1 Piece(s) | 9 Day(s) | 10 | Straight | 10.4 | 33 | 21 | SUS440C Equivalent | 1 | 60 ~ 400 | 2400 | 11 | SUS440C Equivalent | L Dimension Configurable Type | ET-100K | ||
- | BALL SPLINE | 1 Piece(s) | 7 Day(s) | 10 | Straight | 13.4 | 36 | 24 | SUS440C Equivalent | 1 | 60 ~ 400 | 3300 | 20 | SUS440C Equivalent | L Dimension Configurable Type | Standard (S2) | ||
- | BALL SPLINE | 1 Piece(s) | 9 Day(s) | 10 | Straight | 13.4 | 36 | 24 | SUS440C Equivalent | 1 | 60 ~ 400 | 3300 | 20 | SUS440C Equivalent | L Dimension Configurable Type | LG2 | ||
- | BALL SPLINE | 1 Piece(s) | 9 Day(s) | 10 | Straight | 13.4 | 36 | 24 | SUS440C Equivalent | 1 | 60 ~ 400 | 3300 | 20 | SUS440C Equivalent | L Dimension Configurable Type | ET-100K | ||
- | BALL SPLINE | 1 Piece(s) | 7 Day(s) | 10 | Straight | 16.6 | 50 | 31 | SUS440C Equivalent | 1 | 70 ~ 350 | 6200 | 51 | SUS440C Equivalent | L Dimension Configurable Type | Standard (S2) | ||
- | BALL SPLINE | 1 Piece(s) | 9 Day(s) | 10 | Straight | 16.6 | 50 | 31 | SUS440C Equivalent | 1 | 70 ~ 400 | 6200 | 51 | SUS440C Equivalent | L Dimension Configurable Type | LG2 | ||
- | BALL SPLINE | 1 Piece(s) | 9 Day(s) | 10 | Straight | 16.6 | 50 | 31 | SUS440C Equivalent | 1 | 70 ~ 400 | 6200 | 51 | SUS440C Equivalent | L Dimension Configurable Type | ET-100K | ||
- | BALL SPLINE | 1 Piece(s) | 7 Day(s) | 10 | [Flanged Type] Round Flange | 6 | 25 | 14 | SUS440C Equivalent | 1 | 150 ~ 200 | 1200 | 3.8 | SUS440C Equivalent | L Dimension Selectable Type | Standard (S2) | ||
- | BALL SPLINE | 1 Piece(s) | 9 Day(s) | 10 | [Flanged Type] Round Flange | 6 | 25 | 14 | SUS440C Equivalent | 1 | 150 ~ 200 | 1200 | 3.8 | SUS440C Equivalent | L Dimension Selectable Type | LG2 | ||
- | BALL SPLINE | 1 Piece(s) | 9 Day(s) | 10 | [Flanged Type] Round Flange | 6 | 25 | 14 | SUS440C Equivalent | 1 | 150 ~ 200 | 1200 | 3.8 | SUS440C Equivalent | L Dimension Selectable Type | ET-100K | ||
- | BALL SPLINE | 1 Piece(s) | 7 Day(s) | 10 | [Flanged Type] Round Flange | 8 | 25 | 16 | SUS440C Equivalent | 1 | 150 ~ 200 | 1200 | 4.8 | SUS440C Equivalent | L Dimension Selectable Type | Standard (S2) | ||
- | BALL SPLINE | 1 Piece(s) | 9 Day(s) | 10 | [Flanged Type] Round Flange | 8 | 25 | 16 | SUS440C Equivalent | 1 | 150 ~ 200 | 1200 | 4.8 | SUS440C Equivalent | L Dimension Selectable Type | LG2 | ||
- | BALL SPLINE | 1 Piece(s) | 9 Day(s) | 10 | [Flanged Type] Round Flange | 8 | 25 | 16 | SUS440C Equivalent | 1 | 150 ~ 200 | 1200 | 4.8 | SUS440C Equivalent | L Dimension Selectable Type | ET-100K | ||
- | BALL SPLINE | 1 Piece(s) | 7 Day(s) | 10 | [Flanged Type] Round Flange | 10.4 | 33 | 21 | SUS440C Equivalent | 1 | 200 ~ 400 | 2400 | 11 | SUS440C Equivalent | L Dimension Selectable Type | Standard (S2) | ||
- | BALL SPLINE | 1 Piece(s) | 9 Day(s) | 10 | [Flanged Type] Round Flange | 10.4 | 33 | 21 | SUS440C Equivalent | 1 | 200 ~ 400 | 2400 | 11 | SUS440C Equivalent | L Dimension Selectable Type | LG2 | ||
- | BALL SPLINE | 1 Piece(s) | 9 Day(s) | 10 | [Flanged Type] Round Flange | 10.4 | 33 | 21 | SUS440C Equivalent | 1 | 200 ~ 400 | 2400 | 11 | SUS440C Equivalent | L Dimension Selectable Type | ET-100K | ||
- | BALL SPLINE | 1 Piece(s) | 7 Day(s) | 10 | [Flanged Type] Round Flange | 13.4 | 36 | 24 | SUS440C Equivalent | 1 | 200 ~ 400 | 3300 | 20 | SUS440C Equivalent | L Dimension Selectable Type | Standard (S2) | ||
- | BALL SPLINE | 1 Piece(s) | 9 Day(s) | 10 | [Flanged Type] Round Flange | 13.4 | 36 | 24 | SUS440C Equivalent | 1 | 200 ~ 400 | 3300 | 20 | SUS440C Equivalent | L Dimension Selectable Type | LG2 | ||
- | BALL SPLINE | 1 Piece(s) | 9 Day(s) | 10 | [Flanged Type] Round Flange | 13.4 | 36 | 24 | SUS440C Equivalent | 1 | 200 ~ 400 | 3300 | 20 | SUS440C Equivalent | L Dimension Selectable Type | ET-100K | ||
- | BALL SPLINE | 1 Piece(s) | 7 Day(s) | 10 | [Flanged Type] Round Flange | 16.6 | 50 | 31 | SUS440C Equivalent | 1 | 200 ~ 400 | 6200 | 51 | SUS440C Equivalent | L Dimension Selectable Type | Standard (S2) | ||
- | BALL SPLINE | 1 Piece(s) | 9 Day(s) | 10 | [Flanged Type] Round Flange | 16.6 | 50 | 31 | SUS440C Equivalent | 1 | 200 ~ 400 | 6200 | 51 | SUS440C Equivalent | L Dimension Selectable Type | LG2 | ||
- | BALL SPLINE | 1 Piece(s) | 9 Day(s) | 10 | [Flanged Type] Round Flange | 16.6 | 50 | 31 | SUS440C Equivalent | 1 | 200 ~ 400 | 6200 | 51 | SUS440C Equivalent | L Dimension Selectable Type | ET-100K | ||
- | BALL SPLINE | 1 Piece(s) | 7 Day(s) | 10 | Straight | 6 | 25 | 14 | SUS440C Equivalent | 1 | 150 ~ 200 | 1200 | 3.8 | SUS440C Equivalent | L Dimension Selectable Type | Standard (S2) | ||
- | BALL SPLINE | 1 Piece(s) | 9 Day(s) | 10 | Straight | 6 | 25 | 14 | SUS440C Equivalent | 1 | 150 ~ 200 | 1200 | 3.8 | SUS440C Equivalent | L Dimension Selectable Type | LG2 | ||
- | BALL SPLINE | 1 Piece(s) | 9 Day(s) | 10 | Straight | 6 | 25 | 14 | SUS440C Equivalent | 1 | 150 ~ 200 | 1200 | 3.8 | SUS440C Equivalent | L Dimension Selectable Type | ET-100K | ||
- | BALL SPLINE | 1 Piece(s) | 7 Day(s) | 10 | Straight | 8 | 25 | 16 | SUS440C Equivalent | 1 | 150 ~ 200 | 1200 | 4.8 | SUS440C Equivalent | L Dimension Selectable Type | Standard (S2) | ||
- | BALL SPLINE | 1 Piece(s) | 9 Day(s) | 10 | Straight | 8 | 25 | 16 | SUS440C Equivalent | 1 | 150 ~ 200 | 1200 | 4.8 | SUS440C Equivalent | L Dimension Selectable Type | LG2 | ||
- | BALL SPLINE | 1 Piece(s) | 9 Day(s) | 10 | Straight | 8 | 25 | 16 | SUS440C Equivalent | 1 | 150 ~ 200 | 1200 | 4.8 | SUS440C Equivalent | L Dimension Selectable Type | ET-100K | ||
- | BALL SPLINE | 1 Piece(s) | 7 Day(s) | 10 | Straight | 10.4 | 33 | 21 | SUS440C Equivalent | 1 | 200 ~ 400 | 2400 | 11 | SUS440C Equivalent | L Dimension Selectable Type | Standard (S2) | ||
- | BALL SPLINE | 1 Piece(s) | 9 Day(s) | 10 | Straight | 10.4 | 33 | 21 | SUS440C Equivalent | 1 | 200 ~ 400 | 2400 | 11 | SUS440C Equivalent | L Dimension Selectable Type | LG2 | ||
- | BALL SPLINE | 1 Piece(s) | 9 Day(s) | 10 | Straight | 10.4 | 33 | 21 | SUS440C Equivalent | 1 | 200 ~ 400 | 2400 | 11 | SUS440C Equivalent | L Dimension Selectable Type | ET-100K | ||
- | BALL SPLINE | 1 Piece(s) | 7 Day(s) | 10 | Straight | 13.4 | 36 | 24 | SUS440C Equivalent | 1 | 200 ~ 400 | 3300 | 20 | SUS440C Equivalent | L Dimension Selectable Type | Standard (S2) | ||
- | BALL SPLINE | 1 Piece(s) | 9 Day(s) | 10 | Straight | 13.4 | 36 | 24 | SUS440C Equivalent | 1 | 200 ~ 400 | 3300 | 20 | SUS440C Equivalent | L Dimension Selectable Type | LG2 | ||
- | BALL SPLINE | 1 Piece(s) | 9 Day(s) | 10 | Straight | 13.4 | 36 | 24 | SUS440C Equivalent | 1 | 200 ~ 400 | 3300 | 20 | SUS440C Equivalent | L Dimension Selectable Type | ET-100K | ||
- | BALL SPLINE | 1 Piece(s) | 7 Day(s) | 10 | Straight | 16.6 | 50 | 31 | SUS440C Equivalent | 1 | 200 ~ 400 | 6200 | 51 | SUS440C Equivalent | L Dimension Selectable Type | Standard (S2) | ||
- | BALL SPLINE | 1 Piece(s) | 9 Day(s) | 10 | Straight | 16.6 | 50 | 31 | SUS440C Equivalent | 1 | 200 ~ 400 | 6200 | 51 | SUS440C Equivalent | L Dimension Selectable Type | LG2 | ||
- | BALL SPLINE | 1 Piece(s) | 9 Day(s) | 10 | Straight | 16.6 | 50 | 31 | SUS440C Equivalent | 1 | 200 ~ 400 | 6200 | 51 | SUS440C Equivalent | L Dimension Selectable Type | ET-100K | ||
- | BALL SPLINE | 1 Piece(s) | 7 Day(s) | 10 | [Flanged Type] Round Flange | 6 | 25 | 14 | SUJ2 Equivalent | 2 | 60 ~ 500 | 1200 | 3.8 | SCM415 Equivalent | L Dimension Configurable Type | Standard (S2) | ||
- | BALL SPLINE | 1 Piece(s) | 9 Day(s) | 10 | [Flanged Type] Round Flange | 6 | 25 | 14 | SUJ2 Equivalent | 2 | 60 ~ 500 | 1200 | 3.8 | SCM415 Equivalent | L Dimension Configurable Type | LG2 | ||
- | BALL SPLINE | 1 Piece(s) | 9 Day(s) | 10 | [Flanged Type] Round Flange | 6 | 25 | 14 | SUJ2 Equivalent | 2 | 60 ~ 500 | 1200 | 3.8 | SCM415 Equivalent | L Dimension Configurable Type | ET-100K | ||
- | BALL SPLINE | 1 Piece(s) | 7 Day(s) | 10 | [Flanged Type] Round Flange | 8 | 25 | 16 | SUJ2 Equivalent | 2 | 60 ~ 600 | 1200 | 4.8 | SCM415 Equivalent | L Dimension Configurable Type | Standard (S2) | ||
- | BALL SPLINE | 1 Piece(s) | 9 Day(s) | 10 | [Flanged Type] Round Flange | 8 | 25 | 16 | SUJ2 Equivalent | 2 | 60 ~ 600 | 1200 | 4.8 | SCM415 Equivalent | L Dimension Configurable Type | LG2 | ||
- | BALL SPLINE | 1 Piece(s) | 9 Day(s) | 10 | [Flanged Type] Round Flange | 8 | 25 | 16 | SUJ2 Equivalent | 2 | 60 ~ 600 | 1200 | 4.8 | SCM415 Equivalent | L Dimension Configurable Type | ET-100K | ||
- | BALL SPLINE | 1 Piece(s) | 7 Day(s) | 10 | [Flanged Type] Round Flange | 10.4 | 40 | 21 | SUJ2 Equivalent | 2 | 90 ~ 800 | 3800 | 19 | SCM415 Equivalent | L Dimension Configurable Type | Standard (S2) | ||
- | BALL SPLINE | 1 Piece(s) | 9 Day(s) | 10 | [Flanged Type] Round Flange | 10.4 | 40 | 21 | SUJ2 Equivalent | 2 | 90 ~ 800 | 3800 | 19 | SCM415 Equivalent | L Dimension Configurable Type | LG2 | ||
- | BALL SPLINE | 1 Piece(s) | 9 Day(s) | 10 | [Flanged Type] Round Flange | 10.4 | 40 | 21 | SUJ2 Equivalent | 2 | 90 ~ 800 | 3800 | 19 | SCM415 Equivalent | L Dimension Configurable Type | ET-100K | ||
- | BALL SPLINE | 1 Piece(s) | 7 Day(s) | 10 | [Flanged Type] Round Flange | 13.4 | 44 | 24 | SUJ2 Equivalent | 2 | 100 ~ 800 | 4600 | 28 | SCM415 Equivalent | L Dimension Configurable Type | Standard (S2) | ||
- | BALL SPLINE | 1 Piece(s) | 9 Day(s) | 10 | [Flanged Type] Round Flange | 13.4 | 44 | 24 | SUJ2 Equivalent | 2 | 100 ~ 800 | 4600 | 28 | SCM415 Equivalent | L Dimension Configurable Type | LG2 | ||
- | BALL SPLINE | 1 Piece(s) | 9 Day(s) | 10 | [Flanged Type] Round Flange | 13.4 | 44 | 24 | SUJ2 Equivalent | 2 | 100 ~ 800 | 4600 | 28 | SCM415 Equivalent | L Dimension Configurable Type | ET-100K | ||
- | BALL SPLINE | 1 Piece(s) | 7 Day(s) | 10 | [Flanged Type] Round Flange | 16.6 | 50 | 31 | SUJ2 Equivalent | 2 | 110 ~ 1000 | 6200 | 51 | SCM415 Equivalent | L Dimension Configurable Type | Standard (S2) | ||
- | BALL SPLINE | 1 Piece(s) | 9 Day(s) | 10 | [Flanged Type] Round Flange | 16.6 | 50 | 31 | SUJ2 Equivalent | 2 | 110 ~ 1000 | 6200 | 51 | SCM415 Equivalent | L Dimension Configurable Type | LG2 | ||
- | BALL SPLINE | 1 Piece(s) | 9 Day(s) | 10 | [Flanged Type] Round Flange | 16.6 | 50 | 31 | SUJ2 Equivalent | 2 | 110 ~ 1000 | 6200 | 51 | SCM415 Equivalent | L Dimension Configurable Type | ET-100K | ||
- | BALL SPLINE | 1 Piece(s) | 7 Day(s) | 10 | [Flanged Type] Round Flange | 20.6 | 63 | 35 | SUJ2 Equivalent | 2 | 130 ~ 1000 | 8500 | 85 | SCM415 Equivalent | L Dimension Configurable Type | Standard (S2) | ||
- | BALL SPLINE | 1 Piece(s) | 9 Day(s) | 10 | [Flanged Type] Round Flange | 20.6 | 63 | 35 | SUJ2 Equivalent | 2 | 130 ~ 1000 | 8500 | 85 | SCM415 Equivalent | L Dimension Configurable Type | LG2 | ||
- | BALL SPLINE | 1 Piece(s) | 9 Day(s) | 10 | [Flanged Type] Round Flange | 20.6 | 63 | 35 | SUJ2 Equivalent | 2 | 130 ~ 1000 | 8500 | 85 | SCM415 Equivalent | L Dimension Configurable Type | ET-100K | ||
- | BALL SPLINE | 1 Piece(s) | 7 Day(s) | 10 | [Flanged Type] Round Flange | 25.8 | 71 | 42 | SUJ2 Equivalent | 2 | 150 ~ 1300 | 15400 | 193 | SCM415 Equivalent | L Dimension Configurable Type | Standard (S2) | ||
- | BALL SPLINE | 1 Piece(s) | 9 Day(s) | 10 | [Flanged Type] Round Flange | 25.8 | 71 | 42 | SUJ2 Equivalent | 2 | 150 ~ 1300 | 15400 | 193 | SCM415 Equivalent | L Dimension Configurable Type | LG2 | ||
- | BALL SPLINE | 1 Piece(s) | 9 Day(s) | 10 | [Flanged Type] Round Flange | 25.8 | 71 | 42 | SUJ2 Equivalent | 2 | 150 ~ 1300 | 15400 | 193 | SCM415 Equivalent | L Dimension Configurable Type | ET-100K | ||
- | BALL SPLINE | 1 Piece(s) | 7 Day(s) | 10 | [Flanged Type] Round Flange | 30.8 | 80 | 47 | SUJ2 Equivalent | 2 | 170 ~ 1300 | 18500 | 272 | SCM415 Equivalent | L Dimension Configurable Type | Standard (S2) | ||
- | BALL SPLINE | 1 Piece(s) | 9 Day(s) | 10 | [Flanged Type] Round Flange | 30.8 | 80 | 47 | SUJ2 Equivalent | 2 | 170 ~ 1300 | 18500 | 272 | SCM415 Equivalent | L Dimension Configurable Type | LG2 | ||
- | BALL SPLINE | 1 Piece(s) | 9 Day(s) | 10 | [Flanged Type] Round Flange | 30.8 | 80 | 47 | SUJ2 Equivalent | 2 | 170 ~ 1300 | 18500 | 272 | SCM415 Equivalent | L Dimension Configurable Type | ET-100K | ||
- | BALL SPLINE | 1 Piece(s) | 7 Day(s) | 10 | [Flanged Type] Compact Flange | 6 | 25 | 14 | SUJ2 Equivalent | 2 | 60 ~ 500 | 1200 | 3.8 | SCM415 Equivalent | L Dimension Configurable Type | Standard (S2) | ||
- | BALL SPLINE | 1 Piece(s) | 9 Day(s) | 10 | [Flanged Type] Compact Flange | 6 | 25 | 14 | SUJ2 Equivalent | 2 | 60 ~ 500 | 1200 | 3.8 | SCM415 Equivalent | L Dimension Configurable Type | LG2 | ||
- | BALL SPLINE | 1 Piece(s) | 9 Day(s) | 10 | [Flanged Type] Compact Flange | 6 | 25 | 14 | SUJ2 Equivalent | 2 | 60 ~ 500 | 1200 | 3.8 | SCM415 Equivalent | L Dimension Configurable Type | ET-100K | ||
- | BALL SPLINE | 1 Piece(s) | 7 Day(s) | 10 | [Flanged Type] Compact Flange | 8 | 25 | 16 | SUJ2 Equivalent | 2 | 60 ~ 600 | 1200 | 4.8 | SCM415 Equivalent | L Dimension Configurable Type | Standard (S2) | ||
- | BALL SPLINE | 1 Piece(s) | 9 Day(s) | 10 | [Flanged Type] Compact Flange | 8 | 25 | 16 | SUJ2 Equivalent | 2 | 60 ~ 600 | 1200 | 4.8 | SCM415 Equivalent | L Dimension Configurable Type | LG2 | ||
- | BALL SPLINE | 1 Piece(s) | 9 Day(s) | 10 | [Flanged Type] Compact Flange | 8 | 25 | 16 | SUJ2 Equivalent | 2 | 60 ~ 600 | 1200 | 4.8 | SCM415 Equivalent | L Dimension Configurable Type | ET-100K |
Loading...
Type | Solid Shaft | Nut Length | Standard | Preload | Standard |
---|---|---|---|---|---|
Accuracy Grade | Standard Grade | End Shape (Left) | Standard | End Shape (Right) | Standard |
Torque | Middle Torque | Ball Recirculating Type | Single |
How can we improve?
How can we improve?