(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Type | [ M ] Material | [ H ] Hardness | |
Both Ends Female Thread | BGFP | SUJ2 | 58HRC~ |
SSBGFP | SUS440C Equivalent | 56HRC~ | |
Both Ends Female Thread Hollow | BGCP | SUJ2 | 58HRC~ |
One End Male Thread, One End Female Thread | BGHP | SUJ2 | 58HRC~ |
Part Number | - | L |
BGDP5 | - | 70 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shaft Outer Dia. D (Ø) | Shaft Length L (mm) |
---|---|---|---|---|---|---|---|
฿ 514.15 | MINIATURE BALL BEARING GUIDE | 1 Piece(s) | Available | 4 Day(s) | 5 | 40 | |
฿ 514.15 | MINIATURE BALL BEARING GUIDE | 1 Piece(s) | Available | 4 Day(s) | 5 | 50 | |
฿ 696.15 | MINIATURE BALL BEARING GUIDE | 1 Piece(s) | Available | 4 Day(s) | 5 | 60 | |
฿ 696.15 | MINIATURE BALL BEARING GUIDE | 1 Piece(s) | Available | 4 Day(s) | 5 | 70 | |
฿ 696.15 | MINIATURE BALL BEARING GUIDE | 1 Piece(s) | Available | 4 Day(s) | 5 | 80 | |
฿ 696.15 | MINIATURE BALL BEARING GUIDE | 1 Piece(s) | Available | 4 Day(s) | 5 | 90 | |
฿ 568.75 | MINIATURE BALL BEARING GUIDE | 1 Piece(s) | Available | 4 Day(s) | 6 | 40 | |
฿ 568.75 | MINIATURE BALL BEARING GUIDE | 1 Piece(s) | Available | 4 Day(s) | 6 | 50 | |
฿ 750.75 | MINIATURE BALL BEARING GUIDE | 1 Piece(s) | Available | 4 Day(s) | 6 | 60 | |
฿ 750.75 | MINIATURE BALL BEARING GUIDE | 1 Piece(s) | Available | 4 Day(s) | 6 | 70 | |
฿ 750.75 | MINIATURE BALL BEARING GUIDE | 1 Piece(s) | Available | 4 Day(s) | 6 | 80 | |
฿ 750.75 | MINIATURE BALL BEARING GUIDE | 1 Piece(s) | Available | 4 Day(s) | 6 | 90 | |
฿ 632.45 | MINIATURE BALL BEARING GUIDE | 1 Piece(s) | Available | 4 Day(s) | 8 | 40 | |
฿ 632.45 | MINIATURE BALL BEARING GUIDE | 1 Piece(s) | Available | 4 Day(s) | 8 | 50 | |
฿ 773.50 | MINIATURE BALL BEARING GUIDE | 1 Piece(s) | Available | 4 Day(s) | 8 | 60 | |
฿ 773.50 | MINIATURE BALL BEARING GUIDE | 1 Piece(s) | Available | 4 Day(s) | 8 | 70 | |
฿ 773.50 | MINIATURE BALL BEARING GUIDE | 1 Piece(s) | Available | 4 Day(s) | 8 | 80 | |
฿ 773.50 | MINIATURE BALL BEARING GUIDE | 1 Piece(s) | Available | 4 Day(s) | 8 | 90 | |
฿ 773.50 | MINIATURE BALL BEARING GUIDE | 1 Piece(s) | Available | 4 Day(s) | 8 | 100 | |
฿ 641.55 | MINIATURE BALL BEARING GUIDE | 1 Piece(s) | Available | 4 Day(s) | 10 | 40 | |
฿ 641.55 | MINIATURE BALL BEARING GUIDE | 1 Piece(s) | Available | 4 Day(s) | 10 | 50 | |
฿ 787.15 | MINIATURE BALL BEARING GUIDE | 1 Piece(s) | Available | 4 Day(s) | 10 | 60 | |
฿ 787.15 | MINIATURE BALL BEARING GUIDE | 1 Piece(s) | Available | 4 Day(s) | 10 | 70 | |
฿ 787.15 | MINIATURE BALL BEARING GUIDE | 1 Piece(s) | Available | 4 Day(s) | 10 | 80 | |
฿ 787.15 | MINIATURE BALL BEARING GUIDE | 1 Piece(s) | Available | 4 Day(s) | 10 | 90 | |
฿ 787.15 | MINIATURE BALL BEARING GUIDE | 1 Piece(s) | Available | 4 Day(s) | 10 | 100 | |
฿ 659.75 | MINIATURE BALL BEARING GUIDE | 1 Piece(s) | Available | 4 Day(s) | 12 | 40 | |
฿ 659.75 | MINIATURE BALL BEARING GUIDE | 1 Piece(s) | Available | 4 Day(s) | 12 | 50 | |
฿ 809.90 | MINIATURE BALL BEARING GUIDE | 1 Piece(s) | Available | 4 Day(s) | 12 | 60 | |
฿ 809.90 | MINIATURE BALL BEARING GUIDE | 1 Piece(s) | Available | 21 Day(s) | 12 | 70 | |
฿ 809.90 | MINIATURE BALL BEARING GUIDE | 1 Piece(s) | Available | 4 Day(s) | 12 | 80 | |
฿ 809.90 | MINIATURE BALL BEARING GUIDE | 1 Piece(s) | Available | 4 Day(s) | 12 | 90 | |
฿ 809.90 | MINIATURE BALL BEARING GUIDE | 1 Piece(s) | Available | 4 Day(s) | 12 | 100 |
Loading...
Sale Type | Shafts | Shaft Shape | Both Ends Tapped | Shaft/Bushing Material | SUS440C Equivalent |
---|
How can we improve?
How can we improve?