(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Most economical products for use with Shaft Supports, or use in plate mounting applications.
Part Number |
---|
BGBP5-[40-90/1] |
BGBP6-[40-90/1] |
BGBP8-[40-150/1] |
BGBP10-[40-150/1] |
BGBP12-[40-150/1] |
BGZP2-30 |
BGZP2-[30-50/1] |
BGZP3-[40-71/1] |
BGZP4-[40-70/1] |
BGZP4-[] |
BGZP5-[40-90/1] |
BGZP6-[40-90/1] |
BGZP8-[40-151/1] |
BGZP10-[40-150/1] |
BGZP12-[40-150/1] |
SSBGZP2-[30-50/1] |
SSBGZP3-40 |
SSBGZP3-[41-70/1] |
SSBGZP4-[40-70/1] |
SSBGZP5-40 |
SSBGZP5-[40-91/1] |
SSBGZP6-[40-90/1] |
SSBGZP8-[40-150/1] |
SSBGZP10-[40-150/1] |
SSBGZP12-[40-150/1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Shape | Shaft/Bushing Material | Shaft Outer Dia. D (Ø) | L (mm) |
---|---|---|---|---|---|---|---|---|---|---|
- | MINIATURE BALL BEARING GUIDE | 1 Piece(s) | 4 Day(s) | 10 | Hollow Shaft | SUJ2 | 5 | 40 ~ 90 | ||
- | MINIATURE BALL BEARING GUIDE | 1 Piece(s) | 4 Day(s) | 10 | Hollow Shaft | SUJ2 | 6 | 40 ~ 90 | ||
- | MINIATURE BALL BEARING GUIDE | 1 Piece(s) | 4 Day(s) | 10 | Hollow Shaft | SUJ2 | 8 | 40 ~ 150 | ||
- | MINIATURE BALL BEARING GUIDE | 1 Piece(s) | 4 Day(s) | 10 | Hollow Shaft | SUJ2 | 10 | 40 ~ 150 | ||
- | MINIATURE BALL BEARING GUIDE | 1 Piece(s) | 4 Day(s) | 10 | Hollow Shaft | SUJ2 | 12 | 40 ~ 150 | ||
- | MINIATURE BALL BEARING GUIDE | 1 Piece(s) | 4 Day(s) | 10 | Straight | SUJ2 | 2 | - | ||
- | MINIATURE BALL BEARING GUIDE | 1 Piece(s) | 4 Day(s) | 10 | Straight | SUJ2 | 2 | 30 ~ 50 | ||
- | MINIATURE BALL BEARING GUIDE | 1 Piece(s) | 4 Day(s) | 10 | Straight | SUJ2 | 3 | 40 ~ 71 | ||
- | MINIATURE BALL BEARING GUIDE | 1 Piece(s) | 4 Day(s) | 10 | Straight | SUJ2 | 4 | 40 ~ 70 | ||
- | MINIATURE BALL BEARING GUIDE | 1 Piece(s) | 4 Day(s) | 10 | Straight | SUJ2 | 4 | - | ||
- | MINIATURE BALL BEARING GUIDE | 1 Piece(s) | 4 Day(s) | 10 | Straight | SUJ2 | 5 | 40 ~ 90 | ||
- | MINIATURE BALL BEARING GUIDE | 1 Piece(s) | 4 Day(s) | 10 | Straight | SUJ2 | 6 | 40 ~ 90 | ||
- | MINIATURE BALL BEARING GUIDE | 1 Piece(s) | 4 Day(s) | 10 | Straight | SUJ2 | 8 | 40 ~ 151 | ||
- | MINIATURE BALL BEARING GUIDE | 1 Piece(s) | 4 Day(s) | 10 | Straight | SUJ2 | 10 | 40 ~ 150 | ||
- | MINIATURE BALL BEARING GUIDE | 1 Piece(s) | 4 Day(s) | 10 | Straight | SUJ2 | 12 | 40 ~ 150 | ||
- | MINIATURE BALL BEARING GUIDE | 1 Piece(s) | 4 Day(s) | 10 | Straight | SUS440C Equivalent | 2 | 30 ~ 50 | ||
- | MINIATURE BALL BEARING GUIDE | 1 Piece(s) | 4 Day(s) | 10 | Straight | SUS440C Equivalent | 3 | - | ||
- | MINIATURE BALL BEARING GUIDE | 1 Piece(s) | 4 Day(s) | 10 | Straight | SUS440C Equivalent | 3 | 41 ~ 70 | ||
- | MINIATURE BALL BEARING GUIDE | 1 Piece(s) | 4 Day(s) | 10 | Straight | SUS440C Equivalent | 4 | 40 ~ 70 | ||
- | MINIATURE BALL BEARING GUIDE | 1 Piece(s) | 21 Day(s) | 10 | Straight | SUS440C Equivalent | 5 | - | ||
- | MINIATURE BALL BEARING GUIDE | 1 Piece(s) | 21 Day(s) | 10 | Straight | SUS440C Equivalent | 5 | 40 ~ 91 | ||
- | MINIATURE BALL BEARING GUIDE | 1 Piece(s) | 4 Day(s) | 10 | Straight | SUS440C Equivalent | 6 | 40 ~ 90 | ||
- | MINIATURE BALL BEARING GUIDE | 1 Piece(s) | 4 Day(s) | 10 | Straight | SUS440C Equivalent | 8 | 40 ~ 150 | ||
- | MINIATURE BALL BEARING GUIDE | 1 Piece(s) | 4 Day(s) | 10 | Straight | SUS440C Equivalent | 10 | 40 ~ 150 | ||
- | MINIATURE BALL BEARING GUIDE | 1 Piece(s) | 4 Day(s) | 10 | Straight | SUS440C Equivalent | 12 | 40 ~ 150 |
Loading...
Sale Type | Shafts |
---|
How can we improve?
How can we improve?