(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Type | [ M ]Material | [ H ]Hardness | ||||||
Bushing | Shafts | Shafts Bushing | Steel balls Retainer | Steel balls | Shafts Bushing | Steel balls | ||
Straight | One End Female Thread Hollow | Both Ends Female Thread | ||||||
Straight Type | BYZ | BYA | BYY | SUJ2 | C3604 Equivalent | SUJ2 | 58HRC~ | 58HRC~ |
SSBYZ | SSBYA | SSBYY | SUS440C Equivalent | SUS440C Equivalent | 56HRC~ | 56HRC~ | ||
With Shoulder Type | BYHZ | BYHA | BYHY | SUJ2 | SUJ2 | 58HRC~ | 58HRC~ | |
SSBYHZ | SSBYHA | SSBYHY | SUS440C Equivalent | SUS440C Equivalent | 56HRC~ | 56HRC~ |
Part Number | - | L | - | Y | - | F |
BYZ5 | - | 72 | - | 20 | - | 15 |
D | F | Basic Load Rating |
Co (Static) N | ||
2 | 10 | 15.0 |
15 | 24.4 | |
20 | 33.7 | |
3 | 10 | 16.3 |
15 | 26.5 | |
20 | 36.7 | |
4 | 10 | 21.1 |
15 | 34.3 | |
20 | 47.5 | |
5 | 10 | 26.1 |
15 | 42.4 | |
20 | 58.7 | |
6 | 15 | 43.2 |
20 | 59.8 | |
30 | 83.1 | |
8 | 15 | 59.0 |
20 | 81.6 | |
30 | 113.4 | |
10 | 20 | 147.7 |
30 | 221.5 | |
40 | 307.7 | |
12 | 20 | 187.4 |
30 | 281.1 | |
40 | 390.5 |
Part Number |
---|
SSBYA5-40-[10,20,30]-[10,15,20] |
SSBYA5-[40-90/1]-[10,20,30]-[10,15,20] |
SSBYHA5-[40-90/1]-[10,20,30]-[10,15,20] |
SSBYHY5-[40,50,60,70,80,90]-[10,20,30]-[10,15,20] |
SSBYHY6-[40,50,60,70,80,90]-[20,30,40]-[15,20,30] |
SSBYHY8-[40,50,60,70,80,90,100]-[20,30,40]-[15,20,30] |
SSBYHZ2-[30-50/1]-[10,15,20]-[10,15,20] |
SSBYHZ5-[40-90/1]-[10,20,30]-[10,15,20] |
SSBYHZ8-[40-150/1]-[20,30,40]-[15,20,30] |
SSBYHZ10-[40-150/1]-[30,40,50]-[20,30,40] |
SSBYY5-[40,50,60,70,80,90]-[10,20,30]-[10,15,20] |
SSBYZ3-[40-70/1]-[10,20,30]-[10,15,20] |
SSBYZ5-[40-90/1]-[10,20,30]-[10,15,20] |
SSBYZ8-[40-150/1]-[20,30,40]-[15,20,30] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shaft Shape | Bushing Shape | Shaft Outer Dia. D (Ø) | F (mm) | L (mm) | Y (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
- | MINIATURE BALL BEARING GUIDE | 1 Piece(s) | 4 Day(s) | One End Tapped Hollow | Straight Type | 5 | 10 ~ 20 | 40 | 10 ~ 30 | ||
- | MINIATURE BALL BEARING GUIDE | 1 Piece(s) | 4 Day(s) | One End Tapped Hollow | Straight Type | 5 | 10 ~ 20 | 40 ~ 90 | 10 ~ 30 | ||
- | MINIATURE BALL BEARING GUIDE | 1 Piece(s) | 4 Day(s) | One End Tapped Hollow | Shouldered Type | 5 | 10 ~ 20 | 40 ~ 90 | 10 ~ 30 | ||
- | MINIATURE BALL BEARING GUIDE | 1 Piece(s) | 4 Day(s) | Both Ends Tapped | Shouldered Type | 5 | 10 ~ 20 | 40 ~ 90 | 10 ~ 30 | ||
- | MINIATURE BALL BEARING GUIDE | 1 Piece(s) | 4 Day(s) | Both Ends Tapped | Shouldered Type | 6 | 15 ~ 30 | 40 ~ 90 | 20 ~ 40 | ||
- | MINIATURE BALL BEARING GUIDE | 1 Piece(s) | 4 Day(s) | Both Ends Tapped | Shouldered Type | 8 | 15 ~ 30 | 40 ~ 100 | 20 ~ 40 | ||
- | MINIATURE BALL BEARING GUIDE | 1 Piece(s) | 4 Day(s) | Straight | Shouldered Type | 2 | 10 ~ 20 | 30 ~ 50 | 10 ~ 20 | ||
- | MINIATURE BALL BEARING GUIDE | 1 Piece(s) | 4 Day(s) | Straight | Shouldered Type | 5 | 10 ~ 20 | 40 ~ 90 | 10 ~ 30 | ||
- | MINIATURE BALL BEARING GUIDE | 1 Piece(s) | 4 Day(s) | Straight | Shouldered Type | 8 | 15 ~ 30 | 40 ~ 150 | 20 ~ 40 | ||
- | MINIATURE BALL BEARING GUIDE | 1 Piece(s) | 4 Day(s) | Straight | Shouldered Type | 10 | 20 ~ 40 | 40 ~ 150 | 30 ~ 50 | ||
- | MINIATURE BALL BEARING GUIDE | 1 Piece(s) | 4 Day(s) | Both Ends Tapped | Straight Type | 5 | 10 ~ 20 | 40 ~ 90 | 10 ~ 30 | ||
- | MINIATURE BALL BEARING GUIDE | 1 Piece(s) | 4 Day(s) | Straight | Straight Type | 3 | 10 ~ 20 | 40 ~ 70 | 10 ~ 30 | ||
- | MINIATURE BALL BEARING GUIDE | 1 Piece(s) | 4 Day(s) | Straight | Straight Type | 5 | 10 ~ 20 | 40 ~ 90 | 10 ~ 30 | ||
- | MINIATURE BALL BEARING GUIDE | 1 Piece(s) | 4 Day(s) | Straight | Straight Type | 8 | 15 ~ 30 | 40 ~ 150 | 20 ~ 40 |
Loading...
Sale Type | Ball Bearing Guide Sets | Shaft/Bushing Material | SUS440C Equivalent |
---|
How can we improve?
How can we improve?