Linear Bushing Housing Units - Open Wide Block

Brand :
MISUMI
Caution
Product Description
• Materials
Double

| Type | Housing | Bushing·Ball | Retainers | Seals | |
| Double | Material | Material | Hardness | Material | Material |
| LHOBW | Aluminum Alloy(White Alumite) | SUJ2 | 58HRC~ | Resin (Duracone M90 or Equivalent) | Nitrile Rubber |
Double

Specifications
• Specifications
| Part Number | h | W | H | L | L1 | H2 | N | W1 | S1 | ℓ | h1 | K | Basic Load Rating | Mass (g) | ||
| C (Dynamic) N | Co (Static) N | |||||||||||||||
| Type | dr | Double | Double | Double | Double | Double | ||||||||||
Double LHOBW | 10 | 15 | 36 | 24 | 65 | 40 | 7 | 7.5 | 25 | M5 | 10 | 6 | 80 | 588 | 1100 | 140 |
| 13 | 17 | 40 | 28 | 75 | 50 | 8 | 28 | 8.5 | 813 | 1570 | 200 | |||||
| 16 | 20 | 45 | 33 | 85 | 60 | 9 | 32 | 12 | 10 | 1230 | 2350 | 300 | ||||
| 20 | 23 | 48 | 39 | 95 | 70 | 11 | 35 | M6 | 60 | 1400 | 2740 | 400 | ||||
| 25 | 27 | 60 | 47 | 130 | 90 | 14 | 40 | 11.5 | 50 | 1560 | 3140 | 900 | ||||
| 30 | 33 | 70 | 56 | 140 | 100 | 15 | 50 | M8 | 18 | 14 | 2490 | 5490 | 1260 | |||
For linear bushings, linear shafts with g6 tolerance are recommended. Refer to Shaft. kgf=N×0.101972
The load rating capacity for Open Wide Block Type decreases when load is applied from the open side (diagram to the right), such as being used with a vertical shaft or subjected to overhang load.In such a case, please use it after correcting the load rating using with the correction factors shown in the table below.
Compensated Rated Load = Basic Rated Load x Correction Coefficient
vCorrection Factor Table
| dr | |
| 10~16 | 0.64 |
| 20 | 0.54 |
| 25/30 | 0.57 |
Material
Hardness