1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Shaft Supports/Bottom Mount/Split

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Shaft Supports/Bottom Mount/Split
  • Shaft Supports/Bottom Mount/Split
You can add up to 6 items per a category to the compare list.

  • Degreasing
Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·Shaft support that is easy to maintain. ·The shaft can be fastened separately.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
SHSPA8-[25,​30]
SHSPA8-HC[25.1-29.9/0.1]
SHSPA10-[25,​30]
SHSPA10-HC[25.1-29.9/0.1]
SHSPA12-[25,​30]
SHSPA12-HC[25.1-29.9/0.1]
SHSPA13-[25,​30]
SHSPA13-HC[25.1-29.9/0.1]
SHSPA15-[25,​30,​40]
SHSPA15-HC[25.1-39.9/0.1]
SHSPA16-[25,​30,​40]
SHSPA16-HC[25.1-39.9/0.1]
SHSPA18-[30,​40,​50]
SHSPA18-HC[30.1-49.9/0.1]
SHSPA20-[30,​40,​50]
SHSPA20-HC[30.1-49.9/0.1]
SHSPA25-[30,​40,​50]
SHSPA25-HC[30.1-49.9/0.1]
SHSPA30-[40,​50,​60]
SHSPA30-HC[40.1-59.9/0.1]
SHSPA35-[40,​50,​60]
SHSPA35-HC[40.1-59.9/0.1]
SHSPA40-[40,​50,​60]
SHSPA40-HC[40.1-59.9/0.1]
SHSPB8-[25,​30]
SHSPB8-HC[25.1-29.9/0.1]
SHSPB10-[25,​30]
SHSPB10-HC[25.1-29.9/0.1]
SHSPB12-[25,​30]
SHSPB12-HC[25.1-29.9/0.1]
SHSPB13-[25,​30]
SHSPB13-HC[25.1-29.9/0.1]
SHSPB15-[25,​30,​40]
SHSPB15-HC[25.1-39.9/0.1]
SHSPB16-[25,​30,​40]
SHSPB16-HC[25.1-39.9/0.1]
SHSPB18-[30,​40,​50]
SHSPB18-HC[30.1-49.9/0.1]
SHSPB20-[30,​40,​50]
SHSPB20-HC[30.1-49.9/0.1]
SHSPB25-[30,​40,​50]
SHSPB25-HC[30.1-49.9/0.1]
SHSPB30-[40,​50,​60]
SHSPB30-HC[40.1-59.9/0.1]
SHSPB35-[40,​50,​60]
SHSPB35-HC[40.1-59.9/0.1]
SHSPB40-[40,​50,​60]
SHSPB40-HC[40.1-59.9/0.1]
SHSPK8-[25,​30]
SHSPK8-HC[25.1-29.9/0.1]
SHSPK10-[25,​30]
SHSPK10-HC[25.1-29.9/0.1]
SHSPK12-[25,​30]
SHSPK12-HC[25.1-29.9/0.1]
SHSPK13-[25,​30]
SHSPK13-HC[25.1-29.9/0.1]
SHSPK15-[25,​30,​40]
SHSPK15-HC[25.1-39.9/0.1]
SHSPK16-[25,​30,​40]
SHSPK16-HC[25.1-39.9/0.1]
SHSPK18-[30,​40,​50]
SHSPK18-HC[30.1-49.9/0.1]
SHSPK20-[30,​40,​50]
SHSPK20-HC[30.1-49.9/0.1]
SHSPK25-[30,​40,​50]
SHSPK25-HC[30.1-49.9/0.1]
SHSPK30-[40,​50,​60]
SHSPK30-HC[40.1-59.9/0.1]
SHSPK35-[40,​50,​60]
SHSPK35-HC[40.1-59.9/0.1]
SHSPK40-[40,​50,​60]
SHSPK40-HC[40.1-59.9/0.1]
SHSPM8-[25,​30]
SHSPM8-HC[25.1-29.9/0.1]
SHSPM10-[25,​30]
SHSPM10-HC[25.1-29.9/0.1]
SHSPM12-[25,​30]
SHSPM12-HC[25.1-29.9/0.1]
SHSPM13-[25,​30]
SHSPM13-HC[25.1-29.9/0.1]
SHSPM15-[25,​30,​40]
SHSPM15-HC[25.1-39.9/0.1]
SHSPM16-[25,​30,​40]
SHSPM16-HC[25.1-39.9/0.1]
SHSPM18-[30,​40,​50]
SHSPM18-HC[30.1-49.9/0.1]
SHSPM20-[30,​40,​50]
SHSPM20-HC[30.1-49.9/0.1]
SHSPM25-[30,​40,​50]
SHSPM25-HC[30.1-49.9/0.1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSHole Dia. D
(Ø)
Material Surface Treatment Height H
(mm)
Mounting Height Change [HC]
(mm)

-

HOLDERSFORSHAFT 1 Piece(s) 8 Day(s) 108[Aluminum] Aluminum AlloyClear Anodize25 ~ 30-

-

HOLDERSFORSHAFT 1 Piece(s) 8 Day(s) 108[Aluminum] Aluminum AlloyClear Anodize-25.1 ~ 29.9

-

HOLDERSFORSHAFT 1 Piece(s) 8 Day(s) 1010[Aluminum] Aluminum AlloyClear Anodize25 ~ 30-

-

HOLDERSFORSHAFT 1 Piece(s) 8 Day(s) 1010[Aluminum] Aluminum AlloyClear Anodize-25.1 ~ 29.9

-

HOLDERSFORSHAFT 1 Piece(s) 8 Day(s) 1012[Aluminum] Aluminum AlloyClear Anodize25 ~ 30-

-

HOLDERSFORSHAFT 1 Piece(s) 8 Day(s) 1012[Aluminum] Aluminum AlloyClear Anodize-25.1 ~ 29.9

-

HOLDERSFORSHAFT 1 Piece(s) 8 Day(s) 1013[Aluminum] Aluminum AlloyClear Anodize25 ~ 30-

-

HOLDERSFORSHAFT 1 Piece(s) 8 Day(s) 1013[Aluminum] Aluminum AlloyClear Anodize-25.1 ~ 29.9

-

HOLDERSFORSHAFT 1 Piece(s) 8 Day(s) 1015[Aluminum] Aluminum AlloyClear Anodize25 ~ 40-

-

HOLDERSFORSHAFT 1 Piece(s) 8 Day(s) 1015[Aluminum] Aluminum AlloyClear Anodize-25.1 ~ 39.9

-

HOLDERSFORSHAFT 1 Piece(s) 8 Day(s) 1016[Aluminum] Aluminum AlloyClear Anodize25 ~ 40-

-

HOLDERSFORSHAFT 1 Piece(s) 8 Day(s) 1016[Aluminum] Aluminum AlloyClear Anodize-25.1 ~ 39.9

-

HOLDERSFORSHAFT 1 Piece(s) 8 Day(s) 1018[Aluminum] Aluminum AlloyClear Anodize30 ~ 50-

-

HOLDERSFORSHAFT 1 Piece(s) 8 Day(s) 1018[Aluminum] Aluminum AlloyClear Anodize-30.1 ~ 49.9

-

HOLDERSFORSHAFT 1 Piece(s) 8 Day(s) 1020[Aluminum] Aluminum AlloyClear Anodize30 ~ 50-

-

HOLDERSFORSHAFT 1 Piece(s) 8 Day(s) 1020[Aluminum] Aluminum AlloyClear Anodize-30.1 ~ 49.9

-

HOLDERSFORSHAFT 1 Piece(s) 8 Day(s) 1025[Aluminum] Aluminum AlloyClear Anodize30 ~ 50-

-

HOLDERSFORSHAFT 1 Piece(s) 8 Day(s) 1025[Aluminum] Aluminum AlloyClear Anodize-30.1 ~ 49.9

-

HOLDERSFORSHAFT 1 Piece(s) 8 Day(s) 1030[Aluminum] Aluminum AlloyClear Anodize40 ~ 60-

-

HOLDERSFORSHAFT 1 Piece(s) 8 Day(s) 1030[Aluminum] Aluminum AlloyClear Anodize-40.1 ~ 59.9

-

HOLDERSFORSHAFT 1 Piece(s) 8 Day(s) 1035[Aluminum] Aluminum AlloyClear Anodize40 ~ 60-

-

HOLDERSFORSHAFT 1 Piece(s) 8 Day(s) 1035[Aluminum] Aluminum AlloyClear Anodize-40.1 ~ 59.9

-

HOLDERSFORSHAFT 1 Piece(s) 8 Day(s) 1040[Aluminum] Aluminum AlloyClear Anodize40 ~ 60-

-

HOLDERSFORSHAFT 1 Piece(s) 8 Day(s) 1040[Aluminum] Aluminum AlloyClear Anodize-40.1 ~ 59.9

-

HOLDERSFORSHAFT 1 Piece(s) 8 Day(s) 108[Steel] S45C EquivalentBlack Oxide25 ~ 30-

-

HOLDERSFORSHAFT 1 Piece(s) 8 Day(s) 108[Steel] S45C EquivalentBlack Oxide-25.1 ~ 29.9

-

HOLDERSFORSHAFT 1 Piece(s) 8 Day(s) 1010[Steel] S45C EquivalentBlack Oxide25 ~ 30-

-

HOLDERSFORSHAFT 1 Piece(s) 8 Day(s) 1010[Steel] S45C EquivalentBlack Oxide-25.1 ~ 29.9

-

HOLDERSFORSHAFT 1 Piece(s) 8 Day(s) 1012[Steel] S45C EquivalentBlack Oxide25 ~ 30-

-

HOLDERSFORSHAFT 1 Piece(s) 8 Day(s) 1012[Steel] S45C EquivalentBlack Oxide-25.1 ~ 29.9

-

HOLDERSFORSHAFT 1 Piece(s) 8 Day(s) 1013[Steel] S45C EquivalentBlack Oxide25 ~ 30-

-

HOLDERSFORSHAFT 1 Piece(s) 8 Day(s) 1013[Steel] S45C EquivalentBlack Oxide-25.1 ~ 29.9

-

HOLDERSFORSHAFT 1 Piece(s) 8 Day(s) 1015[Steel] S45C EquivalentBlack Oxide25 ~ 40-

-

HOLDERSFORSHAFT 1 Piece(s) 8 Day(s) 1015[Steel] S45C EquivalentBlack Oxide-25.1 ~ 39.9

-

HOLDERSFORSHAFT 1 Piece(s) 8 Day(s) 1016[Steel] S45C EquivalentBlack Oxide25 ~ 40-

-

HOLDERSFORSHAFT 1 Piece(s) 8 Day(s) 1016[Steel] S45C EquivalentBlack Oxide-25.1 ~ 39.9

-

HOLDERSFORSHAFT 1 Piece(s) 8 Day(s) 1018[Steel] S45C EquivalentBlack Oxide30 ~ 50-

-

HOLDERSFORSHAFT 1 Piece(s) 8 Day(s) 1018[Steel] S45C EquivalentBlack Oxide-30.1 ~ 49.9

-

HOLDERSFORSHAFT 1 Piece(s) 8 Day(s) 1020[Steel] S45C EquivalentBlack Oxide30 ~ 50-

-

HOLDERSFORSHAFT 1 Piece(s) 8 Day(s) 1020[Steel] S45C EquivalentBlack Oxide-30.1 ~ 49.9

-

HOLDERSFORSHAFT 1 Piece(s) 8 Day(s) 1025[Steel] S45C EquivalentBlack Oxide30 ~ 50-

-

HOLDERSFORSHAFT 1 Piece(s) 8 Day(s) 1025[Steel] S45C EquivalentBlack Oxide-30.1 ~ 49.9

-

HOLDERSFORSHAFT 1 Piece(s) 8 Day(s) 1030[Steel] S45C EquivalentBlack Oxide40 ~ 60-

-

HOLDERSFORSHAFT 1 Piece(s) 8 Day(s) 1030[Steel] S45C EquivalentBlack Oxide-40.1 ~ 59.9

-

HOLDERSFORSHAFT 1 Piece(s) 8 Day(s) 1035[Steel] S45C EquivalentBlack Oxide40 ~ 60-

-

HOLDERSFORSHAFT 1 Piece(s) 8 Day(s) 1035[Steel] S45C EquivalentBlack Oxide-40.1 ~ 59.9

-

HOLDERSFORSHAFT 1 Piece(s) 8 Day(s) 1040[Steel] S45C EquivalentBlack Oxide40 ~ 60-

-

HOLDERSFORSHAFT 1 Piece(s) 8 Day(s) 1040[Steel] S45C EquivalentBlack Oxide-40.1 ~ 59.9

-

HOLDERSFORSHAFT 1 Piece(s) 5 Day(s) 108[Aluminum] Aluminum AlloyBlack Anodize25 ~ 30-

-

HOLDERSFORSHAFT 1 Piece(s) 5 Day(s) 108[Aluminum] Aluminum AlloyBlack Anodize-25.1 ~ 29.9

-

HOLDERSFORSHAFT 1 Piece(s) 5 Day(s) 1010[Aluminum] Aluminum AlloyBlack Anodize25 ~ 30-

-

HOLDERSFORSHAFT 1 Piece(s) 5 Day(s) 1010[Aluminum] Aluminum AlloyBlack Anodize-25.1 ~ 29.9

-

HOLDERSFORSHAFT 1 Piece(s) 5 Day(s) 1012[Aluminum] Aluminum AlloyBlack Anodize25 ~ 30-

-

HOLDERSFORSHAFT 1 Piece(s) 5 Day(s) 1012[Aluminum] Aluminum AlloyBlack Anodize-25.1 ~ 29.9

-

HOLDERSFORSHAFT 1 Piece(s) 5 Day(s) 1013[Aluminum] Aluminum AlloyBlack Anodize25 ~ 30-

-

HOLDERSFORSHAFT 1 Piece(s) 5 Day(s) 1013[Aluminum] Aluminum AlloyBlack Anodize-25.1 ~ 29.9

-

HOLDERSFORSHAFT 1 Piece(s) 5 Day(s) 1015[Aluminum] Aluminum AlloyBlack Anodize25 ~ 40-

-

HOLDERSFORSHAFT 1 Piece(s) 5 Day(s) 1015[Aluminum] Aluminum AlloyBlack Anodize-25.1 ~ 39.9

-

HOLDERSFORSHAFT 1 Piece(s) 5 Day(s) 1016[Aluminum] Aluminum AlloyBlack Anodize25 ~ 40-

-

HOLDERSFORSHAFT 1 Piece(s) 5 Day(s) 1016[Aluminum] Aluminum AlloyBlack Anodize-25.1 ~ 39.9

-

HOLDERSFORSHAFT 1 Piece(s) 5 Day(s) 1018[Aluminum] Aluminum AlloyBlack Anodize30 ~ 50-

-

HOLDERSFORSHAFT 1 Piece(s) 5 Day(s) 1018[Aluminum] Aluminum AlloyBlack Anodize-30.1 ~ 49.9

-

HOLDERSFORSHAFT 1 Piece(s) 5 Day(s) 1020[Aluminum] Aluminum AlloyBlack Anodize30 ~ 50-

-

HOLDERSFORSHAFT 1 Piece(s) 5 Day(s) 1020[Aluminum] Aluminum AlloyBlack Anodize-30.1 ~ 49.9

-

HOLDERSFORSHAFT 1 Piece(s) 5 Day(s) 1025[Aluminum] Aluminum AlloyBlack Anodize30 ~ 50-

-

HOLDERSFORSHAFT 1 Piece(s) 5 Day(s) 1025[Aluminum] Aluminum AlloyBlack Anodize-30.1 ~ 49.9

-

HOLDERSFORSHAFT 1 Piece(s) 5 Day(s) 1030[Aluminum] Aluminum AlloyBlack Anodize40 ~ 60-

-

HOLDERSFORSHAFT 1 Piece(s) 5 Day(s) 1030[Aluminum] Aluminum AlloyBlack Anodize-40.1 ~ 59.9

-

HOLDERSFORSHAFT 1 Piece(s) 5 Day(s) 1035[Aluminum] Aluminum AlloyBlack Anodize40 ~ 60-

-

HOLDERSFORSHAFT 1 Piece(s) 5 Day(s) 1035[Aluminum] Aluminum AlloyBlack Anodize-40.1 ~ 59.9

-

HOLDERSFORSHAFT 1 Piece(s) 5 Day(s) 1040[Aluminum] Aluminum AlloyBlack Anodize40 ~ 60-

-

HOLDERSFORSHAFT 1 Piece(s) 5 Day(s) 1040[Aluminum] Aluminum AlloyBlack Anodize-40.1 ~ 59.9

-

HOLDERSFORSHAFT 1 Piece(s) 8 Day(s) 108[Steel] S45C EquivalentElectroless Nickel Plating25 ~ 30-

-

HOLDERSFORSHAFT 1 Piece(s) 8 Day(s) 108[Steel] S45C EquivalentElectroless Nickel Plating-25.1 ~ 29.9

-

HOLDERSFORSHAFT 1 Piece(s) 8 Day(s) 1010[Steel] S45C EquivalentElectroless Nickel Plating25 ~ 30-

-

HOLDERSFORSHAFT 1 Piece(s) 8 Day(s) 1010[Steel] S45C EquivalentElectroless Nickel Plating-25.1 ~ 29.9

-

HOLDERSFORSHAFT 1 Piece(s) 8 Day(s) 1012[Steel] S45C EquivalentElectroless Nickel Plating25 ~ 30-

-

HOLDERSFORSHAFT 1 Piece(s) 8 Day(s) 1012[Steel] S45C EquivalentElectroless Nickel Plating-25.1 ~ 29.9

-

HOLDERSFORSHAFT 1 Piece(s) 8 Day(s) 1013[Steel] S45C EquivalentElectroless Nickel Plating25 ~ 30-

-

HOLDERSFORSHAFT 1 Piece(s) 8 Day(s) 1013[Steel] S45C EquivalentElectroless Nickel Plating-25.1 ~ 29.9

-

HOLDERSFORSHAFT 1 Piece(s) 8 Day(s) 1015[Steel] S45C EquivalentElectroless Nickel Plating25 ~ 40-

-

HOLDERSFORSHAFT 1 Piece(s) 8 Day(s) 1015[Steel] S45C EquivalentElectroless Nickel Plating-25.1 ~ 39.9

-

HOLDERSFORSHAFT 1 Piece(s) 8 Day(s) 1016[Steel] S45C EquivalentElectroless Nickel Plating25 ~ 40-

-

HOLDERSFORSHAFT 1 Piece(s) 8 Day(s) 1016[Steel] S45C EquivalentElectroless Nickel Plating-25.1 ~ 39.9

-

HOLDERSFORSHAFT 1 Piece(s) 8 Day(s) 1018[Steel] S45C EquivalentElectroless Nickel Plating30 ~ 50-

-

HOLDERSFORSHAFT 1 Piece(s) 8 Day(s) 1018[Steel] S45C EquivalentElectroless Nickel Plating-30.1 ~ 49.9

-

HOLDERSFORSHAFT 1 Piece(s) 8 Day(s) 1020[Steel] S45C EquivalentElectroless Nickel Plating30 ~ 50-

-

HOLDERSFORSHAFT 1 Piece(s) 8 Day(s) 1020[Steel] S45C EquivalentElectroless Nickel Plating-30.1 ~ 49.9

-

HOLDERSFORSHAFT 1 Piece(s) 8 Day(s) 1025[Steel] S45C EquivalentElectroless Nickel Plating30 ~ 50-

-

HOLDERSFORSHAFT 1 Piece(s) 8 Day(s) 1025[Steel] S45C EquivalentElectroless Nickel Plating-30.1 ~ 49.9

Loading...

Basic Information

Shape Block Type Shaft Securing Method Split Type Machined Product
Mounting Method for Block Type Bottom Tapped Hole Thickness Standard Dowel Hole Not Provided
Clamp Lever Not Provided

MISUMI Unit Example related to this product