1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Linear Shafts - Hex Socket -Tapped Type / Threaded Type / Stepped and Tapped Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features] Direct-acting shafts (linear shafts, hardened shafts, guide shafts, slide shafts) with hexagon sockets.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
PSFBH8-[25-1098/1]-F[2-24/1]-P6-M3
PSFBH10-[25-1198/1]-F[2-32/1]-P[6,​7,​8]-M[3,​4,​5]
PSFBH12-[25-1398/1]-F[2-40/1]-P[6-10/1]-M[3,​4,​5,​6,​8]
PSFBH12-[25-1398/1]-F[2-40/1]-P[6-10/1]-MSC8
PSFBH13-[25-1398/1]-F[2-44/1]-P[6-11/1]-M[3,​4,​5,​6,​8]
PSFBH13-[25-1398/1]-F[2-44/1]-P[6-11/1]-MSC8
PSFBH15-[25-1398/1]-F[2-52/1]-P[6-13/1]-M[3,​4,​5,​6,​8,​10]
PSFBH15-[25-1398/1]-F[2-52/1]-P[6-13/1]-MSC[8,​10]
PSFBH16-[25-1398/1]-F[2-56/1]-P[6-14/1]-M[3,​4,​5,​6,​8,​10]
PSFBH16-[25-1398/1]-F[2-56/1]-P[6-14/1]-MSC[8,​10]
PSFBH18-[25-1398/1]-F[2-64/1]-P[7-16/1]-M[4,​5,​6,​8,​10,​12]
PSFBH18-[25-1398/1]-F[2-64/1]-P[7-16/1]-MSC[8,​10,​12]
PSFBH20-[25-1398/1]-F[2-68/1]-P[7-17/1]-M[4,​5,​6,​8,​10,​12]
PSFBH20-[25-1398/1]-F[2-68/1]-P[7-17/1]-MSC[8,​10,​12,​14]
PSFBN6-[25-898/1]-F[2-25/1]-B[0-23/1]-P[3,​4,​5]
PSFBN6-[25-898/1]-F[2-25/1]-B[0-23/1]-PMC[3,​4,​5]
PSFBN8-[25-1098/1]-F[2-30/1]-B[0-28/1]-P[3,​4,​5,​6]
PSFBN8-[25-1098/1]-F[2-30/1]-B[0-28/1]-PMC[3,​4,​5,​6]
PSFBN10-[25-1198/1]-F[2-40/1]-B[0-38/1]-P[3,​4,​5,​6,​8]
PSFBN10-[25-1198/1]-F[2-40/1]-B[0-38/1]-PMC[4,​5,​6,​8]
PSFBN12-[25-1398/1]-F[2-50/1]-B[0-48/1]-P[3,​4,​5,​6,​8,​10]
PSFBN12-[25-1398/1]-F[2-50/1]-B[0-48/1]-PMC[5,​6,​8,​10]
PSFBN12-[25-1398/1]-F[2-50/1]-B[0-48/1]-PMS10
PSFBN13-[25-1398/1]-F[2-60/1]-B[0-58/1]-P[4,​5,​6,​8,​10,​12]
PSFBN13-[25-1398/1]-F[2-60/1]-B[0-58/1]-PMC[5,​6,​8,​10,​12]
PSFBN13-[25-1398/1]-F[2-60/1]-B[0-58/1]-PMS[10,​12]
PSFBN15-[25-1398/1]-F[2-60/1]-B[0-58/1]-P[4,​5,​6,​8,​10,​12]
PSFBN15-[25-1398/1]-F[2-60/1]-B[0-58/1]-PMC[5,​6,​8,​10,​12]
PSFBN15-[25-1398/1]-F[2-60/1]-B[0-58/1]-PMS[10,​12,​14]
PSFBN16-[25-1398/1]-F[2-60/1]-B[0-58/1]-P[4,​5,​6,​8,​10,​12]
PSFBN16-[25-1398/1]-F[2-60/1]-B[0-58/1]-PMC[5,​6,​8,​10,​12]
PSFBN16-[25-1398/1]-F[2-60/1]-B[0-58/1]-PMS[10,​12,​14]
PSFBN18-[25-1398/1]-F[2-80/1]-B[0-78/1]-P[5,​6,​8,​10,​12,​16]
PSFBN18-[25-1398/1]-F[2-80/1]-B[0-78/1]-PMC[5,​6,​8,​10,​12,​15,​17]
PSFBN18-[25-1398/1]-F[2-80/1]-B[0-78/1]-PMS[10,​12,​14]
PSFBN20-[25-1398/1]-F[2-80/1]-B[0-78/1]-P[5,​6,​8,​10,​12,​16]
PSFBN20-[25-1398/1]-F[2-80/1]-B[0-78/1]-PMC[6,​8,​10,​12,​15,​17]
PSFBN20-[25-1398/1]-F[2-80/1]-B[0-78/1]-PMS[10,​12,​14,​18]
PSFBT6-[20-900/1]-M3
PSFBT8-[20-1100/1]-M[3,​4,​5]
PSFBT10-[20-1200/1]-M[3,​4,​5,​6]
PSFBT12-[20-1400/1]-M[3,​4,​5,​6,​8]
PSFBT12-[20-1400/1]-MSC8
PSFBT13-[25-1400/1]-M[3,​4,​5,​6,​8]
PSFBT13-[25-1400/1]-MSC8
PSFBT15-[25-1400/1]-M[3,​4,​5,​6,​8,​10]
PSFBT15-[25-1400/1]-MSC[8,​10]
PSFBT16-[30-1400/1]-M[4,​5,​6,​8,​10]
PSFBT16-[30-1400/1]-MSC[8,​10]
PSFBT18-[30-1400/1]-M[4,​5,​6,​8,​10,​12]
PSFBT18-[30-1400/1]-MSC[8,​10,​12]
PSFBT20-[30-1400/1]-M[4,​5,​6,​8,​10,​12]
PSFBT20-[30-1400/1]-MSC[8,​10,​12,​14]
PSSFBH8-[25-1098/1]-F[2-24/1]-P6-M3
PSSFBH10-[25-1198/1]-F[2-32/1]-P[6,​7,​8]-M[3,​4,​5]
PSSFBH12-[25-1398/1]-F[2-40/1]-P[6-10/1]-M[3,​4,​5,​6,​8]
PSSFBH12-[25-1398/1]-F[2-40/1]-P[6-10/1]-MSC8
PSSFBH13-[25-1398/1]-F[2-44/1]-P[6-11/1]-M[3,​4,​5,​6,​8]
PSSFBH13-[25-1398/1]-F[2-44/1]-P[6-11/1]-MSC8
PSSFBH15-[25-1398/1]-F[2-52/1]-P[6-13/1]-M[3,​4,​5,​6,​8,​10]
PSSFBH15-[25-1398/1]-F[2-52/1]-P[6-13/1]-MSC[8,​10]
PSSFBH16-[25-1398/1]-F[2-56/1]-P[6-14/1]-M[3,​4,​5,​6,​8,​10]
PSSFBH16-[25-1398/1]-F[2-56/1]-P[6-14/1]-MSC[8,​10]
PSSFBH18-[25-1398/1]-F[2-64/1]-P[7-16/1]-M[4,​5,​6,​8,​10,​12]
PSSFBH18-[25-1398/1]-F[2-64/1]-P[7-16/1]-MSC[8,​10,​12]
PSSFBH20-[25-1398/1]-F[2-68/1]-P[7-17/1]-M[4,​5,​6,​8,​10,​12]
PSSFBH20-[25-1398/1]-F[2-68/1]-P[7-17/1]-MSC[8,​10,​12,​14]
PSSFBN6-[25-898/1]-F[2-25/1]-B[0-23/1]-P[3,​4,​5]
PSSFBN6-[25-898/1]-F[2-25/1]-B[0-23/1]-PMC[3,​4,​5]
PSSFBN8-[25-1098/1]-F[2-30/1]-B[0-28/1]-P[3,​4,​5,​6]
PSSFBN8-[25-1098/1]-F[2-30/1]-B[0-28/1]-PMC[3,​4,​5,​6]
PSSFBN10-[25-1198/1]-F[2-40/1]-B[0-38/1]-P[3,​4,​5,​6,​8]
PSSFBN10-[25-1198/1]-F[2-40/1]-B[0-38/1]-PMC[4,​5,​6,​8]
PSSFBN12-[25-1398/1]-F[2-50/1]-B[0-48/1]-P[3,​4,​5,​6,​8,​10]
PSSFBN12-[25-1398/1]-F[2-50/1]-B[0-48/1]-PMC[5,​6,​8,​10]
PSSFBN12-[25-1398/1]-F[2-50/1]-B[0-48/1]-PMS10
PSSFBN13-[25-1398/1]-F[2-60/1]-B[0-58/1]-P[4,​5,​6,​8,​10,​12]
PSSFBN13-[25-1398/1]-F[2-60/1]-B[0-58/1]-PMC[5,​6,​8,​10,​12]
PSSFBN13-[25-1398/1]-F[2-60/1]-B[0-58/1]-PMS[10,​12]
PSSFBN15-[25-1398/1]-F[2-60/1]-B[0-58/1]-P[4,​5,​6,​8,​10,​12]
PSSFBN15-[25-1398/1]-F[2-60/1]-B[0-58/1]-PMC[5,​6,​8,​10,​12]
PSSFBN15-[25-1398/1]-F[2-60/1]-B[0-58/1]-PMS[10,​12,​14]
PSSFBN16-[25-1398/1]-F[2-60/1]-B[0-58/1]-P[4,​5,​6,​8,​10,​12]
PSSFBN16-[25-1398/1]-F[2-60/1]-B[0-58/1]-PMC[5,​6,​8,​10,​12]
PSSFBN16-[25-1398/1]-F[2-60/1]-B[0-58/1]-PMS[10,​12,​14]
PSSFBN18-[25-1398/1]-F[2-80/1]-B[0-78/1]-P[5,​6,​8,​10,​12,​16]
PSSFBN18-[25-1398/1]-F[2-80/1]-B[0-78/1]-PMC[5,​6,​8,​10,​12,​15,​17]
PSSFBN18-[25-1398/1]-F[2-80/1]-B[0-78/1]-PMS[10,​12,​14]
PSSFBN20-[25-1398/1]-F[2-80/1]-B[0-78/1]-P[5,​6,​8,​10,​12,​16]
PSSFBN20-[25-1398/1]-F[2-80/1]-B[0-78/1]-PMC[6,​8,​10,​12,​15,​17]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSEnd Shape (Left) Material Surface Treatment Shaft Dia. D
(Ø)
Length L
(mm)
Hardness Shaft End Type B
(mm)
Change Tapped Thread M to Fine One [MSC]
(mm)
F
(mm)
Fine Thread [PMC]
(mm)
Fine Thread [PMS]
(mm)
P
(mm)
Tapped (Coarse) [M]
(mm)
Threaded (Coarse) [P]
(mm)

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Tapped[Steel] SUJ2 EquivalentHard Chrome Plating825 ~ 1098Induction Hardened (58HRC~)Stepped and Tapped--2 ~ 24--63-

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Tapped[Steel] SUJ2 EquivalentHard Chrome Plating1025 ~ 1198Induction Hardened (58HRC~)Stepped and Tapped--2 ~ 32--6 ~ 83 ~ 5-

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Tapped[Steel] SUJ2 EquivalentHard Chrome Plating1225 ~ 1398Induction Hardened (58HRC~)Stepped and Tapped--2 ~ 40--6 ~ 103 ~ 8-

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Tapped[Steel] SUJ2 EquivalentHard Chrome Plating1225 ~ 1398Induction Hardened (58HRC~)Stepped and Tapped-82 ~ 40--6 ~ 10--

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Tapped[Steel] SUJ2 EquivalentHard Chrome Plating1325 ~ 1398Induction Hardened (58HRC~)Stepped and Tapped--2 ~ 44--6 ~ 113 ~ 8-

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Tapped[Steel] SUJ2 EquivalentHard Chrome Plating1325 ~ 1398Induction Hardened (58HRC~)Stepped and Tapped-82 ~ 44--6 ~ 11--

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Tapped[Steel] SUJ2 EquivalentHard Chrome Plating1525 ~ 1398Induction Hardened (58HRC~)Stepped and Tapped--2 ~ 52--6 ~ 133 ~ 10-

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Tapped[Steel] SUJ2 EquivalentHard Chrome Plating1525 ~ 1398Induction Hardened (58HRC~)Stepped and Tapped-8 ~ 102 ~ 52--6 ~ 13--

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Tapped[Steel] SUJ2 EquivalentHard Chrome Plating1625 ~ 1398Induction Hardened (58HRC~)Stepped and Tapped--2 ~ 56--6 ~ 143 ~ 10-

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Tapped[Steel] SUJ2 EquivalentHard Chrome Plating1625 ~ 1398Induction Hardened (58HRC~)Stepped and Tapped-8 ~ 102 ~ 56--6 ~ 14--

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Tapped[Steel] SUJ2 EquivalentHard Chrome Plating1825 ~ 1398Induction Hardened (58HRC~)Stepped and Tapped--2 ~ 64--7 ~ 164 ~ 12-

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Tapped[Steel] SUJ2 EquivalentHard Chrome Plating1825 ~ 1398Induction Hardened (58HRC~)Stepped and Tapped-8 ~ 122 ~ 64--7 ~ 16--

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Tapped[Steel] SUJ2 EquivalentHard Chrome Plating2025 ~ 1398Induction Hardened (58HRC~)Stepped and Tapped--2 ~ 68--7 ~ 174 ~ 12-

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Tapped[Steel] SUJ2 EquivalentHard Chrome Plating2025 ~ 1398Induction Hardened (58HRC~)Stepped and Tapped-8 ~ 142 ~ 68--7 ~ 17--

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Threaded[Steel] SUJ2 EquivalentHard Chrome Plating625 ~ 898Induction Hardened (58HRC~)Threaded0 ~ 23-2 ~ 25----3 ~ 5

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Threaded[Steel] SUJ2 EquivalentHard Chrome Plating625 ~ 898Induction Hardened (58HRC~)Threaded0 ~ 23-2 ~ 253 ~ 5----

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Threaded[Steel] SUJ2 EquivalentHard Chrome Plating825 ~ 1098Induction Hardened (58HRC~)Threaded0 ~ 28-2 ~ 30----3 ~ 6

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Threaded[Steel] SUJ2 EquivalentHard Chrome Plating825 ~ 1098Induction Hardened (58HRC~)Threaded0 ~ 28-2 ~ 303 ~ 6----

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Threaded[Steel] SUJ2 EquivalentHard Chrome Plating1025 ~ 1198Induction Hardened (58HRC~)Threaded0 ~ 38-2 ~ 40----3 ~ 8

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Threaded[Steel] SUJ2 EquivalentHard Chrome Plating1025 ~ 1198Induction Hardened (58HRC~)Threaded0 ~ 38-2 ~ 404 ~ 8----

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Threaded[Steel] SUJ2 EquivalentHard Chrome Plating1225 ~ 1398Induction Hardened (58HRC~)Threaded0 ~ 48-2 ~ 50----3 ~ 10

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Threaded[Steel] SUJ2 EquivalentHard Chrome Plating1225 ~ 1398Induction Hardened (58HRC~)Threaded0 ~ 48-2 ~ 505 ~ 10----

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Threaded[Steel] SUJ2 EquivalentHard Chrome Plating1225 ~ 1398Induction Hardened (58HRC~)Threaded0 ~ 48-2 ~ 50-10---

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Threaded[Steel] SUJ2 EquivalentHard Chrome Plating1325 ~ 1398Induction Hardened (58HRC~)Threaded0 ~ 58-2 ~ 60----4 ~ 12

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Threaded[Steel] SUJ2 EquivalentHard Chrome Plating1325 ~ 1398Induction Hardened (58HRC~)Threaded0 ~ 58-2 ~ 605 ~ 12----

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Threaded[Steel] SUJ2 EquivalentHard Chrome Plating1325 ~ 1398Induction Hardened (58HRC~)Threaded0 ~ 58-2 ~ 60-10 ~ 12---

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Threaded[Steel] SUJ2 EquivalentHard Chrome Plating1525 ~ 1398Induction Hardened (58HRC~)Threaded0 ~ 58-2 ~ 60----4 ~ 12

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Threaded[Steel] SUJ2 EquivalentHard Chrome Plating1525 ~ 1398Induction Hardened (58HRC~)Threaded0 ~ 58-2 ~ 605 ~ 12----

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Threaded[Steel] SUJ2 EquivalentHard Chrome Plating1525 ~ 1398Induction Hardened (58HRC~)Threaded0 ~ 58-2 ~ 60-10 ~ 14---

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Threaded[Steel] SUJ2 EquivalentHard Chrome Plating1625 ~ 1398Induction Hardened (58HRC~)Threaded0 ~ 58-2 ~ 60----4 ~ 12

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Threaded[Steel] SUJ2 EquivalentHard Chrome Plating1625 ~ 1398Induction Hardened (58HRC~)Threaded0 ~ 58-2 ~ 605 ~ 12----

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Threaded[Steel] SUJ2 EquivalentHard Chrome Plating1625 ~ 1398Induction Hardened (58HRC~)Threaded0 ~ 58-2 ~ 60-10 ~ 14---

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Threaded[Steel] SUJ2 EquivalentHard Chrome Plating1825 ~ 1398Induction Hardened (58HRC~)Threaded0 ~ 78-2 ~ 80----5 ~ 16

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Threaded[Steel] SUJ2 EquivalentHard Chrome Plating1825 ~ 1398Induction Hardened (58HRC~)Threaded0 ~ 78-2 ~ 805 ~ 17----

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Threaded[Steel] SUJ2 EquivalentHard Chrome Plating1825 ~ 1398Induction Hardened (58HRC~)Threaded0 ~ 78-2 ~ 80-10 ~ 14---

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Threaded[Steel] SUJ2 EquivalentHard Chrome Plating2025 ~ 1398Induction Hardened (58HRC~)Threaded0 ~ 78-2 ~ 80----5 ~ 16

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Threaded[Steel] SUJ2 EquivalentHard Chrome Plating2025 ~ 1398Induction Hardened (58HRC~)Threaded0 ~ 78-2 ~ 806 ~ 17----

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Threaded[Steel] SUJ2 EquivalentHard Chrome Plating2025 ~ 1398Induction Hardened (58HRC~)Threaded0 ~ 78-2 ~ 80-10 ~ 18---

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Tapped[Steel] SUJ2 EquivalentHard Chrome Plating620 ~ 900Induction Hardened (58HRC~)Tapped------3-

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Tapped[Steel] SUJ2 EquivalentHard Chrome Plating820 ~ 1100Induction Hardened (58HRC~)Tapped------3 ~ 5-

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Tapped[Steel] SUJ2 EquivalentHard Chrome Plating1020 ~ 1200Induction Hardened (58HRC~)Tapped------3 ~ 6-

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Tapped[Steel] SUJ2 EquivalentHard Chrome Plating1220 ~ 1400Induction Hardened (58HRC~)Tapped------3 ~ 8-

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Tapped[Steel] SUJ2 EquivalentHard Chrome Plating1220 ~ 1400Induction Hardened (58HRC~)Tapped-8------

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Tapped[Steel] SUJ2 EquivalentHard Chrome Plating1325 ~ 1400Induction Hardened (58HRC~)Tapped------3 ~ 8-

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Tapped[Steel] SUJ2 EquivalentHard Chrome Plating1325 ~ 1400Induction Hardened (58HRC~)Tapped-8------

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Tapped[Steel] SUJ2 EquivalentHard Chrome Plating1525 ~ 1400Induction Hardened (58HRC~)Tapped------3 ~ 10-

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Tapped[Steel] SUJ2 EquivalentHard Chrome Plating1525 ~ 1400Induction Hardened (58HRC~)Tapped-8 ~ 10------

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Tapped[Steel] SUJ2 EquivalentHard Chrome Plating1630 ~ 1400Induction Hardened (58HRC~)Tapped------4 ~ 10-

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Tapped[Steel] SUJ2 EquivalentHard Chrome Plating1630 ~ 1400Induction Hardened (58HRC~)Tapped-8 ~ 10------

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Tapped[Steel] SUJ2 EquivalentHard Chrome Plating1830 ~ 1400Induction Hardened (58HRC~)Tapped------4 ~ 12-

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Tapped[Steel] SUJ2 EquivalentHard Chrome Plating1830 ~ 1400Induction Hardened (58HRC~)Tapped-8 ~ 12------

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Tapped[Steel] SUJ2 EquivalentHard Chrome Plating2030 ~ 1400Induction Hardened (58HRC~)Tapped------4 ~ 12-

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Tapped[Steel] SUJ2 EquivalentHard Chrome Plating2030 ~ 1400Induction Hardened (58HRC~)Tapped-8 ~ 14------

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Tapped[Stainless Steel] SUS440C or 13Cr stainlessHard Chrome Plating825 ~ 1098Induction Hardened (56HRC~)Stepped and Tapped--2 ~ 24--63-

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Tapped[Stainless Steel] SUS440C or 13Cr stainlessHard Chrome Plating1025 ~ 1198Induction Hardened (56HRC~)Stepped and Tapped--2 ~ 32--6 ~ 83 ~ 5-

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Tapped[Stainless Steel] SUS440C or 13Cr stainlessHard Chrome Plating1225 ~ 1398Induction Hardened (56HRC~)Stepped and Tapped--2 ~ 40--6 ~ 103 ~ 8-

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Tapped[Stainless Steel] SUS440C or 13Cr stainlessHard Chrome Plating1225 ~ 1398Induction Hardened (56HRC~)Stepped and Tapped-82 ~ 40--6 ~ 10--

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Tapped[Stainless Steel] SUS440C or 13Cr stainlessHard Chrome Plating1325 ~ 1398Induction Hardened (56HRC~)Stepped and Tapped--2 ~ 44--6 ~ 113 ~ 8-

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Tapped[Stainless Steel] SUS440C or 13Cr stainlessHard Chrome Plating1325 ~ 1398Induction Hardened (56HRC~)Stepped and Tapped-82 ~ 44--6 ~ 11--

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Tapped[Stainless Steel] SUS440C or 13Cr stainlessHard Chrome Plating1525 ~ 1398Induction Hardened (56HRC~)Stepped and Tapped--2 ~ 52--6 ~ 133 ~ 10-

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Tapped[Stainless Steel] SUS440C or 13Cr stainlessHard Chrome Plating1525 ~ 1398Induction Hardened (56HRC~)Stepped and Tapped-8 ~ 102 ~ 52--6 ~ 13--

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Tapped[Stainless Steel] SUS440C or 13Cr stainlessHard Chrome Plating1625 ~ 1398Induction Hardened (56HRC~)Stepped and Tapped--2 ~ 56--6 ~ 143 ~ 10-

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Tapped[Stainless Steel] SUS440C or 13Cr stainlessHard Chrome Plating1625 ~ 1398Induction Hardened (56HRC~)Stepped and Tapped-8 ~ 102 ~ 56--6 ~ 14--

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Tapped[Stainless Steel] SUS440C or 13Cr stainlessHard Chrome Plating1825 ~ 1398Induction Hardened (56HRC~)Stepped and Tapped--2 ~ 64--7 ~ 164 ~ 12-

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Tapped[Stainless Steel] SUS440C or 13Cr stainlessHard Chrome Plating1825 ~ 1398Induction Hardened (56HRC~)Stepped and Tapped-8 ~ 122 ~ 64--7 ~ 16--

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Tapped[Stainless Steel] SUS440C or 13Cr stainlessHard Chrome Plating2025 ~ 1398Induction Hardened (56HRC~)Stepped and Tapped--2 ~ 68--7 ~ 174 ~ 12-

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Tapped[Stainless Steel] SUS440C or 13Cr stainlessHard Chrome Plating2025 ~ 1398Induction Hardened (56HRC~)Stepped and Tapped-8 ~ 142 ~ 68--7 ~ 17--

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Threaded[Stainless Steel] SUS440C or 13Cr stainlessHard Chrome Plating625 ~ 898Induction Hardened (56HRC~)Threaded0 ~ 23-2 ~ 25----3 ~ 5

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Threaded[Stainless Steel] SUS440C or 13Cr stainlessHard Chrome Plating625 ~ 898Induction Hardened (56HRC~)Threaded0 ~ 23-2 ~ 253 ~ 5----

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Threaded[Stainless Steel] SUS440C or 13Cr stainlessHard Chrome Plating825 ~ 1098Induction Hardened (56HRC~)Threaded0 ~ 28-2 ~ 30----3 ~ 6

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Threaded[Stainless Steel] SUS440C or 13Cr stainlessHard Chrome Plating825 ~ 1098Induction Hardened (56HRC~)Threaded0 ~ 28-2 ~ 303 ~ 6----

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Threaded[Stainless Steel] SUS440C or 13Cr stainlessHard Chrome Plating1025 ~ 1198Induction Hardened (56HRC~)Threaded0 ~ 38-2 ~ 40----3 ~ 8

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Threaded[Stainless Steel] SUS440C or 13Cr stainlessHard Chrome Plating1025 ~ 1198Induction Hardened (56HRC~)Threaded0 ~ 38-2 ~ 404 ~ 8----

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Threaded[Stainless Steel] SUS440C or 13Cr stainlessHard Chrome Plating1225 ~ 1398Induction Hardened (56HRC~)Threaded0 ~ 48-2 ~ 50----3 ~ 10

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Threaded[Stainless Steel] SUS440C or 13Cr stainlessHard Chrome Plating1225 ~ 1398Induction Hardened (56HRC~)Threaded0 ~ 48-2 ~ 505 ~ 10----

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Threaded[Stainless Steel] SUS440C or 13Cr stainlessHard Chrome Plating1225 ~ 1398Induction Hardened (56HRC~)Threaded0 ~ 48-2 ~ 50-10---

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Threaded[Stainless Steel] SUS440C or 13Cr stainlessHard Chrome Plating1325 ~ 1398Induction Hardened (56HRC~)Threaded0 ~ 58-2 ~ 60----4 ~ 12

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Threaded[Stainless Steel] SUS440C or 13Cr stainlessHard Chrome Plating1325 ~ 1398Induction Hardened (56HRC~)Threaded0 ~ 58-2 ~ 605 ~ 12----

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Threaded[Stainless Steel] SUS440C or 13Cr stainlessHard Chrome Plating1325 ~ 1398Induction Hardened (56HRC~)Threaded0 ~ 58-2 ~ 60-10 ~ 12---

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Threaded[Stainless Steel] SUS440C or 13Cr stainlessHard Chrome Plating1525 ~ 1398Induction Hardened (56HRC~)Threaded0 ~ 58-2 ~ 60----4 ~ 12

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Threaded[Stainless Steel] SUS440C or 13Cr stainlessHard Chrome Plating1525 ~ 1398Induction Hardened (56HRC~)Threaded0 ~ 58-2 ~ 605 ~ 12----

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Threaded[Stainless Steel] SUS440C or 13Cr stainlessHard Chrome Plating1525 ~ 1398Induction Hardened (56HRC~)Threaded0 ~ 58-2 ~ 60-10 ~ 14---

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Threaded[Stainless Steel] SUS440C or 13Cr stainlessHard Chrome Plating1625 ~ 1398Induction Hardened (56HRC~)Threaded0 ~ 58-2 ~ 60----4 ~ 12

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Threaded[Stainless Steel] SUS440C or 13Cr stainlessHard Chrome Plating1625 ~ 1398Induction Hardened (56HRC~)Threaded0 ~ 58-2 ~ 605 ~ 12----

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Threaded[Stainless Steel] SUS440C or 13Cr stainlessHard Chrome Plating1625 ~ 1398Induction Hardened (56HRC~)Threaded0 ~ 58-2 ~ 60-10 ~ 14---

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Threaded[Stainless Steel] SUS440C or 13Cr stainlessHard Chrome Plating1825 ~ 1398Induction Hardened (56HRC~)Threaded0 ~ 78-2 ~ 80----5 ~ 16

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Threaded[Stainless Steel] SUS440C or 13Cr stainlessHard Chrome Plating1825 ~ 1398Induction Hardened (56HRC~)Threaded0 ~ 78-2 ~ 805 ~ 17----

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Threaded[Stainless Steel] SUS440C or 13Cr stainlessHard Chrome Plating1825 ~ 1398Induction Hardened (56HRC~)Threaded0 ~ 78-2 ~ 80-10 ~ 14---

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Threaded[Stainless Steel] SUS440C or 13Cr stainlessHard Chrome Plating2025 ~ 1398Induction Hardened (56HRC~)Threaded0 ~ 78-2 ~ 80----5 ~ 16

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Threaded[Stainless Steel] SUS440C or 13Cr stainlessHard Chrome Plating2025 ~ 1398Induction Hardened (56HRC~)Threaded0 ~ 78-2 ~ 806 ~ 17----

Loading...

Basic Information

Basic Shape Solid End Shape (Right) Hex Socket Hole Shaft End Perpendicularity Perpendicularity (0.2)
Heat Treatment Induction Hardened Shaft Fit Tolerance g6

MISUMI Unit Example related to this product