Quick-Fitting Joints For Mold Cooling(Heat-Resistant 99 °C Series)/Straight Joints-

Brand :
MISUMI

Caution

  • Please use the water temperature below 99°C.
  • Keep the surge pressure (pressure applied instantaneously due to impact flow, etc.) to the maximum operating pressure (1 MPa) or less.
  • Be sure to use an insert sleeve (10PACK-WR) when using this socket.
  • MR-KC and MR-KOC are integrated products. Please note that it cannot be removed.

Product Description

■ The successor products to the conventional items (M-KC, M-KOC) have been introduced as new products (MR-KC, MR-KOC)!
· Tube diameter and mounting screw size are the same as conventional products, ensuring compatibility
· By changing the model number of the conventional product from "M-~" to "MR-~", the same specifications can be obtained

MR-KC
[ M ] Material
Body: Brass (C3604) + Electroless Nickel plating
Release ring: Brass (C3604) + Electroless Nickel plated
Thread: Brass (C3604) + Electroless Nickel plated
Thread JIS B0203 tapered thread for tubing R(PT)
*Thread part is applied with heat resistant sealant.
 

[ ! ]MR-KC is made in integral structure,
Please note that it cannot be removed.

[ ! ]Please use the water temperature below 99°C.

[ ! ]Keep the surge pressure (pressure applied instantaneously due to impact flow, etc.) to the maximum operating pressure
(1 MPa) or less.

[ ! ] Be sure to use an insert sleeve (P.1006) when using this socket.

[ ! ] The appearance is similar to 120°C, but it can be distinguished by the presence or absence of the engraved letter "F" on the open ring part.

(99°C Series: No "F" engraving. 120°C Series: With "F" engraving)

 
MR-KOC
[ M ] Material
Body: Brass (C3604) + Electroless Nickel plating
Release ring: Brass (C3604) + Electroless Nickel plated
Thread: Brass (C3604) + Electroless Nickel plated
Thread JIS B0203 tapered thread for tubing R(PT)
*Thread part is applied with heat resistant sealant.
 

[ ! ]MR-KOC is an integrated product.
Please note that it cannot be removed.

[ ! ]Please use the water temperature below 99°C.

[ ! ]Keep the surge pressure (pressure applied instantaneously due to impact flow, etc.) to the maximum operating pressure
(1 MPa) or less.

[ ! ] Be sure to use an insert sleeve (P.1006) when using this socket.

[ ! ] The appearance is similar to 120°C, but it can be distinguished by the presence or absence of the engraved letter "F" on the open ring part.

(99°C Series: No "F" engraving. 120°C Series: With "F" engraving)

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat