Barrier Guard Part II

Caution
Product Description
Features
· Creates products free of oil with preliminary injection of 3 shorts (colorless) or 7 shorts (colored) significantly reduce die set up time.
· This products is compliant with the Food Sanitation act. (2006, Ministry of Health and Welfare Notification No.201)
· Causes almost no effect on products even if it does come into contact with them, does not effect on secondary processing.
· Corrosion prevention effective for approximately 12 months.
Notes on handling
· The product is combustible. Do not use in large quantities anywhere near heat or ignition sources.
· Use in a well ventilated place.
·Stoce in a well ventilated place after use. Be sure to read the SDS (MSDS) or safety precautions before using the product.
| Composition specs | |
| Compound name | Composition ratio (%) |
| LPG | 70~80% |
| Isohexane | 20~30% |
| Cyclohexane | 1~5% |
| Fatty Acids (Ammonium) | 0.1~1% |
| Type | Liquid color | Usable temperature range | Main composition | Volume per unit | Part number |
| Spray | Colorless | Room temperature up to 130°C | Class 1 Petroleum LPG | 420 ml | S-CBRGRD |
| Green | S-BRGRD |