(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This is a degassing straight ejector pin made of die steel SKD61 + nitriding treatment, headband thickness 10 mm, shaft diameter and total length specified type.
Part Number |
---|
GV-DEPB5-[90-300/0.01]-P[4-4.99/0.01]-N[2-10/0.5]-SV[2-50/1] |
GV-DEPB6-[90-300/0.01]-P[5-5.99/0.01]-N[2-10/0.5]-SV[2-50/1] |
GV-DEPB7-[90-300/0.01]-P[6-6.99/0.01]-N[2-10/0.5]-SV[2-50/1] |
GV-DEPB8-[90-300/0.01]-P[7-7.99/0.01]-N[2-10/0.5]-SV[2-50/1] |
GV-DEPB10-[90-300/0.01]-P[8-9.99/0.01]-N[2-10/0.5]-SV[2-50/1] |
GV-DEPB12-[90-300/0.01]-P[10-11.99/0.01]-N[2-12/0.5]-SV[2-50/1] |
GV-DEPB15-[90-300/0.01]-P[12-14.99/0.01]-N[2-12/0.5]-SV[2-50/1] |
GV-DEPB20-[90-300/0.01]-P[15-19.99/0.01]-N[2-12/0.5]-SV[2-50/1] |
GV-DEPL4-[90-500/0.01]-N[2-10/0.5]-SV[2-50/1] |
GV-DEPL5-[90-500/0.01]-N[2-10/0.5]-SV[2-50/1] |
GV-DEPL5-[500.1-700/0.1]-N[2-10/0.5]-SV[2-50/1] |
GV-DEPL6-[90-500/0.01]-N[2-10/0.5]-SV[2-50/1] |
GV-DEPL6-[500.1-700/0.1]-N[2-10/0.5]-SV[2-50/1] |
GV-DEPL7-[90-500/0.01]-N[2-10/0.5]-SV[2-50/1] |
GV-DEPL7-[500.1-700/0.1]-N[2-10/0.5]-SV[2-50/1] |
GV-DEPL8-[90-500/0.01]-N[2-10/0.5]-SV[2-50/1] |
GV-DEPL8-[500.1-700/0.1]-N[2-10/0.5]-SV[2-50/1] |
GV-DEPL10-[90-500/0.01]-N[2-10/0.5]-SV[2-50/1] |
GV-DEPL10-[500.1-700/0.1]-N[2-10/0.5]-SV[2-50/1] |
GV-DEPL12-[90-500/0.01]-N[2-12/0.5]-SV[2-50/1] |
GV-DEPL12-[500.1-700/0.1]-N[2-12/0.5]-SV[2-50/1] |
GV-DEPL15-[90-500/0.01]-N[2-12/0.5]-SV[2-50/1] |
GV-DEPL15-[500.1-700/0.1]-N[2-12/0.5]-SV[2-50/1] |
GV-DEPL20-[90-500/0.01]-N[2-12/0.5]-SV[2-50/1] |
GV-DEPL20-[500.1-700/0.1]-N[2-12/0.5]-SV[2-50/1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | D/P (Shaft diameter) (mm) | No. (Nominal diameter) (mm) | Type |
---|---|---|---|---|---|---|---|---|
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | - | 5 | Shaft Diameter·L Dimension Designation Type | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | - | 6 | Shaft Diameter·L Dimension Designation Type | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | - | 7 | Shaft Diameter·L Dimension Designation Type | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | - | 8 | Shaft Diameter·L Dimension Designation Type | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | - | 10 | Shaft Diameter·L Dimension Designation Type | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | - | 12 | Shaft Diameter·L Dimension Designation Type | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | - | 15 | Shaft Diameter·L Dimension Designation Type | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | - | 20 | Shaft Diameter·L Dimension Designation Type | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 4 | - | Configurable full length type | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 5 | - | Configurable full length type | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 5 | - | Configurable full length type | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 6 | - | Configurable full length type | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 6 | - | Configurable full length type | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 7 | - | Configurable full length type | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 7 | - | Configurable full length type | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 8 | - | Configurable full length type | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 8 | - | Configurable full length type | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 10 | - | Configurable full length type | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 10 | - | Configurable full length type | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 12 | - | Configurable full length type | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 12 | - | Configurable full length type | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 15 | - | Configurable full length type | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 15 | - | Configurable full length type | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 20 | - | Configurable full length type | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 20 | - | Configurable full length type |
Loading...
Material | SKD61 | Surface treatment | Nitrided | Shaft diameter tolerance (Reference tolerance) | -0.01/-0.02 |
---|---|---|---|---|---|
L dimension tolerance (Reference tolerance) | +0.02/0 or +0.05/0 or +0.5/0 | Shape type | Gas release | Tip shape | No |
Gas release shape | With gas vent | Character engraving type | No | Number of engraving characters | No |
How can we improve?
How can we improve?