1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Gas Release Straight Ejector Pins -10 mm Head Thickness/Die Steel SKD61+Nitriding/Face Cut Type-

Gas Release Straight Ejector Pins -10 mm Head Thickness/Die Steel SKD61+Nitriding/Face Cut Type-
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Please refer to the PDF catalog page.

Product Description

Gas release straight ejector pin made of die steel SKD61 + nitriding treatment, head thickness 10 mm, face cut, shaft diameter/length specified type.

Details of Guaranteed Range for Shaft Diameter Accuracy and Base Material Hardness>>click here

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
GW-DEPB4-[40-500/0.01]-P[3-3.99/0.01]-E[0.02-0.05/0.01]
GW-DEPB5-[40-500/0.01]-P[4-4.99/0.01]-E[0.02-0.05/0.01]
GW-DEPB6-[40-500/0.01]-P[5-5.99/0.01]-E[0.02-0.05/0.01]
GW-DEPB7-[40-500/0.01]-P[6-6.99/0.01]-E[0.02-0.05/0.01]
GW-DEPB8-[40-500/0.01]-P[7-7.99/0.01]-E[0.02-0.05/0.01]
GW-DEPB10-[40-500/0.01]-P[8-9.99/0.01]-E[0.02-0.05/0.01]
GW-DEPB12-[40-500/0.01]-P[10-11.99/0.01]-E[0.02-0.05/0.01]
GW-DEPB15-[40-500/0.01]-P[12-14.99/0.01]-E[0.02-0.05/0.01]
GW-DEPB20-[40-500/0.01]-P[15-19.99/0.01]-E[0.02-0.05/0.01]
GW-DEPL4-[40-500/0.01]-E[0.02-0.05/0.01]
GW-DEPL4-[500.1-600/0.1]-E[0.02-0.05/0.01]
GW-DEPL5-[40-500/0.01]-E[0.02-0.05/0.01]
GW-DEPL5-[500.1-700/0.1]-E[0.02-0.05/0.01]
GW-DEPL6-[40-500/0.01]-E[0.02-0.05/0.01]
GW-DEPL6-[500.1-700/0.1]-E[0.02-0.05/0.01]
GW-DEPL7-[40-500/0.01]-E[0.02-0.05/0.01]
GW-DEPL7-[500.1-700/0.1]-E[0.02-0.05/0.01]
GW-DEPL8-[40-500/0.01]-E[0.02-0.05/0.01]
GW-DEPL8-[500.1-700/0.1]-E[0.02-0.05/0.01]
GW-DEPL10-[40-500/0.01]-E[0.02-0.05/0.01]
GW-DEPL10-[500.1-700/0.1]-E[0.02-0.05/0.01]
GW-DEPL12-[40-500/0.01]-E[0.02-0.05/0.01]
GW-DEPL12-[500.1-700/0.1]-E[0.02-0.05/0.01]
GW-DEPL15-[40-500/0.01]-E[0.02-0.05/0.01]
GW-DEPL15-[500.1-700/0.1]-E[0.02-0.05/0.01]
GW-DEPL20-[40-500/0.01]-E[0.02-0.05/0.01]
GW-DEPL20-[500.1-700/0.1]-E[0.02-0.05/0.01]
GWS-DEPB4-[40-500/0.01]-P[3-3.99/0.01]-E[0.03-0.05/0.01]
GWS-DEPB5-[40-500/0.01]-P[4-4.99/0.01]-E[0.03-0.05/0.01]
GWS-DEPB6-[40-500/0.01]-P[5-5.99/0.01]-E[0.03-0.05/0.01]
GWS-DEPB7-[40-500/0.01]-P[6-6.99/0.01]-E[0.03-0.05/0.01]
GWS-DEPB8-[40-500/0.01]-P[7-7.99/0.01]-E[0.03-0.05/0.01]
GWS-DEPB10-[40-500/0.01]-P[8-9.99/0.01]-E[0.03-0.05/0.01]
GWS-DEPB12-[40-500/0.01]-P[10-11.99/0.01]-E[0.03-0.05/0.01]
GWS-DEPB15-[40-500/0.01]-P[12-14.99/0.01]-E[0.03-0.05/0.01]
GWS-DEPB20-[40-500/0.01]-P[15-19.99/0.01]-E[0.03-0.05/0.01]
GWS-DEPL4-[40-500/0.01]-E[0.03-0.05/0.01]
GWS-DEPL4-[500.1-600/0.1]-E[0.03-0.05/0.01]
GWS-DEPL5-[40-500/0.01]-E[0.03-0.05/0.01]
GWS-DEPL5-[500.1-700/0.1]-E[0.03-0.05/0.01]
GWS-DEPL6-[40-500/0.01]-E[0.03-0.05/0.01]
GWS-DEPL6-[500.1-700/0.1]-E[0.03-0.05/0.01]
GWS-DEPL7-[40-500/0.01]-E[0.03-0.05/0.01]
GWS-DEPL7-[500.1-700/0.1]-E[0.03-0.05/0.01]
GWS-DEPL8-[40-500/0.01]-E[0.03-0.05/0.01]
GWS-DEPL8-[500.1-700/0.1]-E[0.03-0.05/0.01]
GWS-DEPL10-[40-500/0.01]-E[0.03-0.05/0.01]
GWS-DEPL10-[500.1-700/0.1]-E[0.03-0.05/0.01]
GWS-DEPL12-[40-500/0.01]-E[0.03-0.05/0.01]
GWS-DEPL12-[500.1-700/0.1]-E[0.03-0.05/0.01]
GWS-DEPL15-[40-500/0.01]-E[0.03-0.05/0.01]
GWS-DEPL15-[500.1-700/0.1]-E[0.03-0.05/0.01]
GWS-DEPL20-[40-500/0.01]-E[0.03-0.05/0.01]
GWS-DEPL20-[500.1-700/0.1]-E[0.03-0.05/0.01]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipD/P (Shaft diameter)
(mm)
Gas release shape No. (Nominal diameter)
(mm)
Type

-

EJECTOR PIN 1 Piece(s) 7 Day(s) -Single flat cutting4Shaft Diameter·L Dimension Designation Type

-

EJECTOR PIN 1 Piece(s) 7 Day(s) -Single flat cutting5Shaft Diameter·L Dimension Designation Type

-

EJECTOR PIN 1 Piece(s) 7 Day(s) -Single flat cutting6Shaft Diameter·L Dimension Designation Type

-

EJECTOR PIN 1 Piece(s) 7 Day(s) -Single flat cutting7Shaft Diameter·L Dimension Designation Type

-

EJECTOR PIN 1 Piece(s) 7 Day(s) -Single flat cutting8Shaft Diameter·L Dimension Designation Type

-

EJECTOR PIN 1 Piece(s) 7 Day(s) -Single flat cutting10Shaft Diameter·L Dimension Designation Type

-

EJECTOR PIN 1 Piece(s) 7 Day(s) -Single flat cutting12Shaft Diameter·L Dimension Designation Type

-

EJECTOR PIN 1 Piece(s) 7 Day(s) -Single flat cutting15Shaft Diameter·L Dimension Designation Type

-

EJECTOR PIN 1 Piece(s) 7 Day(s) -Single flat cutting20Shaft Diameter·L Dimension Designation Type

-

EJECTOR PIN 1 Piece(s) 7 Day(s) 4Single flat cutting-Configurable full length type

-

EJECTOR PIN 1 Piece(s) 7 Day(s) 4Single flat cutting-Configurable full length type

-

EJECTOR PIN 1 Piece(s) 7 Day(s) 5Single flat cutting-Configurable full length type

-

EJECTOR PIN 1 Piece(s) 7 Day(s) 5Single flat cutting-Configurable full length type

-

EJECTOR PIN 1 Piece(s) 7 Day(s) 6Single flat cutting-Configurable full length type

-

EJECTOR PIN 1 Piece(s) 7 Day(s) 6Single flat cutting-Configurable full length type

-

EJECTOR PIN 1 Piece(s) 7 Day(s) 7Single flat cutting-Configurable full length type

-

EJECTOR PIN 1 Piece(s) 7 Day(s) 7Single flat cutting-Configurable full length type

-

EJECTOR PIN 1 Piece(s) 7 Day(s) 8Single flat cutting-Configurable full length type

-

EJECTOR PIN 1 Piece(s) 7 Day(s) 8Single flat cutting-Configurable full length type

-

EJECTOR PIN 1 Piece(s) 7 Day(s) 10Single flat cutting-Configurable full length type

-

EJECTOR PIN 1 Piece(s) 7 Day(s) 10Single flat cutting-Configurable full length type

-

EJECTOR PIN 1 Piece(s) 7 Day(s) 12Single flat cutting-Configurable full length type

-

EJECTOR PIN 1 Piece(s) 7 Day(s) 12Single flat cutting-Configurable full length type

-

EJECTOR PIN 1 Piece(s) 7 Day(s) 15Single flat cutting-Configurable full length type

-

EJECTOR PIN 1 Piece(s) 7 Day(s) 15Single flat cutting-Configurable full length type

-

EJECTOR PIN 1 Piece(s) 7 Day(s) 20Single flat cutting-Configurable full length type

-

EJECTOR PIN 1 Piece(s) 7 Day(s) 20Single flat cutting-Configurable full length type

-

EJECTOR PIN 1 Piece(s) 7 Day(s) -Four flats cutting4Shaft Diameter·L Dimension Designation Type

-

EJECTOR PIN 1 Piece(s) 7 Day(s) -Four flats cutting5Shaft Diameter·L Dimension Designation Type

-

EJECTOR PIN 1 Piece(s) 7 Day(s) -Four flats cutting6Shaft Diameter·L Dimension Designation Type

-

EJECTOR PIN 1 Piece(s) 7 Day(s) -Four flats cutting7Shaft Diameter·L Dimension Designation Type

-

EJECTOR PIN 1 Piece(s) 7 Day(s) -Four flats cutting8Shaft Diameter·L Dimension Designation Type

-

EJECTOR PIN 1 Piece(s) 7 Day(s) -Four flats cutting10Shaft Diameter·L Dimension Designation Type

-

EJECTOR PIN 1 Piece(s) 7 Day(s) -Four flats cutting12Shaft Diameter·L Dimension Designation Type

-

EJECTOR PIN 1 Piece(s) 7 Day(s) -Four flats cutting15Shaft Diameter·L Dimension Designation Type

-

EJECTOR PIN 1 Piece(s) 7 Day(s) -Four flats cutting20Shaft Diameter·L Dimension Designation Type

-

EJECTOR PIN 1 Piece(s) 7 Day(s) 4Four flats cutting-Configurable full length type

-

EJECTOR PIN 1 Piece(s) 7 Day(s) 4Four flats cutting-Configurable full length type

-

EJECTOR PIN 1 Piece(s) 7 Day(s) 5Four flats cutting-Configurable full length type

-

EJECTOR PIN 1 Piece(s) 7 Day(s) 5Four flats cutting-Configurable full length type

-

EJECTOR PIN 1 Piece(s) 7 Day(s) 6Four flats cutting-Configurable full length type

-

EJECTOR PIN 1 Piece(s) 7 Day(s) 6Four flats cutting-Configurable full length type

-

EJECTOR PIN 1 Piece(s) 7 Day(s) 7Four flats cutting-Configurable full length type

-

EJECTOR PIN 1 Piece(s) 7 Day(s) 7Four flats cutting-Configurable full length type

-

EJECTOR PIN 1 Piece(s) 7 Day(s) 8Four flats cutting-Configurable full length type

-

EJECTOR PIN 1 Piece(s) 7 Day(s) 8Four flats cutting-Configurable full length type

-

EJECTOR PIN 1 Piece(s) 7 Day(s) 10Four flats cutting-Configurable full length type

-

EJECTOR PIN 1 Piece(s) 7 Day(s) 10Four flats cutting-Configurable full length type

-

EJECTOR PIN 1 Piece(s) 7 Day(s) 12Four flats cutting-Configurable full length type

-

EJECTOR PIN 1 Piece(s) 7 Day(s) 12Four flats cutting-Configurable full length type

-

EJECTOR PIN 1 Piece(s) 7 Day(s) 15Four flats cutting-Configurable full length type

-

EJECTOR PIN 1 Piece(s) 7 Day(s) 15Four flats cutting-Configurable full length type

-

EJECTOR PIN 1 Piece(s) 7 Day(s) 20Four flats cutting-Configurable full length type

-

EJECTOR PIN 1 Piece(s) 7 Day(s) 20Four flats cutting-Configurable full length type

Loading...

  1. 1


Alteration Details>>click here
 

Basic Information

Material SKD61 Surface treatment Nitrided Shaft diameter tolerance (Reference tolerance) -0.01/-0.02
L dimension tolerance (Reference tolerance) +0.02/0 or +0.05/0 or +0.5/0 Shape type Gas release Tip shape No
Character engraving type No Number of engraving characters No