(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This is a degassing straight ejector pin made of die steel SKD61 + nitriding treatment, face cut, shaft diameter/length specified type.
Part Number |
---|
GW-EPJ-L4-[40-500/0.01]-E[0.02-0.05/0.01] |
GW-EPJ-L4-[500.1-700/0.1]-E[0.02-0.05/0.01] |
GW-EPJ-L4.5-[40-500/0.01]-E[0.02-0.05/0.01] |
GW-EPJ-L4.5-[500.1-700/0.1]-E[0.02-0.05/0.01] |
GW-EPJ-L5-[40-500/0.01]-E[0.02-0.05/0.01] |
GW-EPJ-L5-[500.1-700/0.1]-E[0.02-0.05/0.01] |
GW-EPJ-L5.5-[40-500/0.01]-E[0.02-0.05/0.01] |
GW-EPJ-L6-[40-500/0.01]-E[0.02-0.05/0.01] |
GW-EPJ-L6-[500.1-700/0.1]-E[0.02-0.05/0.01] |
GW-EPJ-L6.5-[40-500/0.01]-E[0.02-0.05/0.01] |
GW-EPJ-L6.5-[500.1-700/0.1]-E[0.02-0.05/0.01] |
GW-EPJ-L7-[40-500/0.01]-E[0.02-0.05/0.01] |
GW-EPJ-L7-[500.1-700/0.1]-E[0.02-0.05/0.01] |
GW-EPJ-L8-[40-500/0.01]-E[0.02-0.05/0.01] |
GW-EPJ-L8-[500.1-700/0.1]-E[0.02-0.05/0.01] |
GW-EPJ-L10-[40-500/0.01]-E[0.02-0.05/0.01] |
GW-EPJ-L10-[500.1-700/0.1]-E[0.02-0.05/0.01] |
GW-EPJ-L12-[40-500/0.01]-E[0.02-0.05/0.01] |
GW-EPJ-L12-[500.1-700/0.1]-E[0.02-0.05/0.01] |
GW-EPJ-L15-[40-500/0.01]-E[0.02-0.05/0.01] |
GW-EPJ-L15-[500.1-700/0.1]-E[0.02-0.05/0.01] |
GW-EPJ-L16-[40-500/0.01]-E[0.02-0.05/0.01] |
GW-EPJ-L16-[500.1-700/0.1]-E[0.02-0.05/0.01] |
GW-EPJ-L20-[40-500/0.01]-E[0.02-0.05/0.01] |
GW-EPJ-L20-[500.1-700/0.1]-E[0.02-0.05/0.01] |
GW-EPJ-L25-[40-500/0.01]-E[0.02-0.05/0.01] |
GW-EPJ-L25-[500.1-700/0.1]-E[0.02-0.05/0.01] |
GW-EPJB4-[40-500/0.01]-P[3.5-3.99/0.01]-E[0.02-0.05/0.01] |
GW-EPJB4.5-[40-500/0.01]-P[4-4.49/0.01]-E[0.02-0.05/0.01] |
GW-EPJB5-[40-500/0.01]-P[4.5-4.99/0.01]-E[0.02-0.05/0.01] |
GW-EPJB5.5-[40-500/0.01]-P[5-5.49/0.01]-E[0.02-0.05/0.01] |
GW-EPJB6-[40-500/0.01]-P[5.5-5.99/0.01]-E[0.02-0.05/0.01] |
GW-EPJB6.5-[40-500/0.01]-P[6-6.49/0.01]-E[0.02-0.05/0.01] |
GW-EPJB7-[40-500/0.01]-P[6.5-6.99/0.01]-E[0.02-0.05/0.01] |
GW-EPJB8-[40-500/0.01]-P[7-7.99/0.01]-E[0.02-0.05/0.01] |
GW-EPJB10-[40-500/0.01]-P[8-9.99/0.01]-E[0.02-0.05/0.01] |
GW-EPJB12-[40-500/0.01]-P[10-11.99/0.01]-E[0.02-0.05/0.01] |
GW-EPJB15-[40-500/0.01]-P[12-14.99/0.01]-E[0.02-0.05/0.01] |
GW-EPJB16-[40-500/0.01]-P[15-15.99/0.01]-E[0.02-0.05/0.01] |
GW-EPJB20-[40-500/0.01]-P[16-19.99/0.01]-E[0.02-0.05/0.01] |
GW-EPJB25-[40-500/0.01]-P[20-24.99/0.01]-E[0.02-0.05/0.01] |
GW-EPN-L3-[40-500/0.01]-E[0.02-0.05/0.01] |
GW-EPN-L3.1-[40-400/0.01]-E[0.02-0.05/0.01] |
GW-EPN-L3.2-[40-400/0.01]-E[0.02-0.05/0.01] |
GW-EPN-L3.3-[40-400/0.01]-E[0.02-0.05/0.01] |
GW-EPN-L3.4-[40-400/0.01]-E[0.02-0.05/0.01] |
GW-EPN-L3.5-[40-500/0.01]-E[0.02-0.05/0.01] |
GW-EPN-L3.6-[40-400/0.01]-E[0.02-0.05/0.01] |
GW-EPN-L3.7-[40-400/0.01]-E[0.02-0.05/0.01] |
GW-EPN-L3.8-[40-400/0.01]-E[0.02-0.05/0.01] |
GW-EPN-L3.9-[40-400/0.01]-E[0.02-0.05/0.01] |
GW-EPN-L4-[40-500/0.01]-E[0.02-0.05/0.01] |
GW-EPN-L4.1-[40-400/0.01]-E[0.02-0.05/0.01] |
GW-EPN-L4.2-[40-400/0.01]-E[0.02-0.05/0.01] |
GW-EPN-L4.3-[40-400/0.01]-E[0.02-0.05/0.01] |
GW-EPN-L4.4-[40-400/0.01]-E[0.02-0.05/0.01] |
GW-EPN-L4.5-[40-500/0.01]-E[0.02-0.05/0.01] |
GW-EPN-L4.6-[40-400/0.01]-E[0.02-0.05/0.01] |
GW-EPN-L4.7-[40-400/0.01]-E[0.02-0.05/0.01] |
GW-EPN-L4.8-[40-400/0.01]-E[0.02-0.05/0.01] |
GW-EPN-L4.9-[40-400/0.01]-E[0.02-0.05/0.01] |
GW-EPN-L5-[40-500/0.01]-E[0.02-0.05/0.01] |
GW-EPN-L5.1-[40-400/0.01]-E[0.02-0.05/0.01] |
GW-EPN-L5.2-[40-400/0.01]-E[0.02-0.05/0.01] |
GW-EPN-L5.3-[40-400/0.01]-E[0.02-0.05/0.01] |
GW-EPN-L5.4-[40-400/0.01]-E[0.02-0.05/0.01] |
GW-EPN-L5.5-[40-500/0.01]-E[0.02-0.05/0.01] |
GW-EPN-L5.6-[40-400/0.01]-E[0.02-0.05/0.01] |
GW-EPN-L5.7-[40-400/0.01]-E[0.02-0.05/0.01] |
GW-EPN-L5.8-[40-400/0.01]-E[0.02-0.05/0.01] |
GW-EPN-L5.9-[40-400/0.01]-E[0.02-0.05/0.01] |
GW-EPN-L6-[40-500/0.01]-E[0.02-0.05/0.01] |
GW-EPN-L6.1-[40-400/0.01]-E[0.02-0.05/0.01] |
GW-EPN-L6.2-[40-400/0.01]-E[0.02-0.05/0.01] |
GW-EPN-L6.3-[40-400/0.01]-E[0.02-0.05/0.01] |
GW-EPN-L6.4-[40-400/0.01]-E[0.02-0.05/0.01] |
GW-EPN-L6.5-[40-500/0.01]-E[0.02-0.05/0.01] |
GW-EPN-L7-[40-500/0.01]-E[0.02-0.05/0.01] |
GW-EPN-L8-[40-500/0.01]-E[0.02-0.05/0.01] |
GW-EPN-L10-[40-500/0.01]-E[0.02-0.05/0.01] |
GW-EPN-L12-[40-500/0.01]-E[0.02-0.05/0.01] |
GW-EPN-L13-[40-500/0.01]-E[0.02-0.05/0.01] |
GW-EPN-L15-[40-500/0.01]-E[0.02-0.05/0.01] |
GW-EPN-L16-[40-500/0.01]-E[0.02-0.05/0.01] |
GW-EPNB3.5-[40-500/0.01]-P[3-3.49/0.01]-E[0.02-0.05/0.01] |
GW-EPNB4-[40-500/0.01]-P[3.5-3.99/0.01]-E[0.02-0.05/0.01] |
GW-EPNB4.5-[40-500/0.01]-P[4-4.49/0.01]-E[0.02-0.05/0.01] |
GW-EPNB5-[40-500/0.01]-P[4.5-4.99/0.01]-E[0.02-0.05/0.01] |
GW-EPNB5.5-[40-500/0.01]-P[5-5.49/0.01]-E[0.02-0.05/0.01] |
GW-EPNB6-[40-500/0.01]-P[5.5-5.99/0.01]-E[0.02-0.05/0.01] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | D/P (Shaft diameter) (mm) | Shaft diameter tolerance (Reference tolerance) | Head thickness | Gas release shape | No. (Nominal diameter) (mm) | Type |
---|---|---|---|---|---|---|---|---|---|---|---|
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 4 | -0.01/-0.02 or -0.01/-0.03 | 6mm(JIS) | Single flat cutting | - | Configurable full length type | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 4 | -0.01/-0.02 or -0.01/-0.03 | 6mm(JIS) | Single flat cutting | - | Configurable full length type | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 4.5 | -0.01/-0.02 or -0.01/-0.03 | 6mm(JIS) | Single flat cutting | - | Configurable full length type | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 4.5 | -0.01/-0.02 or -0.01/-0.03 | 6mm(JIS) | Single flat cutting | - | Configurable full length type | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 5 | -0.01/-0.02 or -0.01/-0.03 | 6mm(JIS) | Single flat cutting | - | Configurable full length type | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 5 | -0.01/-0.02 or -0.01/-0.03 | 6mm(JIS) | Single flat cutting | - | Configurable full length type | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 5.5 | -0.01/-0.02 or -0.01/-0.03 | 6mm(JIS) | Single flat cutting | - | Configurable full length type | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 6 | -0.01/-0.02 or -0.01/-0.03 | 6mm(JIS) | Single flat cutting | - | Configurable full length type | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 6 | -0.01/-0.02 or -0.01/-0.03 | 6mm(JIS) | Single flat cutting | - | Configurable full length type | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 6.5 | -0.01/-0.02 or -0.01/-0.03 | 6mm(JIS) | Single flat cutting | - | Configurable full length type | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 6.5 | -0.01/-0.02 or -0.01/-0.03 | 6mm(JIS) | Single flat cutting | - | Configurable full length type | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 7 | -0.01/-0.02 or -0.01/-0.03 | 6mm(JIS) | Single flat cutting | - | Configurable full length type | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 7 | -0.01/-0.02 or -0.01/-0.03 | 6mm(JIS) | Single flat cutting | - | Configurable full length type | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 8 | -0.01/-0.02 or -0.01/-0.03 | 8mm(JIS) | Single flat cutting | - | Configurable full length type | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 8 | -0.01/-0.02 or -0.01/-0.03 | 8mm(JIS) | Single flat cutting | - | Configurable full length type | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 10 | -0.01/-0.02 or -0.01/-0.03 | 8mm(JIS) | Single flat cutting | - | Configurable full length type | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 10 | -0.01/-0.02 or -0.01/-0.03 | 8mm(JIS) | Single flat cutting | - | Configurable full length type | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 12 | -0.01/-0.02 or -0.01/-0.03 | 8mm(JIS) | Single flat cutting | - | Configurable full length type | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 12 | -0.01/-0.02 or -0.01/-0.03 | 8mm(JIS) | Single flat cutting | - | Configurable full length type | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 15 | -0.01/-0.03 | 8mm(JIS) | Single flat cutting | - | Configurable full length type | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 15 | -0.01/-0.03 | 8mm(JIS) | Single flat cutting | - | Configurable full length type | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 16 | -0.01/-0.03 | 8mm(JIS) | Single flat cutting | - | Configurable full length type | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 16 | -0.01/-0.03 | 8mm(JIS) | Single flat cutting | - | Configurable full length type | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 20 | -0.01/-0.03 | 8mm(JIS) | Single flat cutting | - | Configurable full length type | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 20 | -0.01/-0.03 | 8mm(JIS) | Single flat cutting | - | Configurable full length type | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 25 | -0.01/-0.04 or -0.01/-0.05 | 8mm(JIS) | Single flat cutting | - | Configurable full length type | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 25 | -0.01/-0.04 or -0.01/-0.05 | 8mm(JIS) | Single flat cutting | - | Configurable full length type | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | - | -0.01/-0.02 or -0.01/-0.03 | 6mm(JIS) | Single flat cutting | 4 | Shaft Diameter·L Dimension Designation Type | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | - | -0.01/-0.02 or -0.01/-0.03 | 6mm(JIS) | Single flat cutting | 4.5 | Shaft Diameter·L Dimension Designation Type | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | - | -0.01/-0.02 or -0.01/-0.03 | 6mm(JIS) | Single flat cutting | 5 | Shaft Diameter·L Dimension Designation Type | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | - | -0.01/-0.02 or -0.01/-0.03 | 6mm(JIS) | Single flat cutting | 5.5 | Shaft Diameter·L Dimension Designation Type | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | - | -0.01/-0.02 or -0.01/-0.03 | 6mm(JIS) | Single flat cutting | 6 | Shaft Diameter·L Dimension Designation Type | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | - | -0.01/-0.02 or -0.01/-0.03 | 6mm(JIS) | Single flat cutting | 6.5 | Shaft Diameter·L Dimension Designation Type | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | - | -0.01/-0.02 or -0.01/-0.03 | 6mm(JIS) | Single flat cutting | 7 | Shaft Diameter·L Dimension Designation Type | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | - | -0.01/-0.02 or -0.01/-0.03 | 8mm(JIS) | Single flat cutting | 8 | Shaft Diameter·L Dimension Designation Type | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | - | -0.01/-0.02 or -0.01/-0.03 | 8mm(JIS) | Single flat cutting | 10 | Shaft Diameter·L Dimension Designation Type | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | - | -0.01/-0.02 or -0.01/-0.03 | 8mm(JIS) | Single flat cutting | 12 | Shaft Diameter·L Dimension Designation Type | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | - | -0.01/-0.02 or -0.01/-0.03 | 8mm(JIS) | Single flat cutting | 15 | Shaft Diameter·L Dimension Designation Type | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | - | -0.01/-0.02 or -0.01/-0.03 | 8mm(JIS) | Single flat cutting | 16 | Shaft Diameter·L Dimension Designation Type | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | - | -0.01/-0.02 or -0.01/-0.03 | 8mm(JIS) | Single flat cutting | 20 | Shaft Diameter·L Dimension Designation Type | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | - | -0.01/-0.02 or -0.01/-0.03 | 8mm(JIS) | Single flat cutting | 25 | Shaft Diameter·L Dimension Designation Type | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 3 | -0.01/-0.02 or -0.01/-0.03 | 4mm(T4) | Single flat cutting | - | Configurable full length type | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 3.1 | -0.01/-0.02 or -0.01/-0.03 | 4mm(T4) | Single flat cutting | - | Configurable full length type | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 3.2 | -0.01/-0.02 or -0.01/-0.03 | 4mm(T4) | Single flat cutting | - | Configurable full length type | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 3.3 | -0.01/-0.02 or -0.01/-0.03 | 4mm(T4) | Single flat cutting | - | Configurable full length type | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 3.4 | -0.01/-0.02 or -0.01/-0.03 | 4mm(T4) | Single flat cutting | - | Configurable full length type | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 3.5 | -0.01/-0.02 or -0.01/-0.03 | 4mm(T4) | Single flat cutting | - | Configurable full length type | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 3.6 | -0.01/-0.02 or -0.01/-0.03 | 4mm(T4) | Single flat cutting | - | Configurable full length type | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 3.7 | -0.01/-0.02 or -0.01/-0.03 | 4mm(T4) | Single flat cutting | - | Configurable full length type | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 3.8 | -0.01/-0.02 or -0.01/-0.03 | 4mm(T4) | Single flat cutting | - | Configurable full length type | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 3.9 | -0.01/-0.02 or -0.01/-0.03 | 4mm(T4) | Single flat cutting | - | Configurable full length type | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 4 | -0.01/-0.02 or -0.01/-0.03 | 4mm(T4) | Single flat cutting | - | Configurable full length type | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 4.1 | -0.01/-0.02 or -0.01/-0.03 | 4mm(T4) | Single flat cutting | - | Configurable full length type | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 4.2 | -0.01/-0.02 or -0.01/-0.03 | 4mm(T4) | Single flat cutting | - | Configurable full length type | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 4.3 | -0.01/-0.02 or -0.01/-0.03 | 4mm(T4) | Single flat cutting | - | Configurable full length type | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 4.4 | -0.01/-0.02 or -0.01/-0.03 | 4mm(T4) | Single flat cutting | - | Configurable full length type | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 4.5 | -0.01/-0.02 or -0.01/-0.03 | 4mm(T4) | Single flat cutting | - | Configurable full length type | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 4.6 | -0.01/-0.02 or -0.01/-0.03 | 4mm(T4) | Single flat cutting | - | Configurable full length type | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 4.7 | -0.01/-0.02 or -0.01/-0.03 | 4mm(T4) | Single flat cutting | - | Configurable full length type | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 4.8 | -0.01/-0.02 or -0.01/-0.03 | 4mm(T4) | Single flat cutting | - | Configurable full length type | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 4.9 | -0.01/-0.02 or -0.01/-0.03 | 4mm(T4) | Single flat cutting | - | Configurable full length type | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 5 | -0.01/-0.02 or -0.01/-0.03 | 4mm(T4) | Single flat cutting | - | Configurable full length type | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 5.1 | -0.01/-0.02 or -0.01/-0.03 | 4mm(T4) | Single flat cutting | - | Configurable full length type | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 5.2 | -0.01/-0.02 or -0.01/-0.03 | 4mm(T4) | Single flat cutting | - | Configurable full length type | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 5.3 | -0.01/-0.02 or -0.01/-0.03 | 4mm(T4) | Single flat cutting | - | Configurable full length type | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 5.4 | -0.01/-0.02 or -0.01/-0.03 | 4mm(T4) | Single flat cutting | - | Configurable full length type | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 5.5 | -0.01/-0.02 or -0.01/-0.03 | 4mm(T4) | Single flat cutting | - | Configurable full length type | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 5.6 | -0.01/-0.02 or -0.01/-0.03 | 4mm(T4) | Single flat cutting | - | Configurable full length type | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 5.7 | -0.01/-0.02 or -0.01/-0.03 | 4mm(T4) | Single flat cutting | - | Configurable full length type | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 5.8 | -0.01/-0.02 or -0.01/-0.03 | 4mm(T4) | Single flat cutting | - | Configurable full length type | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 5.9 | -0.01/-0.02 or -0.01/-0.03 | 4mm(T4) | Single flat cutting | - | Configurable full length type | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 6 | -0.01/-0.02 or -0.01/-0.03 | 4mm(T4) | Single flat cutting | - | Configurable full length type | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 6.1 | -0.01/-0.02 or -0.01/-0.03 | 4mm(T4) | Single flat cutting | - | Configurable full length type | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 6.2 | -0.01/-0.02 or -0.01/-0.03 | 4mm(T4) | Single flat cutting | - | Configurable full length type | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 6.3 | -0.01/-0.02 or -0.01/-0.03 | 4mm(T4) | Single flat cutting | - | Configurable full length type | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 6.4 | -0.01/-0.02 or -0.01/-0.03 | 4mm(T4) | Single flat cutting | - | Configurable full length type | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 6.5 | -0.01/-0.02 or -0.01/-0.03 | 4mm(T4) | Single flat cutting | - | Configurable full length type | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 7 | -0.01/-0.02 or -0.01/-0.03 | 4mm(T4) | Single flat cutting | - | Configurable full length type | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 8 | -0.01/-0.02 or -0.01/-0.03 | 4mm(T4) | Single flat cutting | - | Configurable full length type | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 10 | -0.01/-0.02 or -0.01/-0.03 | 4mm(T4) | Single flat cutting | - | Configurable full length type | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 12 | -0.01/-0.02 or -0.01/-0.03 | 4mm(T4) | Single flat cutting | - | Configurable full length type | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 13 | -0.01/-0.02 or -0.01/-0.03 | 4mm(T4) | Single flat cutting | - | Configurable full length type | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 15 | -0.01/-0.03 | 4mm(T4) | Single flat cutting | - | Configurable full length type | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 16 | -0.01/-0.03 | 4mm(T4) | Single flat cutting | - | Configurable full length type | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | - | -0.01/-0.02 or -0.01/-0.03 | 4mm(T4) | Single flat cutting | 3.5 | Shaft Diameter·L Dimension Designation Type | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | - | -0.01/-0.02 or -0.01/-0.03 | 4mm(T4) | Single flat cutting | 4 | Shaft Diameter·L Dimension Designation Type | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | - | -0.01/-0.02 or -0.01/-0.03 | 4mm(T4) | Single flat cutting | 4.5 | Shaft Diameter·L Dimension Designation Type | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | - | -0.01/-0.02 or -0.01/-0.03 | 4mm(T4) | Single flat cutting | 5 | Shaft Diameter·L Dimension Designation Type | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | - | -0.01/-0.02 or -0.01/-0.03 | 4mm(T4) | Single flat cutting | 5.5 | Shaft Diameter·L Dimension Designation Type | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | - | -0.01/-0.02 or -0.01/-0.03 | 4mm(T4) | Single flat cutting | 6 | Shaft Diameter·L Dimension Designation Type |
Loading...
Material | SKD61 | Surface treatment | Nitrided | L dimension tolerance (Reference tolerance) | +0.02/0 or +0.05/0 or +0.5/0 |
---|---|---|---|---|---|
Shape type | Gas release | Tip shape | No | Character engraving type | No |
Number of engraving characters | No |
How can we improve?
How can we improve?