GUNZE ECO COVER (STANDARD DETACHABLE INSULATION COVER)

Brand :
MISUMI

Caution

  • Please contact us when using at 400°C or higher.
  • During the initial heating, white smoke may occur due to the vaporization of the sewing oil and heat insulating coating (about 1 hour).
  • Turn off the molding machine and heater before installing the Gunze Eco Cover.

Product Description

【Features】
・Reduce energy costs by insulating the cylinder heater of the injection molding machine.
・By adopting a heat-resistant magic fastener, it can be easily attached and detached without special construction.
・By combining 24 types of standard products (modular), it is possible to support most molding machines.
・High heat insulation material is used, and the inside (high temperature side) heat resistance temperature is about 1000 ° C.
・By suppressing wasteful heat dissipation, it is also effective in saving energy for air conditioning.
・Since the inner side is electrically insulating, it is possible to cover the heater surface directly.
・No asbestos is used.





Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat